/content/sps/au/en/search-results.html

    Systevo Legacy

    HCS Fiber optic cable, 150 m

    HCS fiber optics cables for connecting two station bus participants or zone controllers or Systevo Control that are installed in different rooms.

    Overview

    This product is no longer available

    Part Number: 89734P1

    Product not available anymore.

    HCS fiber optics cables for connecting two station bus participants or zone controllers or Systevo Control that are installed in different rooms. HCS fiber transfers all voice and data signals to the station bus.

    Additional information

    The cable cannot be shortened. The connections are shrunk. During usage, please ensure that the connecting devices are not damaged.

    Only in combination with Systevo control firmware 5.xx and fieldbus card FBC PoF-PoF.

    Specifications

    Overview

    • Brand
      • Honeywell

    Features

    • Features & Benefits
      • HCS Fiber Optics Cables for Connecting Two Station Bus Participants or Zone Controllers or Systevo Control That are Installed in Different Rooms
      • HCS Fiber Transfers All Voice and Data Signals to The Station Bus

    Dimensions & Weight

    • Cable length (m)
      • 150
    • Dimensions
      • W: 4 mm H: 7 mm

    Technical Specifications

    • Bending radius
      • 35

    Applications & Compatibility

    • Compatibility
      • Systevo Control Firmware 5.xx, Fieldbus Card FBC PoF-PoF

    Overview

    • Brand
      • Honeywell

    Features

    • Features & Benefits
      • HCS Fiber Optics Cables for Connecting Two Station Bus Participants or Zone Controllers or Systevo Control That are Installed in Different Rooms
      • HCS Fiber Transfers All Voice and Data Signals to The Station Bus

    Dimensions & Weight

    • Cable length (m)
      • 150
    • Dimensions
      • W: 4 mm H: 7 mm

    Technical Specifications

    • Bending radius
      • 35

    Applications & Compatibility

    • Compatibility
      • Systevo Control Firmware 5.xx, Fieldbus Card FBC PoF-PoF
    • Brand : Honeywell
    • Features & Benefits : HCS Fiber Optics Cables for Connecting Two Station Bus Participants or Zone Controllers or Systevo Control That are Installed in Different Rooms|HCS Fiber Transfers All Voice and Data Signals to The Station Bus
    • Cable length (m) : 150
    • Bending radius : 35
    • Compatibility : Systevo Control Firmware 5.xx, Fieldbus Card FBC PoF-PoF
    • Dimensions : W: 4 mm H: 7 mm

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list