/content/sps/au/en/search-results.html

    Systevo Legacy

    Field Bus Card (FBC) system 95

    Plug-in card for Systevo Control for management of max. 40 (50) active system components on the ring bus such as room terminals, room electronic modules, interface units as well as other units.

    Overview

    This product is no longer available

    Part Number: 72700D1

    Product not available anymore.

    Plug-in card for Systevo Control for management of max. 40 (50) active system components on the ring bus such as room terminals, room electronic modules, interface units as well as other units. The segmentation of the databus of a field bus card can be implemented in up to six sub-groups. There is the option to provide power redundantly via a decentralized power supply installed in the ward or living area. Additional data amplifiers (data / audio) after 400 m are necessary. Ready for future licensed device functions in order to be able to utilize other services or features. A compatibility test will be required for existing system installations.

    Features
    • Plug-in card for Systevo Control
    • Terminal clamps for data bus (data/audio)
    • Terminal clamps for power supply
    • Communication interface to the active system components on the data bus (data/audio)
    • Length of data bus: 400 m (data/audio), designed as ring or point(s)
    • Data amplifier: max. 2 pieces (each for data/audio)
    Number of ring bus users:
    • 40 system components on the data bus (operating mode DIN VDE 0834:2000-04)
    • 50 system components on the data bus (operating mode DIN VDE 0834:1993)
    Scope of delivery

    Field bus card (FBC) System 95, Accessories set (terminals).

    Specifications

    Technical Specifications

    • Mounting
      • Plug-in Board for Systevo Control

    Features

    • Features & Benefits
      • 40 System Components on the Data Bus (Operating Mode DIN VDE 0834:2000-04)
      • 50 System Components on the Data Bus (Operating Mode DIN VDE 0834:1993)
      • Communication Interface to the Active System Components on the Data Bus (Data/Audio)
      • Data Amplifier: Max. 2 Pieces (Each for Data/audio)
      • Designed as Ring or Point(s)
      • Length of Data Bus: 400 m (Data/Audio)
      • Plug-in Card for Systevo Control
      • Terminal Clamps for Data Bus (Data/Audio)
      • Terminal Clamps for Power Supply
    • Packing unit
      • Accessories Set (Terminals)
      • Field Bus Card (FBC) System 95

    Dimensions & Weight

    • Weight (g)
      • 150
    • Dimensions
      • W: 106 mm H: 57 mm D: 12 mm

    Technical Specifications

    • Mounting
      • Plug-in Board for Systevo Control

    Features

    • Features & Benefits
      • 40 System Components on the Data Bus (Operating Mode DIN VDE 0834:2000-04)
      • 50 System Components on the Data Bus (Operating Mode DIN VDE 0834:1993)
      • Communication Interface to the Active System Components on the Data Bus (Data/Audio)
      • Data Amplifier: Max. 2 Pieces (Each for Data/audio)
      • Designed as Ring or Point(s)
      • Length of Data Bus: 400 m (Data/Audio)
      • Plug-in Card for Systevo Control
      • Terminal Clamps for Data Bus (Data/Audio)
      • Terminal Clamps for Power Supply
    • Packing unit
      • Accessories Set (Terminals)
      • Field Bus Card (FBC) System 95

    Dimensions & Weight

    • Weight (g)
      • 150
    • Dimensions
      • W: 106 mm H: 57 mm D: 12 mm
    • Mounting : Plug-in Board for Systevo Control
    • Features & Benefits : 40 System Components on the Data Bus (Operating Mode DIN VDE 0834:2000-04)|50 System Components on the Data Bus (Operating Mode DIN VDE 0834:1993)|Communication Interface to the Active System Components on the Data Bus (Data/Audio)|Data Amplifier: Max. 2 Pieces (Each for Data/audio)|Designed as Ring or Point(s)|Length of Data Bus: 400 m (Data/Audio)|Plug-in Card for Systevo Control|Terminal Clamps for Data Bus (Data/Audio)|Terminal Clamps for Power Supply
    • Packing unit : Accessories Set (Terminals)|Field Bus Card (FBC) System 95
    • Weight (g) : 150
    • Dimensions : W: 106 mm H: 57 mm D: 12 mm

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list