/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Central Components

    Power Supply /UPS 230 V AC-24 V DC 0.8 A

    Devices combination made up of single-phase power supply unit (0.8 A) for the constant DC power supply and uninterruptible power supply (On-line DC-UPS) of selective units of the patient-call system.

    Overview

    Part Number: 89954C9

    Devices combination made up of single-phase power supply unit (0.8 A) for the constant DC power supply and uninterruptible power supply (On-line DC-UPS) of selective units of the patient-call system. Compact design thanks to modern primary clocked circuit technology with integrated battery module, prepared for DIN rail mounting in sub-distribution. The output of the power supply is no-load, overload and short-circuit proof.

    Specifications

    Others

    • Air humidity
      • < 20 %
    • Output current
      • 800 mA ampere
    • Mounting
      • for top-hat rail mounting in sub-distribution
    • Ambient Temperature
      • 0 °C ... 60 °C
    • Weight (kg)
      • approx. 1,2 kg kilogram
    • Rated voltage (V)
      • 230 V AC
    • Output Voltage
      • 24 V DC ... 27 V DC
    • Dimensions
      • W: 131 mm H: 107.5 mm D: 137 mm
    • Storage Temperature
      • -25 °C ... 85 °C
    • Rated frequency
      • 47 Hz ... 63 Hz
    • Battery Capacity
      • 1,2 Ah

    Others

    • Air humidity
      • < 20 %
    • Output current
      • 800 mA ampere
    • Mounting
      • for top-hat rail mounting in sub-distribution
    • Ambient Temperature
      • 0 °C ... 60 °C
    • Weight (kg)
      • approx. 1,2 kg kilogram
    • Rated voltage (V)
      • 230 V AC
    • Output Voltage
      • 24 V DC ... 27 V DC
    • Dimensions
      • W: 131 mm H: 107.5 mm D: 137 mm
    • Storage Temperature
      • -25 °C ... 85 °C
    • Rated frequency
      • 47 Hz ... 63 Hz
    • Battery Capacity
      • 1,2 Ah
    • Air humidity : < 20 %
    • Output current : 800 mA ampere
    • Mounting : for top-hat rail mounting in sub-distribution
    • Ambient Temperature : 0 °C ... 60 °C
    • Weight (kg) : approx. 1,2 kg kilogram
    • Rated voltage (V) : 230 V AC
    • Output Voltage : 24 V DC ... 27 V DC
    • Dimensions : W: 131 mm H: 107.5 mm D: 137 mm
    • Storage Temperature : -25 °C ... 85 °C
    • Rated frequency : 47 Hz ... 63 Hz
    • Battery Capacity : 1,2 Ah
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list