/content/sps/au/en/search-results.html
    This site is going under scheduled maintenance from Thursday April 22nd 11:30 p.m. EST until April 23rd 1:30 p.m. EST. We appreciate your patience during this time.

    single gas

    ToxiRAE Pro Personal Monitors for Toxic Gases and Oxygen Wireless

    A full range of wireless personal single-gas monitors

    Overview
    Streamline your plant-wide deployment with a family of instruments that offer similar user interface, calibration and maintenance routines, and accessories for easy interoperability for users, and cost savings on training. The ToxiRAE Pro family is the industry’s first and largest family of wireless, personal single-gas monitors that can reliably and accurately monitor a full range of common toxic industrial chemicals (TICs), volatile organic compounds (VOCs), combustible gases, carbon dioxide (CO2), and Oxygen (O2). When combined with ProRAE Guardian software, safety managers can easily view data in real time on all ToxiRAE Pro instruments, anytime, anywhere.Features and Benefits:• Easy to maintain and calibrate• Anytime, anywhere access to real-time instrument reading and alarm status with ProRAE Guardian Software or EchoView Portable Controller• Five-way alarm notification — man down, and 4 instrument alarms• Rugged, IP-54 (PID) and IP-65 (EC, LEL, and CO2) protection rating• Compact and lightweight• 3 months of continuous data logging• Field-replaceable battery, filter, sensor, and PID fan• Fully automated calibration with AutoRAE2Application:• CBRNE• Clandestine Labs• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Fracking• Hazmat Response• Leak Detection• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue• Worker Exposure
    Specifications

    Dimension & Weight

    • Weight
      • 220 gram

    Temperature

    • Maximum Temperature
      • 55 degree Celsius

    Overview

    • Brand
      • RAE Systems by Honeywell
    • Warranty
      • Four years on O2 sensor

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Continuous (3 Months)
    • Features & Benefits
      • 5-Way Alarm Notification - Man Down, and 4 Instrument Alarms
      • Anytime, Anywhere Access to Real-Time Instrument Reading and Alarm Status with ProRAE Guardian Software or EchoView Portable Controller
      • Compact and Light Weight
      • Easy to Maintain and Calibrate
      • Field-Replaceable Battery, Filter, Sensor, and PID Fan
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)

    Technical Specifications

    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Humidity Range
      • 0%-95%
    • Calibration
      • Fully Automated Calibration with AutoRAE2
    • Wireless Enabled
      • Yes
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2

    Battery & Charging

    • Battery Run Time
      • 30

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP54 (PID)
      • IP65
      • IP65 (EC, LEL, and CO2)

    Applications & Compatibility

    • Application
      • CBRNE
      • Clandestine Labs
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Exploration
      • Fire Overhaul
      • Fracking
      • Hazmat Response
      • Leak Detection
      • Plant Shutdown and Turn-Around
      • Residential Calls
      • Urban Search and Rescue
      • Worker Exposure

    Others

    • Industry
      • Government & Public Sector
      • Healthcare
      • Utilities

    Dimension & Weight

    • Weight
      • 220 gram

    Temperature

    • Maximum Temperature
      • 55 degree Celsius

    Overview

    • Brand
      • RAE Systems by Honeywell
    • Warranty
      • Four years on O2 sensor

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Continuous (3 Months)
    • Features & Benefits
      • 5-Way Alarm Notification - Man Down, and 4 Instrument Alarms
      • Anytime, Anywhere Access to Real-Time Instrument Reading and Alarm Status with ProRAE Guardian Software or EchoView Portable Controller
      • Compact and Light Weight
      • Easy to Maintain and Calibrate
      • Field-Replaceable Battery, Filter, Sensor, and PID Fan
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)

    Technical Specifications

    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Humidity Range
      • 0%-95%
    • Calibration
      • Fully Automated Calibration with AutoRAE2
    • Wireless Enabled
      • Yes
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2

    Battery & Charging

    • Battery Run Time
      • 30

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP54 (PID)
      • IP65
      • IP65 (EC, LEL, and CO2)

    Applications & Compatibility

    • Application
      • CBRNE
      • Clandestine Labs
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Exploration
      • Fire Overhaul
      • Fracking
      • Hazmat Response
      • Leak Detection
      • Plant Shutdown and Turn-Around
      • Residential Calls
      • Urban Search and Rescue
      • Worker Exposure

    Others

    • Industry
      • Government & Public Sector
      • Healthcare
      • Utilities
    • Weight : 220 gram
    • Maximum Temperature : 55 degree Celsius
    • Brand : RAE Systems by Honeywell
    • Sub-Category : Single-Gas
    • Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Sensor Range : NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Humidity Range : 0%-95%
    • Alarm Type : Audible, Visual, Vibrating
    • Battery Run Time : 30
    • Calibration : Fully Automated Calibration with AutoRAE2
    • Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Datalogging : Continuous (3 Months)
    • Features & Benefits : 5-Way Alarm Notification - Man Down, and 4 Instrument Alarms|Anytime, Anywhere Access to Real-Time Instrument Reading and Alarm Status with ProRAE Guardian Software or EchoView Portable Controller|Compact and Light Weight|Easy to Maintain and Calibrate|Field-Replaceable Battery, Filter, Sensor, and PID Fan|Wireless elevates safety to the next level
    • User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Warranty : Four years on O2 sensor
    • Wireless Technology : MESH
    • Wireless Enabled : Yes
    • Ingress Protection : IP54 (PID)|IP65|IP65 (EC, LEL, and CO2)
    • Gas Type : NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
    • Industry : Government & Public Sector|Healthcare|Utilities
    • Application : CBRNE|Clandestine Labs|Emergency Response|Environmental Cleanups/Remediation|Exploration|Fire Overhaul|Fracking|Hazmat Response|Leak Detection|Plant Shutdown and Turn-Around|Residential Calls|Urban Search and Rescue|Worker Exposure
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    G02-A113-100
    ToxiRAE Pro PGM-1860 - H₂S; up to 100 ppm Datalogging Wireless (868 MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A113-100
    ToxiRAE Pro PGM-1860 - H₂S; up to 100 ppm Datalogging Wireless (868 MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A113-110
    TR PROATEXH2SDTALOG868MHzSTD10 PK
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A113-110
    TR PROATEXH2SDTALOG868MHzSTD10 PK
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A213-100
    ToxiRAE Pro PGM-1860 - CO; up to 500 ppm Datalogging Wireless (868 MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A213-100
    ToxiRAE Pro PGM-1860 - CO; up to 500 ppm Datalogging Wireless (868 MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A313-100
    ToxiRAE Pro PGM-1860 - SO₂ Datalogging Wireless (868 MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A313-100
    ToxiRAE Pro PGM-1860 - SO₂ Datalogging Wireless (868 MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A313-110
    TR PROATEXSO2DTALOG868MHzSTD
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-A313-110
    TR PROATEXSO2DTALOG868MHzSTD
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-AE13-100
    ToxiRAE Pro PGM-1860 - O₂ Datalogging Wireless (868 MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-AE13-100
    ToxiRAE Pro PGM-1860 - O₂ Datalogging Wireless (868 MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-AE13-110
    TR PROATEXO2DTALOG868MHzSTD
    https://s7d1.scene7.com/is/image/Honeywell65/product1
    G02-AE13-110
    TR PROATEXO2DTALOG868MHzSTD
    https://s7d1.scene7.com/is/image/Honeywell65/product1