Single Gas
ToxiRAE Pro LEL Personal Monitors for Combustible Gases
A full range of wireless personal single-gas monitors
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dimension & Weight
- Weight
- 220 gram
Temperature
- Maximum Temperature
- 55 degree Celsius
Overview
- Brand
- RAE Systems by Honeywell
- Warranty
- Four years on O2 sensor
Features
- Sub-Category
- Single-Gas
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Continuous (3 Months)
- Features & Benefits
- 5-Way Alarm Notification - Man Down, and 4 Instrument Alarms
- Anytime, Anywhere Access to Real-Time Instrument Reading and Alarm Status with ProRAE Guardian Software or EchoView Portable Controller
- Compact and Light Weight
- Easy to Maintain and Calibrate
- Field-Replaceable Battery, Filter, Sensor, and PID Fan
- Wireless elevates safety to the next level
- User Options
- Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Wireless Technology
- MESH
Dimensions & Weight
- Instrument Size
- 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
Technical Specifications
- Sensor Range
- NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range
- 0%-95%
- Calibration
- Fully Automated Calibration with AutoRAE2
- Wireless Enabled
- Yes
- Gas Type
- NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
Battery & Charging
- Battery Run Time
- 30
Standards & Certifications
- Standards
- CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Ingress Protection
- IP54 (PID)
- IP65
- IP65 (EC, LEL, and CO2)
Applications & Compatibility
- Application
- CBRNE
- Clandestine Labs
- Emergency Response
- Environmental Cleanups/Remediation
- Exploration
- Fire Overhaul
- Fracking
- Hazmat Response
- Leak Detection
- Plant Shutdown and Turn-Around
- Residential Calls
- Urban Search and Rescue
- Worker Exposure
Others
- Industry
- Commercial Buildings
- Energy
- Healthcare
- Utilities
Dimension & Weight
- Weight
- 220 gram
Temperature
- Maximum Temperature
- 55 degree Celsius
Overview
- Brand
- RAE Systems by Honeywell
- Warranty
- Four years on O2 sensor
Features
- Sub-Category
- Single-Gas
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Continuous (3 Months)
- Features & Benefits
- 5-Way Alarm Notification - Man Down, and 4 Instrument Alarms
- Anytime, Anywhere Access to Real-Time Instrument Reading and Alarm Status with ProRAE Guardian Software or EchoView Portable Controller
- Compact and Light Weight
- Easy to Maintain and Calibrate
- Field-Replaceable Battery, Filter, Sensor, and PID Fan
- Wireless elevates safety to the next level
- User Options
- Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Wireless Technology
- MESH
Dimensions & Weight
- Instrument Size
- 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
Technical Specifications
- Sensor Range
- NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range
- 0%-95%
- Calibration
- Fully Automated Calibration with AutoRAE2
- Wireless Enabled
- Yes
- Gas Type
- NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
Battery & Charging
- Battery Run Time
- 30
Standards & Certifications
- Standards
- CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Ingress Protection
- IP54 (PID)
- IP65
- IP65 (EC, LEL, and CO2)
Applications & Compatibility
- Application
- CBRNE
- Clandestine Labs
- Emergency Response
- Environmental Cleanups/Remediation
- Exploration
- Fire Overhaul
- Fracking
- Hazmat Response
- Leak Detection
- Plant Shutdown and Turn-Around
- Residential Calls
- Urban Search and Rescue
- Worker Exposure
Others
- Industry
- Commercial Buildings
- Energy
- Healthcare
- Utilities
- Weight : 220 gram
- Maximum Temperature : 55 degree Celsius
- Brand : RAE Systems by Honeywell
- Sub-Category : Single-Gas
- Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
- Sensor Range : NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range : 0%-95%
- Alarm Type : Audible, Visual, Vibrating
- Battery Run Time : 30
- Calibration : Fully Automated Calibration with AutoRAE2
- Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Datalogging : Continuous (3 Months)
- Features & Benefits : 5-Way Alarm Notification - Man Down, and 4 Instrument Alarms|Anytime, Anywhere Access to Real-Time Instrument Reading and Alarm Status with ProRAE Guardian Software or EchoView Portable Controller|Compact and Light Weight|Easy to Maintain and Calibrate|Field-Replaceable Battery, Filter, Sensor, and PID Fan|Wireless elevates safety to the next level
- User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Warranty : Four years on O2 sensor
- Wireless Technology : MESH
- Wireless Enabled : Yes
- Ingress Protection : IP54 (PID)|IP65|IP65 (EC, LEL, and CO2)
- Gas Type : NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
- Industry : Commercial Buildings|Energy|Healthcare|Utilities
- Application : CBRNE|Clandestine Labs|Emergency Response|Environmental Cleanups/Remediation|Exploration|Fire Overhaul|Fracking|Hazmat Response|Leak Detection|Plant Shutdown and Turn-Around|Residential Calls|Urban Search and Rescue|Worker Exposure
Please sign in to view part numbers available for purchase based on your account Sign In