Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Single Gas

Honeywell BW™ Solo - Wireless

Honeywell BW™ Solo

Overview
BWSoloMainSquare
Honeywell BW™ Solo is a easy to service single-gas detector with BLE connectivity that provides real-time visibility into the status and safety of hazardous-area workers, helping companies respond faster, more knowingly and decisively to safety incidents.Product Overview:Honeywell BW™ Solo is a easy to service single-gas detector with BLE connectivity that provides real-time visibility into the status and safety of hazardous-area workers, helping companies respond faster, more knowingly and decisively to safety incidents.Data from the detector or its IntelliDox docking station is downloadable to a PC, where it can be aggregated and managed through Honeywell’s Safety Suite software platform to automate key compliance tasks like regulatory records management. Can detect up to 14 user-selected common and exotic gases. User-friendly operation, lightweight convenience and ease of maintenance and serviceability can lower long-term ownership cost of a gas monitoring system.

Features & Benefits:

• User-friendly operation
• Easy-to-read display for multiple languages
• Lightweight convenience
• Ease of maintenance
• Serviceability
• The new 1-Series sensor for enhanced reliability
• Connected Bluetooth Low Energy (BLE) capabilities

Quick Specs:

• High standards of sensor quality and reliability
• The easiest single-gas detector to service
• The first single-gas detector with the 1 Series sensor for CO, H2S and O2
• Complete with an extensive selection of sensor options
• Compatible with IntelliDoXBW™ Solo-

'How -To' VIDEOS:
Specifications

Overview

  • Brand
    • Honeywell BW
  • Warranty
    • 1 Year for NH3, Cl2, O3, ETO, ClO2, HCI, HF Sensors
    • 2 Years for 4-Series Detectors and Sensors
    • 3 Years for 1-Series Detectors and Sensors (H2S, CO, O2, CO2)
    • 3 years for 1-Series sensors and 1-Series detectors (excluding battery)

Temperature

  • Maximum Temperature
    • 60 degree Celsius

Dimension & Weight

  • Weight
    • 103 gram

Features

  • Sub-Category
    • Single-Gas
  • Alarm Settings
    • Low, High, TWA, STEL, Non-Compliance
  • Alarm Included
    • Yes
  • Alarm Type
    • Audible (95 dB)
    • Audible, Visual, Vibrating
    • Vibrating
    • Visual
  • Datalogging Sessions
    • 50 Events
  • Datalogging Interval
    • 5 sec
  • Datalogging
    • Six months at 5 second intervals
  • Display Included
    • Yes
  • Display Readout
    • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Wireless ON/OFF
  • Display Type
    • FSTN Dot Matrix LCD Display
  • Features & Benefits
    • Ability to Assign Detectors to Workers and Locations
    • Data Logging with Rolling 24-Hour Peak Reading
    • Easy Sensor, Filter, and Battery Replacement
    • Easy-to-Read Display for Multiple Languages
    • Option to Activate IntelliFlash™ or Non-Compliance Flash
    • Simple One-Button Operation
    • The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
  • User Options
    • Assign Worker and Location Assignments
    • Change High, Low, TWA and STEL Alarm Setpoints
    • Enable IntelliFlash and Non-Compliance Indicators
    • Language Select: English, French, Spanish, German, Italian, Russian, Japanese, Chinese, Korean, Portuguese
    • Latching Alarms
    • Reset TWA, STEL and Peak Readings
    • Reset TWA- STEL and
    • Set Calibration and/or Bump Test Reminders
  • Wireless Technology
    • BLE

Dimensions & Weight

  • Instrument Size
    • 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
  • Weight range
    • 103 to 116 g
  • Dimension
    • H: 7.0 cm W: 6.7 cm D: 3.6 cm

Technical Specifications

  • Humidity Range
    • 0 to 95% RH (Non-Condensing)
  • Sensor Range
    • H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
  • Calibration
    • Automatic with IntelliDoX, or Manual
  • Display Viewing Area
    • 128 x 64 with Backlighting
  • Sensor Type
    • Electrochemical Sensors (1-Series and 4-Series)
  • Gas Type
    • H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
  • Communication and Data Download
    • BLE (Wireless Model Only) or on Cell Phone via BLE (Wireless Model Only)
    • Data Download and Instrument Setup and Upgrades on PC via IntelliDoX
    • Wireless Data and Status Transmission via Built-in BLE (Wireless Model Only)
  • Dust and Water Resistance
    • IP68 (1.2 m for 45 min)
  • Wireless Frequency
    • Bluetooth 2402~2480 MHz
  • Wireless Approvals
    • FCC ID: SU3BWS1
    • IC: 20969-BWS1
    • RE-D Directive 2014/53/EU
  • Wireless Network
    • BLE (Bluetooth Low Energy)
  • Sampling
    • Difussion

Battery & Charging

  • Batteries Required
    • ER14335 2/3AA Lithium Thionyl Chloride Battery
  • Batteries Included
    • Yes
  • Battery Run Time
    • 12 Months

Standards & Certifications

  • Standards
    • Class I, Division 1, Groups A, B, C, D, T4
  • Ingress Protection
    • IP66/IP68

Applications & Compatibility

  • For Use With
    • Compatible with IntelliDoX

Overview

  • Brand
    • Honeywell BW
  • Warranty
    • 1 Year for NH3, Cl2, O3, ETO, ClO2, HCI, HF Sensors
    • 2 Years for 4-Series Detectors and Sensors
    • 3 Years for 1-Series Detectors and Sensors (H2S, CO, O2, CO2)
    • 3 years for 1-Series sensors and 1-Series detectors (excluding battery)

Temperature

  • Maximum Temperature
    • 60 degree Celsius

Dimension & Weight

  • Weight
    • 103 gram

Features

  • Sub-Category
    • Single-Gas
  • Alarm Settings
    • Low, High, TWA, STEL, Non-Compliance
  • Alarm Included
    • Yes
  • Alarm Type
    • Audible (95 dB)
    • Audible, Visual, Vibrating
    • Vibrating
    • Visual
  • Datalogging Sessions
    • 50 Events
  • Datalogging Interval
    • 5 sec
  • Datalogging
    • Six months at 5 second intervals
  • Display Included
    • Yes
  • Display Readout
    • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Wireless ON/OFF
  • Display Type
    • FSTN Dot Matrix LCD Display
  • Features & Benefits
    • Ability to Assign Detectors to Workers and Locations
    • Data Logging with Rolling 24-Hour Peak Reading
    • Easy Sensor, Filter, and Battery Replacement
    • Easy-to-Read Display for Multiple Languages
    • Option to Activate IntelliFlash™ or Non-Compliance Flash
    • Simple One-Button Operation
    • The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
  • User Options
    • Assign Worker and Location Assignments
    • Change High, Low, TWA and STEL Alarm Setpoints
    • Enable IntelliFlash and Non-Compliance Indicators
    • Language Select: English, French, Spanish, German, Italian, Russian, Japanese, Chinese, Korean, Portuguese
    • Latching Alarms
    • Reset TWA, STEL and Peak Readings
    • Reset TWA- STEL and
    • Set Calibration and/or Bump Test Reminders
  • Wireless Technology
    • BLE

Dimensions & Weight

  • Instrument Size
    • 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
  • Weight range
    • 103 to 116 g
  • Dimension
    • H: 7.0 cm W: 6.7 cm D: 3.6 cm

Technical Specifications

  • Humidity Range
    • 0 to 95% RH (Non-Condensing)
  • Sensor Range
    • H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
  • Calibration
    • Automatic with IntelliDoX, or Manual
  • Display Viewing Area
    • 128 x 64 with Backlighting
  • Sensor Type
    • Electrochemical Sensors (1-Series and 4-Series)
  • Gas Type
    • H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
  • Communication and Data Download
    • BLE (Wireless Model Only) or on Cell Phone via BLE (Wireless Model Only)
    • Data Download and Instrument Setup and Upgrades on PC via IntelliDoX
    • Wireless Data and Status Transmission via Built-in BLE (Wireless Model Only)
  • Dust and Water Resistance
    • IP68 (1.2 m for 45 min)
  • Wireless Frequency
    • Bluetooth 2402~2480 MHz
  • Wireless Approvals
    • FCC ID: SU3BWS1
    • IC: 20969-BWS1
    • RE-D Directive 2014/53/EU
  • Wireless Network
    • BLE (Bluetooth Low Energy)
  • Sampling
    • Difussion

Battery & Charging

  • Batteries Required
    • ER14335 2/3AA Lithium Thionyl Chloride Battery
  • Batteries Included
    • Yes
  • Battery Run Time
    • 12 Months

Standards & Certifications

  • Standards
    • Class I, Division 1, Groups A, B, C, D, T4
  • Ingress Protection
    • IP66/IP68

Applications & Compatibility

  • For Use With
    • Compatible with IntelliDoX
  • Brand : Honeywell BW
  • Maximum Temperature : 60 degree Celsius
  • Weight : 103 gram
  • Sub-Category : Single-Gas
  • Instrument Size : 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
  • Weight range : 103 to 116 g
  • Humidity Range : 0 to 95% RH (Non-Condensing)
  • Sensor Range : H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
  • Alarm Settings : Low, High, TWA, STEL, Non-Compliance
  • Alarm Included : Yes
  • Alarm Type : Audible (95 dB)|Audible, Visual, Vibrating|Vibrating|Visual
  • Batteries Required : ER14335 2/3AA Lithium Thionyl Chloride Battery
  • Batteries Included : Yes
  • Battery Run Time : 12 Months
  • Calibration : Automatic with IntelliDoX, or Manual
  • Standards : Class I, Division 1, Groups A, B, C, D, T4
  • Datalogging Sessions : 50 Events
  • Datalogging Interval : 5 sec
  • Datalogging : Six months at 5 second intervals
  • Display Viewing Area : 128 x 64 with Backlighting
  • Display Included : Yes
  • Display Readout : Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Wireless ON/OFF
  • Display Type : FSTN Dot Matrix LCD Display
  • Features & Benefits : Ability to Assign Detectors to Workers and Locations|Data Logging with Rolling 24-Hour Peak Reading|Easy Sensor, Filter, and Battery Replacement|Easy-to-Read Display for Multiple Languages|Option to Activate IntelliFlash™ or Non-Compliance Flash|Simple One-Button Operation|The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
  • User Options : Assign Worker and Location Assignments|Change High, Low, TWA and STEL Alarm Setpoints|Enable IntelliFlash and Non-Compliance Indicators|Language Select: English, French, Spanish, German, Italian, Russian, Japanese, Chinese, Korean, Portuguese|Latching Alarms|Reset TWA, STEL and Peak Readings|Reset TWA- STEL and|Set Calibration and/or Bump Test Reminders
  • For Use With : Compatible with IntelliDoX
  • Sensor Type : Electrochemical Sensors (1-Series and 4-Series)
  • Warranty : 1 Year for NH3, Cl2, O3, ETO, ClO2, HCI, HF Sensors|2 Years for 4-Series Detectors and Sensors|3 Years for 1-Series Detectors and Sensors (H2S, CO, O2, CO2)|3 years for 1-Series sensors and 1-Series detectors (excluding battery)
  • Wireless Technology : BLE
  • Ingress Protection : IP66/IP68
  • Gas Type : H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
  • Communication and Data Download : BLE (Wireless Model Only) or on Cell Phone via BLE (Wireless Model Only)|Data Download and Instrument Setup and Upgrades on PC via IntelliDoX|Wireless Data and Status Transmission via Built-in BLE (Wireless Model Only)
  • Dust and Water Resistance : IP68 (1.2 m for 45 min)
  • Wireless Frequency : Bluetooth 2402~2480 MHz
  • Wireless Approvals : FCC ID: SU3BWS1|IC: 20969-BWS1|RE-D Directive 2014/53/EU
  • Wireless Network : BLE (Bluetooth Low Energy)
  • Dimension : H: 7.0 cm W: 6.7 cm D: 3.6 cm
  • Sampling : Difussion
Showing 1 to 10 of 43 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
BWS1-A-B
BW Solo - (NH₃) Wireless - Black
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-A-B
BW Solo - (NH₃) Wireless - Black
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-A-Y
BW Solo - (NH₃) Wireless - Yellow
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-A-Y
BW Solo - (NH₃) Wireless - Yellow
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-A2-B
BW Solo - (NH₃ ext range) Wireless - Black
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-A2-B
BW Solo - (NH₃ ext range) Wireless - Black
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-A2-Y
BW Solo - (NH₃ ext range) Wireless - Yellow
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-A2-Y
BW Solo - (NH₃ ext range) Wireless - Yellow
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-BL-B
BW SOLO WLSCO2BLK
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-BL-B
BW SOLO WLSCO2BLK
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-BL-Y
BW SOLO WLSCO2YLW
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-BL-Y
BW SOLO WLSCO2YLW
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-C-B
BW Solo - (Cl₂) Wireless - Black
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-C-B
BW Solo - (Cl₂) Wireless - Black
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-C-Y
BW Solo - (Cl₂) Wireless - Yellow
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-C-Y
BW Solo - (Cl₂) Wireless - Yellow
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-D-B
BW Solo - (NO₂) Wireless - Black
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-D-B
BW Solo - (NO₂) Wireless - Black
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-D-Y
BW Solo - (NO₂) Wireless - Yellow
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
BWS1-D-Y
BW Solo - (NO₂) Wireless - Yellow
https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
Feedback