Single Gas
Honeywell BW™ Solo - Lite
Honeywell BW™ Solo
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
- Brand
- Honeywell BW
- Warranty
- 1 Year for NH3, Cl2, O3, ETO, ClO2, HCI, HF Sensors
- 2 Years for 4-Series Detectors and Sensors
- 3 Years for 1-Series Detectors and Sensors (H2S, CO, O2, CO2)
- 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
Temperature
- Maximum Temperature
- 60 degree Celsius
Dimension & Weight
- Weight
- 103 gram
Features
- Sub-Category
- Single-Gas
- Alarm Settings
- Low, High, TWA, STEL, Non-Compliance
- Alarm Included
- Yes
- Alarm Type
- Audible (95 dB)
- Audible, Visual, Vibrating
- Vibrating
- Visual
- Datalogging Sessions
- 5 Events
- Datalogging Interval
- 5 sec
- Datalogging
- Six months at 5 second intervals
- Display Included
- Yes
- Display Readout
- Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Wireless ON/OFF
- Display Type
- FSTN Dot Matrix LCD Display
- Features & Benefits
- Ability to Assign Detectors to Workers and Locations
- Data Logging with Rolling 24-Hour Peak Reading
- Easy Sensor, Filter, and Battery Replacement
- Easy-to-Read Display for Multiple Languages
- Option to Activate IntelliFlash™ or Non-Compliance Flash
- Simple One-Button Operation
- The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
- User Options
- Assign Worker and Location Assignments
- Change High, Low, TWA and STEL Alarm Setpoints
- Enable IntelliFlash and Non-Compliance Indicators
- Language Select: English, Russian, Japanese, Chinese, Korean
- Latching Alarms
- Reset TWA, STEL and Peak Readings
- Reset TWA- STEL and
- Set Calibration and/or Bump Test Reminders
- Wireless Technology
- BLE
Dimensions & Weight
- Instrument Size
- 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
- Weight range
- 103 to 116 g
- Dimension
- H: 7.0 cm W: 6.7 cm D: 4.1 cm
Technical Specifications
- Humidity Range
- 0 to 95% RH (Non-Condensing)
- Sensor Range
- H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Calibration
- Automatic with IntelliDoX, or Manual
- Display Viewing Area
- 128 x 64 with Backlighting
- Sensor Type
- Electrochemical Sensors (4-Series)
- Gas Type
- H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
- Communication and Data Download
- BLE (Wireless Model Only) or on Cell Phone via BLE (Wireless Model Only)
- Data Download and Instrument Setup and Upgrades on PC via IntelliDoX
- Wireless Data and Status Transmission via Built-in BLE (Wireless Model Only)
- Dust and Water Resistance
- IP68 (1.2 m for 45 min)
- Wireless Frequency
- Bluetooth 2402~2480 MHz
- Wireless Approvals
- FCC ID: SU3BWS1
- IC: 20969-BWS1
- RE-D Directive 2014/53/EU
- Wireless Network
- BLE (Bluetooth Low Energy)
- Sampling
- Difussion
Battery & Charging
- Batteries Required
- ER14335 2/3AA Lithium Thionyl Chloride Battery
- Batteries Included
- Yes
- Battery Run Time
- 12 Months
Standards & Certifications
- Standards
- Class I, Division 1, Groups A, B, C, D, T4
- Ingress Protection
- IP66/IP68
Applications & Compatibility
- For Use With
- Compatible with IntelliDoX
Overview
- Brand
- Honeywell BW
- Warranty
- 1 Year for NH3, Cl2, O3, ETO, ClO2, HCI, HF Sensors
- 2 Years for 4-Series Detectors and Sensors
- 3 Years for 1-Series Detectors and Sensors (H2S, CO, O2, CO2)
- 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
Temperature
- Maximum Temperature
- 60 degree Celsius
Dimension & Weight
- Weight
- 103 gram
Features
- Sub-Category
- Single-Gas
- Alarm Settings
- Low, High, TWA, STEL, Non-Compliance
- Alarm Included
- Yes
- Alarm Type
- Audible (95 dB)
- Audible, Visual, Vibrating
- Vibrating
- Visual
- Datalogging Sessions
- 5 Events
- Datalogging Interval
- 5 sec
- Datalogging
- Six months at 5 second intervals
- Display Included
- Yes
- Display Readout
- Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Wireless ON/OFF
- Display Type
- FSTN Dot Matrix LCD Display
- Features & Benefits
- Ability to Assign Detectors to Workers and Locations
- Data Logging with Rolling 24-Hour Peak Reading
- Easy Sensor, Filter, and Battery Replacement
- Easy-to-Read Display for Multiple Languages
- Option to Activate IntelliFlash™ or Non-Compliance Flash
- Simple One-Button Operation
- The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
- User Options
- Assign Worker and Location Assignments
- Change High, Low, TWA and STEL Alarm Setpoints
- Enable IntelliFlash and Non-Compliance Indicators
- Language Select: English, Russian, Japanese, Chinese, Korean
- Latching Alarms
- Reset TWA, STEL and Peak Readings
- Reset TWA- STEL and
- Set Calibration and/or Bump Test Reminders
- Wireless Technology
- BLE
Dimensions & Weight
- Instrument Size
- 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
- Weight range
- 103 to 116 g
- Dimension
- H: 7.0 cm W: 6.7 cm D: 4.1 cm
Technical Specifications
- Humidity Range
- 0 to 95% RH (Non-Condensing)
- Sensor Range
- H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Calibration
- Automatic with IntelliDoX, or Manual
- Display Viewing Area
- 128 x 64 with Backlighting
- Sensor Type
- Electrochemical Sensors (4-Series)
- Gas Type
- H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
- Communication and Data Download
- BLE (Wireless Model Only) or on Cell Phone via BLE (Wireless Model Only)
- Data Download and Instrument Setup and Upgrades on PC via IntelliDoX
- Wireless Data and Status Transmission via Built-in BLE (Wireless Model Only)
- Dust and Water Resistance
- IP68 (1.2 m for 45 min)
- Wireless Frequency
- Bluetooth 2402~2480 MHz
- Wireless Approvals
- FCC ID: SU3BWS1
- IC: 20969-BWS1
- RE-D Directive 2014/53/EU
- Wireless Network
- BLE (Bluetooth Low Energy)
- Sampling
- Difussion
Battery & Charging
- Batteries Required
- ER14335 2/3AA Lithium Thionyl Chloride Battery
- Batteries Included
- Yes
- Battery Run Time
- 12 Months
Standards & Certifications
- Standards
- Class I, Division 1, Groups A, B, C, D, T4
- Ingress Protection
- IP66/IP68
Applications & Compatibility
- For Use With
- Compatible with IntelliDoX
- Brand : Honeywell BW
- Maximum Temperature : 60 degree Celsius
- Weight : 103 gram
- Sub-Category : Single-Gas
- Instrument Size : 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
- Weight range : 103 to 116 g
- Humidity Range : 0 to 95% RH (Non-Condensing)
- Sensor Range : H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Alarm Settings : Low, High, TWA, STEL, Non-Compliance
- Alarm Included : Yes
- Alarm Type : Audible (95 dB)|Audible, Visual, Vibrating|Vibrating|Visual
- Batteries Required : ER14335 2/3AA Lithium Thionyl Chloride Battery
- Batteries Included : Yes
- Battery Run Time : 12 Months
- Calibration : Automatic with IntelliDoX, or Manual
- Standards : Class I, Division 1, Groups A, B, C, D, T4
- Datalogging Sessions : 5 Events
- Datalogging Interval : 5 sec
- Datalogging : Six months at 5 second intervals
- Display Viewing Area : 128 x 64 with Backlighting
- Display Included : Yes
- Display Readout : Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Wireless ON/OFF
- Display Type : FSTN Dot Matrix LCD Display
- Features & Benefits : Ability to Assign Detectors to Workers and Locations|Data Logging with Rolling 24-Hour Peak Reading|Easy Sensor, Filter, and Battery Replacement|Easy-to-Read Display for Multiple Languages|Option to Activate IntelliFlash™ or Non-Compliance Flash|Simple One-Button Operation|The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
- User Options : Assign Worker and Location Assignments|Change High, Low, TWA and STEL Alarm Setpoints|Enable IntelliFlash and Non-Compliance Indicators|Language Select: English, Russian, Japanese, Chinese, Korean|Latching Alarms|Reset TWA, STEL and Peak Readings|Reset TWA- STEL and|Set Calibration and/or Bump Test Reminders
- For Use With : Compatible with IntelliDoX
- Sensor Type : Electrochemical Sensors (4-Series)
- Warranty : 1 Year for NH3, Cl2, O3, ETO, ClO2, HCI, HF Sensors|2 Years for 4-Series Detectors and Sensors|3 Years for 1-Series Detectors and Sensors (H2S, CO, O2, CO2)|3 years for 1-Series sensors and 1-Series detectors (excluding battery)
- Wireless Technology : BLE
- Ingress Protection : IP66/IP68
- Gas Type : H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
- Communication and Data Download : BLE (Wireless Model Only) or on Cell Phone via BLE (Wireless Model Only)|Data Download and Instrument Setup and Upgrades on PC via IntelliDoX|Wireless Data and Status Transmission via Built-in BLE (Wireless Model Only)
- Dust and Water Resistance : IP68 (1.2 m for 45 min)
- Wireless Frequency : Bluetooth 2402~2480 MHz
- Wireless Approvals : FCC ID: SU3BWS1|IC: 20969-BWS1|RE-D Directive 2014/53/EU
- Wireless Network : BLE (Bluetooth Low Energy)
- Dimension : H: 7.0 cm W: 6.7 cm D: 4.1 cm
- Sampling : Difussion
Please sign in to view part numbers available for purchase based on your account Sign In