Multi-Gas
QRAE 3 PGM-2560 Series (LEL / H2S / CO / O2 / SO2 / HCN / PH3 / NH3 / Cl2 / NO2 ) Pumped
Versatile Compact wireless monitor for up to four gases
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dimension & Weight
- Weight
- 410 gram
- Instrument Size
- 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)
Temperature
- Minimum Temperature
- -20 degree Celsius
- Maximum Temperature
- 50 degree Celsius
Brand
- Brand
- RAE
Category
- Sub-Category
- Multi-Gas
Range
- Sensor Range
- O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
- Humidity Range
- 0%-95% percent
Alarm
- Alarm Type
- Audible, Visual, Vibrating
Certifications
- Standards
- US and Canada: classified for use in Class I
Datalogging
- Datalogging
- Continuous datalogging (3 months for 4 sensors at 1-minute intervals-
Features & Benefits
- Features & Benefits
- Available in Diffusion
Options
- User Options
- Alarms: latching- non latching or manual override
Sampling
- Sampling Pump Range
- 100ft (30m) meter
Warranty
- Warranty
- 2-year warranty on device
Wireless
- Wireless Technology
- MESH
Standards & Certifications
- Ingress Protection
- IP65
Additional Specifications
- Gas Type
- O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
Others
- Industry
- Energy
- Government & Public Sector
Dimension & Weight
- Weight
- 410 gram
- Instrument Size
- 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)
Temperature
- Minimum Temperature
- -20 degree Celsius
- Maximum Temperature
- 50 degree Celsius
Brand
- Brand
- RAE
Category
- Sub-Category
- Multi-Gas
Range
- Sensor Range
- O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
- Humidity Range
- 0%-95% percent
Alarm
- Alarm Type
- Audible, Visual, Vibrating
Certifications
- Standards
- US and Canada: classified for use in Class I
Datalogging
- Datalogging
- Continuous datalogging (3 months for 4 sensors at 1-minute intervals-
Features & Benefits
- Features & Benefits
- Available in Diffusion
Options
- User Options
- Alarms: latching- non latching or manual override
Sampling
- Sampling Pump Range
- 100ft (30m) meter
Warranty
- Warranty
- 2-year warranty on device
Wireless
- Wireless Technology
- MESH
Standards & Certifications
- Ingress Protection
- IP65
Additional Specifications
- Gas Type
- O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
Others
- Industry
- Energy
- Government & Public Sector
- Weight : 410 gram
- Minimum Temperature : -20 degree Celsius
- Maximum Temperature : 50 degree Celsius
- Brand : RAE
- Sub-Category : Multi-Gas
- Instrument Size : 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)
- Sensor Range : O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
- Humidity Range : 0%-95% percent
- Alarm Type : Audible, Visual, Vibrating
- Standards : US and Canada: classified for use in Class I
- Datalogging : Continuous datalogging (3 months for 4 sensors at 1-minute intervals-
- Features & Benefits : Available in Diffusion
- User Options : Alarms: latching- non latching or manual override
- Sampling Pump Range : 100ft (30m) meter
- Warranty : 2-year warranty on device
- Wireless Technology : MESH
- Ingress Protection : IP65
- Gas Type : O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
- Industry : Energy|Government & Public Sector
Please sign in to view part numbers available for purchase based on your account Sign In
Please sign in to view part numbers available for purchase based on your account Sign In