/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Multi-Gas

    QRAE 3 PGM-2560 Series (LEL / H2S / CO / O2 / SO2 / HCN / PH3 / NH3 / Cl2 / NO2 ) Diffusion

    Versatile Compact wireless monitor for up to four gases

    Overview
    QRAE 3 is a versatile, rugged, one- to four-sensor pumped or diffusion gas monitor that provides continuous exposure monitoring of oxygen (O2), combustibles, and toxic gases, including hydrogen sulfide (H2S), carbon monoxide (CO), sulfur dioxide (SO2) and hydrogen cyanide (HCN) for workers and responders in hazardous environments.The QRAE 3’s wireless communications capability enables access to real-time instrument readings and alarm status (including man-down alarm) from any location for better visibility and faster response. Real-time hazard readings can also be communicated to the ProRAE Guardian Safety System and the EchoView Host Mini-Controller Closed-Loop Wireless System for safety-enhancing wireless monitoring.Features and Benefits:• Real-time gas detector readings and alarm status enabled by state of the art wireless technology• Unmistakable five-way local and remote wireless notification of alarm conditions• Intuitive simple-to-operate two-button user interface• Strong, protective, concussion-proof design• IP-65/67 water- and dust-resistant caseApplication:• CBRNE• Clandestine Labs• Confined Space Entry• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Leak Detection• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue• Worker Exposure
    Specifications

    Brand

    • Brand
      • RAE

    Category

    • Sub-Category
      • Multi-Gas

    Dimension & Weight

    • Instrument Size
      • 5.7 "H x 3.2 "W x 1.7" D (145 mm x 82 mm x 42mm)

    Range

    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
    • Humidity Range
      • 0%-95% percent

    Alarm

    • Alarm Type
      • Audible, Visual, Vibrating

    Certifications

    • Standards & Certifications
      • US and Canada: classified for use in Class I

    Datalogging

    • Datalogging
      • Continuous datalogging (3 months for 4 sensors at 1-minute intervals-

    Features & Benefits

    • Features & Benefits
      • Available in Diffusion

    Options

    • User Options
      • Alarms: latching- non latching or manual override

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter

    Warranty

    • Warranty
      • 2-year warranty on device

    Wireless

    • Wireless Technology
      • MESH

    Additional Specifications

    • Gas Type
      • O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
    • Ingress Protection
      • IP65

    Others

    • Minimum Temperature
      • -20 degree Celsius
    • Weight
      • 410 gram
    • Maximum Temperature
      • 50 degree Celsius

    Brand

    • Brand
      • RAE

    Category

    • Sub-Category
      • Multi-Gas

    Dimension & Weight

    • Instrument Size
      • 5.7 "H x 3.2 "W x 1.7" D (145 mm x 82 mm x 42mm)

    Range

    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
    • Humidity Range
      • 0%-95% percent

    Alarm

    • Alarm Type
      • Audible, Visual, Vibrating

    Certifications

    • Standards & Certifications
      • US and Canada: classified for use in Class I

    Datalogging

    • Datalogging
      • Continuous datalogging (3 months for 4 sensors at 1-minute intervals-

    Features & Benefits

    • Features & Benefits
      • Available in Diffusion

    Options

    • User Options
      • Alarms: latching- non latching or manual override

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter

    Warranty

    • Warranty
      • 2-year warranty on device

    Wireless

    • Wireless Technology
      • MESH

    Additional Specifications

    • Gas Type
      • O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
    • Ingress Protection
      • IP65

    Others

    • Minimum Temperature
      • -20 degree Celsius
    • Weight
      • 410 gram
    • Maximum Temperature
      • 50 degree Celsius
    • Brand : RAE
    • Minimum Temperature : -20 degree Celsius
    • Weight : 410 gram
    • Maximum Temperature : 50 degree Celsius
    • Sub-Category : Multi-Gas
    • Instrument Size : 5.7 "H x 3.2 "W x 1.7" D (145 mm x 82 mm x 42mm)
    • Sensor Range : O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
    • Humidity Range : 0%-95% percent
    • Alarm Type : Audible, Visual, Vibrating
    • Standards & Certifications : US and Canada: classified for use in Class I
    • Datalogging : Continuous datalogging (3 months for 4 sensors at 1-minute intervals-
    • Features & Benefits : Available in Diffusion
    • User Options : Alarms: latching- non latching or manual override
    • Sampling Pump Range : 100ft (30m) meter
    • Warranty : 2-year warranty on device
    • Wireless Technology : MESH
    • Gas Type : O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
    • Ingress Protection : IP65
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list