Multi-Gas
QRAE 3 PGM-2500 Series (LEL / H2S / CO / O2 / SO2 / HCN / PH3 / NH3 ) Diffusion Wireless
Versatile Compact wireless monitor for up to four gases
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Brand
- Brand
- RAE
Category
- Sub-Category
- Multi-Gas
Dimension & Weight
- Instrument Size
- 5.7 "H x 3.2 "W x 1.7" D (145 mm x 82 mm x 42mm)
Range
- Humidity Range
- 0%-95% percent
- Sensor Range
- O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
Alarm
- Alarm Type
- Audible, Visual, Vibrating
Certifications
- Standards & Certifications
- US and Canada: classified for use in Class I
Datalogging
- Datalogging
- Continuous datalogging (3 months for 4 sensors at 1-minute intervals-
Features & Benefits
- Features & Benefits
- Available in Diffusion
Options
- User Options
- Alarms: latching- non latching or manual override
Sampling
- Sampling Pump Range
- 100ft (30m) meter
Warranty
- Warranty
- 2-year warranty on device
Wireless
- Wireless Technology
- MESH
Additional Specifications
- Ingress Protection
- IP65
- Gas Type
- O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
Others
- Maximum Temperature
- 50 degree Celsius
- Minimum Temperature
- -20 degree Celsius
- Weight
- 410 gram
Brand
- Brand
- RAE
Category
- Sub-Category
- Multi-Gas
Dimension & Weight
- Instrument Size
- 5.7 "H x 3.2 "W x 1.7" D (145 mm x 82 mm x 42mm)
Range
- Humidity Range
- 0%-95% percent
- Sensor Range
- O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
Alarm
- Alarm Type
- Audible, Visual, Vibrating
Certifications
- Standards & Certifications
- US and Canada: classified for use in Class I
Datalogging
- Datalogging
- Continuous datalogging (3 months for 4 sensors at 1-minute intervals-
Features & Benefits
- Features & Benefits
- Available in Diffusion
Options
- User Options
- Alarms: latching- non latching or manual override
Sampling
- Sampling Pump Range
- 100ft (30m) meter
Warranty
- Warranty
- 2-year warranty on device
Wireless
- Wireless Technology
- MESH
Additional Specifications
- Ingress Protection
- IP65
- Gas Type
- O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
Others
- Maximum Temperature
- 50 degree Celsius
- Minimum Temperature
- -20 degree Celsius
- Weight
- 410 gram
- Maximum Temperature : 50 degree Celsius
- Brand : RAE
- Minimum Temperature : -20 degree Celsius
- Weight : 410 gram
- Sub-Category : Multi-Gas
- Instrument Size : 5.7 "H x 3.2 "W x 1.7" D (145 mm x 82 mm x 42mm)
- Humidity Range : 0%-95% percent
- Sensor Range : O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
- Alarm Type : Audible, Visual, Vibrating
- Standards & Certifications : US and Canada: classified for use in Class I
- Datalogging : Continuous datalogging (3 months for 4 sensors at 1-minute intervals-
- Features & Benefits : Available in Diffusion
- User Options : Alarms: latching- non latching or manual override
- Sampling Pump Range : 100ft (30m) meter
- Warranty : 2-year warranty on device
- Wireless Technology : MESH
- Ingress Protection : IP65
- Gas Type : O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
Please sign in to view part numbers available for purchase based on your account Sign In