/content/sps/au/en/search-results.html

    Multi-Gas

    MultiRAE Lite Pumped ATX PID SO2 Portable Multi Gas Monitor

    Wireless, portable multi-gas monitor

    Overview
    This multi-gas monitor provides versatile, customizable detection and monitoring of up to six gases, available in both pumped and diffused air models. With more than 25 sensors to choose from — the broadest selection in its class — it can test for VOCs, combustibles, and a range of toxic threats, as well as monitor sufficient oxygen levels, making it an excellent choice for personal protection and leak detection in a range of industries and applications. The wireless connection sends threat and alarm data in real time to a central command, providing superior awareness for fast incident response. And its replaceable sensors, alarm, and battery, large screen, and automated bump testing and calibration make it easy to use and maintain. Features and Benefits: • Multi-gas monitor for 1-6 gases • Pumped and diffusion models available • Man down alarm • More than 25 different chemical sensors • Fully automatic bump testing and calibration • Real-time access to readings at central command • Swap out sensors as needed • Simple maintenance with replaceable sensors, pump, and battery • 5-way local and remote wireless alarm • Multi-language capability – up to 18 languages • Device Management with Honeywell Sotera™ Express Application: • Clandestine Labs • Confined Space Entry • Emergency Response • Environmental Cleanups/ Remediation • Exploration • Fire Overhaul • Fracking • Hazmat Response • Plant Shutdown & Turn-Around • Urban Search & Rescue
    Specifications

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 880 gram
    • Weight range
      • 880 g gram
    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]

    Range

    • Sensor Range
      • NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
    • Maximum Temperature
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MultiRAE Lite Pumped ATX PMP PID SO2
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Alarm

    • Alarm Type
      • Audible (95 dB @30 cm)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)

    Battery & Charging

    • Charging Time
      • 6 hours
      • 9 hours
    • Battery Run Time
      • Alkaline Adapter with 4 X AA Batteries 6 Hours hours
      • Extended Duration Li-Ion (18 Hours) hours
      • Rechargeable Li-Ion (12 Hours) hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Calibration

    • Calibration Procedures
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual

    Certifications

    • Standards
      • ATEX: 0575 II 1G Ex ia IIC T4 Ga
      • ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
      • ATEX: I M1 Ex ia I Ma
      • CSA: Class I, Div 1, Group A, B, C, D, T4
      • CSA: Class II, Div 1, Group E, F, G T85°C
      • IECEx/ANZEx: Ex ia I Ma
      • IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: Ex ia IIC T4 Ga
      • IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: I M1 Ex ia I Ma
    • Certifications - Performance
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Type
      • Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
    • Display Readout
      • Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
      • Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
      • STEL, TWA, Peak and Minimum Values
    • Display Matrix
      • 128 x 160
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Device Management with Honeywell SafetySuite
      • Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
      • Highly Versatile and Customizable
      • Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
      • Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
      • Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location

    Options

    • User Options
      • 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter
    • Sampling Pump Included
      • Yes

    Sensor

    • Sensor Type
      • PID SO2

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components and Catalytic LEL Sensors
      • 3 Years on CO and H2S Sensors
      • 4 Years on Liq O2 Sensors

    Wireless

    • Wireless Technology
      • BLE
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Gas Type
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • External Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Decibels
      • 95 decibel

    Technical Specifications

    • Wireless Range
      • MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
      • MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
      • MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Wireless Network
      • EchoView Host-Based Closed-Loop System
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Tests
      • Fully Automatic Bump Testing and Calibration with AutoRAE 2
    • Sampling
      • Built-In Pump
    • Keypad Type
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Gases Detected
      • SO2
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)

    Dimensions & Weight

    • Size
      • H: 7.6 in W: 3.8 in D: 2.6 in

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Chemical
      • Fire Overhaul
      • Food and Beverage
      • Oil and Gas (Downstream)
      • Pharmaceutical
      • Telecommunications
      • Waste Water Treatment

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Healthcare
      • Life Sciences

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 880 gram
    • Weight range
      • 880 g gram
    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]

    Range

    • Sensor Range
      • NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
    • Maximum Temperature
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MultiRAE Lite Pumped ATX PMP PID SO2
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Alarm

    • Alarm Type
      • Audible (95 dB @30 cm)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)

    Battery & Charging

    • Charging Time
      • 6 hours
      • 9 hours
    • Battery Run Time
      • Alkaline Adapter with 4 X AA Batteries 6 Hours hours
      • Extended Duration Li-Ion (18 Hours) hours
      • Rechargeable Li-Ion (12 Hours) hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Calibration

    • Calibration Procedures
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual

    Certifications

    • Standards
      • ATEX: 0575 II 1G Ex ia IIC T4 Ga
      • ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
      • ATEX: I M1 Ex ia I Ma
      • CSA: Class I, Div 1, Group A, B, C, D, T4
      • CSA: Class II, Div 1, Group E, F, G T85°C
      • IECEx/ANZEx: Ex ia I Ma
      • IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: Ex ia IIC T4 Ga
      • IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: I M1 Ex ia I Ma
    • Certifications - Performance
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Type
      • Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
    • Display Readout
      • Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
      • Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
      • STEL, TWA, Peak and Minimum Values
    • Display Matrix
      • 128 x 160
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Device Management with Honeywell SafetySuite
      • Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
      • Highly Versatile and Customizable
      • Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
      • Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
      • Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location

    Options

    • User Options
      • 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter
    • Sampling Pump Included
      • Yes

    Sensor

    • Sensor Type
      • PID SO2

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components and Catalytic LEL Sensors
      • 3 Years on CO and H2S Sensors
      • 4 Years on Liq O2 Sensors

    Wireless

    • Wireless Technology
      • BLE
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Gas Type
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • External Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Decibels
      • 95 decibel

    Technical Specifications

    • Wireless Range
      • MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
      • MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
      • MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Wireless Network
      • EchoView Host-Based Closed-Loop System
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Tests
      • Fully Automatic Bump Testing and Calibration with AutoRAE 2
    • Sampling
      • Built-In Pump
    • Keypad Type
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Gases Detected
      • SO2
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)

    Dimensions & Weight

    • Size
      • H: 7.6 in W: 3.8 in D: 2.6 in

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Chemical
      • Fire Overhaul
      • Food and Beverage
      • Oil and Gas (Downstream)
      • Pharmaceutical
      • Telecommunications
      • Waste Water Treatment

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Healthcare
      • Life Sciences
    • Brand : Honeywell RAE Systems|RAE
    • Weight : 880 gram
    • Weight range : 880 g gram
    • Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
    • Sensor Range : NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
    • Minimum Temperature : -20|-20 degree Celsius
    • Maximum Temperature : 50|50 degree Celsius
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB @30 cm)|Vibrating|Visual (Flashing Bright Red LEDs)
    • Charging Time : 6 hours|9 hours
    • Battery Run Time : Alkaline Adapter with 4 X AA Batteries 6 Hours hours|Extended Duration Li-Ion (18 Hours) hours|Rechargeable Li-Ion (12 Hours) hours
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Calibration Procedures : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Standards : ATEX: 0575 II 1G Ex ia IIC T4 Ga|ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed|ATEX: I M1 Ex ia I Ma|CSA: Class I, Div 1, Group A, B, C, D, T4|CSA: Class II, Div 1, Group E, F, G T85°C|IECEx/ANZEx: Ex ia I Ma|IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: Ex ia IIC T4 Ga|IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: I M1 Ex ia I Ma
    • Certifications - Performance : ISA-12.13.01|LEL CSA C22.2 No. 152
    • Datalogging Interval : 1 min
    • Datalogging Capable : Yes
    • Datalogging : Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
    • Display Type : Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
    • Display Readout : Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality|Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor|STEL, TWA, Peak and Minimum Values
    • Display Matrix : 128 x 160
    • Display Included : Yes
    • Features & Benefits : Device Management with Honeywell SafetySuite|Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery|Highly Versatile and Customizable|Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field|Large Graphical Display with Easy-to-Use, Icon-Driven User Interface|Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2|Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options : 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
    • Sampling Pump Range : 100ft (30m) meter
    • Sampling Pump Included : Yes
    • Sensor Type : PID SO2
    • Warranty : 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components and Catalytic LEL Sensors|3 Years on CO and H2S Sensors|4 Years on Liq O2 Sensors
    • Wireless Technology : BLE
    • Wireless Enabled : Yes
    • Ingress Protection : IP65
    • Gas Type : NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • External Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Decibels : 95 decibel
    • Wireless Range : MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)|MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)|MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Wireless Network : EchoView Host-Based Closed-Loop System|ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Approvals : CE RandTTE|FCC Part 15
    • Tests : Fully Automatic Bump Testing and Calibration with AutoRAE 2
    • Size : H: 7.6 in W: 3.8 in D: 2.6 in
    • Series Name : MultiRAE Lite Pumped ATX PMP PID SO2
    • Sampling : Built-In Pump
    • Power Source : Battery
    • Languages : Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
    • Keypad Type : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Industry : Energy|Government & Public Sector|Healthcare|Life Sciences
    • Gases Detected : SO2
    • EMC/RFI : EMC Directive: 2004/108/EC
    • Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System|Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Application : Chemical|Fire Overhaul|Food and Beverage|Oil and Gas (Downstream)|Pharmaceutical|Telecommunications|Waste Water Treatment

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list