Multi-Gas
MultiRAE Lite Pumped ATX PID H2S Portable Multi Gas Monitor
Wireless, portable multi-gas monitor
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 880 gram
- Weight range
- 880 g gram
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Range
- Sensor Range
- NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- Maximum Temperature
- 50
- 50 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- MultiRAE Lite Pumped ATX PMP PID H2S
- Languages
- Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
Alarm
- Alarm Type
- Audible (95 dB @30 cm)
- Vibrating
- Visual (Flashing Bright Red LEDs)
Battery & Charging
- Charging Time
- 6 hours
- 9 hours
- Battery Run Time
- Alkaline Adapter with 4 X AA Batteries 6 Hours hours
- Extended Duration Li-Ion (18 Hours) hours
- Rechargeable Li-Ion (12 Hours) hours
- Batteries Required
- Yes
- Batteries Included
- Yes
Calibration
- Calibration Procedures
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
Certifications
- Standards
- ATEX: 0575 II 1G Ex ia IIC T4 Ga
- ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
- ATEX: I M1 Ex ia I Ma
- CSA: Class I, Div 1, Group A, B, C, D, T4
- CSA: Class II, Div 1, Group E, F, G T85°C
- IECEx/ANZEx: Ex ia I Ma
- IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: Ex ia IIC T4 Ga
- IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: I M1 Ex ia I Ma
- Certifications - Performance
- ISA-12.13.01
- LEL CSA C22.2 No. 152
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Display
- Display Type
- Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
- Display Readout
- Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
- Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
- STEL, TWA, Peak and Minimum Values
- Display Matrix
- 128 x 160
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- Device Management with Honeywell SafetySuite
- Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
- Highly Versatile and Customizable
- Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
- Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
- Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
- Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
Options
- User Options
- 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Sampling
- Sampling Pump Range
- 100ft (30m) meter
- Sampling Pump Included
- Yes
Sensor
- Sensor Type
- PID H2S
Warranty
- Warranty
- 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
- 2 Years on Non-Consumable Components and Catalytic LEL Sensors
- 3 Years on CO and H2S Sensors
- 4 Years on Liq O2 Sensors
Wireless
- Wireless Technology
- BLE
- Wireless Enabled
- Yes
Standards & Certifications
- Ingress Protection
- IP65
Additional Specifications
- Gas Type
- NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
- External Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Decibels
- 95 decibel
Technical Specifications
- Wireless Range
- MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
- MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
- MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
- Wireless Network
- EchoView Host-Based Closed-Loop System
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Tests
- Fully Automatic Bump Testing and Calibration with AutoRAE 2
- Sampling
- Built-In Pump
- Keypad Type
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Gases Detected
- H2S
- EMC/RFI
- EMC Directive: 2004/108/EC
- Communication and Data Download
- Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
- Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
Dimensions & Weight
- Size
- H: 7.6 in W: 3.8 in D: 2.6 in
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Chemical
- Fire Overhaul
- Food and Beverage
- Oil and Gas (Downstream)
- Pharmaceutical
- Telecommunications
- Waste Water Treatment
Others
- Industry
- Energy
- Government & Public Sector
- Healthcare
- Life Sciences
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 880 gram
- Weight range
- 880 g gram
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Range
- Sensor Range
- NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- Maximum Temperature
- 50
- 50 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- MultiRAE Lite Pumped ATX PMP PID H2S
- Languages
- Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
Alarm
- Alarm Type
- Audible (95 dB @30 cm)
- Vibrating
- Visual (Flashing Bright Red LEDs)
Battery & Charging
- Charging Time
- 6 hours
- 9 hours
- Battery Run Time
- Alkaline Adapter with 4 X AA Batteries 6 Hours hours
- Extended Duration Li-Ion (18 Hours) hours
- Rechargeable Li-Ion (12 Hours) hours
- Batteries Required
- Yes
- Batteries Included
- Yes
Calibration
- Calibration Procedures
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
Certifications
- Standards
- ATEX: 0575 II 1G Ex ia IIC T4 Ga
- ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
- ATEX: I M1 Ex ia I Ma
- CSA: Class I, Div 1, Group A, B, C, D, T4
- CSA: Class II, Div 1, Group E, F, G T85°C
- IECEx/ANZEx: Ex ia I Ma
- IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: Ex ia IIC T4 Ga
- IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: I M1 Ex ia I Ma
- Certifications - Performance
- ISA-12.13.01
- LEL CSA C22.2 No. 152
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Display
- Display Type
- Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
- Display Readout
- Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
- Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
- STEL, TWA, Peak and Minimum Values
- Display Matrix
- 128 x 160
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- Device Management with Honeywell SafetySuite
- Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
- Highly Versatile and Customizable
- Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
- Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
- Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
- Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
Options
- User Options
- 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Sampling
- Sampling Pump Range
- 100ft (30m) meter
- Sampling Pump Included
- Yes
Sensor
- Sensor Type
- PID H2S
Warranty
- Warranty
- 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
- 2 Years on Non-Consumable Components and Catalytic LEL Sensors
- 3 Years on CO and H2S Sensors
- 4 Years on Liq O2 Sensors
Wireless
- Wireless Technology
- BLE
- Wireless Enabled
- Yes
Standards & Certifications
- Ingress Protection
- IP65
Additional Specifications
- Gas Type
- NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
- External Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Decibels
- 95 decibel
Technical Specifications
- Wireless Range
- MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
- MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
- MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
- Wireless Network
- EchoView Host-Based Closed-Loop System
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Tests
- Fully Automatic Bump Testing and Calibration with AutoRAE 2
- Sampling
- Built-In Pump
- Keypad Type
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Gases Detected
- H2S
- EMC/RFI
- EMC Directive: 2004/108/EC
- Communication and Data Download
- Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
- Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
Dimensions & Weight
- Size
- H: 7.6 in W: 3.8 in D: 2.6 in
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Chemical
- Fire Overhaul
- Food and Beverage
- Oil and Gas (Downstream)
- Pharmaceutical
- Telecommunications
- Waste Water Treatment
Others
- Industry
- Energy
- Government & Public Sector
- Healthcare
- Life Sciences
- Brand : Honeywell RAE Systems|RAE
- Weight : 880 gram
- Weight range : 880 g gram
- Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
- Sensor Range : NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
- Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
- Minimum Temperature : -20|-20 degree Celsius
- Maximum Temperature : 50|50 degree Celsius
- Alarm Included : Yes
- Alarm Type : Audible (95 dB @30 cm)|Vibrating|Visual (Flashing Bright Red LEDs)
- Charging Time : 6 hours|9 hours
- Battery Run Time : Alkaline Adapter with 4 X AA Batteries 6 Hours hours|Extended Duration Li-Ion (18 Hours) hours|Rechargeable Li-Ion (12 Hours) hours
- Batteries Required : Yes
- Batteries Included : Yes
- Calibration Procedures : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Standards : ATEX: 0575 II 1G Ex ia IIC T4 Ga|ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed|ATEX: I M1 Ex ia I Ma|CSA: Class I, Div 1, Group A, B, C, D, T4|CSA: Class II, Div 1, Group E, F, G T85°C|IECEx/ANZEx: Ex ia I Ma|IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: Ex ia IIC T4 Ga|IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: I M1 Ex ia I Ma
- Certifications - Performance : ISA-12.13.01|LEL CSA C22.2 No. 152
- Datalogging Interval : 1 min
- Datalogging Capable : Yes
- Datalogging : Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
- Display Type : Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
- Display Readout : Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality|Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor|STEL, TWA, Peak and Minimum Values
- Display Matrix : 128 x 160
- Display Included : Yes
- Features & Benefits : Device Management with Honeywell SafetySuite|Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery|Highly Versatile and Customizable|Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field|Large Graphical Display with Easy-to-Use, Icon-Driven User Interface|Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2|Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
- User Options : 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
- Sampling Pump Range : 100ft (30m) meter
- Sampling Pump Included : Yes
- Sensor Type : PID H2S
- Warranty : 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components and Catalytic LEL Sensors|3 Years on CO and H2S Sensors|4 Years on Liq O2 Sensors
- Wireless Technology : BLE
- Wireless Enabled : Yes
- Ingress Protection : IP65
- Gas Type : NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
- External Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Decibels : 95 decibel
- Wireless Range : MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)|MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)|MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
- Wireless Network : EchoView Host-Based Closed-Loop System|ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals : CE RandTTE|FCC Part 15
- Tests : Fully Automatic Bump Testing and Calibration with AutoRAE 2
- Size : H: 7.6 in W: 3.8 in D: 2.6 in
- Series Name : MultiRAE Lite Pumped ATX PMP PID H2S
- Sampling : Built-In Pump
- Power Source : Battery
- Languages : Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
- Keypad Type : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Industry : Energy|Government & Public Sector|Healthcare|Life Sciences
- Gases Detected : H2S
- EMC/RFI : EMC Directive: 2004/108/EC
- Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System|Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
- Application : Chemical|Fire Overhaul|Food and Beverage|Oil and Gas (Downstream)|Pharmaceutical|Telecommunications|Waste Water Treatment
Please sign in to view part numbers available for purchase based on your account Sign In