/content/sps/au/en/search-results.html

    Multi-Gas

    MultiRAE Lite Pumped ATX PMP H2S

    Wireless, portable multi-gas monitor

    Overview
    This multi-gas monitor provides versatile, customizable detection and monitoring of up to six gases, available in both pumped and diffused air models. With more than 25 sensors to choose from — the broadest selection in its class — it can test for VOCs, combustibles, and a range of toxic threats, as well as monitor sufficient oxygen levels, making it an excellent choice for personal protection and leak detection in a range of industries and applications. The wireless connection sends threat and alarm data in real time to a central command, providing superior awareness for fast incident response. And its replaceable sensors, alarm, and battery, large screen, and automated bump testing and calibration make it easy to use and maintain. Features and Benefits: • Multi-gas monitor for 1-6 gases • Pumped and diffusion models available • Man down alarm • More than 25 different chemical sensors • Fully automatic bump testing and calibration • Real-time access to readings at central command • Swap out sensors as needed • Simple maintenance with replaceable sensors, pump, and battery • 5-way local and remote wireless alarm • Multi-language capability – up to 18 languages • Device Management with Honeywell Sotera™ Express Application: • Clandestine Labs • Confined Space Entry • Emergency Response • Environmental Cleanups/ Remediation • Exploration • Fire Overhaul • Fracking • Hazmat Response • Plant Shutdown & Turn-Around • Urban Search & Rescue
    Specifications

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 880 gram
    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
    • Weight range
      • 880 g gram

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent
    • Sensor Range
      • NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
    • Maximum Temperature
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MultiRAE Lite Pumped ATX PMP H2S
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Alarm

    • Alarm Type
      • Audible (95 dB @30 cm)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • Alkaline Adapter with 4 X AA Batteries 6 Hours hours
      • Extended Duration Li-Ion (18 Hours) hours
      • Rechargeable Li-Ion (12 Hours) hours
    • Charging Time
      • 6 hours
      • 9 hours

    Calibration

    • Calibration Procedures
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual

    Certifications

    • Certifications - Performance
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152
    • Standards
      • ATEX: 0575 II 1G Ex ia IIC T4 Ga
      • ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
      • ATEX: I M1 Ex ia I Ma
      • CSA: Class I, Div 1, Group A, B, C, D, T4
      • CSA: Class II, Div 1, Group E, F, G T85°C
      • IECEx/ANZEx: Ex ia I Ma
      • IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: Ex ia IIC T4 Ga
      • IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: I M1 Ex ia I Ma

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Included
      • Yes
    • Display Readout
      • Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
      • Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
      • STEL, TWA, Peak and Minimum Values
    • Display Matrix
      • 128 x 160
    • Display Type
      • Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature

    Features & Benefits

    • Features & Benefits
      • Device Management with Honeywell SafetySuite
      • Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
      • Highly Versatile and Customizable
      • Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
      • Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
      • Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location

    Options

    • User Options
      • 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 100ft (30m) meter

    Sensor

    • Sensor Type
      • H2S

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components and Catalytic LEL Sensors
      • 3 Years on CO and H2S Sensors
      • 4 Years on Liq O2 Sensors

    Wireless

    • Wireless Technology
      • BLE
    • Wireless Enabled
      • Yes

    Additional Specifications

    • External Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Gas Type
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP65

    Dimensions & Weight

    • Size
      • H: 7.6 in W: 3.8 in D: 2.6 in

    Technical Specifications

    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Wireless Network
      • EchoView Host-Based Closed-Loop System
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
      • MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
      • MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Gases Detected
      • H2S
    • Keypad Type
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sampling
      • Built-In Pump
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Tests
      • Fully Automatic Bump Testing and Calibration with AutoRAE 2

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Chemical
      • Fire Overhaul
      • Food and Beverage
      • Oil and Gas (Downstream)
      • Pharmaceutical
      • Telecommunications
      • Waste Water Treatment

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 880 gram
    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
    • Weight range
      • 880 g gram

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent
    • Sensor Range
      • NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
    • Maximum Temperature
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MultiRAE Lite Pumped ATX PMP H2S
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Alarm

    • Alarm Type
      • Audible (95 dB @30 cm)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • Alkaline Adapter with 4 X AA Batteries 6 Hours hours
      • Extended Duration Li-Ion (18 Hours) hours
      • Rechargeable Li-Ion (12 Hours) hours
    • Charging Time
      • 6 hours
      • 9 hours

    Calibration

    • Calibration Procedures
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual

    Certifications

    • Certifications - Performance
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152
    • Standards
      • ATEX: 0575 II 1G Ex ia IIC T4 Ga
      • ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
      • ATEX: I M1 Ex ia I Ma
      • CSA: Class I, Div 1, Group A, B, C, D, T4
      • CSA: Class II, Div 1, Group E, F, G T85°C
      • IECEx/ANZEx: Ex ia I Ma
      • IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: Ex ia IIC T4 Ga
      • IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: I M1 Ex ia I Ma

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Included
      • Yes
    • Display Readout
      • Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
      • Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
      • STEL, TWA, Peak and Minimum Values
    • Display Matrix
      • 128 x 160
    • Display Type
      • Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature

    Features & Benefits

    • Features & Benefits
      • Device Management with Honeywell SafetySuite
      • Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
      • Highly Versatile and Customizable
      • Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
      • Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
      • Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location

    Options

    • User Options
      • 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 100ft (30m) meter

    Sensor

    • Sensor Type
      • H2S

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components and Catalytic LEL Sensors
      • 3 Years on CO and H2S Sensors
      • 4 Years on Liq O2 Sensors

    Wireless

    • Wireless Technology
      • BLE
    • Wireless Enabled
      • Yes

    Additional Specifications

    • External Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Gas Type
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP65

    Dimensions & Weight

    • Size
      • H: 7.6 in W: 3.8 in D: 2.6 in

    Technical Specifications

    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Wireless Network
      • EchoView Host-Based Closed-Loop System
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
      • MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
      • MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Gases Detected
      • H2S
    • Keypad Type
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sampling
      • Built-In Pump
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Tests
      • Fully Automatic Bump Testing and Calibration with AutoRAE 2

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Chemical
      • Fire Overhaul
      • Food and Beverage
      • Oil and Gas (Downstream)
      • Pharmaceutical
      • Telecommunications
      • Waste Water Treatment
    • Brand : Honeywell RAE Systems|RAE
    • Weight : 880 gram
    • Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
    • Weight range : 880 g gram
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
    • Sensor Range : NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
    • Minimum Temperature : -20|-20 degree Celsius
    • Maximum Temperature : 50|50 degree Celsius
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB @30 cm)|Vibrating|Visual (Flashing Bright Red LEDs)
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : Alkaline Adapter with 4 X AA Batteries 6 Hours hours|Extended Duration Li-Ion (18 Hours) hours|Rechargeable Li-Ion (12 Hours) hours
    • Charging Time : 6 hours|9 hours
    • Calibration Procedures : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Certifications - Performance : ISA-12.13.01|LEL CSA C22.2 No. 152
    • Standards : ATEX: 0575 II 1G Ex ia IIC T4 Ga|ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed|ATEX: I M1 Ex ia I Ma|CSA: Class I, Div 1, Group A, B, C, D, T4|CSA: Class II, Div 1, Group E, F, G T85°C|IECEx/ANZEx: Ex ia I Ma|IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: Ex ia IIC T4 Ga|IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: I M1 Ex ia I Ma
    • Datalogging Interval : 1 min
    • Datalogging Capable : Yes
    • Datalogging : Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
    • Display Included : Yes
    • Display Readout : Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality|Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor|STEL, TWA, Peak and Minimum Values
    • Display Matrix : 128 x 160
    • Display Type : Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
    • Features & Benefits : Device Management with Honeywell SafetySuite|Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery|Highly Versatile and Customizable|Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field|Large Graphical Display with Easy-to-Use, Icon-Driven User Interface|Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2|Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options : 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
    • Sampling Pump Included : Yes
    • Sampling Pump Range : 100ft (30m) meter
    • Sensor Type : H2S
    • Warranty : 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components and Catalytic LEL Sensors|3 Years on CO and H2S Sensors|4 Years on Liq O2 Sensors
    • Wireless Technology : BLE
    • Wireless Enabled : Yes
    • External Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Ingress Protection : IP65
    • Gas Type : NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • Decibels : 95 decibel
    • Size : H: 7.6 in W: 3.8 in D: 2.6 in
    • Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System|Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Wireless Approvals : CE RandTTE|FCC Part 15
    • Wireless Network : EchoView Host-Based Closed-Loop System|ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range : MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)|MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)|MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Gases Detected : H2S
    • Power Source : Battery
    • Series Name : MultiRAE Lite Pumped ATX PMP H2S
    • Keypad Type : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Application : Chemical|Fire Overhaul|Food and Beverage|Oil and Gas (Downstream)|Pharmaceutical|Telecommunications|Waste Water Treatment
    • Languages : Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
    • Sampling : Built-In Pump
    • EMC/RFI : EMC Directive: 2004/108/EC
    • Tests : Fully Automatic Bump Testing and Calibration with AutoRAE 2

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list