/content/sps/au/en/search-results.html

    Multi-Gas

    MultiRAE Lite Diffused Portable Multi Gas Monitor

    Wireless, portable multi-gas monitor

    Overview
    This multi-gas monitor provides versatile, customizable detection and monitoring of up to six gases, available in both pumped and diffused air models. With more than 25 sensors to choose from — the broadest selection in its class — it can test for VOCs, combustibles, and a range of toxic threats, as well as monitor sufficient oxygen levels, making it an excellent choice for personal protection and leak detection in a range of industries and applications. The wireless connection sends threat and alarm data in real time to a central command, providing superior awareness for fast incident response. And its replaceable sensors, alarm, and battery, large screen, and automated bump testing and calibration make it easy to use and maintain.Features and Benefits:• Multi-gas monitor for 1-6 gases• Pumped and diffusion models available• Man down alarm• More than 25 different chemical sensors• Fully automatic bump testing and calibration• Real-time access to readings at central command• Swap out sensors as needed• Simple maintenance with replaceable sensors, pump, and battery• 5-way local and remote wireless alarm• Multi-language capability – up to 18 languagesApplication:• Clandestine Labs• Confined Space Entry• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Fracking• Hazmat Response• Plant Shutdown & Turn-Around• Urban Search & Rescue
    Specifications

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 880 ounce av
      • 880 gram
    • Weight range
      • 760 g gram
    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]

    Category

    • Sub-Category
      • Multi-Gas

    Range

    • Sensor Range
      • Carbon Dioxide (CO2) NDIR 0 to 50,000 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol
      • NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -20 degree Fahrenheit
    • Maximum Temperature
      • 50
      • 50 degree Fahrenheit
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MultiRAE Lite Diffused
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Alarm

    • Alarm Type
      • Audible (95 dB @30 cm)
      • Audible- Visual- Vibrating
      • Vibrating
      • Visual (Flashing Bright Red LEDs)

    Battery & Charging

    • Charging Time
      • 6 hours
      • 9 hours
    • Battery Run Time
      • Alkaline Adapter with 4 X AA Batteries 8 Hours hours
      • Extended Duration Li-Ion (28 Hours) hours
      • Rechargeable Li-Ion (18 Hours) hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Calibration

    • Calibration Procedures
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual

    Certifications

    • Standards
      • ATEX: 0575 II 1G Ex ia IIC T4 Ga
      • ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
      • ATEX: I M1 Ex ia I Ma
      • CSA: Class I, Div 1, Group A, B, C, D, T4
      • CSA: Class I- Division 1- Groups A- B- C- and D- T4
      • CSA: Class II, Div 1, Group E, F, G T85°C
      • IECEx/ANZEx: Ex ia I Ma
      • IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: Ex ia IIC T4 Ga
      • IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: I M1 Ex ia I Ma
    • Certifications - Performance
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
      • Continuous datalogging (6 months for 5 sensors at 1-minute intervals- 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Type
      • Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
    • Display Readout
      • Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
      • Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
      • STEL, TWA, Peak and Minimum Values
    • Display Matrix
      • 128 x 160
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Device Management with Honeywell SafetySuite
      • Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
      • Highly Versatile and Customizable
      • Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
      • Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
      • Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location

    Options

    • User Options
      • 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter
    • Sampling Pump Included
      • Yes

    Sensor

    • Sensor Type
      • PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
    • Number of Sensors Included
      • 25

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components and Catalytic LEL Sensors
      • 3 Years on CO and H2S Sensors
      • 4 Years on Liq O2 Sensors

    Wireless

    • Wireless Technology
      • BLE
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP67

    Additional Specifications

    • Gas Type
      • NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • External Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Decibels
      • 95 decibel
    • Combustible
      • Yes

    Technical Specifications

    • Wireless Range
      • MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
      • MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
      • MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Wireless Network
      • EchoView Host-Based Closed-Loop System
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Tests
      • Fully Automatic Bump Testing and Calibration with AutoRAE 2
    • Sampling
      • Built-In Diffusion
    • Radio Module
      • Supports RM900A
    • Model Number
      • PGM-6208D
    • Keypad Type
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Gases Detected
      • CO2, H2S, CO, SO2, O2
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)

    Dimensions & Weight

    • Size
      • H: 6.9 in W: 3.8 in D: 2.2 in

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Chemical
      • Fire Overhaul
      • Food and Beverage
      • Oil and Gas (Downstream)
      • Pharmaceutical
      • Telecommunications
      • Waste Water Treatment

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Healthcare
      • Life Sciences

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 880 ounce av
      • 880 gram
    • Weight range
      • 760 g gram
    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]

    Category

    • Sub-Category
      • Multi-Gas

    Range

    • Sensor Range
      • Carbon Dioxide (CO2) NDIR 0 to 50,000 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol
      • NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -20 degree Fahrenheit
    • Maximum Temperature
      • 50
      • 50 degree Fahrenheit
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MultiRAE Lite Diffused
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Alarm

    • Alarm Type
      • Audible (95 dB @30 cm)
      • Audible- Visual- Vibrating
      • Vibrating
      • Visual (Flashing Bright Red LEDs)

    Battery & Charging

    • Charging Time
      • 6 hours
      • 9 hours
    • Battery Run Time
      • Alkaline Adapter with 4 X AA Batteries 8 Hours hours
      • Extended Duration Li-Ion (28 Hours) hours
      • Rechargeable Li-Ion (18 Hours) hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Calibration

    • Calibration Procedures
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual

    Certifications

    • Standards
      • ATEX: 0575 II 1G Ex ia IIC T4 Ga
      • ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
      • ATEX: I M1 Ex ia I Ma
      • CSA: Class I, Div 1, Group A, B, C, D, T4
      • CSA: Class I- Division 1- Groups A- B- C- and D- T4
      • CSA: Class II, Div 1, Group E, F, G T85°C
      • IECEx/ANZEx: Ex ia I Ma
      • IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: Ex ia IIC T4 Ga
      • IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: I M1 Ex ia I Ma
    • Certifications - Performance
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
      • Continuous datalogging (6 months for 5 sensors at 1-minute intervals- 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Type
      • Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
    • Display Readout
      • Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
      • Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
      • STEL, TWA, Peak and Minimum Values
    • Display Matrix
      • 128 x 160
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Device Management with Honeywell SafetySuite
      • Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
      • Highly Versatile and Customizable
      • Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
      • Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
      • Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location

    Options

    • User Options
      • 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter
    • Sampling Pump Included
      • Yes

    Sensor

    • Sensor Type
      • PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
    • Number of Sensors Included
      • 25

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components and Catalytic LEL Sensors
      • 3 Years on CO and H2S Sensors
      • 4 Years on Liq O2 Sensors

    Wireless

    • Wireless Technology
      • BLE
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP67

    Additional Specifications

    • Gas Type
      • NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • External Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Decibels
      • 95 decibel
    • Combustible
      • Yes

    Technical Specifications

    • Wireless Range
      • MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
      • MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
      • MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Wireless Network
      • EchoView Host-Based Closed-Loop System
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Tests
      • Fully Automatic Bump Testing and Calibration with AutoRAE 2
    • Sampling
      • Built-In Diffusion
    • Radio Module
      • Supports RM900A
    • Model Number
      • PGM-6208D
    • Keypad Type
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Gases Detected
      • CO2, H2S, CO, SO2, O2
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)

    Dimensions & Weight

    • Size
      • H: 6.9 in W: 3.8 in D: 2.2 in

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Chemical
      • Fire Overhaul
      • Food and Beverage
      • Oil and Gas (Downstream)
      • Pharmaceutical
      • Telecommunications
      • Waste Water Treatment

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Healthcare
      • Life Sciences
    • Brand : Honeywell RAE Systems|RAE
    • Weight : 880 ounce av|880 gram
    • Sub-Category : Multi-Gas
    • Weight range : 760 g gram
    • Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
    • Sensor Range : Carbon Dioxide (CO2) NDIR 0 to 50,000 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol|NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
    • Minimum Temperature : -20|-20 degree Celsius|-20 degree Fahrenheit
    • Maximum Temperature : 50|50 degree Fahrenheit|50 degree Celsius
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB @30 cm)|Audible- Visual- Vibrating|Vibrating|Visual (Flashing Bright Red LEDs)
    • Charging Time : 6 hours|9 hours
    • Battery Run Time : Alkaline Adapter with 4 X AA Batteries 8 Hours hours|Extended Duration Li-Ion (28 Hours) hours|Rechargeable Li-Ion (18 Hours) hours
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Calibration Procedures : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Standards : ATEX: 0575 II 1G Ex ia IIC T4 Ga|ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed|ATEX: I M1 Ex ia I Ma|CSA: Class I, Div 1, Group A, B, C, D, T4|CSA: Class I- Division 1- Groups A- B- C- and D- T4|CSA: Class II, Div 1, Group E, F, G T85°C|IECEx/ANZEx: Ex ia I Ma|IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: Ex ia IIC T4 Ga|IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: I M1 Ex ia I Ma
    • Certifications - Performance : ISA-12.13.01|LEL CSA C22.2 No. 152
    • Datalogging Interval : 1 min
    • Datalogging Capable : Yes
    • Datalogging : Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)|Continuous datalogging (6 months for 5 sensors at 1-minute intervals- 24/7)|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
    • Display Type : Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
    • Display Readout : Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality|Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor|STEL, TWA, Peak and Minimum Values
    • Display Matrix : 128 x 160
    • Display Included : Yes
    • Features & Benefits : Device Management with Honeywell SafetySuite|Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery|Highly Versatile and Customizable|Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field|Large Graphical Display with Easy-to-Use, Icon-Driven User Interface|Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2|Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options : 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
    • Sampling Pump Range : 100ft (30m) meter
    • Sampling Pump Included : Yes
    • Sensor Type : PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
    • Number of Sensors Included : 25
    • Warranty : 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components and Catalytic LEL Sensors|3 Years on CO and H2S Sensors|4 Years on Liq O2 Sensors
    • Wireless Technology : BLE
    • Wireless Enabled : Yes
    • Ingress Protection : IP65|IP67
    • Gas Type : NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2|NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • External Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Decibels : 95 decibel
    • Combustible : Yes
    • Wireless Range : MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)|MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)|MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Wireless Network : EchoView Host-Based Closed-Loop System|ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Approvals : CE RandTTE|FCC Part 15
    • Tests : Fully Automatic Bump Testing and Calibration with AutoRAE 2
    • Size : H: 6.9 in W: 3.8 in D: 2.2 in
    • Series Name : MultiRAE Lite Diffused
    • Sampling : Built-In Diffusion
    • Radio Module : Supports RM900A
    • Power Source : Battery
    • Model Number : PGM-6208D
    • Languages : Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
    • Keypad Type : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Industry : Energy|Government & Public Sector|Healthcare|Life Sciences
    • Gases Detected : CO2, H2S, CO, SO2, O2
    • EMC/RFI : EMC Directive: 2004/108/EC
    • Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System|Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Application : Chemical|Fire Overhaul|Food and Beverage|Oil and Gas (Downstream)|Pharmaceutical|Telecommunications|Waste Water Treatment
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MultiRAE Lite Diffused &Pumped Data Sheet
    application/pdf 138.55 KB
    10/5/2023
    138.55 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    MultiRAE Lite Diffusion QuickStart Guide
    application/pdf 339.26 KB
    10/5/2023
    339.26 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    9/23/2025
    125.12 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    9/23/2025
    125.12 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    9/23/2025
    125.12 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    9/23/2025
    125.12 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    11/1/2022
    820.7 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    10/5/2023
    1.45 MB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    11/1/2022
    820.7 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    11/1/2022
    820.7 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    11/1/2022
    1.45 MB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    11/1/2022
    1.45 MB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    11/1/2022
    820.7 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    11/1/2022
    1.45 MB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    11/1/2022
    1.45 MB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 840.24 KB
    10/5/2023
    840.24 KB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    application/pdf 610.55 KB
    10/5/2023
    610.55 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 912.47 KB
    10/5/2023
    912.47 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 796.74 KB
    10/5/2023
    796.74 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    9/23/2025
    125.12 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 790.02 KB
    10/5/2023
    790.02 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.89 KB
    10/5/2023
    785.89 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 821.9 KB
    10/5/2023
    821.9 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 995.19 KB
    10/5/2023
    995.19 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.95 KB
    10/5/2023
    750.95 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    application/pdf 902.09 KB
    10/5/2023
    902.09 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces
    application/pdf 1 MB
    10/5/2023
    1 MB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 656.89 KB
    10/5/2023
    656.89 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    10/5/2023
    1.1 MB
    Application 202: The ABC®s Of Gases In The Industry
    application/pdf 844.27 KB
    10/5/2023
    844.27 KB
    Name
    Description
    File Size
    Date
    Size
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    9/23/2025
    125.12 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    9/23/2025
    125.12 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    9/23/2025
    125.12 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    9/23/2025
    125.12 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    11/1/2022
    820.7 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    10/5/2023
    1.45 MB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    11/1/2022
    820.7 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    11/1/2022
    820.7 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    11/1/2022
    1.45 MB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    11/1/2022
    1.45 MB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    11/1/2022
    820.7 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    11/1/2022
    1.45 MB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    11/1/2022
    1.45 MB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 840.24 KB
    10/5/2023
    840.24 KB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    application/pdf 610.55 KB
    10/5/2023
    610.55 KB
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    application/pdf 902.09 KB
    10/5/2023
    902.09 KB
    MultiRAE Lite Diffusion QuickStart Guide
    application/pdf 339.26 KB
    10/5/2023
    339.26 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces
    application/pdf 1 MB
    10/5/2023
    1 MB
    MultiRAE Lite Diffused &Pumped Data Sheet
    application/pdf 138.55 KB
    10/5/2023
    138.55 KB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 656.89 KB
    10/5/2023
    656.89 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 912.47 KB
    10/5/2023
    912.47 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 796.74 KB
    10/5/2023
    796.74 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    9/23/2025
    125.12 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 790.02 KB
    10/5/2023
    790.02 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    10/5/2023
    1.1 MB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.89 KB
    10/5/2023
    785.89 KB
    Application 202: The ABC®s Of Gases In The Industry
    application/pdf 844.27 KB
    10/5/2023
    844.27 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 821.9 KB
    10/5/2023
    821.9 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 995.19 KB
    10/5/2023
    995.19 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.95 KB
    10/5/2023
    750.95 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    Name
    Description
    File Size
    Date
    Size
    MultiRAE Lite Diffused &Pumped Data Sheet
    138.55 KB
    10/5/2023
    MultiRAE Lite Diffusion QuickStart Guide
    339.26 KB
    10/5/2023
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    839.29 KB
    8/3/2022
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    125.12 KB
    9/23/2025
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    125.12 KB
    9/23/2025
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    125.12 KB
    9/23/2025
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    125.12 KB
    9/23/2025
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    820.7 KB
    11/1/2022
    A Guideline for Pid Instrument Response
    1.45 MB
    10/5/2023
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    820.7 KB
    11/1/2022
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    820.7 KB
    11/1/2022
    A Guideline for Pid Instrument Response
    1.45 MB
    11/1/2022
    A Guideline for Pid Instrument Response
    1.45 MB
    11/1/2022
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    820.7 KB
    11/1/2022
    A Guideline for Pid Instrument Response
    1.45 MB
    11/1/2022
    A Guideline for Pid Instrument Response
    1.45 MB
    11/1/2022
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    839.29 KB
    8/3/2022
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    839.29 KB
    8/3/2022
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    840.24 KB
    10/5/2023
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    839.29 KB
    8/3/2022
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    610.55 KB
    10/5/2023
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    912.47 KB
    10/5/2023
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    796.74 KB
    10/5/2023
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    125.12 KB
    9/23/2025
    Technical Note 130 Setting Alarm Limits For Mixtures
    790.02 KB
    10/5/2023
    Technical Note 169 Theory And Operation Of NDIR Sensors
    994.45 KB
    8/3/2022
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    785.04 KB
    11/1/2022
    Technical Note 169 Theory And Operation Of NDIR Sensors
    994.45 KB
    8/3/2022
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    750.26 KB
    11/1/2022
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    785.04 KB
    11/1/2022
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    785.89 KB
    10/5/2023
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    821.9 KB
    10/5/2023
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    785.04 KB
    11/1/2022
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    750.26 KB
    11/1/2022
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    785.04 KB
    11/1/2022
    Technical Note 169 Theory And Operation Of NDIR Sensors
    995.19 KB
    10/5/2023
    Technical Note 169 Theory And Operation Of NDIR Sensors
    994.45 KB
    8/3/2022
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    750.26 KB
    11/1/2022
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    750.95 KB
    10/5/2023
    Technical Note 169 Theory And Operation Of NDIR Sensors
    994.45 KB
    8/3/2022
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    750.26 KB
    11/1/2022
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    902.09 KB
    10/5/2023
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces
    1 MB
    10/5/2023
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    656.89 KB
    10/5/2023
    Application Note 000: RAE Systems PID Overview
    1.1 MB
    10/5/2023
    Application 202: The ABC®s Of Gases In The Industry
    844.27 KB
    10/5/2023

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list