Multi-Gas

Honeywell BW™ Ultra

Honeywell BW™ Ultra

Overview
The Honeywell BW™ Ultra is a five-gas detector from Honeywell that is designed specifically for sampling and monitoring confined spaces, before and after entry. It benefits from unmatched sensor technology, visibility on gas readings, comfort, and connectivity – even in most extreme working conditions. The Honeywell BW™ Ultra simultaneously detects the four gases you’re required to monitor in confined spaces. Plus there is a fifth sensor for the gas of your choice. This way you can add a fifth level of protection for your confined-space entries.

Product Overview
The Honeywell BW™ Ultra is a portable five-gas detector designed specifically for sampling and monitoring confined spaces. It is the first gas detector on the market to feature the 1-Series sensor, with fast response, reliable performance, and long life even in most extreme environments. That means high accuracy and lower costs.
Unlike gas detectors that you wear, the Honeywell BW™ Ultra is a detector that you hold as you sample the air in a confined space. That’s why we designed the Honeywell BW™ Ultra to fit the shape of your hand – with a comfortable weight and a slimmer profile than other five-gas detectors – to minimize fatigue and enhance productivity.
Plus it has the one-button operation and easy experience you’ve come to expect from Honeywell detectors. And if you do need to wear the Honeywell BW™ Ultra as you navigate a tight space, the detector moves with you – with an internal pump and no snag points.
The Honeywell BW™ Ultra fully complies with all safety regulations in place by detecting the five gases for added protection at work. So whether you have operations in oil and gas, pulp and paper, water treatment, shipping industry, chemical plants, or other industries, you can add the maximum level of protection for your confined space entries.

Features & Benefits:
  • Large, easy-to-view screen
  • Enhanced situational awareness for the hole watch
  • The new 1-Series sensor for enhanced reliability
  • Honeywell TouchConnect™ Technology for quick instrument management
  • Remote monitoring for an additional layer of protection.
  • Readily enables to communicate with Motorola MOTOTRBO
Quick Specs:
  • High standards of sensor quality and reliability
  • Repeatable performance without nuisance alarms – even in most extreme conditions
  • Expected life time for sensors: up to five years.
Product availability will be released soon. In the meantime, please contact your local sales representative to learn more.BW Ultra - 'How -To' VIDEOS:
Even the best products deserve expert maintenance!

Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

Explore our fixed, portable, and high-tech support services now!

Specifications

Brand

  • Brand
    • BW
    • Honeywell BW

Dimension & Weight

  • Weight
    • 14.5 ounce av
    • 411 gram
  • Instrument Size
    • 5.8 x 3.3 x 1.6 in. / 14.8 x 8.5 x 4.0 cm
  • Weight range
    • 411 g gram

Category

  • Sub-Category
    • Multi-Gas
    • Multi-Gas Detector

Range

  • Humidity Range
    • 5 to 95% RH (Non-Condensing) percent
    • 5%-95% percent
  • Sensor Range
    • O2 (0-25%), LEL (0-100%LEL), H2S (0-100ppm), CO (0-2000ppm), SO2 (0-100ppm), H2 (0-2000ppm), CO2 (0-50000ppm), NH3 (0-100ppm), VOC (0-1000ppm), Cl2 (0-20ppm), NO2 (0-50ppm), HCN (0-100ppm), NO (0-200ppm)

Temperature

  • Minimum Temperature
    • -20
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Maximum Temperature
    • 131 degree Fahrenheit
    • 50
    • 50 degree Celsius

Alarm

  • Alarm Settings
    • Low, High, STEL, TWA, OL (Over Limit)
  • Alarm Type
    • Audible (95 dB)
    • Vibrating
    • Visual

Features

  • Alarm Included
    • Yes
  • Series Name
    • Honeywell BW Ultra
  • Languages
    • English, French, German, Portuguese, Spanish, Simplified Chinese and Russian

Battery & Charging

  • Batteries Required
    • Yes
  • Batteries Included
    • Yes
  • Battery Run Time
    • 14 Hours with PID or IR Sensor hours
    • 14-18 hours
    • 18 Hours hours

Certifications

  • Standards
    • ATEX: II 1G Ex ia IIC T4 Ga
    • CE European Conformity
    • IECEx: Ex ia IIC T4 Ga
    • UL: Class I, Div 1, Group A, B, C, D
    • UL: Class I, Zone 0, Group IIC

Datalogging

  • Datalogging Sessions
    • 45 Days Based on 8 Hours Shifts Every 15 sec Logging
  • Datalogging Interval
    • 15 sec
  • Datalogging Capable
    • Yes
  • Datalogging
    • 45 days based on 8 hour shifts every 15 seconds logging

Display

  • Display Included
    • Yes
  • Display Type
    • Dot Matrix Display

Features & Benefits

  • Features & Benefits
    • Easy Service and Maintenance
    • Ergonomically Designed for Easy Use
    • Hole Watch Mode for Quick Decision Making
    • Honeycomb-Designed Housing for Extra Ruggedness
    • Intuitive LCD Icons for Quick Decision Making
    • Intuitive Large Dot Matrix Display Giving Clear Readings
    • Light yet Rugged Design Fits in the Hand for Easy Sampling
    • Quick Bump and Calibration with IntelliDox System
    • Quick Responding Sensor Technology
    • Scratch-Resistant Display Protector
    • Smart Gas Layout for Clear Sensor Reading
    • Tamper-Proof Operation with One Button Operation

Options

  • User Options
    • Adjust STEL Period (5-15 min in 1 min Intervals)
    • Bump Test Interval
    • Calibration Due Date (1 to 365 Days, or Set to Zero for Off)
    • Calibration Interval
    • Calibration Span Levels
    • Individual Sensor Enable/Disable
    • LEL and PID Correction Factors
    • Languages: English, French, German, Portuguese, Spanish, Simplified Chinese and Russian
    • Latching Alarms
    • Select Combustible Gases Measurement: 0-100% LEL or Methane Gas 0-5.0% v/v
    • Stealth Mode

Sampling

  • Sampling Pump Location
    • Built-In Pump
  • Sampling Pump Included
    • Yes
  • Sampling Pump Range
    • 75ft (23m) meter

Sensor

  • Number of Sensors Included
    • 15
  • Sensor Type
    • Infrared (IR)

Warnings

  • Warnings & Restrictions
    • The Application should be Reviewed to Ensure the Honeywell BW Ultra can Provide Adequate Detection
    • The LEL IR Combustible Gas Sensor Option Used in Honeywell BW Ultra cannot Detect Certain Combustible Gases Including Hydrogen and Acetylene

Warranty

  • Warranty
    • 2 Years Battery
    • 3 Years on Instrument
    • Sensors: 3 Years (2 Years NH3, 1 Year PID and Cl2)

Wireless

  • Wireless Technology
    • BLE
    • Bluetooth (BLE)
  • Wireless Enabled
    • Yes

Additional Specifications

  • Combustible Concentration
    • LEL 0-100% LEL, 0-5.00% vol
  • Correction Factor
    • LEL and PID Correction Factors
  • Combustible
    • Yes
  • Gas Type
    • O2, LEL, H2S, CO, SO2, H2, CO2, NH3, VOC, Cl2, NO2, HCN, NO
  • Decibels
    • 95 decibel

Standards & Certifications

  • Ingress Protection
    • IP66/68
    • IP66/68

Dimensions & Weight

  • Size
    • 5.8 in x 3.3 in x 1.6 in

Technical Specifications

  • Connected Worker
    • Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
    • Honeywell TouchConnect - Easy Ability to Enter Bump or Calibration Mode or Change Set-Points
  • Gases Detected
    • H2S, CO, O2, LEL, VOC, CO2, SO2, NH3, H2, Cl2, NO2, HCN, NO
  • Event Logging
    • 30 Alarm Events and 10 Bump Events
  • Keypad Type
    • One Button Operation
  • Pump Draw
    • Sample from up to 75 ft / 22.9m
  • Tests
    • Activated Detector Automatically Perform One Internal Diagnostic Test Every 24 Hours (Sensors, Battery, and Circuitry)

Electrical Specifications

  • Power Source
    • Battery

Applications & Compatibility

  • Application
    • Sampling and Monitoring Confined Spaces Before and After Entry

Brand

  • Brand
    • BW
    • Honeywell BW

Dimension & Weight

  • Weight
    • 14.5 ounce av
    • 411 gram
  • Instrument Size
    • 5.8 x 3.3 x 1.6 in. / 14.8 x 8.5 x 4.0 cm
  • Weight range
    • 411 g gram

Category

  • Sub-Category
    • Multi-Gas
    • Multi-Gas Detector

Range

  • Humidity Range
    • 5 to 95% RH (Non-Condensing) percent
    • 5%-95% percent
  • Sensor Range
    • O2 (0-25%), LEL (0-100%LEL), H2S (0-100ppm), CO (0-2000ppm), SO2 (0-100ppm), H2 (0-2000ppm), CO2 (0-50000ppm), NH3 (0-100ppm), VOC (0-1000ppm), Cl2 (0-20ppm), NO2 (0-50ppm), HCN (0-100ppm), NO (0-200ppm)

Temperature

  • Minimum Temperature
    • -20
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Maximum Temperature
    • 131 degree Fahrenheit
    • 50
    • 50 degree Celsius

Alarm

  • Alarm Settings
    • Low, High, STEL, TWA, OL (Over Limit)
  • Alarm Type
    • Audible (95 dB)
    • Vibrating
    • Visual

Features

  • Alarm Included
    • Yes
  • Series Name
    • Honeywell BW Ultra
  • Languages
    • English, French, German, Portuguese, Spanish, Simplified Chinese and Russian

Battery & Charging

  • Batteries Required
    • Yes
  • Batteries Included
    • Yes
  • Battery Run Time
    • 14 Hours with PID or IR Sensor hours
    • 14-18 hours
    • 18 Hours hours

Certifications

  • Standards
    • ATEX: II 1G Ex ia IIC T4 Ga
    • CE European Conformity
    • IECEx: Ex ia IIC T4 Ga
    • UL: Class I, Div 1, Group A, B, C, D
    • UL: Class I, Zone 0, Group IIC

Datalogging

  • Datalogging Sessions
    • 45 Days Based on 8 Hours Shifts Every 15 sec Logging
  • Datalogging Interval
    • 15 sec
  • Datalogging Capable
    • Yes
  • Datalogging
    • 45 days based on 8 hour shifts every 15 seconds logging

Display

  • Display Included
    • Yes
  • Display Type
    • Dot Matrix Display

Features & Benefits

  • Features & Benefits
    • Easy Service and Maintenance
    • Ergonomically Designed for Easy Use
    • Hole Watch Mode for Quick Decision Making
    • Honeycomb-Designed Housing for Extra Ruggedness
    • Intuitive LCD Icons for Quick Decision Making
    • Intuitive Large Dot Matrix Display Giving Clear Readings
    • Light yet Rugged Design Fits in the Hand for Easy Sampling
    • Quick Bump and Calibration with IntelliDox System
    • Quick Responding Sensor Technology
    • Scratch-Resistant Display Protector
    • Smart Gas Layout for Clear Sensor Reading
    • Tamper-Proof Operation with One Button Operation

Options

  • User Options
    • Adjust STEL Period (5-15 min in 1 min Intervals)
    • Bump Test Interval
    • Calibration Due Date (1 to 365 Days, or Set to Zero for Off)
    • Calibration Interval
    • Calibration Span Levels
    • Individual Sensor Enable/Disable
    • LEL and PID Correction Factors
    • Languages: English, French, German, Portuguese, Spanish, Simplified Chinese and Russian
    • Latching Alarms
    • Select Combustible Gases Measurement: 0-100% LEL or Methane Gas 0-5.0% v/v
    • Stealth Mode

Sampling

  • Sampling Pump Location
    • Built-In Pump
  • Sampling Pump Included
    • Yes
  • Sampling Pump Range
    • 75ft (23m) meter

Sensor

  • Number of Sensors Included
    • 15
  • Sensor Type
    • Infrared (IR)

Warnings

  • Warnings & Restrictions
    • The Application should be Reviewed to Ensure the Honeywell BW Ultra can Provide Adequate Detection
    • The LEL IR Combustible Gas Sensor Option Used in Honeywell BW Ultra cannot Detect Certain Combustible Gases Including Hydrogen and Acetylene

Warranty

  • Warranty
    • 2 Years Battery
    • 3 Years on Instrument
    • Sensors: 3 Years (2 Years NH3, 1 Year PID and Cl2)

Wireless

  • Wireless Technology
    • BLE
    • Bluetooth (BLE)
  • Wireless Enabled
    • Yes

Additional Specifications

  • Combustible Concentration
    • LEL 0-100% LEL, 0-5.00% vol
  • Correction Factor
    • LEL and PID Correction Factors
  • Combustible
    • Yes
  • Gas Type
    • O2, LEL, H2S, CO, SO2, H2, CO2, NH3, VOC, Cl2, NO2, HCN, NO
  • Decibels
    • 95 decibel

Standards & Certifications

  • Ingress Protection
    • IP66/68
    • IP66/68

Dimensions & Weight

  • Size
    • 5.8 in x 3.3 in x 1.6 in

Technical Specifications

  • Connected Worker
    • Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
    • Honeywell TouchConnect - Easy Ability to Enter Bump or Calibration Mode or Change Set-Points
  • Gases Detected
    • H2S, CO, O2, LEL, VOC, CO2, SO2, NH3, H2, Cl2, NO2, HCN, NO
  • Event Logging
    • 30 Alarm Events and 10 Bump Events
  • Keypad Type
    • One Button Operation
  • Pump Draw
    • Sample from up to 75 ft / 22.9m
  • Tests
    • Activated Detector Automatically Perform One Internal Diagnostic Test Every 24 Hours (Sensors, Battery, and Circuitry)

Electrical Specifications

  • Power Source
    • Battery

Applications & Compatibility

  • Application
    • Sampling and Monitoring Confined Spaces Before and After Entry
  • Brand : BW|Honeywell BW
  • Weight : 14.5 ounce av|411 gram
  • Sub-Category : Multi-Gas|Multi-Gas Detector
  • Instrument Size : 5.8 x 3.3 x 1.6 in. / 14.8 x 8.5 x 4.0 cm
  • Weight range : 411 g gram
  • Humidity Range : 5 to 95% RH (Non-Condensing) percent|5%-95% percent
  • Sensor Range : O2 (0-25%), LEL (0-100%LEL), H2S (0-100ppm), CO (0-2000ppm), SO2 (0-100ppm), H2 (0-2000ppm), CO2 (0-50000ppm), NH3 (0-100ppm), VOC (0-1000ppm), Cl2 (0-20ppm), NO2 (0-50ppm), HCN (0-100ppm), NO (0-200ppm)
  • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
  • Maximum Temperature : 131 degree Fahrenheit|50|50 degree Celsius
  • Alarm Settings : Low, High, STEL, TWA, OL (Over Limit)
  • Alarm Included : Yes
  • Alarm Type : Audible (95 dB)|Vibrating|Visual
  • Batteries Required : Yes
  • Batteries Included : Yes
  • Battery Run Time : 14 Hours with PID or IR Sensor hours|14-18 hours|18 Hours hours
  • Standards : ATEX: II 1G Ex ia IIC T4 Ga|CE European Conformity|IECEx: Ex ia IIC T4 Ga|UL: Class I, Div 1, Group A, B, C, D|UL: Class I, Zone 0, Group IIC
  • Datalogging Sessions : 45 Days Based on 8 Hours Shifts Every 15 sec Logging
  • Datalogging Interval : 15 sec
  • Datalogging Capable : Yes
  • Datalogging : 45 days based on 8 hour shifts every 15 seconds logging
  • Display Included : Yes
  • Display Type : Dot Matrix Display
  • Features & Benefits : Easy Service and Maintenance|Ergonomically Designed for Easy Use|Hole Watch Mode for Quick Decision Making|Honeycomb-Designed Housing for Extra Ruggedness|Intuitive LCD Icons for Quick Decision Making|Intuitive Large Dot Matrix Display Giving Clear Readings|Light yet Rugged Design Fits in the Hand for Easy Sampling|Quick Bump and Calibration with IntelliDox System|Quick Responding Sensor Technology|Scratch-Resistant Display Protector|Smart Gas Layout for Clear Sensor Reading|Tamper-Proof Operation with One Button Operation
  • User Options : Adjust STEL Period (5-15 min in 1 min Intervals)|Bump Test Interval|Calibration Due Date (1 to 365 Days, or Set to Zero for Off)|Calibration Interval|Calibration Span Levels|Individual Sensor Enable/Disable|LEL and PID Correction Factors|Languages: English, French, German, Portuguese, Spanish, Simplified Chinese and Russian|Latching Alarms|Select Combustible Gases Measurement: 0-100% LEL or Methane Gas 0-5.0% v/v|Stealth Mode
  • Sampling Pump Location : Built-In Pump
  • Sampling Pump Included : Yes
  • Sampling Pump Range : 75ft (23m) meter
  • Number of Sensors Included : 15
  • Sensor Type : Infrared (IR)
  • Warnings & Restrictions : The Application should be Reviewed to Ensure the Honeywell BW Ultra can Provide Adequate Detection|The LEL IR Combustible Gas Sensor Option Used in Honeywell BW Ultra cannot Detect Certain Combustible Gases Including Hydrogen and Acetylene
  • Warranty : 2 Years Battery|3 Years on Instrument|Sensors: 3 Years (2 Years NH3, 1 Year PID and Cl2)
  • Wireless Technology : BLE|Bluetooth (BLE)
  • Wireless Enabled : Yes
  • Combustible Concentration : LEL 0-100% LEL, 0-5.00% vol
  • Ingress Protection : IP66/68|IP66/68
  • Correction Factor : LEL and PID Correction Factors
  • Combustible : Yes
  • Gas Type : O2, LEL, H2S, CO, SO2, H2, CO2, NH3, VOC, Cl2, NO2, HCN, NO
  • Decibels : 95 decibel
  • Size : 5.8 in x 3.3 in x 1.6 in
  • Connected Worker : Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App|Honeywell TouchConnect - Easy Ability to Enter Bump or Calibration Mode or Change Set-Points
  • Gases Detected : H2S, CO, O2, LEL, VOC, CO2, SO2, NH3, H2, Cl2, NO2, HCN, NO
  • Event Logging : 30 Alarm Events and 10 Bump Events
  • Power Source : Battery
  • Series Name : Honeywell BW Ultra
  • Keypad Type : One Button Operation
  • Application : Sampling and Monitoring Confined Spaces Before and After Entry
  • Pump Draw : Sample from up to 75 ft / 22.9m
  • Languages : English, French, German, Portuguese, Spanish, Simplified Chinese and Russian
  • Tests : Activated Detector Automatically Perform One Internal Diagnostic Test Every 24 Hours (Sensors, Battery, and Circuitry)
Data Sheet
Name
Description
File Size
Date
Size
Honeywell BW™ Ultra Multi-Gas Detector Data Sheet
application/pdf 1.06 MB
7/15/2021
1.06 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Honeywell BW™ Ultra - Quick Reference Guide
application/pdf 1.79 MB
3/10/2023
1.79 MB
Honeywell BW™ Ultra - User Manual
application/pdf 4.2 MB
6/13/2023
4.2 MB
BW™ Ultra User Manual
application/pdf 6.01 MB
1/13/2023
6.01 MB
Firmware
Name
Description
File Size
Date
Size
BW™ Ultra V.01.026
application/zip 987.03 KB
1/29/2025
987.03 KB
Brochure
Name
Description
File Size
Date
Size
BW™ Ultra Brochure
application/pdf 840.43 KB
7/27/2021
840.43 KB
MSI-Honeywell Connected Safety Solution
application/pdf 441.3 KB
10/28/2024
441.3 KB
Technical Note
Name
Description
File Size
Date
Size
Honeywell BW™ Ultra - Release Note V 1.024
application/pdf 248.64 KB
5/3/2023
248.64 KB
Honeywell BW™ Ultra Technical Note 106F
application/pdf 528.57 KB
7/15/2021
528.57 KB
Certificate
Name
Description
File Size
Date
Size
BW™ Ultra EU Declaration of Conformity
application/pdf 239.32 KB
6/11/2024
239.32 KB
BW™ Ultra APL Certificate of Compliance
application/pdf 342.35 KB
7/15/2021
342.35 KB
Name
Description
File Size
Date
Size
BW™ Ultra V.01.026
application/zip 987.03 KB
1/29/2025
987.03 KB
Honeywell BW™ Ultra - Quick Reference Guide
application/pdf 1.79 MB
3/10/2023
1.79 MB
BW™ Ultra EU Declaration of Conformity
application/pdf 239.32 KB
6/11/2024
239.32 KB
Honeywell BW™ Ultra - User Manual
application/pdf 4.2 MB
6/13/2023
4.2 MB
Honeywell BW™ Ultra - Release Note V 1.024
application/pdf 248.64 KB
5/3/2023
248.64 KB
Honeywell BW™ Ultra Technical Note 106F
application/pdf 528.57 KB
7/15/2021
528.57 KB
BW™ Ultra User Manual
application/pdf 6.01 MB
1/13/2023
6.01 MB
BW™ Ultra Brochure
application/pdf 840.43 KB
7/27/2021
840.43 KB
MSI-Honeywell Connected Safety Solution
application/pdf 441.3 KB
10/28/2024
441.3 KB
BW™ Ultra APL Certificate of Compliance
application/pdf 342.35 KB
7/15/2021
342.35 KB
Honeywell BW™ Ultra Multi-Gas Detector Data Sheet
application/pdf 1.06 MB
7/15/2021
1.06 MB
Showing 1 to 10 of 28 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
HU-AG
Replacement alligator clip with screw
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-AG
Replacement alligator clip with screw
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-BAT
Rechargeable battery pack with screw
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-BAT
Rechargeable battery pack with screw
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-BAT-AU
REPLACEMENT BATTERY PACK FOR ULTRA AU
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-BAT-AU
REPLACEMENT BATTERY PACK FOR ULTRA AU
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-BC
Replacement back enclosure
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-BC
Replacement back enclosure
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-BOOT
Concussion-proof boot
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-BOOT
Concussion-proof boot
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-C01-MC5
Multi-unit cradle charger
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-C01-MC5
Multi-unit cradle charger
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-CK-CC
Carrying case for Honeywell BW™ Ultra with foam and lid insert
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-CK-CC
Carrying case for Honeywell BW™ Ultra with foam and lid insert
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-CK-DL-AU
ULTRA DELUXE CONFINED SPACE KIT-AU
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-CK-DL-AU
ULTRA DELUXE CONFINED SPACE KIT-AU
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-EX-FIL
Replacement exhaust filter kit (kit of 10)
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-EX-FIL
Replacement exhaust filter kit (kit of 10)
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-FC-B
Replacement front enclosure with LCD gasket (black)
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square
HU-FC-B
Replacement front enclosure with LCD gasket (black)
https://s7d1.scene7.com/is/image/Honeywell65/Honeywell_BW_Ultra_Yellow_Square