/content/sps/au/en/search-results.html

    high tech and semiconductor

    Satellite XT

    Satellite XT Transmitter with Sensor

    Overview

    The Satellite XT is the simple solution for all “Point-of-Use” gas detection needs. Based upon the market’s smallest and most reliable electrochemical cell technology, the Satellite XT offers flexibility, simplicity, and ease of use. The Satellite XT can be purchased in either an analogue or digital configuration, allowing it to interface with new or existing facility control technologies.

    The digital Satellite XT is built on LonWorks® technology. Life safety systems built on a LonWorks® network platform allow users to leverage the cost efficiencies of distributed controls while maintaining the integrity and reliability necessary for code-compliant safety applications. Gas concentration and alarm information are both displayed locally at the Satellite XT, as well as distributed onto the LonWorks® network for use by other field devices. The Satellite XT provides complete programmability of all monitoring variables, including gas type, alarm levels, and maintenance status.

    The Satellite XT is an intelligent gas detection transmitter that utilizes a unique electrochemical sensor to detect toxic, corrosive, and combustible gas. The Satellite XT monitor at or near a potential source of gas release. Field accessories allow sampling options for various environments, including in–situ duct detection and extractive designs for harsh or remote areas. Toxic gases that need to be pyrolyzed for detection can be detected with an optional pyrolyzer. Typical installations for gas detection sampling include gas cabinet exhaust ducting, valve manifold boxes, equipment enclosures, gas storage rooms, and ambient breathing zones. Manufacturers of Semiconductor manufacturing equipment also use it.

    Additional Features and Benefits:

    Advantages:

    • Fast, reliable, specific gas detection
    • Continuous real–time monitoring
    • Interchangeable intelligent sensor cell
    • No dynamic gas calibration required
    • Generic sensor head electronics
    • Low cost of ownership
    • No moving parts to wear down or replace
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell

    Features

    • Sub-Category
      • Electrochemical Cell Gas Detectors
    • Display Included
      • Yes
    • Relay Included
      • Yes

    Dimensions & Weight

    • Weight range
      • 620
    • Path Length
      • 95 mm

    Technical Specifications

    • Output Signal Range
      • 4 to 20 mA
    • Humidity Range
      • 20 to 90%
    • Analog Outputs
      • Fault Range 0 to 2 mA
      • Maintenance Mode 2.4 to 4 mA, 1 Hz
      • Monitoring Mode 4 to 20 mA
      • Warning Condition 2.8 to 4 mA, 0.1 Hz
    • Analog Output Signal Type
      • mA
    • Display Viewing Area
      • 122 x 32 Dots with Backlight
    • Display Matrix
      • Pixel
    • Relay Output Configuration
      • 3 x SPST (Single-Pole Single-Throw)
    • Output Signal Type
      • mA
    • Number of Relay Outputs
      • 3
    • Number of Contacts
      • 6
    • Mounting
      • Special Mounting Plate (Included with Instrument)
    • Sensitivity
      • 160 to 800 nA/ppm

    Operating Characteristics

    • Minimum Temperature
      • -20°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Maximum Analog Input Supply Current
      • 4 to 20 mA
    • Electrical Connection
      • 2-Wire Shielded Cable 2 x 0.5 mm2/20.4 AWG

    Standards & Certifications

    • Standards
      • EN 50082-2
      • EN 55022
    • Certifications - Regional
      • Global
    • Certifications - Hazloc
      • Ex II 2G Ex d [ib] IIC T4 BVS 04 ATEX E 101 X 0158
    • NEMA Rating
      • NEMA 4X
    • Ingress Protection
      • IP52
      • IP65 (Optional)

    Material Specifications

    • Material
      • Teflon

    Overview

    • Brand
      • Honeywell

    Features

    • Sub-Category
      • Electrochemical Cell Gas Detectors
    • Display Included
      • Yes
    • Relay Included
      • Yes

    Dimensions & Weight

    • Weight range
      • 620
    • Path Length
      • 95 mm

    Technical Specifications

    • Output Signal Range
      • 4 to 20 mA
    • Humidity Range
      • 20 to 90%
    • Analog Outputs
      • Fault Range 0 to 2 mA
      • Maintenance Mode 2.4 to 4 mA, 1 Hz
      • Monitoring Mode 4 to 20 mA
      • Warning Condition 2.8 to 4 mA, 0.1 Hz
    • Analog Output Signal Type
      • mA
    • Display Viewing Area
      • 122 x 32 Dots with Backlight
    • Display Matrix
      • Pixel
    • Relay Output Configuration
      • 3 x SPST (Single-Pole Single-Throw)
    • Output Signal Type
      • mA
    • Number of Relay Outputs
      • 3
    • Number of Contacts
      • 6
    • Mounting
      • Special Mounting Plate (Included with Instrument)
    • Sensitivity
      • 160 to 800 nA/ppm

    Operating Characteristics

    • Minimum Temperature
      • -20°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Maximum Analog Input Supply Current
      • 4 to 20 mA
    • Electrical Connection
      • 2-Wire Shielded Cable 2 x 0.5 mm2/20.4 AWG

    Standards & Certifications

    • Standards
      • EN 50082-2
      • EN 55022
    • Certifications - Regional
      • Global
    • Certifications - Hazloc
      • Ex II 2G Ex d [ib] IIC T4 BVS 04 ATEX E 101 X 0158
    • NEMA Rating
      • NEMA 4X
    • Ingress Protection
      • IP52
      • IP65 (Optional)

    Material Specifications

    • Material
      • Teflon
    • Brand : Honeywell
    • Sub-Category : Electrochemical Cell Gas Detectors
    • Weight range : 620
    • Output Signal Range : 4 to 20 mA
    • Humidity Range : 20 to 90%
    • Minimum Temperature : -20°C
    • Analog Output Signal Current : 4 to 20 mA
    • Analog Outputs : Fault Range 0 to 2 mA|Maintenance Mode 2.4 to 4 mA, 1 Hz|Monitoring Mode 4 to 20 mA|Warning Condition 2.8 to 4 mA, 0.1 Hz
    • Analog Output Signal Type : mA
    • Standards : EN 50082-2|EN 55022
    • Certifications - Regional : Global
    • Certifications - Hazloc : Ex II 2G Ex d [ib] IIC T4 BVS 04 ATEX E 101 X 0158
    • Display Viewing Area : 122 x 32 Dots with Backlight
    • Display Matrix : Pixel
    • Display Included : Yes
    • Material : Teflon
    • Relay Output Configuration : 3 x SPST (Single-Pole Single-Throw)
    • Relay Included : Yes
    • Maximum Analog Input Supply Current : 4 to 20 mA
    • Output Signal Type : mA
    • Number of Relay Outputs : 3
    • Number of Contacts : 6
    • NEMA Rating : NEMA 4X
    • Mounting : Special Mounting Plate (Included with Instrument)
    • Ingress Protection : IP52|IP65 (Optional)
    • Electrical Connection : 2-Wire Shielded Cable 2 x 0.5 mm2/20.4 AWG
    • Sensitivity : 160 to 800 nA/ppm
    • Path Length : 95 mm
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Satellite XT Transmitter with Sensor - Data Sheet
    application/pdf 2.52 MB
    1/4/2023
    2.52 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Satellite XT 4-20 mA Versions - Guide to Operation
    application/pdf 1.08 MB
    10/21/2022
    1.08 MB
    Satellite XT R Version - Guide to Operation
    application/pdf 1.33 MB
    10/21/2022
    1.33 MB
    Satellite XT FTT Version - Guide to Operation
    application/pdf 1023.8 KB
    10/21/2022
    1023.8 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Satellite XT Series - EU Declaration of Conformity
    application/pdf 170.29 KB
    10/7/2022
    170.29 KB
    Name
    Description
    File Size
    Date
    Size
    Satellite XT Series - EU Declaration of Conformity
    application/pdf 170.29 KB
    10/7/2022
    170.29 KB
    Satellite XT Transmitter with Sensor - Data Sheet
    application/pdf 2.52 MB
    1/4/2023
    2.52 MB
    Satellite XT 4-20 mA Versions - Guide to Operation
    application/pdf 1.08 MB
    10/21/2022
    1.08 MB
    Satellite XT R Version - Guide to Operation
    application/pdf 1.33 MB
    10/21/2022
    1.33 MB
    Satellite XT FTT Version - Guide to Operation
    application/pdf 1023.8 KB
    10/21/2022
    1023.8 KB
    Name
    Description
    File Size
    Date
    Size
    Satellite XT Transmitter with Sensor - Data Sheet
    2.52 MB
    1/4/2023
    Satellite XT 4-20 mA Versions - Guide to Operation
    1.08 MB
    10/21/2022
    Satellite XT R Version - Guide to Operation
    1.33 MB
    10/21/2022
    Satellite XT FTT Version - Guide to Operation
    1023.8 KB
    10/21/2022
    Satellite XT Series - EU Declaration of Conformity
    170.29 KB
    10/7/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    20404-0200
    Extractive Module for use with Electrochemical Sensors
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20404-0200
    Extractive Module for use with Electrochemical Sensors
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20404-0250
    Extractive Module for use with LEL Sensors
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20404-0250
    Extractive Module for use with LEL Sensors
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20404-0300
    MST Extractive Module XT 0.3 lpm
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20404-0300
    MST Extractive Module XT 0.3 lpm
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20408-0110
    Pyrolyzer Module for nitrogen triflouride (NF3)
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20408-0110
    Pyrolyzer Module for nitrogen triflouride (NF3)
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20408-0114
    Pyrolyzer Module for sulfur hexaflouride (SF6)
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20408-0114
    Pyrolyzer Module for sulfur hexaflouride (SF6)
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20408-0116
    Pyrolyzer Module for fluoromethane (CH3F)
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20408-0116
    Pyrolyzer Module for fluoromethane (CH3F)
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20408-0122
    Pyrolyzer Module for hexafluorobutadiene (C4F6)
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    20408-0122
    Pyrolyzer Module for hexafluorobutadiene (C4F6)
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-024802430039
    9602-5400 CO 2E - SAT
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-024802430039
    9602-5400 CO 2E - SAT
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-036103430039
    9602-5100 H2 3E 1% - SAT
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-036103430039
    9602-5100 H2 3E 1% - SAT
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-036403430039
    9602-5101 H2 3E 4% - SAT
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-036403430039
    9602-5101 H2 3E 4% - SAT
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT