/content/sps/au/en/search-results.html

    fixed gas detectors

    Sensepoint XCL Gas Detector

    Sensepoint XCL is a compact, fixed gas detector for commercial and light industrial use. It detects flammable, toxic gases and oxygen, offers Bluetooth-enabled setup, and simplifies maintenance saving time and minimizing costs.

    Overview
    Thanks to Honeywell’s use of Bluetooth Low Energy (BLE) technology, you can install, commission and maintain your Sensepoint XCL gas detector — all from the palm of your hand. Simply pair the detector with your smartphone: then use Honeywell’s Sensepoint XCL gas detector app to wirelessly perform many tasks — from adjusting set points to checking fault codes — from up to 10 meters away.
    Everything you need for installation is in the box, organized for fast, convenient startup. Use our simple drilling templates and a standard toolkit for installation. And for initial calibration, all you need is our gas detector app on your smartphone and a cylinder of calibration gas — no need for walkie-talkie guidance with the control room. Use the app to create a profile for the detector, choose alarm set points, run test procedures and automatically generate a commissioning report, which you can send from your phone to other stakeholders or store for easy access in a safety inspection. No need for paperwork.
    Sensepoint XCL's smartphone-based experience significantly reduces the time you spend on gas detector maintenance. For sensor replacement, simply remove one screw on the cover plate, and our app guides you on the rest. And when doing maintenance checks, our app puts diagnostic information at your fingertips.
    You can also save valuable time with easy reporting on the smartphone app. Whether you need a maintenance report for a certain detector or a gas history for a safety audit, just select the right report on the app and send it to other parties — or store it for easy recall.
    For a complete gas leak detection system, Sensepoint XCL has the perfect partner in Touchpoint Plus, a configurable, easy-to-use controller for up to sixteen channels of gas detection.
    Find out more about Touchpoint PlusHere
    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Alarm Included
      • Yes
    • Display Readout
      • LED Indicator
    • Features & Benefits
      • Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements
      • Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money
      • Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices
      • Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger
      • Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication
      • Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations
      • Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time
      • The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
    • Visual Indicators
      • Flashing Blue: Bluetooth Pairing in Progress
      • Flashing Green and Yellow: Warning
      • Flashing Red: Alarm
      • Flashing Yellow: Fault
      • Green: Normal
      • Solid Blue: Bluetooth Connection Established
      • Solid Yellow: Inhibited

    Dimensions & Weight

    • Weight range
      • 500 g
    • Dimension
      • 113 mm x 113 mm x 59 mm

    Technical Specifications

    • Humidity Range
      • 15 to 90% RH (Non-Condensing)
    • Analog Outputs
      • 0 to 22 mA
    • Relay Output Configuration
      • 2 x @24 V DC/240 V AC, 5A
    • Wireless Communication
      • Bluetooth 4.0 (Bluetooth Low Energy)
    • Maximum Pressure
      • 110 kPa
    • Measuring Range
      • CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)
      • CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)
      • CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)
      • Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)
      • H2: 1,000 ppm
      • H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)
      • H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)
      • NH3: 200 ppm (Adjustable Between 50 and 200 ppm)
      • NO2: 20 ppm (Adjustable Between 5 and 50 ppm)
      • O2: 0 to 25% vol
    • Digital Output
      • Modbus RTU

    Operating Characteristics

    • Minimum Temperature
      • -20°C

    Electrical Specifications

    • Maximum Operating Current
      • 850 mA
    • Electrical Connection
      • Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
    • Operating Voltage
      • 24 VDC

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP65 (Type 4)

    Material Specifications

    • Enclosure Material
      • Polycarbonate

    Applications & Compatibility

    • Application
      • Apartments, Accommodation Blocks and Condominiums
      • Hospitals
      • Hotel and Leisure
      • Kitchens and Food Processing
      • Laboratories
      • Manufacturing Facilities and Factories
      • Retail Sites
      • Transportation and Parking

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Government & Public Sector
      • Healthcare
      • Manufacturing

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Alarm Included
      • Yes
    • Display Readout
      • LED Indicator
    • Features & Benefits
      • Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements
      • Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money
      • Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices
      • Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger
      • Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication
      • Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations
      • Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time
      • The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
    • Visual Indicators
      • Flashing Blue: Bluetooth Pairing in Progress
      • Flashing Green and Yellow: Warning
      • Flashing Red: Alarm
      • Flashing Yellow: Fault
      • Green: Normal
      • Solid Blue: Bluetooth Connection Established
      • Solid Yellow: Inhibited

    Dimensions & Weight

    • Weight range
      • 500 g
    • Dimension
      • 113 mm x 113 mm x 59 mm

    Technical Specifications

    • Humidity Range
      • 15 to 90% RH (Non-Condensing)
    • Analog Outputs
      • 0 to 22 mA
    • Relay Output Configuration
      • 2 x @24 V DC/240 V AC, 5A
    • Wireless Communication
      • Bluetooth 4.0 (Bluetooth Low Energy)
    • Maximum Pressure
      • 110 kPa
    • Measuring Range
      • CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)
      • CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)
      • CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)
      • Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)
      • H2: 1,000 ppm
      • H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)
      • H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)
      • NH3: 200 ppm (Adjustable Between 50 and 200 ppm)
      • NO2: 20 ppm (Adjustable Between 5 and 50 ppm)
      • O2: 0 to 25% vol
    • Digital Output
      • Modbus RTU

    Operating Characteristics

    • Minimum Temperature
      • -20°C

    Electrical Specifications

    • Maximum Operating Current
      • 850 mA
    • Electrical Connection
      • Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
    • Operating Voltage
      • 24 VDC

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP65 (Type 4)

    Material Specifications

    • Enclosure Material
      • Polycarbonate

    Applications & Compatibility

    • Application
      • Apartments, Accommodation Blocks and Condominiums
      • Hospitals
      • Hotel and Leisure
      • Kitchens and Food Processing
      • Laboratories
      • Manufacturing Facilities and Factories
      • Retail Sites
      • Transportation and Parking

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Government & Public Sector
      • Healthcare
      • Manufacturing
    • Brand : Honeywell|Honeywell
    • Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
    • Weight range : 500 g
    • Humidity Range : 15 to 90% RH (Non-Condensing)
    • Minimum Temperature : -20°C
    • Alarm Included : Yes
    • Analog Outputs : 0 to 22 mA
    • Display Readout : LED Indicator
    • Features & Benefits : Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements|Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money|Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices|Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger|Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication|Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations|Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time|The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
    • Relay Output Configuration : 2 x @24 V DC/240 V AC, 5A
    • Maximum Operating Current : 850 mA
    • Wireless Communication : Bluetooth 4.0 (Bluetooth Low Energy)
    • Visual Indicators : Flashing Blue: Bluetooth Pairing in Progress|Flashing Green and Yellow: Warning|Flashing Red: Alarm|Flashing Yellow: Fault|Green: Normal|Solid Blue: Bluetooth Connection Established|Solid Yellow: Inhibited
    • Maximum Pressure : 110 kPa
    • Ingress Protection : IP65|IP65 (Type 4)
    • Electrical Connection : Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
    • Operating Voltage : 24 VDC
    • Measuring Range : CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)|CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)|CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)|Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)|H2: 1,000 ppm|H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)|H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)|NH3: 200 ppm (Adjustable Between 50 and 200 ppm)|NO2: 20 ppm (Adjustable Between 5 and 50 ppm)|O2: 0 to 25% vol
    • Industry : Commercial Buildings|Energy|Government & Public Sector|Healthcare|Manufacturing
    • Enclosure Material : Polycarbonate
    • Dimension : 113 mm x 113 mm x 59 mm
    • Digital Output : Modbus RTU
    • Application : Apartments, Accommodation Blocks and Condominiums|Hospitals|Hotel and Leisure|Kitchens and Food Processing|Laboratories|Manufacturing Facilities and Factories|Retail Sites|Transportation and Parking
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCL Data Sheet
    application/pdf 255.5 KB
    7/15/2021
    255.5 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCL Manual
    application/pdf 9.38 MB
    3/11/2024
    9.38 MB
    Sensepoint Mobile App Manual
    application/pdf 2.43 MB
    7/15/2021
    2.43 MB
    Sensepoint XCL Quick Start Guide
    application/pdf 940.33 KB
    7/15/2021
    940.33 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCL Brochure
    application/pdf 543.9 KB
    7/15/2021
    543.9 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCL - EU Declaration of Conformity
    application/pdf 253.89 KB
    10/11/2022
    253.89 KB
    Sensepoint XCL - Certificate of compliance
    application/pdf 228.04 KB
    9/14/2021
    228.04 KB
    INTERTEK - Sensepoint XCL - UL Authorization to Mark (UL 2075)
    application/pdf 35.86 KB
    7/15/2021
    35.86 KB
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCL - EU Declaration of Conformity
    application/pdf 253.89 KB
    10/11/2022
    253.89 KB
    Sensepoint XCL Brochure
    application/pdf 543.9 KB
    7/15/2021
    543.9 KB
    Sensepoint XCL Manual
    application/pdf 9.38 MB
    3/11/2024
    9.38 MB
    Sensepoint XCL Data Sheet
    application/pdf 255.5 KB
    7/15/2021
    255.5 KB
    Sensepoint XCL - Certificate of compliance
    application/pdf 228.04 KB
    9/14/2021
    228.04 KB
    INTERTEK - Sensepoint XCL - UL Authorization to Mark (UL 2075)
    application/pdf 35.86 KB
    7/15/2021
    35.86 KB
    Sensepoint Mobile App Manual
    application/pdf 2.43 MB
    7/15/2021
    2.43 MB
    Sensepoint XCL Quick Start Guide
    application/pdf 940.33 KB
    7/15/2021
    940.33 KB
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCL Data Sheet
    255.5 KB
    7/15/2021
    Sensepoint XCL Manual
    9.38 MB
    3/11/2024
    Sensepoint Mobile App Manual
    2.43 MB
    7/15/2021
    Sensepoint XCL Quick Start Guide
    940.33 KB
    7/15/2021
    Sensepoint XCL Brochure
    543.9 KB
    7/15/2021
    Sensepoint XCL - EU Declaration of Conformity
    253.89 KB
    10/11/2022
    Sensepoint XCL - Certificate of compliance
    228.04 KB
    9/14/2021
    INTERTEK - Sensepoint XCL - UL Authorization to Mark (UL 2075)
    35.86 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SPLCA1BARWXNZZ
    Sensepoint XCL, 4 to 20 mA, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
    SPLCA1BARWXNZZ
    Sensepoint XCL, 4 to 20 mA, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
    SPLCA1BAXWXNZZ
    Sensepoint XCL, 4 to 20 mA, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
    SPLCA1BAXWXNZZ
    Sensepoint XCL, 4 to 20 mA, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
    SPLCA1BMRWXNZZ
    Sensepoint XCL, Modbus, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
    SPLCA1BMRWXNZZ
    Sensepoint XCL, Modbus, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
    SPLCA1BMXWXNZZ
    Sensepoint XCL, Modbus, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
    SPLCA1BMXWXNZZ
    Sensepoint XCL, Modbus, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
    SPLCB3BARWXNZZ
    Sensepoint XCL: 4 to 20 mA : Relay: CO2 5000 ppm (adjustable 1000 -5000 ppm): BLE enabled: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
    SPLCB3BARWXNZZ
    Sensepoint XCL: 4 to 20 mA : Relay: CO2 5000 ppm (adjustable 1000 -5000 ppm): BLE enabled: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
    SPLCB3BAXWXNZZ
    Sensepoint XCL: 4 to 20 mA : CO2 5000 ppm (adjustable 1000 -5000 ppm): BLE enabled: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
    SPLCB3BAXWXNZZ
    Sensepoint XCL: 4 to 20 mA : CO2 5000 ppm (adjustable 1000 -5000 ppm): BLE enabled: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
    SPLCB3BMRWXNZZ
    Sensepoint XCL: Modbus : Relay: CO2 5000 ppm (adjustable 1000 -5000 ppm): BLE enabled: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
    SPLCB3BMRWXNZZ
    Sensepoint XCL: Modbus : Relay: CO2 5000 ppm (adjustable 1000 -5000 ppm): BLE enabled: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
    SPLCB4BMRWXNZZ
    Sensepoint XCL: Modbus : Relay: Co2 5 % vv (adjustable 1.0 % vv -5% vv): BLE enabled: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
    SPLCB4BMRWXNZZ
    Sensepoint XCL: Modbus : Relay: Co2 5 % vv (adjustable 1.0 % vv -5% vv): BLE enabled: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
    SPLCB4BMXCXNZZ
    Sensepoint XCL: Modbus : CO2 5 % vv (adjustable 1.0 % vv -5% vv): BLE enabled: Charcoal
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
    SPLCB4BMXCXNZZ
    Sensepoint XCL: Modbus : CO2 5 % vv (adjustable 1.0 % vv -5% vv): BLE enabled: Charcoal
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
    SPLCB4BMXWXNZZ
    Sensepoint XCL: Modbus : Co2 5 % vv (adjustable 1.0 % vv -5% vv): BLE enabled: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
    SPLCB4BMXWXNZZ
    Sensepoint XCL: Modbus : Co2 5 % vv (adjustable 1.0 % vv -5% vv): BLE enabled: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage