Fixed Gas Detectors
Sensepoint with Junction Box
Hazardous Area Gas Sensor with Junction Box
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
- Brand
- Honeywell
Dimensions & Weight
- Weight range
- 190 g
Technical Specifications
- Humidity Range
- Continuous: 20 to 90% RH
- Intermittent: 10 to 99% RH (Non-Condensing)
- Maximum Pressure
- 110 kPa
- Warm Up Time
- 20 min
- Signal Output
- mV Bridge
- Conduit Entries
- M20, 3/4 in NPT
Operating Characteristics
- Minimum Temperature
- -30°C
Battery & Charging
- Batteries Included
- No
- Batteries Required
- No
Features
- Filter Included
- Yes
Standards & Certifications
- Ingress Protection
- IP65
- IP67
Electrical Specifications
- Power Consumption
- 700 mW
- Operating Voltage
- 2.9 to 3.5 V
Overview
- Brand
- Honeywell
Dimensions & Weight
- Weight range
- 190 g
Technical Specifications
- Humidity Range
- Continuous: 20 to 90% RH
- Intermittent: 10 to 99% RH (Non-Condensing)
- Maximum Pressure
- 110 kPa
- Warm Up Time
- 20 min
- Signal Output
- mV Bridge
- Conduit Entries
- M20, 3/4 in NPT
Operating Characteristics
- Minimum Temperature
- -30°C
Battery & Charging
- Batteries Included
- No
- Batteries Required
- No
Features
- Filter Included
- Yes
Standards & Certifications
- Ingress Protection
- IP65
- IP67
Electrical Specifications
- Power Consumption
- 700 mW
- Operating Voltage
- 2.9 to 3.5 V
- Brand : Honeywell
- Weight range : 190 g
- Humidity Range : Continuous: 20 to 90% RH|Intermittent: 10 to 99% RH (Non-Condensing)
- Minimum Temperature : -30°C
- Batteries Included : No
- Batteries Required : No
- Filter Included : Yes
- Maximum Pressure : 110 kPa
- Ingress Protection : IP65|IP67
- Warm Up Time : 20 min
- Signal Output : mV Bridge
- Power Consumption : 700 mW
- Operating Voltage : 2.9 to 3.5 V
- Conduit Entries : M20, 3/4 in NPT
Please sign in to view part numbers available for purchase based on your account Sign In