/content/sps/au/en/search-results.html

    fixed gas detectors

    Sensepoint Gas Sensor

    Sensepoint flammable and toxic gas detectors are designed for use in potentially explosive atmospheres

    Overview

    The Sensepoint range of flammable, toxic and Oxygen gas detectors offer users a high quality, low cost solution to their industrial gas monitoring needs. Installation in potentially explosive atmospheres is made by the use of a suitable Exd or Exe approved junction box. The industry standard outputs from Sensepoint are connected to either a choice of Honeywell Analytics’ controllers or 3rd party DCS / PLC systems. Both flammable and toxic versions are certified to the latest European ATEX safety and performance standards.

    The flammable detector is available in either % LEL or PPM detection range versions and provides an industry standard mV bridge output. Typical life expectancy is greater than 5 years, after which the detector is simply replaced with a new one.

    The toxic detectors are supplied pre calibrated for easy installation and provide an industry standard 2 wire 4-20mA loop output. User connections are Exd, while front end Intrinsic Safety (IS) design allows for easy exchange of the replaceable sensor while powered. IS design also removes the need for a sinter enabling very fast speed of response and detection of ‘sticky’ gases such as Chlorine and Ammonia.

    Sensepoint has proven its suitability across a wide range of demanding applications by delivering high performance and reliability at an affordable cost.

    Additional Features and Benefits:

    Fit For Purpose:

    • Flammable, toxic and Oxygen versions available
    • High performance, low cost
    • Suitable for new and retrofit applications

    Proven Sensor Technology:

    • Surecell™ electrochemical sensors
    • Poison resistant catalytic bead
    • Fast and reliable
    • Typical 2 to 5 years operational life

    ATEX Certified:

    • Complies with the latest European standards
    • Hazardous area approval and performance
    • IP65 / 66 for use in harsh environments
    • Factory set operation
    • Simple to replace
    • Minimal training required

    Range of Accessories:

    • Weatherproof cap
    • Flow adaptor
    • Duct mounting kit
    • Collecting cone
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight range
      • 190 g

    Technical Specifications

    • Humidity Range
      • Continuous: 20 to 90% RH
      • Intermittent: 10 to 99% RH (Non-Condensing)
    • Maximum Pressure
      • 110 kPa
    • Conduit Entries
      • M20, 3/4 in NPT
    • Signal Output
      • mV Bridge
    • Warm Up Time
      • 20 min

    Operating Characteristics

    • Minimum Temperature
      • -30°C

    Battery & Charging

    • Batteries Required
      • No
    • Batteries Included
      • No

    Features

    • Filter Included
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP67

    Electrical Specifications

    • Power Consumption
      • 700 mW
    • Operating Voltage
      • 2.9 to 3.5 V

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight range
      • 190 g

    Technical Specifications

    • Humidity Range
      • Continuous: 20 to 90% RH
      • Intermittent: 10 to 99% RH (Non-Condensing)
    • Maximum Pressure
      • 110 kPa
    • Conduit Entries
      • M20, 3/4 in NPT
    • Signal Output
      • mV Bridge
    • Warm Up Time
      • 20 min

    Operating Characteristics

    • Minimum Temperature
      • -30°C

    Battery & Charging

    • Batteries Required
      • No
    • Batteries Included
      • No

    Features

    • Filter Included
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP67

    Electrical Specifications

    • Power Consumption
      • 700 mW
    • Operating Voltage
      • 2.9 to 3.5 V

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
    • Brand : Honeywell
    • Weight range : 190 g
    • Humidity Range : Continuous: 20 to 90% RH|Intermittent: 10 to 99% RH (Non-Condensing)
    • Minimum Temperature : -30°C
    • Batteries Required : No
    • Batteries Included : No
    • Filter Included : Yes
    • Ingress Protection : IP65|IP67
    • Maximum Pressure : 110 kPa
    • Power Consumption : 700 mW
    • Operating Voltage : 2.9 to 3.5 V
    • Conduit Entries : M20, 3/4 in NPT
    • Signal Output : mV Bridge
    • Warm Up Time : 20 min
    • Industry : Commercial Buildings|Energy|Manufacturing
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Sensepoint LEL Combustible Sensor Operating Instructions
    application/pdf 527.67 KB
    8/4/2025
    527.67 KB
    Sensepoint PPM Combustible Sensor Operating Instructions
    application/pdf 571.22 KB
    7/25/2025
    571.22 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Sensepoint HT - EU Declaration of Conformity
    application/pdf 287.1 KB
    1/12/2023
    287.1 KB
    Sensepoint Combustible Gas Sensor - EU Declaration of Conformity
    application/pdf 288.28 KB
    11/15/2022
    288.28 KB
    Sensepoint PPM Declaration of Conformity
    application/pdf 208.77 KB
    2/24/2022
    208.77 KB
    Sensepoint Toxic and Oxygen Gas Sensor - EU Declaration of Conformity
    application/pdf 287.92 KB
    1/27/2023
    287.92 KB
    Sensepoint Toxic and Oxygen Gas Sensor - Declaration of Conformity
    application/pdf 208.59 KB
    2/24/2022
    208.59 KB
    Sensepoint HT Declaration of Conformity
    application/pdf 211.29 KB
    2/24/2022
    211.29 KB
    Name
    Description
    File Size
    Date
    Size
    Sensepoint HT - EU Declaration of Conformity
    application/pdf 287.1 KB
    1/12/2023
    287.1 KB
    Sensepoint LEL Combustible Sensor Operating Instructions
    application/pdf 527.67 KB
    8/4/2025
    527.67 KB
    Sensepoint PPM Combustible Sensor Operating Instructions
    application/pdf 571.22 KB
    7/25/2025
    571.22 KB
    Sensepoint Combustible Gas Sensor - EU Declaration of Conformity
    application/pdf 288.28 KB
    11/15/2022
    288.28 KB
    Sensepoint PPM Declaration of Conformity
    application/pdf 208.77 KB
    2/24/2022
    208.77 KB
    Sensepoint Toxic and Oxygen Gas Sensor - EU Declaration of Conformity
    application/pdf 287.92 KB
    1/27/2023
    287.92 KB
    Sensepoint Toxic and Oxygen Gas Sensor - Declaration of Conformity
    application/pdf 208.59 KB
    2/24/2022
    208.59 KB
    Sensepoint HT Declaration of Conformity
    application/pdf 211.29 KB
    2/24/2022
    211.29 KB
    Name
    Description
    File Size
    Date
    Size
    Sensepoint LEL Combustible Sensor Operating Instructions
    527.67 KB
    8/4/2025
    Sensepoint PPM Combustible Sensor Operating Instructions
    571.22 KB
    7/25/2025
    Sensepoint HT - EU Declaration of Conformity
    287.1 KB
    1/12/2023
    Sensepoint Combustible Gas Sensor - EU Declaration of Conformity
    288.28 KB
    11/15/2022
    Sensepoint PPM Declaration of Conformity
    208.77 KB
    2/24/2022
    Sensepoint Toxic and Oxygen Gas Sensor - EU Declaration of Conformity
    287.92 KB
    1/27/2023
    Sensepoint Toxic and Oxygen Gas Sensor - Declaration of Conformity
    208.59 KB
    2/24/2022
    Sensepoint HT Declaration of Conformity
    211.29 KB
    2/24/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2106B1595
    NH3 0-1000 ppm Electrochemical Cell Replacement Kit
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2106B1595
    NH3 0-1000 ppm Electrochemical Cell Replacement Kit
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    SPXCDXSP1SS
    XCD Propane IR 0-100%LEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-analytics-sensepoint-image-1
    SPXCDXSP1SS
    XCD Propane IR 0-100%LEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-analytics-sensepoint-image-1