Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Fixed Gas Detectors

Searchzone Sonik™

Searchzone Sonik™

Overview
Searchzone Sonik image

A robust and reliable gas-leak detection device, Searchzone Sonik will efficiently “hear” the loss of containment of any high-pressure gas within its listening zone. As it responds to the ultrasonic sound pressure level produced by pressurized gas leaks, it is therefore unaffected by environmental conditions.

Searchzone Sonik is factory calibrated. Its robust sealed design with no moving parts and the advanced solid-state sensor allow for mounting in any orientation, even in the harshest environments. The acoustic gas leak detector will respond quickly to a gas leak within a sensing range radius of typically 20m (65 ft), dependent upon background noise.


No False Alarms– the high-end spectral analysis delivers best-in-class detection of high-pressure gas leaks in real-world environments.
Wide Zone Coverage– typically 20m (65 ft) detection radius, dependent upon background ultrasonic noise levels.
Complements Existing Gas Detectors– the Searchzone Sonik seamlessly integrates with existing point-and-open path gas detectors, thus creating the optimal gas detection mix.
No Moving Parts– the solid-state sensor works flawlessly even in the harshest environments and doesn’t need additional calibration.
Simple Installation and Alignment– the Platform Universal Mount with 3 graduated degrees of freedom enables easy mechanical set-up.
Bluetooth Compatibility– set-up and interrogation from ground level are available via Bluetooth by using the Honeywell Platform application on IS mobile phones. Depending on the mobile device, the range can reach up to 20 m (65 ft).
Instrument Status at a Glance– the Searchzone Sonik features a bright signal light – green, yellow, red, or blue - providing clear indication of the instrument status.
Full Operational Logs– enables post-event analysis to assess overall performance and allows security checks.
Fast Commissioning– the Searchzone Sonik App allows users to save configurations and upload to other Searchzone Soniks for quick and easy commissioning.
Even the best products deserve expert maintenance!

Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

Explore our fixed, portable, and high-tech support services now!

Specifications

Overview

  • Brand
    • Honeywell
    • Honeywell
  • Warranty
    • 36 Months from Date of Shipment

Features

  • Sub-Category
    • Ultrasonic Gas Detectors
  • Alarm Settings
    • 6 dB Above Background Noise
  • Features & Benefits
    • Bluetooth Connectivity
    • Easy and Intuitive Functional Testing
    • Inbuilt Diagnostics and Full Operational Logs
    • Instrument Status at a Glance
    • No Moving Parts
    • Robust Materials
    • Simple Installation and Positioning
    • Wide Zone Coverage (Standard Mode)
  • Visual Indicators
    • Green/Yellow/Red/Blue
  • Vibration
    • 2 to 60 Hz

Dimensions & Weight

  • Weight range
    • 6.1 kg
  • Dimension
    • 103 mm dia x 235 x 179 mm

Technical Specifications

  • Humidity Range
    • 0 to 100% RH (Condensing)
  • Calibration
    • Factory Calibrated (No Field Calibration Required)
  • Digital Communication Ports
    • Bluetooth to Smartphone or Tablet
    • HART® with Handheld Communicator or Hardwired
    • Modbus RTU, RS-485
  • Sensor Mechanism
    • Sound Pressure Level at Sensor
  • Mounting
    • Brackets
  • Warm Up Time
    • Less than 5 min
  • Speed of Response
    • 1 sec
  • Operating Frequency Range
    • 18 kHz to 70 kHz
  • Measuring Range
    • Focus Mode: On-Axis 7m
    • Standard Mode: 20 m
  • Field of View
    • Focus Mode): +/- 20 deg
    • Standard Mode: +/- 90 deg
  • Conduit Entries
    • (2) 3/4 in NPT
    • (2) M25

Operating Characteristics

  • Minimum Temperature
    • -55°C
  • Storage Temperature
    • -55 to +75° C

Electrical Specifications

  • Analog Output Signal Current
    • 4 to 20 mA
  • Power Requirement
    • 24 VDC
  • Power Consumption
    • 15W (Below -30°C)
    • 4W (-30°C and Above)

Standards & Certifications

  • NEMA Rating
    • NEMA 4x
  • Ingress Protection
    • IP66/67

Material Specifications

  • Enclosure Material
    • Stainless Steel 316L

Applications & Compatibility

  • Application
    • Compressors
    • Compressors
    • Exploration Vessels
    • Metering Skids
    • Processing Plant
    • Turbines
    • Valves
    • Wellheads

Overview

  • Brand
    • Honeywell
    • Honeywell
  • Warranty
    • 36 Months from Date of Shipment

Features

  • Sub-Category
    • Ultrasonic Gas Detectors
  • Alarm Settings
    • 6 dB Above Background Noise
  • Features & Benefits
    • Bluetooth Connectivity
    • Easy and Intuitive Functional Testing
    • Inbuilt Diagnostics and Full Operational Logs
    • Instrument Status at a Glance
    • No Moving Parts
    • Robust Materials
    • Simple Installation and Positioning
    • Wide Zone Coverage (Standard Mode)
  • Visual Indicators
    • Green/Yellow/Red/Blue
  • Vibration
    • 2 to 60 Hz

Dimensions & Weight

  • Weight range
    • 6.1 kg
  • Dimension
    • 103 mm dia x 235 x 179 mm

Technical Specifications

  • Humidity Range
    • 0 to 100% RH (Condensing)
  • Calibration
    • Factory Calibrated (No Field Calibration Required)
  • Digital Communication Ports
    • Bluetooth to Smartphone or Tablet
    • HART® with Handheld Communicator or Hardwired
    • Modbus RTU, RS-485
  • Sensor Mechanism
    • Sound Pressure Level at Sensor
  • Mounting
    • Brackets
  • Warm Up Time
    • Less than 5 min
  • Speed of Response
    • 1 sec
  • Operating Frequency Range
    • 18 kHz to 70 kHz
  • Measuring Range
    • Focus Mode: On-Axis 7m
    • Standard Mode: 20 m
  • Field of View
    • Focus Mode): +/- 20 deg
    • Standard Mode: +/- 90 deg
  • Conduit Entries
    • (2) 3/4 in NPT
    • (2) M25

Operating Characteristics

  • Minimum Temperature
    • -55°C
  • Storage Temperature
    • -55 to +75° C

Electrical Specifications

  • Analog Output Signal Current
    • 4 to 20 mA
  • Power Requirement
    • 24 VDC
  • Power Consumption
    • 15W (Below -30°C)
    • 4W (-30°C and Above)

Standards & Certifications

  • NEMA Rating
    • NEMA 4x
  • Ingress Protection
    • IP66/67

Material Specifications

  • Enclosure Material
    • Stainless Steel 316L

Applications & Compatibility

  • Application
    • Compressors
    • Compressors
    • Exploration Vessels
    • Metering Skids
    • Processing Plant
    • Turbines
    • Valves
    • Wellheads
  • Brand : Honeywell|Honeywell
  • Sub-Category : Ultrasonic Gas Detectors
  • Weight range : 6.1 kg
  • Humidity Range : 0 to 100% RH (Condensing)
  • Minimum Temperature : -55°C
  • Alarm Settings : 6 dB Above Background Noise
  • Analog Output Signal Current : 4 to 20 mA
  • Calibration : Factory Calibrated (No Field Calibration Required)
  • Features & Benefits : Bluetooth Connectivity|Easy and Intuitive Functional Testing|Inbuilt Diagnostics and Full Operational Logs|Instrument Status at a Glance|No Moving Parts|Robust Materials|Simple Installation and Positioning|Wide Zone Coverage (Standard Mode)
  • Digital Communication Ports : Bluetooth to Smartphone or Tablet|HART® with Handheld Communicator or Hardwired|Modbus RTU, RS-485
  • Sensor Mechanism : Sound Pressure Level at Sensor
  • Visual Indicators : Green/Yellow/Red/Blue
  • NEMA Rating : NEMA 4x
  • Mounting : Brackets
  • Ingress Protection : IP66/67
  • Warranty : 36 Months from Date of Shipment
  • Warm Up Time : Less than 5 min
  • Vibration : 2 to 60 Hz
  • Storage Temperature : -55 to +75° C
  • Speed of Response : 1 sec
  • Power Requirement : 24 VDC
  • Power Consumption : 15W (Below -30°C)|4W (-30°C and Above)
  • Operating Frequency Range : 18 kHz to 70 kHz
  • Measuring Range : Focus Mode: On-Axis 7m|Standard Mode: 20 m
  • Field of View : Focus Mode): +/- 20 deg|Standard Mode: +/- 90 deg
  • Enclosure Material : Stainless Steel 316L
  • Dimension : 103 mm dia x 235 x 179 mm
  • Conduit Entries : (2) 3/4 in NPT|(2) M25
  • Application : Compressors|Compressors|Exploration Vessels|Metering Skids|Processing Plant|Turbines|Valves|Wellheads
Manuals and Guides
Name
Description
File Size
Date
Size
Searchzone Sonik Security Guide
application/pdf 265.99 KB
7/15/2021
265.99 KB
Fixed platform app manual - English
application/pdf 953.61 KB
3/14/2023
953.61 KB
Searchzone Sonik - Quick Start Guide
application/pdf 872.55 KB
7/15/2021
872.55 KB
Searchzone Sonik - Technical Manual
application/pdf 6.64 MB
7/15/2021
6.64 MB
QUICK START GUIDE HAND HELD TEST TOOL SEARCHZONE SONIK
application/pdf 804.18 KB
12/19/2024
804.18 KB
Searchzone Sonik Safety Manual
application/pdf 315.92 KB
2/18/2022
315.92 KB
Searchzone Sonik - HART DTM User Manual
application/pdf 3.37 MB
10/4/2022
3.37 MB
Software
Name
Description
File Size
Date
Size
Searchzone Sonik™ - HART(R) DD File Toolkit
application/zip 523.63 KB
7/15/2021
523.63 KB
Searchzone Sonik™ DTM Toolkit
application/zip 27.38 MB
7/15/2021
27.38 MB
Brochure
Name
Description
File Size
Date
Size
Searchzone Sonik - Brochure
application/pdf 8.16 MB
7/15/2021
8.16 MB
Technical Note
Name
Description
File Size
Date
Size
Searchzone Sonik - Spec Sheet
application/pdf 422.94 KB
7/15/2021
422.94 KB
Certificate
Name
Description
File Size
Date
Size
Searchzone Sonik - Hand Held EU Declaration of Conformity
application/pdf 594.18 KB
12/21/2021
594.18 KB
Searchzone Sonik - EU Declaration of Conformity
application/pdf 200.98 KB
10/7/2022
200.98 KB
Name
Description
File Size
Date
Size
Searchzone Sonik Security Guide
application/pdf 265.99 KB
7/15/2021
265.99 KB
Searchzone Sonik - Brochure
application/pdf 8.16 MB
7/15/2021
8.16 MB
Fixed platform app manual - English
application/pdf 953.61 KB
3/14/2023
953.61 KB
Searchzone Sonik™ - HART(R) DD File Toolkit
application/zip 523.63 KB
7/15/2021
523.63 KB
Searchzone Sonik - Quick Start Guide
application/pdf 872.55 KB
7/15/2021
872.55 KB
Searchzone Sonik - Hand Held EU Declaration of Conformity
application/pdf 594.18 KB
12/21/2021
594.18 KB
Searchzone Sonik - Technical Manual
application/pdf 6.64 MB
7/15/2021
6.64 MB
Searchzone Sonik™ DTM Toolkit
application/zip 27.38 MB
7/15/2021
27.38 MB
QUICK START GUIDE HAND HELD TEST TOOL SEARCHZONE SONIK
application/pdf 804.18 KB
12/19/2024
804.18 KB
Searchzone Sonik Safety Manual
application/pdf 315.92 KB
2/18/2022
315.92 KB
Searchzone Sonik - EU Declaration of Conformity
application/pdf 200.98 KB
10/7/2022
200.98 KB
Searchzone Sonik - HART DTM User Manual
application/pdf 3.37 MB
10/4/2022
3.37 MB
Searchzone Sonik - Spec Sheet
application/pdf 422.94 KB
7/15/2021
422.94 KB
Showing 1 to 10 of 12 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
2331B1000
Searchzone Sonik Test Unit (Accessory)
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-keypad-accessories-primaryimage
2331B1000
Searchzone Sonik Test Unit (Accessory)
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-keypad-accessories-primaryimage
2331B1020
Mount Plate Adaptor SS for larger poles (Accessory) for Universal Mount (Small to Large)
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1020
Mount Plate Adaptor SS for larger poles (Accessory) for Universal Mount (Small to Large)
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1100
Small Universal mount SS (Spare) for Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1100
Small Universal mount SS (Spare) for Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1102
Small Universal mount kit (Accessory) for Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1102
Small Universal mount kit (Accessory) for Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1112
Large Universal mount kit (Accessory) for Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1112
Large Universal mount kit (Accessory) for Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1130
Standard Sunshade (Spare) Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1130
Standard Sunshade (Spare) Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1131
Stainless Steel Sunshade (optional accessory) Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1131
Stainless Steel Sunshade (optional accessory) Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1150
Plug in terminals (Spare) for Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1150
Plug in terminals (Spare) for Searchzone Sonik
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1160
Antenna Cover (Spare)
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
2331B1160
Antenna Cover (Spare)
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
SZSK-SMGXX
Searchzone Sonik Ultrasonic Gas Leak Detector, SS M25 incl. Small SS Mount & bracket & Sunshade
https://s7d1.scene7.com/is/image/Honeywell65/Searchzone Sonik image
SZSK-SMGXX
Searchzone Sonik Ultrasonic Gas Leak Detector, SS M25 incl. Small SS Mount & bracket & Sunshade
https://s7d1.scene7.com/is/image/Honeywell65/Searchzone Sonik image
Feedback