/content/sps/au/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    fixed gas detectors

    RAEGuard 3 Gas Detector

    RAEGuard 3 series is the representative work of Honeywell toxic and harmful gas detectors with advanced technology that represents the future development, providing users with safer, more stable, more reliable and more effective field transmitters.

    Overview
    At the heart of RAEGuard 3, the sensors are carefully screened and selected to ensure that the transmitter will always work reliably and stably. Combustible gas detection adopts long-life (>5 years), high anti-poisoning technology, catalytic combustion sensor technology, toxic and oxygen detection uses a variety of compensated electrochemical sensor technologies, especially oxygen detectors can be free of zero (nitrogen) calibration, while long life, Anti-poisoning, oxygen-free NDIR infrared detection technology allows RAEGuard 3 to be used in a wider range of harsher gas detection environments.
    Product Features:
    • Better Security
    • Self-management
    • Easy to use
    • Universal transmitter
    • Save usage costs
    • Easy to install
    Application Areas:
    • Oil and Gas
    • Petroleum refining
    • Gas Storage and Transportation
    • Chemical
    • Chemical storage
    • Steel Plant
    • Power plant
    • Pharmaceutical factory
    • Fertilizer plant
    • Sewage treatment plant
    • Auto industry
    • Laboratory
    • Food and drink
    Even the best products deserve expert maintenance! 
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight range
      • 5000
      • Aluminum Alloy: 3.0 kg
      • Stainless Steel: 5.0 kg

    Technical Specifications

    • Sensor Range
      • 0 to 500 ppm
    • Output Signal Range
      • -350 ± 50
    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
      • LEL/NDIR: 0 to 95% RH (Non-Condensing)
      • Toxic and Oxygen: 15 to 95% RH (Non-Condensing)
    • Digital Communication Ports
      • Modbus RTU
      • RS485
    • Relay Output Configuration
      • (3) 2A @30 VDC
    • Operating Life
      • 2
    • Wireless Communication
      • Bluetooth
    • Mounting
      • Pipe
      • Wall
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • Modbus RTU
      • RS485

    Operating Characteristics

    • Minimum Temperature
      • -40˚C
    • Storage Temperature
      • -20 to +50°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Operating Current
      • 4 to 20 mA
    • Electrical Connection
      • 5 Terminals with Wire Diameter 0.5 to 2.5 sq.mm
    • Power Consumption
      • 5.5W
    • Operating Voltage
      • 24 VDC

    Standards & Certifications

    • Standards
      • ATEX
      • China: Ex, CPA, CCCF
      • EN50270:2015
      • EU: CE, EMC
      • IEC 61000-4-5
      • IECEx
      • TUV SIL2
    • Ingress Protection
      • LEL/NDIR: IP66
      • Toxic and Oxygen: IP66/67

    Features

    • Features & Benefits
      • All Adopt Advanced Sensor Technology
      • Calibration Period Expiration Reminder
      • Easy Read Backlit LCD with Text, Bar Graph, Digits and Icons, Support EN and CN
      • Life Expiration Reminder
      • Minimal Maintenance Required
      • Redundant Design to Ensure No 'False Alarm'
      • Simplified and Reduced Cost Of Installation
    • Repeatability
      • <2%
    • Measuring Principle
      • Amperometric 3-Electrode Sensor

    Applications & Compatibility

    • For Use With
      • Use with a Wide Range of Applications for the Detection of Flammable, Toxic and Oxygen Gas Hazards
    • Application
      • Automotive Industry
      • Chemical Industry
      • Chemical Storage
      • Food and Beverage Production
      • Laboratories
      • Oil and Gas
      • Oil and Gas Pipelines and Pumping Stations
      • Pharmaceutical Plant
      • Power Plants
      • Refineries
      • Steel Plants
      • Utilities
      • Waste Water Facilities

    Material Specifications

    • Enclosure Material
      • 316 Stainless Steel
      • Aluminum Alloy

    Others

    • Industry
      • Energy
      • Healthcare
      • Logistics & Warehouses
      • Retail

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight range
      • 5000
      • Aluminum Alloy: 3.0 kg
      • Stainless Steel: 5.0 kg

    Technical Specifications

    • Sensor Range
      • 0 to 500 ppm
    • Output Signal Range
      • -350 ± 50
    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
      • LEL/NDIR: 0 to 95% RH (Non-Condensing)
      • Toxic and Oxygen: 15 to 95% RH (Non-Condensing)
    • Digital Communication Ports
      • Modbus RTU
      • RS485
    • Relay Output Configuration
      • (3) 2A @30 VDC
    • Operating Life
      • 2
    • Wireless Communication
      • Bluetooth
    • Mounting
      • Pipe
      • Wall
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • Modbus RTU
      • RS485

    Operating Characteristics

    • Minimum Temperature
      • -40˚C
    • Storage Temperature
      • -20 to +50°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Operating Current
      • 4 to 20 mA
    • Electrical Connection
      • 5 Terminals with Wire Diameter 0.5 to 2.5 sq.mm
    • Power Consumption
      • 5.5W
    • Operating Voltage
      • 24 VDC

    Standards & Certifications

    • Standards
      • ATEX
      • China: Ex, CPA, CCCF
      • EN50270:2015
      • EU: CE, EMC
      • IEC 61000-4-5
      • IECEx
      • TUV SIL2
    • Ingress Protection
      • LEL/NDIR: IP66
      • Toxic and Oxygen: IP66/67

    Features

    • Features & Benefits
      • All Adopt Advanced Sensor Technology
      • Calibration Period Expiration Reminder
      • Easy Read Backlit LCD with Text, Bar Graph, Digits and Icons, Support EN and CN
      • Life Expiration Reminder
      • Minimal Maintenance Required
      • Redundant Design to Ensure No &apos;False Alarm&apos;
      • Simplified and Reduced Cost Of Installation
    • Repeatability
      • <2%
    • Measuring Principle
      • Amperometric 3-Electrode Sensor

    Applications & Compatibility

    • For Use With
      • Use with a Wide Range of Applications for the Detection of Flammable, Toxic and Oxygen Gas Hazards
    • Application
      • Automotive Industry
      • Chemical Industry
      • Chemical Storage
      • Food and Beverage Production
      • Laboratories
      • Oil and Gas
      • Oil and Gas Pipelines and Pumping Stations
      • Pharmaceutical Plant
      • Power Plants
      • Refineries
      • Steel Plants
      • Utilities
      • Waste Water Facilities

    Material Specifications

    • Enclosure Material
      • 316 Stainless Steel
      • Aluminum Alloy

    Others

    • Industry
      • Energy
      • Healthcare
      • Logistics & Warehouses
      • Retail
    • Brand : Honeywell
    • Weight range : 5000|Aluminum Alloy: 3.0 kg|Stainless Steel: 5.0 kg
    • Sensor Range : 0 to 500 ppm
    • Output Signal Range : -350 ± 50
    • Humidity Range : 0 to 95% RH (Non-Condensing)|LEL/NDIR: 0 to 95% RH (Non-Condensing)|Toxic and Oxygen: 15 to 95% RH (Non-Condensing)
    • Minimum Temperature : -40˚C
    • Analog Output Signal Current : 4 to 20 mA
    • Standards : ATEX|China: Ex, CPA, CCCF|EN50270:2015|EU: CE, EMC|IEC 61000-4-5|IECEx|TUV SIL2
    • Features & Benefits : All Adopt Advanced Sensor Technology|Calibration Period Expiration Reminder|Easy Read Backlit LCD with Text, Bar Graph, Digits and Icons, Support EN and CN|Life Expiration Reminder|Minimal Maintenance Required|Redundant Design to Ensure No 'False Alarm'|Simplified and Reduced Cost Of Installation
    • For Use With : Use with a Wide Range of Applications for the Detection of Flammable, Toxic and Oxygen Gas Hazards
    • Digital Communication Ports : Modbus RTU|RS485
    • Relay Output Configuration : (3) 2A @30 VDC
    • Operating Life : 2
    • Operating Current : 4 to 20 mA
    • Wireless Communication : Bluetooth
    • Mounting : Pipe|Wall
    • Ingress Protection : LEL/NDIR: IP66|Toxic and Oxygen: IP66/67
    • Electrical Connection : 5 Terminals with Wire Diameter 0.5 to 2.5 sq.mm
    • Storage Temperature : -20 to +50°C
    • Repeatability : <2%
    • Power Consumption : 5.5W
    • Operating Voltage : 24 VDC
    • Measuring Principle : Amperometric 3-Electrode Sensor
    • Industry : Energy|Healthcare|Logistics & Warehouses|Retail
    • Enclosure Material : 316 Stainless Steel|Aluminum Alloy
    • Conduit Entries : (2) 3/4 in NPT
    • Communication : Modbus RTU|RS485
    • Application : Automotive Industry|Chemical Industry|Chemical Storage|Food and Beverage Production|Laboratories|Oil and Gas|Oil and Gas Pipelines and Pumping Stations|Pharmaceutical Plant|Power Plants|Refineries|Steel Plants|Utilities|Waste Water Facilities
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    002-3011-000E
    Const-flow reg, 0.5 Lm (C-10 Male-thrd)
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    002-3011-000E
    Const-flow reg, 0.5 Lm (C-10 Male-thrd)
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    00980-A-0216
    SIEGISTOR SG16B MATCHED PAIR PINK
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    00980-A-0216
    SIEGISTOR SG16B MATCHED PAIR PINK
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    00980-A-0424
    SG16ZA CATALYTIC BEAD PAIR
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    00980-A-0424
    SG16ZA CATALYTIC BEAD PAIR
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0032-00
    AA111:BENDIX PT STRAIGHT PLUG, 6 SOCKET,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0032-00
    AA111:BENDIX PT STRAIGHT PLUG, 6 SOCKET,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0046-00
    AA121:AMPHENOL MS STRAIGHT PLUG, 5
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0046-00
    AA121:AMPHENOL MS STRAIGHT PLUG, 5
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0046-00-LF
    CONN,STRAIGHT PLUG, GEN DUTY 6 SOCKET,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0046-00-LF
    CONN,STRAIGHT PLUG, GEN DUTY 6 SOCKET,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0053-00-LF
    CONN,BOX MNT, ENVIRON, ACS02E14S-6P-471
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0053-00-LF
    CONN,BOX MNT, ENVIRON, ACS02E14S-6P-471
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0076-00
    AA141:CONN, CSIN, MCR, CBL, 04 SKT, BRS,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0076-00
    AA141:CONN, CSIN, MCR, CBL, 04 SKT, BRS,
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0080-00
    CONN,BOX MTG,GEN USE,PC02A-10-6P
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0080-00
    CONN,BOX MTG,GEN USE,PC02A-10-6P
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0086-00
    AA119:Bendix PT series straight plug, 5
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image
    023-0086-00
    AA119:Bendix PT series straight plug, 5
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-hgas-raeguard3-gas-sensor-primary-image