/content/sps/au/en/search-results.html

    fixed gas detectors

    Searchpoint Optima Plus Point Infrared Gas Detector

    An advanced, Point-Infrared, flammable Hydrocarbon gas detector certified for use in potentially explosive atmospheres

    Overview
    Product Overview:
    Infrared point hydrocarbon gas detector certified for use in potentially explosive atmospheres.
    With over 40 years experience in the design, manufacture, installation and maintenance of point infrared gas detection, Honeywell Analytics currently has a worldwide installed base of over 100,000 infrared point hydrocarbon gas detectors in a wide spectrum of applications from light industrial to the most demanding of offshore environments.
    Searchpoint Optima Plus is an infrared point Hydrocarbon gas detector certified for use in potentially explosive atmospheres. The unit’s infrared detection principle offers the fastest speed of response and fail-to-safe operation, ensuring that your plant is compliant, your personnel are protected and your production process can deliver maximum uptime. Reduced routine maintenance, when compared with conventional electro-catalytic based gas detectors, provides low ongoing cost of ownership. The development of advanced internal fault diagnostics and false alarm rejection algorithms ensures that the Searchpoint Optima Plus delivers the highest level of operational integrity.
    Typical Applications:
    Offshore oil and gas platforms, floating production storage and offloading (FPSO) vessels, tankers, onshore oil and gas terminals, refineries, LNG/LPG bottling plants, gas compressor/metering stations, gas turbine power plants, solvent printing and coating plants.
    Over 100 gas and vapor calibrations available. For a list of gases and vapors that Searchpoint Optima Plus can detect, contact your local distributor.
    Additional Features and Benefits:
    Why Searchpoint Optima Plus is the right choice...
    • Experience gained from over 100,000 units installed worldwide
    • Improved reliability
    • Optional HART® over 4-20mA output
    • Can detect a wide range of hydrocarbon gases including solvents
    • Increased reliability with no moving parts
    • Increased stability from self compensating optics
    • Immune to long term component drift
    • Remote functional gas test facility
    • Certified for North American and European Hazardous areas
    • Increased false alarm rejection
    • Increased uptime with contaminated optics warning
    • Dynamic Heating Control ensures condensation free optics
    • No undetected failures
    • Improved diagnostics
    • Integral event logging
    • Reduced power consumption
    • Certified to many hazardous area classification schemes including: UL, CSA, ATEX, IECEx and more
    Why Infrared?
    • Failsafe operation
    • Fast speed of response
    • Reduced routine maintenance
    • Immune to catalytic poisons
    • Long operating life
    • Works in inert atmospheres
    Features & Benefits:
    • Over 100,000 units installed worldwide
    • Improved reliability
    • Fast speed of response
    Quick Specs:
    • Material: 316 stainless steel
    • Response time: T50 < 3 seconds, T90 < 4 seconds (methane)
    • Operational and certified: -40° to + 65°C temperature range
    Fire and Gas Consultancy Services
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Overview

    • Brand
      • Honeywell

    Features

    • Sub-Category
      • Infrared Gas Detectors & Transmitters
      • Infrared Gas Detectors & Transmitters
    • Alarm Settings
      • Fault: 0 mA (Hart® Units Adjustable to 1 mA)
      • Inhibit: 1-3mA (Default 2 mA)
      • Over Range: 20-21.5 mA (Default 21 mA)
      • Warning: 0 to 6 mA (Default 3 mA)
    • Features & Benefits
      • Can Detect a Wide Range of Hydrocarbon Gases Including Solvents
      • Certified for North American and European Hazardous areas
      • Dynamic Heating Control Ensures Condensation Free Optics
      • Failsafe Operation
      • Fast Speed of Response Provides Earliest Warning
      • Immune to Catalytic Poisons
      • Immune to Long Term Component Drift
      • Improved Diagnostics
      • Improved Reliability
      • Increased False Alarm Rejection
      • Increased Reliability with No Moving Parts
      • Increased Stability from Self Compensating Optics
      • Increased Uptime with Contaminated Optics Warning
      • Integral Event Logging
      • Long Operating Life
      • No Undetected Failures
      • Optional HART® Over 4 to 20 mA Output
      • Reduced Power Consumption
      • Reduced Routine Maintenance
      • Remote Functional Gas Test Facility
      • Works In Inert Atmospheres
    • Repeatability
      • < ±2% fsd @50% fsd

    Dimensions & Weight

    • Weight range
      • 1.6 kg

    Technical Specifications

    • Output Signal Range
      • 4 to 20 mA Autosensing Sink or Source
    • Digital Communication Ports
      • UV/IR
    • Accuracy
      • Optima Plus (Ethylene): Baseline < ±2% fsd, 50% fsd <±3% fsd
      • Optima Plus (Hydrocarbon): Baseline < ±1% fsd, 50% fsd <±2% fsd
    • Measuring Range
      • 0-100% LEL
    • Digital Output
      • Modbus RS485 (via XNX, Optional HART® over 4 to 20 mA output (HART® Version 7)

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Material Specifications

    • Material
      • 316 Stainless Steel
    • Enclosure Material
      • Plastic

    Standards & Certifications

    • Ingress Protection
      • IP66/67

    Electrical Specifications

    • Power Requirement
      • 18 to 32 VDC

    Others

    • Industry
      • Energy
      • Healthcare
      • Manufacturing

    Overview

    • Brand
      • Honeywell

    Features

    • Sub-Category
      • Infrared Gas Detectors & Transmitters
      • Infrared Gas Detectors & Transmitters
    • Alarm Settings
      • Fault: 0 mA (Hart® Units Adjustable to 1 mA)
      • Inhibit: 1-3mA (Default 2 mA)
      • Over Range: 20-21.5 mA (Default 21 mA)
      • Warning: 0 to 6 mA (Default 3 mA)
    • Features & Benefits
      • Can Detect a Wide Range of Hydrocarbon Gases Including Solvents
      • Certified for North American and European Hazardous areas
      • Dynamic Heating Control Ensures Condensation Free Optics
      • Failsafe Operation
      • Fast Speed of Response Provides Earliest Warning
      • Immune to Catalytic Poisons
      • Immune to Long Term Component Drift
      • Improved Diagnostics
      • Improved Reliability
      • Increased False Alarm Rejection
      • Increased Reliability with No Moving Parts
      • Increased Stability from Self Compensating Optics
      • Increased Uptime with Contaminated Optics Warning
      • Integral Event Logging
      • Long Operating Life
      • No Undetected Failures
      • Optional HART® Over 4 to 20 mA Output
      • Reduced Power Consumption
      • Reduced Routine Maintenance
      • Remote Functional Gas Test Facility
      • Works In Inert Atmospheres
    • Repeatability
      • < ±2% fsd @50% fsd

    Dimensions & Weight

    • Weight range
      • 1.6 kg

    Technical Specifications

    • Output Signal Range
      • 4 to 20 mA Autosensing Sink or Source
    • Digital Communication Ports
      • UV/IR
    • Accuracy
      • Optima Plus (Ethylene): Baseline < ±2% fsd, 50% fsd <±3% fsd
      • Optima Plus (Hydrocarbon): Baseline < ±1% fsd, 50% fsd <±2% fsd
    • Measuring Range
      • 0-100% LEL
    • Digital Output
      • Modbus RS485 (via XNX, Optional HART® over 4 to 20 mA output (HART® Version 7)

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Material Specifications

    • Material
      • 316 Stainless Steel
    • Enclosure Material
      • Plastic

    Standards & Certifications

    • Ingress Protection
      • IP66/67

    Electrical Specifications

    • Power Requirement
      • 18 to 32 VDC

    Others

    • Industry
      • Energy
      • Healthcare
      • Manufacturing
    • Brand : Honeywell
    • Sub-Category : Infrared Gas Detectors & Transmitters|Infrared Gas Detectors & Transmitters
    • Weight range : 1.6 kg
    • Output Signal Range : 4 to 20 mA Autosensing Sink or Source
    • Minimum Temperature : -40˚C
    • Alarm Settings : Fault: 0 mA (Hart® Units Adjustable to 1 mA)|Inhibit: 1-3mA (Default 2 mA)|Over Range: 20-21.5 mA (Default 21 mA)|Warning: 0 to 6 mA (Default 3 mA)
    • Features & Benefits : Can Detect a Wide Range of Hydrocarbon Gases Including Solvents|Certified for North American and European Hazardous areas|Dynamic Heating Control Ensures Condensation Free Optics|Failsafe Operation|Fast Speed of Response Provides Earliest Warning|Immune to Catalytic Poisons|Immune to Long Term Component Drift|Improved Diagnostics|Improved Reliability|Increased False Alarm Rejection|Increased Reliability with No Moving Parts|Increased Stability from Self Compensating Optics|Increased Uptime with Contaminated Optics Warning|Integral Event Logging|Long Operating Life|No Undetected Failures|Optional HART® Over 4 to 20 mA Output|Reduced Power Consumption|Reduced Routine Maintenance|Remote Functional Gas Test Facility|Works In Inert Atmospheres
    • Material : 316 Stainless Steel
    • Digital Communication Ports : UV/IR
    • Accuracy : Optima Plus (Ethylene): Baseline < ±2% fsd, 50% fsd <±3% fsd|Optima Plus (Hydrocarbon): Baseline < ±1% fsd, 50% fsd <±2% fsd
    • Ingress Protection : IP66/67
    • Repeatability : < ±2% fsd @50% fsd
    • Power Requirement : 18 to 32 VDC
    • Measuring Range : 0-100% LEL
    • Industry : Energy|Healthcare|Manufacturing
    • Enclosure Material : Plastic
    • Digital Output : Modbus RS485 (via XNX, Optional HART® over 4 to 20 mA output (HART® Version 7)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Searchpoint Optima Plus Point Infrared Gas Detector Data Sheet
    application/pdf 669.59 KB
    7/15/2021
    669.59 KB
    Searchpoint Optima Plus Point Infrared Gas Detector Specifications
    application/pdf 177.81 KB
    7/15/2021
    177.81 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Searchpoint Optima Plus Point Infrared Gas Detector - Safety Manual
    application/pdf 565.11 KB
    8/26/2022
    565.11 KB
    Searchpoint Optima Plus Point Infrared Gas Detector Operating Instructions
    application/pdf 2.24 MB
    6/6/2024
    2.24 MB
    Searchpoint Optima Plus Point Infrared Gas Detector User Manual
    application/pdf 3.41 MB
    7/15/2021
    3.41 MB
    Searchpoint Optima Plus Point Infrared Gas Detector Operating Instructions
    application/pdf 1.85 MB
    6/7/2024
    1.85 MB
    Searchpoint Optima Plus Point Infrared Gas Detector Quick Start Guide
    application/pdf 270.46 KB
    6/4/2024
    270.46 KB
    Software
    Name
    Description
    File Size
    Date
    Size
    EDD Toolkit - Searchpoint Optima Plus
    application/zip 416.19 KB
    7/15/2021
    416.19 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Searchpoint Optima Plus Infrared Point Detector - IECEx Certificate of Conformity
    application/pdf 330.72 KB
    1/3/2022
    330.72 KB
    Searchpoint Optima Plus Point Infrared Gas Detector Type Approval Certificate
    application/pdf 267.41 KB
    11/1/2023
    267.41 KB
    INMETRO Optima Plus Certificate of Conformity
    application/pdf 452.43 KB
    7/15/2021
    452.43 KB
    Searchpoint Optima Plus with optional Hart SIL Certificate
    application/pdf 912.93 KB
    11/24/2021
    912.93 KB
    Searchpoint Plus with optional Hart, Optima X, Optima Z DNV GL Marine Type Approval Certificate
    application/pdf 191.72 KB
    11/1/2023
    191.72 KB
    Searchpoint Optima Plus ATEX EU Examination Certificate
    application/pdf 7.56 MB
    12/16/2021
    7.56 MB
    Searchpoint Optima Plus Point Infrared Gas Detector CSA Certificate of Compliance
    application/pdf 134.58 KB
    7/15/2021
    134.58 KB
    Searchpoint Optima Plus, Optima X and Optima Z BV Marina & Offshore EU Quality Module D Certificate
    application/pdf 575.74 KB
    11/24/2021
    575.74 KB
    Searchpoint Optima Plus Point Infrared Gas Detector - ATEX CE EU Declaration of Conformity
    application/pdf 248.62 KB
    10/14/2021
    248.62 KB
    Searchpoint Optima Plus - Consilium Marine & ATEX EU Declaration of Conformity
    application/pdf 225.44 KB
    12/13/2023
    225.44 KB
    Searchpoint Optima Plus, Optima X and Optima Z (with optional Hart) EU-Type Examination Certificate Supplement 12
    application/pdf 1.07 MB
    11/24/2021
    1.07 MB
    Optima Plus, X & Z Marine - Type Approval Cert - BV
    application/pdf 572.31 KB
    9/5/2023
    572.31 KB
    Optima Plus, X & Z Marine - Type Approval Cert - DNV
    application/pdf 228.49 KB
    8/22/2023
    228.49 KB
    Searchpoint Optima - EU Declaration of Conformity
    application/pdf 253.9 KB
    1/9/2023
    253.9 KB
    Searchpoint Optima Plus, Optima X and Optima Z - EU & UK Declaration of Conformity
    application/pdf 276.44 KB
    7/3/2024
    276.44 KB
    Searchpoint Optima Plus Point Infrared Gas Detector Certificate RU
    application/pdf 2.15 MB
    7/15/2021
    2.15 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    dnv_optima_plus_optima_x_optima_z_marine_type_approval_cert_a14148.pdf
    application/pdf 211.15 KB
    7/15/2021
    211.15 KB
    Name
    Description
    File Size
    Date
    Size
    Searchpoint Optima Plus Point Infrared Gas Detector - Safety Manual
    application/pdf 565.11 KB
    8/26/2022
    565.11 KB
    Searchpoint Optima Plus Infrared Point Detector - IECEx Certificate of Conformity
    application/pdf 330.72 KB
    1/3/2022
    330.72 KB
    Searchpoint Optima Plus Point Infrared Gas Detector Type Approval Certificate
    application/pdf 267.41 KB
    11/1/2023
    267.41 KB
    INMETRO Optima Plus Certificate of Conformity
    application/pdf 452.43 KB
    7/15/2021
    452.43 KB
    Searchpoint Optima Plus Point Infrared Gas Detector Operating Instructions
    application/pdf 2.24 MB
    6/6/2024
    2.24 MB
    Searchpoint Optima Plus Point Infrared Gas Detector Data Sheet
    application/pdf 669.59 KB
    7/15/2021
    669.59 KB
    Searchpoint Optima Plus with optional Hart SIL Certificate
    application/pdf 912.93 KB
    11/24/2021
    912.93 KB
    Searchpoint Plus with optional Hart, Optima X, Optima Z DNV GL Marine Type Approval Certificate
    application/pdf 191.72 KB
    11/1/2023
    191.72 KB
    Searchpoint Optima Plus ATEX EU Examination Certificate
    application/pdf 7.56 MB
    12/16/2021
    7.56 MB
    Searchpoint Optima Plus Point Infrared Gas Detector CSA Certificate of Compliance
    application/pdf 134.58 KB
    7/15/2021
    134.58 KB
    Searchpoint Optima Plus, Optima X and Optima Z BV Marina & Offshore EU Quality Module D Certificate
    application/pdf 575.74 KB
    11/24/2021
    575.74 KB
    Searchpoint Optima Plus Point Infrared Gas Detector User Manual
    application/pdf 3.41 MB
    7/15/2021
    3.41 MB
    Searchpoint Optima Plus Point Infrared Gas Detector - ATEX CE EU Declaration of Conformity
    application/pdf 248.62 KB
    10/14/2021
    248.62 KB
    EDD Toolkit - Searchpoint Optima Plus
    application/zip 416.19 KB
    7/15/2021
    416.19 KB
    Searchpoint Optima Plus - Consilium Marine & ATEX EU Declaration of Conformity
    application/pdf 225.44 KB
    12/13/2023
    225.44 KB
    dnv_optima_plus_optima_x_optima_z_marine_type_approval_cert_a14148.pdf
    application/pdf 211.15 KB
    7/15/2021
    211.15 KB
    Searchpoint Optima Plus Point Infrared Gas Detector Specifications
    application/pdf 177.81 KB
    7/15/2021
    177.81 KB
    Searchpoint Optima Plus, Optima X and Optima Z (with optional Hart) EU-Type Examination Certificate Supplement 12
    application/pdf 1.07 MB
    11/24/2021
    1.07 MB
    Optima Plus, X & Z Marine - Type Approval Cert - BV
    application/pdf 572.31 KB
    9/5/2023
    572.31 KB
    Optima Plus, X & Z Marine - Type Approval Cert - DNV
    application/pdf 228.49 KB
    8/22/2023
    228.49 KB
    Searchpoint Optima - EU Declaration of Conformity
    application/pdf 253.9 KB
    1/9/2023
    253.9 KB
    Searchpoint Optima Plus Point Infrared Gas Detector Operating Instructions
    application/pdf 1.85 MB
    6/7/2024
    1.85 MB
    Searchpoint Optima Plus, Optima X and Optima Z - EU & UK Declaration of Conformity
    application/pdf 276.44 KB
    7/3/2024
    276.44 KB
    Searchpoint Optima Plus Point Infrared Gas Detector Quick Start Guide
    application/pdf 270.46 KB
    6/4/2024
    270.46 KB
    Searchpoint Optima Plus Point Infrared Gas Detector Certificate RU
    application/pdf 2.15 MB
    7/15/2021
    2.15 MB
    Name
    Description
    File Size
    Date
    Size
    Searchpoint Optima Plus Point Infrared Gas Detector Data Sheet
    669.59 KB
    7/15/2021
    Searchpoint Optima Plus Point Infrared Gas Detector Specifications
    177.81 KB
    7/15/2021
    Searchpoint Optima Plus Point Infrared Gas Detector - Safety Manual
    565.11 KB
    8/26/2022
    Searchpoint Optima Plus Point Infrared Gas Detector Operating Instructions
    2.24 MB
    6/6/2024
    Searchpoint Optima Plus Point Infrared Gas Detector User Manual
    3.41 MB
    7/15/2021
    Searchpoint Optima Plus Point Infrared Gas Detector Operating Instructions
    1.85 MB
    6/7/2024
    Searchpoint Optima Plus Point Infrared Gas Detector Quick Start Guide
    270.46 KB
    6/4/2024
    EDD Toolkit - Searchpoint Optima Plus
    416.19 KB
    7/15/2021
    Searchpoint Optima Plus Infrared Point Detector - IECEx Certificate of Conformity
    330.72 KB
    1/3/2022
    Searchpoint Optima Plus Point Infrared Gas Detector Type Approval Certificate
    267.41 KB
    11/1/2023
    INMETRO Optima Plus Certificate of Conformity
    452.43 KB
    7/15/2021
    Searchpoint Optima Plus with optional Hart SIL Certificate
    912.93 KB
    11/24/2021
    Searchpoint Plus with optional Hart, Optima X, Optima Z DNV GL Marine Type Approval Certificate
    191.72 KB
    11/1/2023
    Searchpoint Optima Plus ATEX EU Examination Certificate
    7.56 MB
    12/16/2021
    Searchpoint Optima Plus Point Infrared Gas Detector CSA Certificate of Compliance
    134.58 KB
    7/15/2021
    Searchpoint Optima Plus, Optima X and Optima Z BV Marina & Offshore EU Quality Module D Certificate
    575.74 KB
    11/24/2021
    Searchpoint Optima Plus Point Infrared Gas Detector - ATEX CE EU Declaration of Conformity
    248.62 KB
    10/14/2021
    Searchpoint Optima Plus - Consilium Marine & ATEX EU Declaration of Conformity
    225.44 KB
    12/13/2023
    Searchpoint Optima Plus, Optima X and Optima Z (with optional Hart) EU-Type Examination Certificate Supplement 12
    1.07 MB
    11/24/2021
    Optima Plus, X & Z Marine - Type Approval Cert - BV
    572.31 KB
    9/5/2023
    Optima Plus, X & Z Marine - Type Approval Cert - DNV
    228.49 KB
    8/22/2023
    Searchpoint Optima - EU Declaration of Conformity
    253.9 KB
    1/9/2023
    Searchpoint Optima Plus, Optima X and Optima Z - EU & UK Declaration of Conformity
    276.44 KB
    7/3/2024
    Searchpoint Optima Plus Point Infrared Gas Detector Certificate RU
    2.15 MB
    7/15/2021
    dnv_optima_plus_optima_x_optima_z_marine_type_approval_cert_a14148.pdf
    211.15 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    002-2101-000
    COVER PGM UNIT HEAD SOFT
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    002-2101-000
    COVER PGM UNIT HEAD SOFT
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    008-3058-000
    KIT,ADH TAPE RING + FILTER,4R LEL SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    008-3058-000
    KIT,ADH TAPE RING + FILTER,4R LEL SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    04200-A-0145
    ANALOG OUTPUT MODULE SINK 5704, OPTIMA
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    04200-A-0145
    ANALOG OUTPUT MODULE SINK 5704, OPTIMA
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    04200-A-0146
    ANALOG OUTPUT MODULE SOURCE 5704, OPTIMA
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    04200-A-0146
    ANALOG OUTPUT MODULE SOURCE 5704, OPTIMA
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    04200-A-1015
    OPTIMA (ATEX) DUCT MOUNT KIT NO JB
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    04200-A-1015
    OPTIMA (ATEX) DUCT MOUNT KIT NO JB
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    04200-A-1040
    OPTIMA ADAPTER PLATE
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    04200-A-1040
    OPTIMA ADAPTER PLATE
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    04230-A-1001
    HAND HELD INTERROGATOR ATEX
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    04230-A-1001
    HAND HELD INTERROGATOR ATEX
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    04230-A-1025
    OPTIMA SHC DEVICE PROTECTION
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    04230-A-1025
    OPTIMA SHC DEVICE PROTECTION
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    10000-A-0064
    Duct Mount Assy 20440 kit for Sensepoint
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    10000-A-0064
    Duct Mount Assy 20440 kit for Sensepoint
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    10000-A-0150
    OPTIMA SS WEATHER SHIELD
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector
    10000-A-0150
    OPTIMA SS WEATHER SHIELD
    https://s7d1.scene7.com/is/image/Honeywell65/Searchpoint_Optima_Plus_Point_Infrared_Gas_Detector