/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Saturday, May 30th from 12:00 AM EST to 06:00 AM EST (Saturday, May 30th from 04:00 AM UTC to 10:00 AM UTC). We appreciate your patience during this time.

    voice devices

    Talkman A710XP

    Lightweight. Reliable. Wireless-Optimized for High-Velocity Voice Guided Workflows

    Overview
    The Honeywell A710XP is built for organizations seeking a high-performance, wireless-first voice solution that supports a wide range of workflows- from pick/pack/putaway, to retail stocking and cycle counts, to maintenance and inspection procedures.  Equipped with enterprise-grade connectivity and battery options, A710XP integrates seamless with Honeywell Guided Work Solutions (GWS) to guide workers step-by-step through tasks with accuracy and consistency.  Its lightweight design and advanced speech recognition make it ideal for operations looking to simplify processes, reduce training time, and deliver more reliable outcomes across varied use cases.
    Specifications

    Dimensions

    • Weight range
      • 249 g (8.7 oz) to 300 g (10.5 oz)
    • Overall Dimensions
      • 137.9 × 64.1 × 42.1 mm (5.4 × 2.5 × 1.7 in)

    Network

    • Bluetooth Specifications
      • Class 2 Bluetooth v5.2+/Bluetooth Low Energy

    Hardware

    • Processor
      • QCS6490

    Electrical

    • Battery Capacity
      • 8-10 hours

    Environmental

    • Storage Temperature Range
      • -40°C to 70°C (-40°F to 158°F)
    • Operating Temperature
      • -30°C to 50°C (-22°F to 122°F)
    • Maximum Operating Humidity
      • 100% Condensing

    Standards & Approvals

    • Vibration Resistance
      • Meets MIL-STD-810F method 514.6
    • Drop Specifications
      • 24 drops at 1.5 m (5 ft) to steel; 12 drops at 1.8 m (6 ft) to steel

    Dimensions

    • Weight range
      • 249 g (8.7 oz) to 300 g (10.5 oz)
    • Overall Dimensions
      • 137.9 × 64.1 × 42.1 mm (5.4 × 2.5 × 1.7 in)

    Network

    • Bluetooth Specifications
      • Class 2 Bluetooth v5.2+/Bluetooth Low Energy

    Hardware

    • Processor
      • QCS6490

    Electrical

    • Battery Capacity
      • 8-10 hours

    Environmental

    • Storage Temperature Range
      • -40°C to 70°C (-40°F to 158°F)
    • Operating Temperature
      • -30°C to 50°C (-22°F to 122°F)
    • Maximum Operating Humidity
      • 100% Condensing

    Standards & Approvals

    • Vibration Resistance
      • Meets MIL-STD-810F method 514.6
    • Drop Specifications
      • 24 drops at 1.5 m (5 ft) to steel; 12 drops at 1.8 m (6 ft) to steel
    • Weight range : 249 g (8.7 oz) to 300 g (10.5 oz)
    • Overall Dimensions : 137.9 × 64.1 × 42.1 mm (5.4 × 2.5 × 1.7 in)
    • Bluetooth Specifications : Class 2 Bluetooth v5.2+/Bluetooth Low Energy
    • Processor : QCS6490
    • Battery Capacity : 8-10 hours
    • Storage Temperature Range : -40°C to 70°C (-40°F to 158°F)
    • Operating Temperature : -30°C to 50°C (-22°F to 122°F)
    • Maximum Operating Humidity : 100% Condensing
    • Vibration Resistance : Meets MIL-STD-810F method 514.6
    • Drop Specifications : 24 drops at 1.5 m (5 ft) to steel; 12 drops at 1.8 m (6 ft) to steel
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SVCA700XP-SG3N
    A700XP, Gold, 5 Day TAT, 3 Year, New
    SVCA700XP-SG3N
    A700XP, Gold, 5 Day TAT, 3 Year, New
    TT-A710XP
    A710XP VOICE DEVICE, STANDARD ENDCAP
    TT-A710XP
    A710XP VOICE DEVICE, STANDARD ENDCAP