Industrial Printers
PX940
PX940 Industrial Printer
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Extremely precise printing of up to +/-0.2 mm (0.0079 in) virtually eliminates poor-quality, unreadable labels and barcodes.
- Integrated label verification technology checks and ensures that barcodes are accurate every time: instantly notifies you of pass/fail status and ANSI grade.
- Easy to use and maintain, with a color multilingual touchscreen interface and quick side-loading design.
- Smart printing capability allows users to configure and print without the need for a host computer.
- Operational Intelligence software provides predictive analytics and data on printer health to help managers oversee their entire printer fleet and proactively prevent issues, ensuring maximum uptime.
Applications & Compatibility
- Compatible Software
- BarTender
- Nicelabel
- Operational Intelligence
- SOTI Connect
- Teklynx Labelview
- Application
- Automotive
- DC/Warehouse
- Healthcare
- Manufacturing
Technical Specifications
- Compatible Drivers
- CUPS Driver for Linux
- Certified Device Types for SAP
- InterDriver Windows
- Downloadable Font Type
- Bitmap Font
- OpenType Font (TrueType based)
- TrueType Font
- Linear Barcodes
- All major 1D barcodes
- Print Speeds
- 50-350mm/s (2-14 ips)
- Print Method
- Direct Thermal
- Thermal Transfer
- Resolutions
- 203 dpi
- 300 dpi
- 600 dpi
- Printer Media Type
- Label
- RFID
- Ribbon
- Tag
- Wireless Communication
- Bluetooth LE
- NFC
- Printer Command Language
- C# Smart Printing
- DPL
- Fingerprint (FP)
- Intermec Printer Language (IPL)
- WMSDirect Protocol (DP)
- XML-enabled for SAP AII and Oracle WMS
- ZSim2 (ZPL-II)
- Image File Format
- BMP
- GIF
- PCX
- PNG
- Flash Memory
- 256 MB
- RAM Memory
- 1 GB
- Memory
- External Multi-GB USB memory device (FAT16/FAT32)
- Printer Connection Interface
- Applicator Interface
- Industrial interface
- Parallel Interface (IEEE 1284)
- RS-232
- USB 2.0 Host x2
- Operating Frequency
- 50 - 60 Hz
- Verifier Light Source Wavelength
- 660 nm
- Verified Linear Barcodes
- Code 128
- Code 39
- EAN-128
- EAN-13
- EAN-8
- GS1 Databar Expanded
- GS1-128
- HIBC 128
- HIBC 39
- ISBT 128
- ITF-14
- Interleaved 2 of 5
- RSS14E
- SCC-14
- UPC-A
- UPC-E
- Bluetooth Specifications
- Bluetooth LE (for Print Set MC only)
- Network Specifications
- Ethernet 10/100 Mbps
- Verification Standard
- ISO 15415/15416
- Verified 2D Barcodes
- Data Matrix
- ISBT Data Matrix
- QR code
- Verifier Scan Width
- 108mm (4.25 in)
- Font Engine
- Monotype Font Engine
- WTLE for Global Language Support
- Platform
- Honeywell Printer Edge
Features
- Features
- Edge Intelligence Providing Customers with Predictive Analytics
- Integrated Label Verification Technology Providing Error-free Printing
- Precision Printing with Registration of +/-0.2 mm
- 2D Barcodes
- All major 2D barcodes
- Verifier Scan Resolution
- 600 dpi
Dimensions & Weight
- Overall Dimensions
- 50.6 x 39.87 x 26.1 cm (19.92 in x 15.70 in x 10.28 in)
- Maximum Ribbon Length
- 450 m (1476 ft)
- Maximum Media Roll Diameter
- 213 mm (8.38 in)
- Weight
- PX940 with Verifier: 23.5 kg (51.81 lbs)
- PX940: 23 kg (50.71 lbs)
Electrical Specifications
- Operating Voltage
- 100 - 240 V AC
Operating Characteristics
- Operating Temperature
- +5°C to +40°C (+41°F to +104°F)
- Operating Humidity
- 20 - 85 % non-condensing
- Storage Temperature
- -20°C to +70°C (-4°F to +152°F)
- Storage Humidity
- 20 - 85 % non-condensing
Overview
- Warranty Duration
- One year factory warranty
- Brand
- Honeywell
Others
- Print Technology
- Thermal Transfer
- Print Resolution
- 203 dpi
- 300 dpi
- 600 dpi
- Print Volume
- Up to 10,000
- Connectivity
- Ethernet
- Wi-Fi
- Print Width
- 4 inch
Applications & Compatibility
- Compatible Software
- BarTender
- Nicelabel
- Operational Intelligence
- SOTI Connect
- Teklynx Labelview
- Application
- Automotive
- DC/Warehouse
- Healthcare
- Manufacturing
Technical Specifications
- Compatible Drivers
- CUPS Driver for Linux
- Certified Device Types for SAP
- InterDriver Windows
- Downloadable Font Type
- Bitmap Font
- OpenType Font (TrueType based)
- TrueType Font
- Linear Barcodes
- All major 1D barcodes
- Print Speeds
- 50-350mm/s (2-14 ips)
- Print Method
- Direct Thermal
- Thermal Transfer
- Resolutions
- 203 dpi
- 300 dpi
- 600 dpi
- Printer Media Type
- Label
- RFID
- Ribbon
- Tag
- Wireless Communication
- Bluetooth LE
- NFC
- Printer Command Language
- C# Smart Printing
- DPL
- Fingerprint (FP)
- Intermec Printer Language (IPL)
- WMSDirect Protocol (DP)
- XML-enabled for SAP AII and Oracle WMS
- ZSim2 (ZPL-II)
- Image File Format
- BMP
- GIF
- PCX
- PNG
- Flash Memory
- 256 MB
- RAM Memory
- 1 GB
- Memory
- External Multi-GB USB memory device (FAT16/FAT32)
- Printer Connection Interface
- Applicator Interface
- Industrial interface
- Parallel Interface (IEEE 1284)
- RS-232
- USB 2.0 Host x2
- Operating Frequency
- 50 - 60 Hz
- Verifier Light Source Wavelength
- 660 nm
- Verified Linear Barcodes
- Code 128
- Code 39
- EAN-128
- EAN-13
- EAN-8
- GS1 Databar Expanded
- GS1-128
- HIBC 128
- HIBC 39
- ISBT 128
- ITF-14
- Interleaved 2 of 5
- RSS14E
- SCC-14
- UPC-A
- UPC-E
- Bluetooth Specifications
- Bluetooth LE (for Print Set MC only)
- Network Specifications
- Ethernet 10/100 Mbps
- Verification Standard
- ISO 15415/15416
- Verified 2D Barcodes
- Data Matrix
- ISBT Data Matrix
- QR code
- Verifier Scan Width
- 108mm (4.25 in)
- Font Engine
- Monotype Font Engine
- WTLE for Global Language Support
- Platform
- Honeywell Printer Edge
Features
- Features
- Edge Intelligence Providing Customers with Predictive Analytics
- Integrated Label Verification Technology Providing Error-free Printing
- Precision Printing with Registration of +/-0.2 mm
- 2D Barcodes
- All major 2D barcodes
- Verifier Scan Resolution
- 600 dpi
Dimensions & Weight
- Overall Dimensions
- 50.6 x 39.87 x 26.1 cm (19.92 in x 15.70 in x 10.28 in)
- Maximum Ribbon Length
- 450 m (1476 ft)
- Maximum Media Roll Diameter
- 213 mm (8.38 in)
- Weight
- PX940 with Verifier: 23.5 kg (51.81 lbs)
- PX940: 23 kg (50.71 lbs)
Electrical Specifications
- Operating Voltage
- 100 - 240 V AC
Operating Characteristics
- Operating Temperature
- +5°C to +40°C (+41°F to +104°F)
- Operating Humidity
- 20 - 85 % non-condensing
- Storage Temperature
- -20°C to +70°C (-4°F to +152°F)
- Storage Humidity
- 20 - 85 % non-condensing
Overview
- Warranty Duration
- One year factory warranty
- Brand
- Honeywell
Others
- Print Technology
- Thermal Transfer
- Print Resolution
- 203 dpi
- 300 dpi
- 600 dpi
- Print Volume
- Up to 10,000
- Connectivity
- Ethernet
- Wi-Fi
- Print Width
- 4 inch
- Compatible Software : BarTender|Nicelabel|Operational Intelligence|SOTI Connect|Teklynx Labelview
- Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
- Application : Automotive|DC/Warehouse|Healthcare|Manufacturing
- Features : Edge Intelligence Providing Customers with Predictive Analytics|Integrated Label Verification Technology Providing Error-free Printing|Precision Printing with Registration of +/-0.2 mm
- Overall Dimensions : 50.6 x 39.87 x 26.1 cm (19.92 in x 15.70 in x 10.28 in)
- Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
- Linear Barcodes : All major 1D barcodes
- Print Speeds : 50-350mm/s (2-14 ips)
- Print Method : Direct Thermal|Thermal Transfer
- Resolutions : 203 dpi|300 dpi|600 dpi
- 2D Barcodes : All major 2D barcodes
- Maximum Ribbon Length : 450 m (1476 ft)
- Printer Media Type : Label|RFID|Ribbon|Tag
- Wireless Communication : Bluetooth LE|NFC
- Printer Command Language : C# Smart Printing|DPL|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|WMSDirect Protocol (DP)|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
- Image File Format : BMP|GIF|PCX|PNG
- Flash Memory : 256 MB
- RAM Memory : 1 GB
- Memory : External Multi-GB USB memory device (FAT16/FAT32)
- Printer Connection Interface : Applicator Interface|Industrial interface|Parallel Interface (IEEE 1284)|RS-232|USB 2.0 Host x2
- Operating Frequency : 50 - 60 Hz
- Operating Voltage : 100 - 240 V AC
- Operating Temperature : +5°C to +40°C (+41°F to +104°F)
- Operating Humidity : 20 - 85 % non-condensing
- Warranty Duration : One year factory warranty
- Brand : Honeywell
- Verifier Light Source Wavelength : 660 nm
- Maximum Media Roll Diameter : 213 mm (8.38 in)
- Verifier Scan Resolution : 600 dpi
- Verified Linear Barcodes : Code 128|Code 39|EAN-128|EAN-13|EAN-8|GS1 Databar Expanded|GS1-128|HIBC 128|HIBC 39|ISBT 128|ITF-14|Interleaved 2 of 5|RSS14E|SCC-14|UPC-A|UPC-E
- Bluetooth Specifications : Bluetooth LE (for Print Set MC only)
- Network Specifications : Ethernet 10/100 Mbps
- Verification Standard : ISO 15415/15416
- Verified 2D Barcodes : Data Matrix|ISBT Data Matrix|QR code
- Verifier Scan Width : 108mm (4.25 in)
- Storage Temperature : -20°C to +70°C (-4°F to +152°F)
- Storage Humidity : 20 - 85 % non-condensing
- Print Technology : Thermal Transfer
- Print Resolution : 203 dpi|300 dpi|600 dpi
- Print Volume : Up to 10,000
- Connectivity : Ethernet|Wi-Fi
- Print Width : 4 inch
- Font Engine : Monotype Font Engine|WTLE for Global Language Support
- Platform : Honeywell Printer Edge
- Weight : PX940 with Verifier: 23.5 kg (51.81 lbs)|PX940: 23 kg (50.71 lbs)
Data Sheet
Manuals and Guides
Regulatory Information
Catalog
Brief
Please sign in to view part numbers available for purchase based on your account Sign In