/content/sps/au/en/search-results.html

    desktop printers

    PC42E-T Desktop Printer

    The PC42E-T desktop printer is a compact, high-speed, and high-resolution desktop printing solution designed for mid-volume printing businesses that require reliable and continuous operation.

    Overview
    Compact & Efficient Design
    The PC42E-T is a reliable desktop printer, ideal for various industries like retail, transportation, logistics, light manufacturing, and warehousing.

    High-Performance Printing
    Featuring high-performance print heads, the PC42E-T delivers resolutions of 203 dpi or 300 dpi and fast printing speeds of up to 6 inches per second. This ensures high-quality output for applications such as logistics tracking and asset labeling.

    User-Friendly Features
    The printer includes an ECO button to reduce label waste and calibration time, as well as easy switching between 0.5-inch and 1-inch ribbon cores for versatile printing tasks.

    Diverse Connectivity Options
    Equipped with built-in Ethernet and USB hosting capabilities, the PC42E-T supports accessories like cutters, peelers, Wi-Fi, and Bluetooth, enhancing productivity and reducing cable dependency.

    Smart Management Solutions
    With Honeywell Printer Edge™ and OpIntel, the PC42E-T features remote management and real-time monitoring, improving printer speed and lower maintenance costs.

    Industry Applications
    Whether for receipts, tags, or labels, the PC42E-T maximizes productivity and meets the diverse needs of retail, logistics, and manufacturing environments.
    Specifications

    Features

    • Features
      • Multilingual
    • Compatible Software
      • BarTender
    • Compatible Drivers
      • Inter Driver Windows® printer driver, CUPS driver for Linux, Honeywell Device Types for SAP, Honeywell label design and print package
    • Application
      • Light Manufacturing
      • Retail
      • T&L
      • Warehouse

    Dimensions

    • Overall Dimensions
      • L x W x H: 268 mm x 198 mm x 168 mm (10.5 in x 7.8 in x 6.6 in)
    • Weight range
      • 2.04 kg (4.5 lb) kilogram
    • Image File Format
      • BMP, GIF, PCX, PNG

    Printing Specifications

    • Print Speeds
      • 203 dpi: 1-6 ips
      • 300 dpi:1-5 ips
    • Print Method
      • Thermal Transfer and Direct Transfer
    • Resolutions
      • 203 dpi/300dpi
    • 2D Barcodes
      • All major 2D barcodes

    Media

    • Maximum Media Roll Diameter
      • 127
      • 5
    • Maximum Ribbon Length
      • 300
    • Printer Media Type
      • Label, Ribbon

    Network

    • Wireless Communication
      • Wifi 5.0 & Bluetooth 5.0 (optional)
    • Bluetooth Specifications
      • Bluetooth 5.0 (optional)

    Software & Firmware

    • Printer Command Language
      • Direct Protocol (DP), DPL, ZSim2 (ZPL II), ESim (EPL), XML enabled for SAP® AII and Oracle® WMS

    Hardware

    • Printer Connection Interface
      • USB Device, USB Host, factory installed Internal Ethernet

    Electrical

    • Operating Voltage
      • 90~264V voltage

    Environmental

    • Operating Temperature
      • +5°C to +40°C (+41°F to +104°F)
    • Storage Temperature
      • -40°C to +60°C (-40°F to +140°F)
    • Operating Humidity
      • 10 to 80% RH non- condensing

    Service Terms

    • Warranty Duration
      • 1 year

    Others

    • Print Technology
      • Thermal Transfer
    • Print Resolution
      • 203 dpi
      • 300 dpi
    • Print Volume
      • Up to 2,000
    • Connectivity
      • Ethernet
    • Print Width
      • 4 inch
    • Industry
      • Aerospace
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • Features
      • Multilingual
    • Compatible Software
      • BarTender
    • Compatible Drivers
      • Inter Driver Windows® printer driver, CUPS driver for Linux, Honeywell Device Types for SAP, Honeywell label design and print package
    • Application
      • Light Manufacturing
      • Retail
      • T&L
      • Warehouse

    Dimensions

    • Overall Dimensions
      • L x W x H: 268 mm x 198 mm x 168 mm (10.5 in x 7.8 in x 6.6 in)
    • Weight range
      • 2.04 kg (4.5 lb) kilogram
    • Image File Format
      • BMP, GIF, PCX, PNG

    Printing Specifications

    • Print Speeds
      • 203 dpi: 1-6 ips
      • 300 dpi:1-5 ips
    • Print Method
      • Thermal Transfer and Direct Transfer
    • Resolutions
      • 203 dpi/300dpi
    • 2D Barcodes
      • All major 2D barcodes

    Media

    • Maximum Media Roll Diameter
      • 127
      • 5
    • Maximum Ribbon Length
      • 300
    • Printer Media Type
      • Label, Ribbon

    Network

    • Wireless Communication
      • Wifi 5.0 & Bluetooth 5.0 (optional)
    • Bluetooth Specifications
      • Bluetooth 5.0 (optional)

    Software & Firmware

    • Printer Command Language
      • Direct Protocol (DP), DPL, ZSim2 (ZPL II), ESim (EPL), XML enabled for SAP® AII and Oracle® WMS

    Hardware

    • Printer Connection Interface
      • USB Device, USB Host, factory installed Internal Ethernet

    Electrical

    • Operating Voltage
      • 90~264V voltage

    Environmental

    • Operating Temperature
      • +5°C to +40°C (+41°F to +104°F)
    • Storage Temperature
      • -40°C to +60°C (-40°F to +140°F)
    • Operating Humidity
      • 10 to 80% RH non- condensing

    Service Terms

    • Warranty Duration
      • 1 year

    Others

    • Print Technology
      • Thermal Transfer
    • Print Resolution
      • 203 dpi
      • 300 dpi
    • Print Volume
      • Up to 2,000
    • Connectivity
      • Ethernet
    • Print Width
      • 4 inch
    • Industry
      • Aerospace
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Features : Multilingual
    • Compatible Software : BarTender
    • Compatible Drivers : Inter Driver Windows® printer driver, CUPS driver for Linux, Honeywell Device Types for SAP, Honeywell label design and print package
    • Application : Light Manufacturing|Retail|T&L|Warehouse
    • Overall Dimensions : L x W x H: 268 mm x 198 mm x 168 mm (10.5 in x 7.8 in x 6.6 in)
    • Weight range : 2.04 kg (4.5 lb) kilogram
    • Print Speeds : 203 dpi: 1-6 ips|300 dpi:1-5 ips
    • Print Method : Thermal Transfer and Direct Transfer
    • Resolutions : 203 dpi/300dpi
    • 2D Barcodes : All major 2D barcodes
    • Maximum Media Roll Diameter : 127|5
    • Maximum Ribbon Length : 300
    • Printer Media Type : Label, Ribbon
    • Wireless Communication : Wifi 5.0 & Bluetooth 5.0 (optional)
    • Printer Command Language : Direct Protocol (DP), DPL, ZSim2 (ZPL II), ESim (EPL), XML enabled for SAP® AII and Oracle® WMS
    • Image File Format : BMP, GIF, PCX, PNG
    • Printer Connection Interface : USB Device, USB Host, factory installed Internal Ethernet
    • Operating Voltage : 90~264V voltage
    • Operating Temperature : +5°C to +40°C (+41°F to +104°F)
    • Warranty Duration : 1 year
    • Bluetooth Specifications : Bluetooth 5.0 (optional)
    • Storage Temperature : -40°C to +60°C (-40°F to +140°F)
    • Operating Humidity : 10 to 80% RH non- condensing
    • Print Technology : Thermal Transfer
    • Print Resolution : 203 dpi|300 dpi
    • Print Volume : Up to 2,000
    • Connectivity : Ethernet
    • Print Width : 4 inch
    • Industry : Aerospace|Healthcare|Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PC42E-T Desktop Thermal Transfer Barcode Printer Datasheet
    application/pdf 115.77 KB
    9/26/2024
    115.77 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev H)
    application/pdf 746.82 KB
    2/11/2026
    746.82 KB
    Quick Start Guide: PC42E-T Desktop Printer (PC42E-T-ML-QS-01 Rev B)
    application/pdf 11.21 MB
    9/20/2023
    11.21 MB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
    application/pdf 305.51 KB
    8/18/2025
    305.51 KB
    User Guide: PC42E-T Desktop Printer (PC42E-EN-UG-01 Rev E)
    application/pdf 3.28 MB
    2/18/2026
    3.28 MB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D)
    application/pdf 859.58 KB
    2/11/2026
    859.58 KB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    2/11/2026
    916.6 KB
    PC42E-T Desktop Printer Accessories Guide
    application/pdf 304.36 KB
    11/14/2023
    304.36 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: PC41E-D, PC42E-D, PC42E-T Desktop Printer (PC42E-ML-RS-02 Rev A) 26-11-25
    application/pdf 2.42 MB
    11/26/2025
    2.42 MB
    Regulatory Sheet: Wi-Fi/Bluetooth Module HON-SR28-PRT (HONSR28PT-ML-RS-03 Rev A)
    application/pdf 1.46 MB
    12/11/2025
    1.46 MB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 26-11--25
    application/pdf 1.22 MB
    2/24/2026
    1.22 MB
    Name
    Description
    File Size
    Date
    Size
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev H)
    application/pdf 746.82 KB
    2/11/2026
    746.82 KB
    PC42E-T Desktop Thermal Transfer Barcode Printer Datasheet
    application/pdf 115.77 KB
    9/26/2024
    115.77 KB
    Quick Start Guide: PC42E-T Desktop Printer (PC42E-T-ML-QS-01 Rev B)
    application/pdf 11.21 MB
    9/20/2023
    11.21 MB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
    application/pdf 305.51 KB
    8/18/2025
    305.51 KB
    User Guide: PC42E-T Desktop Printer (PC42E-EN-UG-01 Rev E)
    application/pdf 3.28 MB
    2/18/2026
    3.28 MB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Regulatory Sheet: PC41E-D, PC42E-D, PC42E-T Desktop Printer (PC42E-ML-RS-02 Rev A) 26-11-25
    application/pdf 2.42 MB
    11/26/2025
    2.42 MB
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D)
    application/pdf 859.58 KB
    2/11/2026
    859.58 KB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Regulatory Sheet: Wi-Fi/Bluetooth Module HON-SR28-PRT (HONSR28PT-ML-RS-03 Rev A)
    application/pdf 1.46 MB
    12/11/2025
    1.46 MB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 26-11--25
    application/pdf 1.22 MB
    2/24/2026
    1.22 MB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    2/11/2026
    916.6 KB
    PC42E-T Desktop Printer Accessories Guide
    application/pdf 304.36 KB
    11/14/2023
    304.36 KB
    Name
    Description
    File Size
    Date
    Size
    PC42E-T Desktop Thermal Transfer Barcode Printer Datasheet
    115.77 KB
    9/26/2024
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev H)
    746.82 KB
    2/11/2026
    Quick Start Guide: PC42E-T Desktop Printer (PC42E-T-ML-QS-01 Rev B)
    11.21 MB
    9/20/2023
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
    305.51 KB
    8/18/2025
    User Guide: PC42E-T Desktop Printer (PC42E-EN-UG-01 Rev E)
    3.28 MB
    2/18/2026
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    1.77 MB
    2/11/2026
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    357.19 KB
    11/26/2025
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D)
    859.58 KB
    2/11/2026
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    4.94 MB
    2/11/2026
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    916.6 KB
    2/11/2026
    PC42E-T Desktop Printer Accessories Guide
    304.36 KB
    11/14/2023
    Regulatory Sheet: PC41E-D, PC42E-D, PC42E-T Desktop Printer (PC42E-ML-RS-02 Rev A) 26-11-25
    2.42 MB
    11/26/2025
    Regulatory Sheet: Wi-Fi/Bluetooth Module HON-SR28-PRT (HONSR28PT-ML-RS-03 Rev A)
    1.46 MB
    12/11/2025
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    82 KB
    12/11/2025
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    74.4 KB
    12/11/2025
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 26-11--25
    1.22 MB
    2/24/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3012-6754-001
    KIT,ROLLER,PC300TPC42E-TOT800 SERIES
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6754-001
    KIT,ROLLER,PC300TPC42E-TOT800 SERIES
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6755-001
    KIT,PEEL OFF,PC310TPC42E-TOT820
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6755-001
    KIT,PEEL OFF,PC310TPC42E-TOT820
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6756-001
    KIT,CUTTER,PC310TPC42E-TOT820
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6756-001
    KIT,CUTTER,PC310TPC42E-TOT820
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6757-001
    TPH 203DPI,PC300TPC42E-TOT800 SERIES
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6757-001
    TPH 203DPI,PC300TPC42E-TOT800 SERIES
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6758-001
    TPH 300DPI,PC300TPC42E-TOT800 SERIES
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6758-001
    TPH 300DPI,PC300TPC42E-TOT800 SERIES
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6761-001
    KIT,WIFI&BT,ROW,PC310TPC42E-TOT820
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6761-001
    KIT,WIFI&BT,ROW,PC310TPC42E-TOT820
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6762-001
    KIT,U2S CBL,PC300TPC42E-TOT800 SERIES
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3012-6762-001
    KIT,U2S CBL,PC300TPC42E-TOT800 SERIES
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    3013-1455-001
    POWER CORD, 1.5M, KR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc42e-t-img2-798x798
    3013-1455-001
    POWER CORD, 1.5M, KR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc42e-t-img2-798x798
    PC42E-TB00200
    PC42E-T, USB, 203DPI, BK,1&0.5, NO PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc42e-t-img2-798x798
    PC42E-TB00200
    PC42E-T, USB, 203DPI, BK,1&0.5, NO PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc42e-t-img2-798x798
    PC42E-TB02200
    PC42E-T,U,E,200DPI,BK,1&0.5,NO PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280
    PC42E-TB02200
    PC42E-T,U,E,200DPI,BK,1&0.5,NO PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-pss-pc300t-main-1280x1280