tablets
RT310 Rugged yet Lightweight Tablet
The RT310 is rugged tablet with consumer-like form factor, slim and lightweight. Built on Mobility Edge platform with AI processor and Wi-Fi 7, it offers reliable performance and future-ready capacity for retail, T&L and field service customers.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
•MOBILITY EDGE – POWERFUL & SECURE PLATFORM: The RT310 leverages the Mobility Edge™ platform which offers durability, stability, security and long-term life cycle availability..
•DECADE ENTERPRISE LIFECYCLE: The RT310 brings substantial improvement compared to prior generation EDA10A. If offers at least a 10-years lifecycle, including timely security upgrade and ongoing service support throughout its lifespan.
•SLIM YET RUGGED: Weighting only 680g, the RT310 rugged design meets military-grade standard, surviving from 2-meter (6.6 feet) drop to concrete and boasting and IP 68 rating from reliable protection against drop, vibration, dust and moistures to reduce total cost of ownership (TCO)
•ONE-HAND OPERATION, REAR TAP-TO-SCAN: supports comfortable one-hand holding and operation despite its 10-inch large -screen footprint. The innovative rear tap-to-scan capability allows workers to trigger barcode capture by tapping the rear housing to minimize motion fatigue for all-day use.
•DUAL-NFC TAPS, FRONT UNDER GLASS AND REAR: Dual-location NFC provide convenient and flexible choice. Users can complete interactions by tapping either the screen side or the back of the tablet for NFC reading, which support them with different kind of applications.
•TOOL-FREE, BACKWARD-COMPATIBLE ACCESSORIES: The RT310 accessory ecosystems adopts tool-free mechanical design for fast dock, cup swap, battery replacement, hand strap attachment and installation, while physical interface backward-compatibility allows selected existing accessories from prior-generation tablet EDA10A to work with the RT310 well.
•ENTERPRISE-GRADE SOFTWARE: equipped with Operational Intelligence management software which provides in-depth operational insights and enables workflow while Smart Talk offers enterprise-grade voice calling, text messaging, and media sharing functions into a single device
Features
- Application
- Field Service
- Logistics
- Manufacturing
- Retail
- Features
- 5G, Wi-Fi 7
- Environment
- Rugged
- Camera Position
- Rear, Front
- Camera
- 16MP, 8MP
Dimensions
- Weight range
- 680g
- Overall Dimensions
- 257 mm L x 166.5 mm H x 11.7 mm W
Scanning Specifications
- Decode Capability
- S0703 (1D/2D barcode symbologies)
Network
- Computer Wireless Communication
- Wi-Fi 7
- Bluetooth Specifications
- Bluetooth 6.0
Software & Firmware
- Platform
- Mobility Edge
- Operating System Type
- Android
- Operating System
- Android
Hardware
- Scan Engine Range
- Stand Range
- Scan Engine Model
- S0703 (1D/2D barcode symbologies)
- Processor
- Qualcomm® Dragonwing™ QCS/ QCM6690
- Network
- Cellular, Wi-Fi
- Keypad
- No
- Keyboard
- No
- Display Size
- 10.1 inch
- Display Resolution
- 1920 x 1200 Full High Definition
- Connection Interface
- USB 3.1 with Type-C interface, 6-pin bottom connection
Electrical
- Battery Type
- Li-Ion, 8,000 mAh, 3.85 V
- Battery Capacity
- 8000mAh
Environmental
- Minimum Operating Temperature
- -20°C
Standards & Approvals
- Drop Specifications
- Room temperature: multiple 1.3 m (4.3 ft) drops to concrete per MIL STD 810H; with optional protective boot, multiple 2.0 m (6.6 ft) drops to concrete per MIL STD 810H
Service Terms
- Warranty Duration
- 1 Year
ERP
- Brand
- Brady
Features
- Application
- Field Service
- Logistics
- Manufacturing
- Retail
- Features
- 5G, Wi-Fi 7
- Environment
- Rugged
- Camera Position
- Rear, Front
- Camera
- 16MP, 8MP
Dimensions
- Weight range
- 680g
- Overall Dimensions
- 257 mm L x 166.5 mm H x 11.7 mm W
Scanning Specifications
- Decode Capability
- S0703 (1D/2D barcode symbologies)
Network
- Computer Wireless Communication
- Wi-Fi 7
- Bluetooth Specifications
- Bluetooth 6.0
Software & Firmware
- Platform
- Mobility Edge
- Operating System Type
- Android
- Operating System
- Android
Hardware
- Scan Engine Range
- Stand Range
- Scan Engine Model
- S0703 (1D/2D barcode symbologies)
- Processor
- Qualcomm® Dragonwing™ QCS/ QCM6690
- Network
- Cellular, Wi-Fi
- Keypad
- No
- Keyboard
- No
- Display Size
- 10.1 inch
- Display Resolution
- 1920 x 1200 Full High Definition
- Connection Interface
- USB 3.1 with Type-C interface, 6-pin bottom connection
Electrical
- Battery Type
- Li-Ion, 8,000 mAh, 3.85 V
- Battery Capacity
- 8000mAh
Environmental
- Minimum Operating Temperature
- -20°C
Standards & Approvals
- Drop Specifications
- Room temperature: multiple 1.3 m (4.3 ft) drops to concrete per MIL STD 810H; with optional protective boot, multiple 2.0 m (6.6 ft) drops to concrete per MIL STD 810H
Service Terms
- Warranty Duration
- 1 Year
ERP
- Brand
- Brady
- Application : Field Service|Logistics|Manufacturing|Retail
- Features : 5G, Wi-Fi 7
- Environment : Rugged
- Camera Position : Rear, Front
- Camera : 16MP, 8MP
- Weight range : 680g
- Overall Dimensions : 257 mm L x 166.5 mm H x 11.7 mm W
- Decode Capability : S0703 (1D/2D barcode symbologies)
- Computer Wireless Communication : Wi-Fi 7
- Bluetooth Specifications : Bluetooth 6.0
- Platform : Mobility Edge
- Operating System Type : Android
- Operating System : Android
- Scan Engine Range : Stand Range
- Scan Engine Model : S0703 (1D/2D barcode symbologies)
- Processor : Qualcomm® Dragonwing™ QCS/ QCM6690
- Network : Cellular, Wi-Fi
- Keypad : No
- Keyboard : No
- Display Size : 10.1 inch
- Display Resolution : 1920 x 1200 Full High Definition
- Connection Interface : USB 3.1 with Type-C interface, 6-pin bottom connection
- Battery Type : Li-Ion, 8,000 mAh, 3.85 V
- Battery Capacity : 8000mAh
- Minimum Operating Temperature : -20°C
- Drop Specifications : Room temperature: multiple 1.3 m (4.3 ft) drops to concrete per MIL STD 810H; with optional protective boot, multiple 2.0 m (6.6 ft) drops to concrete per MIL STD 810H
- Warranty Duration : 1 Year
- Brand : Brady
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In