/content/sps/au/en/search-results.html

    healthcare computers

    CT37 HC Handheld Computer

    Enterprise-class mobile computer that provides a consumer-phone-like experience for demanding clinicians without compromising the durability, reliability, manageability and lifecycle demanded by the economic buyer and the IT team

    Overview
    The CT37 HC is built on the Mobility Edge™ platform, specifically  tailored for healthcare professionals, featuring vital innovations for medical environments. Combined with powerful Honeywell software such as Operational Intelligence, Smart Talk unified communications and Smart Pay contactless payment, the CT37 HC is an ideal platform on which users in healthcare can build effective solutions.

    High Performance: Built on the Mobility Edge™ platform, a durable, stable and secure foundation for effective, long-lasting solutions. Designed for demanding users who need a high performing mobile computer with the processing power to run their applications. 

    Engineered for Hygine: Specifically designed to withstand regular sanitation, the CT37 HC features disinfectant-ready housings that can endure cleaning with 46 approved solutions. This helps ensure that the device remains durable and hygienic, vital for infection control in medical settings.

    Elevate Patient Safety and Workflow Efficiency: Equipped with the Honeywell N6700 7th generation 2D imager, the CT37 HC enables rapid and accurate scanning of 1D and 2D barcodes, including patient wristbands and vials. This enhances workflow efficiency and patient safety.

    Reliable Connectivity:  The CT37 HC is released with the latest 5G and Wi-Fi 6E technology, ensuring seamless connectivity and reliable performance both indoors and outdoors. The secure element (SE) protects sensitive data against cyber threats, while the hot-swappable battery feature minimizes downtime, optimizing operations and allowing more time for patient care.
    Specifications

    Features

    • Application
      • Healthcare
    • Housing Grade
      • Disinfectant Ready Housing
    • For Use With
      • Android
    • Features
      • Compatible with Universal Dock
    • Environment
      • Healthcare
    • Connectivity
      • Wi-Fi
    • Camera Position
      • Front and Rear
    • Camera
      • 13-megapixel color rear camera
      • 8-megapixel color front camera

    Dimensions

    • Overall Dimensions
      • 167.4 mm x 76.0mm x 12.6mm (6.6 in x 3.0 in x 0.5 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell N6700 (1D/2D barcode symbologies)

    Network

    • WWAN Specifications
      • 4G-LTE DL CAT-18: ~800 Mbps
      • 4G-LTE UL CAT-15: ~200 Mbps
      • 5G FR1: Bands 1, 2, 3, 5, 7, 8, 12, 13, 14, 20, 25, 26, 28, 29, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79
      • 5G NSA-DL: ~2500 Mbps, UL: ~1050 Mbps
      • 5G SA-DL: ~2300 Mbps, UL: ~1050 Mbps
      • AT&T FirstNet Compliant
      • Global bands support, device certified with GCF-PTCRB, ATT, TMO, VZW
      • LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 42, 43, 48, 66, 71
    • WLAN Specifications
      • Data rates: 2.4GHz: 802.11b/g/ax – 20MHz up to 286.8Mbps; 5GHz: 802.1/n/ac/ax -20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps; 802.11ax- 20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps
      • IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO; Triband (2.4GHz, 5GHz, 6GHz); Wi-Fi 6E (801.11ax); Dual Band Simultaneous (DBS); IPv4, IPv6
      • Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible
      • WLAN Security: Enhanced open (OWE), WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
      • Wi-Fi certified; Wi-Fi 6E certified.
    • RFID Specifications
      • Integrated NFC reader, compliant with ISO/IEC 1443A, ISO/IEC 1443 B, ISO/IEC 15693 (ICode), MIFARE 1K/4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F), Contactless payment support, ECP 1.0 and ECP 2.0.
    • GPS Specifications
      • GPS, GLONASS, Galileo, Beidou, QZSS, NavIC, Dual band GNSS-Concurrent L1/G1/E1/B1 with L5/E5a/BDSB2a, a-GPS, Supports XTRA
    • Computer Wireless Communication
      • 5G , WiFi 6E, BT5.3, NFC
    • Bluetooth Specifications
      • V5.3 Bluetooth and BLE; 2nd BLE

    Software & Firmware

    • Platform
      • Mobility Edge
    • Operating System Type
      • Android
    • Operating System
      • Each Android version guaranteed from Android 14 to 18, subject to technical feasibility confirmed by Qualcomm

    Memory & Data

    • Memory
      • 8GB DDR5 RAM, 128GB UFS 3.1 Flash

    Hardware

    • Scan Engine Type
      • LED aimer and illumination
    • Scan Engine Range
      • Standard Range
    • Scan Engine Model
      • Honeywell N6700 (1D/2D barcode symbologies)
    • Scan Distance
      • Standard Range (0-1m)
    • Processor
      • Qualcomm QCS4490 or QCM4490 octa-core, up to 2.4GHz
    • Keypad
      • Full Touchscreen
    • Display Size
      • Gorilla Glass™ , 6-inch
    • Display Resolution
      • Full High-Definition (2280 x 1080)

    Electrical

    • Battery Types
      • Hot-swappable
      • Replaceable
    • Battery Type
      • Li-ion
    • Battery Capacity
      • 3846mAh

    Environmental

    • Storage Temperature Range
      • -30° to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -20°C to 50°C (-4°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 1,500, 0.5m (1.6 ft) tumbles
      • 750, 1.0m (3.3 ft) tumbles with protective boot
    • Protection Ratings
      • IP68/IP65
    • Drop Specifications
      • Multiple 1.8m (6ft) drops to concrete at room temperature per MIL-STD-810H
      • Multiple 2.1m (7ft) drops to concrete at room temperature with boot per MIL-STD-810H

    Service Terms

    • Warranty Duration
      • 1 year

    Others

    • Industry
      • Healthcare

    Features

    • Application
      • Healthcare
    • Housing Grade
      • Disinfectant Ready Housing
    • For Use With
      • Android
    • Features
      • Compatible with Universal Dock
    • Environment
      • Healthcare
    • Connectivity
      • Wi-Fi
    • Camera Position
      • Front and Rear
    • Camera
      • 13-megapixel color rear camera
      • 8-megapixel color front camera

    Dimensions

    • Overall Dimensions
      • 167.4 mm x 76.0mm x 12.6mm (6.6 in x 3.0 in x 0.5 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell N6700 (1D/2D barcode symbologies)

    Network

    • WWAN Specifications
      • 4G-LTE DL CAT-18: ~800 Mbps
      • 4G-LTE UL CAT-15: ~200 Mbps
      • 5G FR1: Bands 1, 2, 3, 5, 7, 8, 12, 13, 14, 20, 25, 26, 28, 29, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79
      • 5G NSA-DL: ~2500 Mbps, UL: ~1050 Mbps
      • 5G SA-DL: ~2300 Mbps, UL: ~1050 Mbps
      • AT&T FirstNet Compliant
      • Global bands support, device certified with GCF-PTCRB, ATT, TMO, VZW
      • LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 42, 43, 48, 66, 71
    • WLAN Specifications
      • Data rates: 2.4GHz: 802.11b/g/ax – 20MHz up to 286.8Mbps; 5GHz: 802.1/n/ac/ax -20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps; 802.11ax- 20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps
      • IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO; Triband (2.4GHz, 5GHz, 6GHz); Wi-Fi 6E (801.11ax); Dual Band Simultaneous (DBS); IPv4, IPv6
      • Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible
      • WLAN Security: Enhanced open (OWE), WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
      • Wi-Fi certified; Wi-Fi 6E certified.
    • RFID Specifications
      • Integrated NFC reader, compliant with ISO/IEC 1443A, ISO/IEC 1443 B, ISO/IEC 15693 (ICode), MIFARE 1K/4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F), Contactless payment support, ECP 1.0 and ECP 2.0.
    • GPS Specifications
      • GPS, GLONASS, Galileo, Beidou, QZSS, NavIC, Dual band GNSS-Concurrent L1/G1/E1/B1 with L5/E5a/BDSB2a, a-GPS, Supports XTRA
    • Computer Wireless Communication
      • 5G , WiFi 6E, BT5.3, NFC
    • Bluetooth Specifications
      • V5.3 Bluetooth and BLE; 2nd BLE

    Software & Firmware

    • Platform
      • Mobility Edge
    • Operating System Type
      • Android
    • Operating System
      • Each Android version guaranteed from Android 14 to 18, subject to technical feasibility confirmed by Qualcomm

    Memory & Data

    • Memory
      • 8GB DDR5 RAM, 128GB UFS 3.1 Flash

    Hardware

    • Scan Engine Type
      • LED aimer and illumination
    • Scan Engine Range
      • Standard Range
    • Scan Engine Model
      • Honeywell N6700 (1D/2D barcode symbologies)
    • Scan Distance
      • Standard Range (0-1m)
    • Processor
      • Qualcomm QCS4490 or QCM4490 octa-core, up to 2.4GHz
    • Keypad
      • Full Touchscreen
    • Display Size
      • Gorilla Glass™ , 6-inch
    • Display Resolution
      • Full High-Definition (2280 x 1080)

    Electrical

    • Battery Types
      • Hot-swappable
      • Replaceable
    • Battery Type
      • Li-ion
    • Battery Capacity
      • 3846mAh

    Environmental

    • Storage Temperature Range
      • -30° to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -20°C to 50°C (-4°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 1,500, 0.5m (1.6 ft) tumbles
      • 750, 1.0m (3.3 ft) tumbles with protective boot
    • Protection Ratings
      • IP68/IP65
    • Drop Specifications
      • Multiple 1.8m (6ft) drops to concrete at room temperature per MIL-STD-810H
      • Multiple 2.1m (7ft) drops to concrete at room temperature with boot per MIL-STD-810H

    Service Terms

    • Warranty Duration
      • 1 year

    Others

    • Industry
      • Healthcare
    • Application : Healthcare
    • Housing Grade : Disinfectant Ready Housing
    • For Use With : Android
    • Features : Compatible with Universal Dock
    • Environment : Healthcare
    • Connectivity : Wi-Fi
    • Camera Position : Front and Rear
    • Camera : 13-megapixel color rear camera|8-megapixel color front camera
    • Overall Dimensions : 167.4 mm x 76.0mm x 12.6mm (6.6 in x 3.0 in x 0.5 in)
    • Decode Capability : Honeywell N6700 (1D/2D barcode symbologies)
    • WWAN Specifications : 4G-LTE DL CAT-18: ~800 Mbps|4G-LTE UL CAT-15: ~200 Mbps|5G FR1: Bands 1, 2, 3, 5, 7, 8, 12, 13, 14, 20, 25, 26, 28, 29, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79|5G NSA-DL: ~2500 Mbps, UL: ~1050 Mbps|5G SA-DL: ~2300 Mbps, UL: ~1050 Mbps|AT&T FirstNet Compliant|Global bands support, device certified with GCF-PTCRB, ATT, TMO, VZW|LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 42, 43, 48, 66, 71
    • WLAN Specifications : Data rates: 2.4GHz: 802.11b/g/ax – 20MHz up to 286.8Mbps; 5GHz: 802.1/n/ac/ax -20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps; 802.11ax- 20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps|IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO; Triband (2.4GHz, 5GHz, 6GHz); Wi-Fi 6E (801.11ax); Dual Band Simultaneous (DBS); IPv4, IPv6|Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible|WLAN Security: Enhanced open (OWE), WEP, WPA/WPA2/WPA3 (Personal and Enterprise)|Wi-Fi certified; Wi-Fi 6E certified.
    • RFID Specifications : Integrated NFC reader, compliant with ISO/IEC 1443A, ISO/IEC 1443 B, ISO/IEC 15693 (ICode), MIFARE 1K/4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F), Contactless payment support, ECP 1.0 and ECP 2.0.
    • GPS Specifications : GPS, GLONASS, Galileo, Beidou, QZSS, NavIC, Dual band GNSS-Concurrent L1/G1/E1/B1 with L5/E5a/BDSB2a, a-GPS, Supports XTRA
    • Computer Wireless Communication : 5G , WiFi 6E, BT5.3, NFC
    • Bluetooth Specifications : V5.3 Bluetooth and BLE; 2nd BLE
    • Platform : Mobility Edge
    • Operating System Type : Android
    • Operating System : Each Android version guaranteed from Android 14 to 18, subject to technical feasibility confirmed by Qualcomm
    • Memory : 8GB DDR5 RAM, 128GB UFS 3.1 Flash
    • Scan Engine Type : LED aimer and illumination
    • Scan Engine Range : Standard Range
    • Scan Engine Model : Honeywell N6700 (1D/2D barcode symbologies)
    • Scan Distance : Standard Range (0-1m)
    • Processor : Qualcomm QCS4490 or QCM4490 octa-core, up to 2.4GHz
    • Keypad : Full Touchscreen
    • Display Size : Gorilla Glass™ , 6-inch
    • Display Resolution : Full High-Definition (2280 x 1080)
    • Battery Types : Hot-swappable|Replaceable
    • Battery Type : Li-ion
    • Battery Capacity : 3846mAh
    • Storage Temperature Range : -30° to 70°C (-22°F to 158°F)
    • Operating Temperature : -20°C to 50°C (-4°F to 122°F)
    • Operating Humidity : 5% to 95% (non-condensing)
    • Tumble Specifications : 1,500, 0.5m (1.6 ft) tumbles|750, 1.0m (3.3 ft) tumbles with protective boot
    • Protection Ratings : IP68/IP65
    • Drop Specifications : Multiple 1.8m (6ft) drops to concrete at room temperature per MIL-STD-810H|Multiple 2.1m (7ft) drops to concrete at room temperature with boot per MIL-STD-810H
    • Warranty Duration : 1 year
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CT37 HC Mobile Computer Datasheet
    application/pdf 156.62 KB
    10/27/2025
    156.62 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Quick Start Guide: CT37 Series Mobile Computer - Hebrew (CT37-A-HE-QS-01 Rev A)
    application/pdf 1.16 MB
    3/21/2025
    1.16 MB
    Quick Start Guide: CT37 Series Mobile Computer - Arabic (CT37-A-AR-QS-01 Rev A)
    application/pdf 1.06 MB
    3/21/2025
    1.06 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    CT37 Mobile Computer - Accessories Guide
    application/pdf 11.45 MB
    12/5/2024
    11.45 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Healthcare Disinfectant-Ready Housing Cleaning Guide
    application/pdf 1.19 MB
    8/18/2025
    1.19 MB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    User Guide for Honeywell eSIM Provisioning 26-11-25
    application/pdf 217.89 KB
    11/26/2025
    217.89 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    application/pdf 2.09 MB
    10/15/2025
    2.09 MB
    User Guide: CT37 Series Mobile Computer – English (CT37-A-EN-UG-01 Rev F)
    application/pdf 2.21 MB
    3/17/2026
    2.21 MB
    Carrying Clip Information: CT30 XP/CT37 WLAN Models (CT30-CLIP-IN-02 Rev A)
    application/pdf 112.82 KB
    8/18/2025
    112.82 KB
    Quick Start Guide: CT37 Series Mobile Computer – English (CT37-A-EN-QS-01 Rev C)
    application/pdf 1.03 MB
    12/8/2025
    1.03 MB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Battery Pack Information: Model CT37-BTXC (CT37-BTXC-ML-IN-03 Rev A)
    application/pdf 484.83 KB
    10/15/2025
    484.83 KB
    Regulatory Sheet: CT37 Series Mobile Computer (CT37-ML-RS-09 Rev A)
    application/pdf 1.81 MB
    12/8/2025
    1.81 MB
    Hearing Aid Compatibility (HAC) Consumer Information
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Name
    Description
    File Size
    Date
    Size
    Quick Start Guide: CT37 Series Mobile Computer - Hebrew (CT37-A-HE-QS-01 Rev A)
    application/pdf 1.16 MB
    3/21/2025
    1.16 MB
    Quick Start Guide: CT37 Series Mobile Computer - Arabic (CT37-A-AR-QS-01 Rev A)
    application/pdf 1.06 MB
    3/21/2025
    1.06 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    CT37 HC Mobile Computer Datasheet
    application/pdf 156.62 KB
    10/27/2025
    156.62 KB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    CT37 Mobile Computer - Accessories Guide
    application/pdf 11.45 MB
    12/5/2024
    11.45 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Healthcare Disinfectant-Ready Housing Cleaning Guide
    application/pdf 1.19 MB
    8/18/2025
    1.19 MB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    User Guide for Honeywell eSIM Provisioning 26-11-25
    application/pdf 217.89 KB
    11/26/2025
    217.89 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    application/pdf 2.09 MB
    10/15/2025
    2.09 MB
    User Guide: CT37 Series Mobile Computer – English (CT37-A-EN-UG-01 Rev F)
    application/pdf 2.21 MB
    3/17/2026
    2.21 MB
    Carrying Clip Information: CT30 XP/CT37 WLAN Models (CT30-CLIP-IN-02 Rev A)
    application/pdf 112.82 KB
    8/18/2025
    112.82 KB
    Battery Pack Information: Model CT37-BTXC (CT37-BTXC-ML-IN-03 Rev A)
    application/pdf 484.83 KB
    10/15/2025
    484.83 KB
    Regulatory Sheet: CT37 Series Mobile Computer (CT37-ML-RS-09 Rev A)
    application/pdf 1.81 MB
    12/8/2025
    1.81 MB
    Quick Start Guide: CT37 Series Mobile Computer – English (CT37-A-EN-QS-01 Rev C)
    application/pdf 1.03 MB
    12/8/2025
    1.03 MB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    Hearing Aid Compatibility (HAC) Consumer Information
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Name
    Description
    File Size
    Date
    Size
    CT37 HC Mobile Computer Datasheet
    156.62 KB
    10/27/2025
    Quick Start Guide: CT37 Series Mobile Computer - Hebrew (CT37-A-HE-QS-01 Rev A)
    1.16 MB
    3/21/2025
    Quick Start Guide: CT37 Series Mobile Computer - Arabic (CT37-A-AR-QS-01 Rev A)
    1.06 MB
    3/21/2025
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    3.14 MB
    3/9/2026
    CT37 Mobile Computer - Accessories Guide
    11.45 MB
    12/5/2024
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    Healthcare Disinfectant-Ready Housing Cleaning Guide
    1.19 MB
    8/18/2025
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    656.87 KB
    10/22/2025
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    1 MB
    8/17/2026
    User Guide for Honeywell eSIM Provisioning 26-11-25
    217.89 KB
    11/26/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    1.76 MB
    3/9/2026
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    2.09 MB
    10/15/2025
    User Guide: CT37 Series Mobile Computer – English (CT37-A-EN-UG-01 Rev F)
    2.21 MB
    3/17/2026
    Carrying Clip Information: CT30 XP/CT37 WLAN Models (CT30-CLIP-IN-02 Rev A)
    112.82 KB
    8/18/2025
    Quick Start Guide: CT37 Series Mobile Computer – English (CT37-A-EN-QS-01 Rev C)
    1.03 MB
    12/8/2025
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    323.54 KB
    9/17/2025
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    1.64 MB
    12/16/2025
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    53.74 KB
    8/12/2026
    Battery Pack Information: Model CT37-BTXC (CT37-BTXC-ML-IN-03 Rev A)
    484.83 KB
    10/15/2025
    Regulatory Sheet: CT37 Series Mobile Computer (CT37-ML-RS-09 Rev A)
    1.81 MB
    12/8/2025
    Hearing Aid Compatibility (HAC) Consumer Information
    53.74 KB
    8/12/2026

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list