/content/sps/au/en/search-results.html

    handheld computers

    ScanPal™ EDA55 5G Scanner

    EDA55 5G mobile data terminal is a new generation of enterprise-level products in Honeywell ScanPal series.

    Overview
    搭载高性能2.6GHz 
    5G处理器,支持更加出色的5G数据传输速率和通话质量,使工作更加高效便捷。同时 EDA55 5G集成霍尼韦尔企业级扫描引擎,可以对污损条码,金属雕刻码等各种类型的条码进行精准识别及快速读取,提高即时的信息采集效率及准确性.

    另外5000mAh大 容量电池提供足够的电池续航时间,支持整个工作班次甚至更长的时间。6.1英寸高清触控显
    示屏,支持超高亮度,可以在室外强光的工作环境下显示更加清晰的 画面。

    PM65支持打印机远程控制,因此您可以从远程计算机查看和控制打印机,并提供实时诊断和技术支持。Print Set MC应用程序使您能够快速从您喜欢的Android™设备连接和配置打印机,可选的霍尼韦尔运营智能使打印机具备远程管理问题诊断和输出性能跟踪的能力。 

    此外EDA55有多种配件可选,满足不同应用场景的需求,同时支持设备管理等多种 霍尼韦尔企业级应用软件,高效完成设备注册,设备状态监控,固件升级等工作。

    EDA55 5G能够承受严苛使用环境的考验,可轻松应对不同应用场景的需求,如医院,物流运输,零售配送,资产盘点等,给用户带来效率提升的同时,也给用户的企业节省总体成本。此外,EDA55经过软件系统实验室安全认证,符合国际电工委员会 IEC-62443工控网络与信息安全标准,电池安全通过国际权威第三方实验室认可,保证设备使用安全可靠。
    Specifications

    Features

    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard

    Hardware

    • Scan Distance
      • Standard Range (0-1m)
    • Keypad
      • Full Touchscreen

    Features

    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard

    Hardware

    • Scan Distance
      • Standard Range (0-1m)
    • Keypad
      • Full Touchscreen
    • Connectivity : Wi-Fi|Wi-Fi & Cellular
    • Environment : Standard
    • Scan Distance : Standard Range (0-1m)
    • Keypad : Full Touchscreen
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list