/content/sps/au/en/search-results.html

    handheld computers

    CT45 / CT45 XP Mobile Computer

    CT45 mobile computers, built on the Mobility Edge platform, are rugged, all-purpose productivity tools ensuring ultra-reliable performance, data connectivity and communications for front-line mobile workers in retail, logistics and fieldwork.

    Overview
    CT45 mobile computers, built on the Mobility Edge platform, are rugged, all-purpose productivity tools ensuring ultra-reliable performance, data connectivity and communications for front-line mobile workers in retail, logistics and fieldwork.

    Secure Solution: The CT45 is built on the Mobility Edge platform, providing a long-lifecycle solution for demanding enterprise customers who need a durable, stable and secure solution that they rely on for long-term business planning needs. The CT45 family offers seamless connectivity, with the CT45XP featuring  Wi-Fi 6 technology, allowing access to essential information with low latency.

    Designed for Performance: The pocketable, yet rugged, dust and water-resistant design sustains 3,000 tumbles and multiple 6-foot drops to concrete, extending to 8-foot drops when equipped with the protective boot. Equipped with the FlexRange Scan Engine, the CT45 family can be used in a variety of near and far scanning workflows, ensuring accurate and fast data collection. Combined with the powerful, cloud-based, Operational Intelligence asset optimization solution, IT leaders can empower operations with competitive advantage, high productivity and low TCO, all with a user experience that keeps front-line workers productive and engaged.

    Comprehensive Accessories: To support diverse operational needs, the CT45 offers a variety of accessories, including a universal dock and cup, scan handles, charging bases, and battery chargers, enhancing its functionality and versatility.  The Universal Dock system provides a future-compatible design that allows customers to future-proof their accessory investment.
    Specifications

    Features

    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard
    • Application
      • Retail, transportation & logistics, manufacturing, healthcare, and public service
    • Camera
      • 13-megapixel rear camera
      • 8-megapixel front camera

    Dimensions

    • Overall Dimensions
      • 163 mm x 79 mm x 19.2 mm

    Scanning Specifications

    • Decode Capability
      • Honeywell FlexRange, Honeywell S0703 (1D/2D barcode symbologies), Honeywell SDKs for Android

    Network

    • Bluetooth Specifications
      • 2nd BLE Available on CT45 XP only
      • V5.1 Bluetooth and BLE
    • WWAN Specifications
      • AT&T FirstNet Compliant
      • LTE Advanced Support
      • LTE – Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71
      • SIM: eSIM and NanoSIM (CT45XP) or 2 Nano SIMs (CT45)
      • UMTS/HSPA+ (3G) – Bands 1, 2, 4, 5, 6, 8, 9, 19
      • Up to 390 Mbps CAT13 LTE downlink
      • Up to 75 Mbps CAT5 LTE uplink
      • WWAN Radio (ATT/VZW/SPRINT/ TMO/NA/EU)
    • WLAN Specifications
      • All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
      • All other configurations: IEEE 802.11 a/b/g/n/ac
      • CT45 XP WLAN: IEEE 802.11 a/b/g/n/ac/ax and 2*2 MU-MIMO
      • WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
      • WLAN: Wi-Fi certified
    • RFID Specifications
      • Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
    • GPS Specifications
      • 850, 900, 1800, 1900 (Quad Bands)
      • GPS Supported Protocols: Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo, and Beidou, Assisted GPS

    Software & Firmware

    • Operating System
      • Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility

    Memory & Data

    • Memory
      • 6 GB DDR4x RAM, 64 GB UFS Flash (CT45XP); 4 GB DDR4x RAM, 64 GB UFS Flash (CT45)
      • User-accessible microSD card up to 512 GB (SDXC/SDHC/ SDIO-compliant)

    Hardware

    • Display Resolution
      • Full High Definition (1920 x 1080) (CT45XP)
      • High-Definition (1280 x 720) (CT45)
    • Scan Distance
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Display Size
      • 12.7 cm (5.0 in)
    • Processor
      • Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
    • Keypad
      • Full Touchscreen

    Electrical

    • Battery Capacity
      • Li-Ion, 3.85 V, 4020 mAh
    • Battery Types
      • 2nd BLE Available on CT45 XP only
    • Battery Type
      • Quick Charge 3.0 compliant; Less than 3 hours to be fully charged.
      • Smart battery with integrated diagnostic tools

    Environmental

    • Minimum Operating Temperature
      • User-accessible microSD card up to 512 GB (SDXC/SDHC/ SDIO-compliant)
    • Storage Temperature Range
      • -30°C to +70°C (-22°F to +158°F)
    • Operating Temperature
      • -20°C to +50°C (-4°F to +122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • Exceeds 1,500 times at 1m (3.28 ft) per IEC 60068-2-32 specification
    • Incendiary Protection
      • 850, 900, 1800, 1900 (Quad Bands)
    • Drop Specifications
      • Multiple 1.8 m (6 ft) drops to concrete at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H; multiple 2.4 m (8 ft) drops to concrete with protective boot at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H

    Service Terms

    • Warranty Duration
      • One-year factory warranty

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard
    • Application
      • Retail, transportation & logistics, manufacturing, healthcare, and public service
    • Camera
      • 13-megapixel rear camera
      • 8-megapixel front camera

    Dimensions

    • Overall Dimensions
      • 163 mm x 79 mm x 19.2 mm

    Scanning Specifications

    • Decode Capability
      • Honeywell FlexRange, Honeywell S0703 (1D/2D barcode symbologies), Honeywell SDKs for Android

    Network

    • Bluetooth Specifications
      • 2nd BLE Available on CT45 XP only
      • V5.1 Bluetooth and BLE
    • WWAN Specifications
      • AT&T FirstNet Compliant
      • LTE Advanced Support
      • LTE – Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71
      • SIM: eSIM and NanoSIM (CT45XP) or 2 Nano SIMs (CT45)
      • UMTS/HSPA+ (3G) – Bands 1, 2, 4, 5, 6, 8, 9, 19
      • Up to 390 Mbps CAT13 LTE downlink
      • Up to 75 Mbps CAT5 LTE uplink
      • WWAN Radio (ATT/VZW/SPRINT/ TMO/NA/EU)
    • WLAN Specifications
      • All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
      • All other configurations: IEEE 802.11 a/b/g/n/ac
      • CT45 XP WLAN: IEEE 802.11 a/b/g/n/ac/ax and 2*2 MU-MIMO
      • WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
      • WLAN: Wi-Fi certified
    • RFID Specifications
      • Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
    • GPS Specifications
      • 850, 900, 1800, 1900 (Quad Bands)
      • GPS Supported Protocols: Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo, and Beidou, Assisted GPS

    Software & Firmware

    • Operating System
      • Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility

    Memory & Data

    • Memory
      • 6 GB DDR4x RAM, 64 GB UFS Flash (CT45XP); 4 GB DDR4x RAM, 64 GB UFS Flash (CT45)
      • User-accessible microSD card up to 512 GB (SDXC/SDHC/ SDIO-compliant)

    Hardware

    • Display Resolution
      • Full High Definition (1920 x 1080) (CT45XP)
      • High-Definition (1280 x 720) (CT45)
    • Scan Distance
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Display Size
      • 12.7 cm (5.0 in)
    • Processor
      • Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
    • Keypad
      • Full Touchscreen

    Electrical

    • Battery Capacity
      • Li-Ion, 3.85 V, 4020 mAh
    • Battery Types
      • 2nd BLE Available on CT45 XP only
    • Battery Type
      • Quick Charge 3.0 compliant; Less than 3 hours to be fully charged.
      • Smart battery with integrated diagnostic tools

    Environmental

    • Minimum Operating Temperature
      • User-accessible microSD card up to 512 GB (SDXC/SDHC/ SDIO-compliant)
    • Storage Temperature Range
      • -30°C to +70°C (-22°F to +158°F)
    • Operating Temperature
      • -20°C to +50°C (-4°F to +122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • Exceeds 1,500 times at 1m (3.28 ft) per IEC 60068-2-32 specification
    • Incendiary Protection
      • 850, 900, 1800, 1900 (Quad Bands)
    • Drop Specifications
      • Multiple 1.8 m (6 ft) drops to concrete at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H; multiple 2.4 m (8 ft) drops to concrete with protective boot at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H

    Service Terms

    • Warranty Duration
      • One-year factory warranty

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Connectivity : Wi-Fi|Wi-Fi & Cellular
    • Environment : Standard
    • Application : Retail, transportation & logistics, manufacturing, healthcare, and public service
    • Camera : 13-megapixel rear camera|8-megapixel front camera
    • Overall Dimensions : 163 mm x 79 mm x 19.2 mm
    • Decode Capability : Honeywell FlexRange, Honeywell S0703 (1D/2D barcode symbologies), Honeywell SDKs for Android
    • Bluetooth Specifications : 2nd BLE Available on CT45 XP only|V5.1 Bluetooth and BLE
    • WWAN Specifications : AT&T FirstNet Compliant|LTE Advanced Support|LTE – Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71|SIM: eSIM and NanoSIM (CT45XP) or 2 Nano SIMs (CT45)|UMTS/HSPA+ (3G) – Bands 1, 2, 4, 5, 6, 8, 9, 19|Up to 390 Mbps CAT13 LTE downlink|Up to 75 Mbps CAT5 LTE uplink|WWAN Radio (ATT/VZW/SPRINT/ TMO/NA/EU)
    • WLAN Specifications : All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc|All other configurations: IEEE 802.11 a/b/g/n/ac|CT45 XP WLAN: IEEE 802.11 a/b/g/n/ac/ax and 2*2 MU-MIMO|WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)|WLAN: Wi-Fi certified
    • RFID Specifications : Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
    • GPS Specifications : 850, 900, 1800, 1900 (Quad Bands)|GPS Supported Protocols: Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo, and Beidou, Assisted GPS
    • Operating System : Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility
    • Memory : 6 GB DDR4x RAM, 64 GB UFS Flash (CT45XP); 4 GB DDR4x RAM, 64 GB UFS Flash (CT45)|User-accessible microSD card up to 512 GB (SDXC/SDHC/ SDIO-compliant)
    • Display Resolution : Full High Definition (1920 x 1080) (CT45XP)|High-Definition (1280 x 720) (CT45)
    • Scan Distance : Mid Range (0-5m)|Standard Range (0-1m)
    • Display Size : 12.7 cm (5.0 in)
    • Processor : Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
    • Keypad : Full Touchscreen
    • Battery Capacity : Li-Ion, 3.85 V, 4020 mAh
    • Battery Types : 2nd BLE Available on CT45 XP only
    • Battery Type : Quick Charge 3.0 compliant; Less than 3 hours to be fully charged.|Smart battery with integrated diagnostic tools
    • Minimum Operating Temperature : User-accessible microSD card up to 512 GB (SDXC/SDHC/ SDIO-compliant)
    • Storage Temperature Range : -30°C to +70°C (-22°F to +158°F)
    • Operating Temperature : -20°C to +50°C (-4°F to +122°F)
    • Operating Humidity : 5% to 95% (non-condensing)
    • Tumble Specifications : Exceeds 1,500 times at 1m (3.28 ft) per IEC 60068-2-32 specification
    • Incendiary Protection : 850, 900, 1800, 1900 (Quad Bands)
    • Drop Specifications : Multiple 1.8 m (6 ft) drops to concrete at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H; multiple 2.4 m (8 ft) drops to concrete with protective boot at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H
    • Warranty Duration : One-year factory warranty
    • Brand : Honeywell
    • Industry : Aerospace|Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell CT45 XP/CT45 Datasheet
    application/pdf 258.05 KB
    9/25/2026
    258.05 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    User Guide: Enterprise Provisioner (EP-W-EN-UG-01 Rev F) 10-6-26
    application/pdf 598.66 KB
    10/6/2026
    598.66 KB
    Quick Start Guide: CT45/CT45 XP Series Mobile Computer - Arabic (CT45-A-AR-QS-01 Rev C)
    application/pdf 1.81 MB
    3/11/2026
    1.81 MB
    User Guide for Honeywell eSIM Provisioning 26-11-25
    application/pdf 217.89 KB
    11/26/2025
    217.89 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    CT4X Universal and Booted Accessories
    application/pdf 3.67 MB
    10/29/2024
    3.67 MB
    Quick Start Guide: CT45/CT45 XP Series Mobile Computer - English (CT45-A-EN-QS-01 Rev G)
    application/pdf 1.79 MB
    3/11/2026
    1.79 MB
    User Guide: CT45/CT45 XP Mobile Computer – English (CT45-A-EN-UG-01 Rev K)
    application/pdf 3.42 MB
    8/14/2026
    3.42 MB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/18/2025
    407.77 KB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-05 Rev A)
    application/pdf 378.32 KB
    8/27/2026
    378.32 KB
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Regulatory Sheet: CT45 Mobile Computer (CT45-ML-RS-11 Rev A)
    application/pdf 1.74 MB
    10/6/2026
    1.74 MB
    Battery Pack Information: Models CT4X-BTSC/BTEC/BTNA/BTWC (CT4X-BTSC-ML-IN-06 Rev A)
    application/pdf 485.8 KB
    2/2/2026
    485.8 KB
    Regulatory Sheet: CT45 XP Mobile Computer (CT45XP-ML-RS-11 Rev A)
    application/pdf 1.86 MB
    10/6/2026
    1.86 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
    application/pdf 1010.38 KB
    8/23/2023
    1010.38 KB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Name
    Description
    File Size
    Date
    Size
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    User Guide: Enterprise Provisioner (EP-W-EN-UG-01 Rev F) 10-6-26
    application/pdf 598.66 KB
    10/6/2026
    598.66 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    Quick Start Guide: CT45/CT45 XP Series Mobile Computer - Arabic (CT45-A-AR-QS-01 Rev C)
    application/pdf 1.81 MB
    3/11/2026
    1.81 MB
    User Guide for Honeywell eSIM Provisioning 26-11-25
    application/pdf 217.89 KB
    11/26/2025
    217.89 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-05 Rev A)
    application/pdf 378.32 KB
    8/27/2026
    378.32 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Honeywell CT45 XP/CT45 Datasheet
    application/pdf 258.05 KB
    9/25/2026
    258.05 KB
    CT4X Universal and Booted Accessories
    application/pdf 3.67 MB
    10/29/2024
    3.67 MB
    Quick Start Guide: CT45/CT45 XP Series Mobile Computer - English (CT45-A-EN-QS-01 Rev G)
    application/pdf 1.79 MB
    3/11/2026
    1.79 MB
    Regulatory Sheet: CT45 Mobile Computer (CT45-ML-RS-11 Rev A)
    application/pdf 1.74 MB
    10/6/2026
    1.74 MB
    CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
    application/pdf 1010.38 KB
    8/23/2023
    1010.38 KB
    User Guide: CT45/CT45 XP Mobile Computer – English (CT45-A-EN-UG-01 Rev K)
    application/pdf 3.42 MB
    8/14/2026
    3.42 MB
    Battery Pack Information: Models CT4X-BTSC/BTEC/BTNA/BTWC (CT4X-BTSC-ML-IN-06 Rev A)
    application/pdf 485.8 KB
    2/2/2026
    485.8 KB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Regulatory Sheet: CT45 XP Mobile Computer (CT45XP-ML-RS-11 Rev A)
    application/pdf 1.86 MB
    10/6/2026
    1.86 MB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/18/2025
    407.77 KB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell CT45 XP/CT45 Datasheet
    258.05 KB
    9/25/2026
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    1 MB
    8/17/2026
    User Guide: Enterprise Provisioner (EP-W-EN-UG-01 Rev F) 10-6-26
    598.66 KB
    10/6/2026
    Quick Start Guide: CT45/CT45 XP Series Mobile Computer - Arabic (CT45-A-AR-QS-01 Rev C)
    1.81 MB
    3/11/2026
    User Guide for Honeywell eSIM Provisioning 26-11-25
    217.89 KB
    11/26/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    CT4X Universal and Booted Accessories
    3.67 MB
    10/29/2024
    Quick Start Guide: CT45/CT45 XP Series Mobile Computer - English (CT45-A-EN-QS-01 Rev G)
    1.79 MB
    3/11/2026
    User Guide: CT45/CT45 XP Mobile Computer – English (CT45-A-EN-UG-01 Rev K)
    3.42 MB
    8/14/2026
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    105.91 KB
    8/26/2026
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    1.76 MB
    3/9/2026
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    407.77 KB
    8/18/2025
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    323.54 KB
    9/17/2025
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    3.14 MB
    3/9/2026
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    1.64 MB
    12/16/2025
    Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-05 Rev A)
    378.32 KB
    8/27/2026
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    53.74 KB
    8/12/2026
    Regulatory Sheet: CT45 Mobile Computer (CT45-ML-RS-11 Rev A)
    1.74 MB
    10/6/2026
    Battery Pack Information: Models CT4X-BTSC/BTEC/BTNA/BTWC (CT4X-BTSC-ML-IN-06 Rev A)
    485.8 KB
    2/2/2026
    Regulatory Sheet: CT45 XP Mobile Computer (CT45XP-ML-RS-11 Rev A)
    1.86 MB
    10/6/2026
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
    1010.38 KB
    8/23/2023
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3007-3408-001
    PSU 12V 8.3A R7B ADS-120QL-12-3 120100E
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    3007-3408-001
    PSU 12V 8.3A R7B ADS-120QL-12-3 120100E
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    3007-4681-001
    C5 type power cable, US
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    3007-4681-001
    C5 type power cable, US
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    3007-4683-001
    C5 type power cable, EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    3007-4683-001
    C5 type power cable, EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT40-CB-UVB-0
    4 bay charger for CT40 CT40XP CT45 CT45XP. For recharging upto 4 computers with protective boot (CT40-PB-00 CT40-PB-XP CT45-PB-1) attached. Kit includes 4 bay charger, power supply,must order power cord separately.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT40-CB-UVB-0
    4 bay charger for CT40 CT40XP CT45 CT45XP. For recharging upto 4 computers with protective boot (CT40-PB-00 CT40-PB-XP CT45-PB-1) attached. Kit includes 4 bay charger, power supply,must order power cord separately.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-5CB-UVB-1
    CT45 Booted 5 bay universal dock, charge up to 5pcs of CT45CT40CT45XPCT40XP. Kit includes 5 bay universal dock, power adapter and US power cord.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-5CB-UVB-1
    CT45 Booted 5 bay universal dock, charge up to 5pcs of CT45CT40CT45XPCT40XP. Kit includes 5 bay universal dock, power adapter and US power cord.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-5CB-UVN-1
    CT45 Non-Booted 5Bay wCT40 cups,US cord
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-5CB-UVN-1
    CT45 Non-Booted 5Bay wCT40 cups,US cord
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-5CB-UVN-BAT-A
    CT45 CHARGER BASE FOR AMAZON
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-5CB-UVN-BAT-A
    CT45 CHARGER BASE FOR AMAZON
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-BAT-CUP
    CT45 BATTERY CUP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-BAT-CUP
    CT45 BATTERY CUP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-IST-50
    CT45 INSERT ADAPTER FOR CT50 CHARGER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-IST-50
    CT45 INSERT ADAPTER FOR CT50 CHARGER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-L0N-27D100G
    CT45,WLAN,4G64G,5 inch 1280x720P HD, S0703,813MP,802.11 abgnacrkmc, BT5.1,Android GMS,Battery,IP68&65,Metal battery latch button,Audio jack,USB Type C OTG,PTT, GLB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3
    CT45-L0N-27D100G
    CT45,WLAN,4G64G,5 inch 1280x720P HD, S0703,813MP,802.11 abgnacrkmc, BT5.1,Android GMS,Battery,IP68&65,Metal battery latch button,Audio jack,USB Type C OTG,PTT, GLB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ct45-ct45xp-mobile-computer-image-3