/content/sps/au/en/search-results.html

    handheld computers

    CT37 Handheld Computer

    Enterprise-class mobile computer that provides a consumer-phone-like experience for demanding front-line workers without compromising the durability, reliability, manageability and lifecycle demanded by the economic buyer and the IT team

    Overview
    The Honeywell CT37 is a cutting-edge device designed for retail, logistics, and healthcare businesses seeking efficiency and reliability. Built on the Mobility Edge™ platform, it provides a secure and stable foundation that enhances productivity and ensures a long lifecycle. With 5G and Wi-Fi 6E connectivity, the CT37 keeps front-line associates connected, allowing them to focus on customers rather than device management. Its lightweight, user-friendly design, combined with powerful Honeywell software solutions, optimizes operations across various settings. 

    Mobility Edge Platform
    Devices based on the Mobility EdgeTM platform are intended for businesses that invest in powerful solutions to gain a competitive advantage. The Mobility EdgeTM platform is a durable, stable, secure foundation on which to build these solutions. The platform enables a longer productive life, superior security, optimized performance, and accelerated deployments.  

    Stay Connected Anywhere
    Equipped with 5G and Wi-Fi 6E,  the CT37 keeps retail associates seamlessly connected so they can spend more time working with customers and less time managing their device . Experience the highest bandwidth and lowest latency, reducing downtime and boosting productivity with 5G connectivity. It supports private 5G, CBRS, and Wi-Fi 6E, ensuring reliable connectivity for all front-line operations.

    Lightweight and User-Friendly
    The Honeywell CT37 combines a lightweight design with user-friendly features, making it the ideal companion for front-line workers in retail, logistics, and healthcare. Built on the robust Mobility Edge™ platform, it enhances continuous productivity and operational efficiency.

    Future-Proof Technology
    Invest with confidence; the CT37 offers a future-compatible architecture that ensures longevity through continued Android support, now extending to A18. This adaptability allows businesses to build versatile solutions while protecting their investments over time.

    Powerful Software Solutions
    Enhance daily tasks with powerful Honeywell software, including Operational Intelligence for analytics, Smart Talk for unified communications, and Smart Pay for contactless payments. Together, these solutions make the CT37 an invaluable tool across retail, healthcare, and logistics.

    Uninterrupted Operations
    The CT37's hot-swappable battery feature means you can replace batteries without downtime, allowing extended use during busy hours. Plus, an embedded secure element (SE) protects against digital threats, safeguarding sensitive information against unauthorized access.

    Disinfectant-Ready Durability
    Designed with healthcare environments in mind, the CT37's housings are disinfectant-ready and withstand multiple cleanings with approved chemicals. This essential feature ensures hygiene protocols can be maintained effortlessly throughout the day.
    Specifications

    Features

    • Application
      • Retail, Transportation & Logistics, Field Operations and Healthcare
    • Housing Grade
      • Disinfectant Ready Housing
    • For Use With
      • Android
    • Features
      • Compatible with Universal Dock
    • Environment
      • Healthcare
      • Standard
    • Connectivity
      • Wi-Fi
    • Camera Position
      • Rear and Front
    • Camera
      • 13-megapixel color rear camera
      • 8-megapixel color front camera

    Dimensions

    • Overall Dimensions
      • 167.4 mm x 76.0mm x 12.6mm (6.6 in x 3.0 in x 0.5 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell FlexRange™ FR S0803
      • Standard Range Engine S0703 (1D/2D barcode symbologies)

    Network

    • WWAN Specifications
      • 4G-LTE DL CAT-18: ~800 Mbps
      • 4G-LTE UL CAT-15: ~200 Mbps
      • 5G FR1: Bands 1, 2, 3, 5, 7, 8, 12, 13, 14, 20, 25, 26, 28, 29, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79
      • 5G NSA-DL: ~2500 Mbps, UL: ~1050 Mbps
      • 5G SA-DL: ~2300 Mbps, UL: ~1050 Mbps
      • AT&T FirstNet Compliant
      • Global bands support, device certified with GCF-PTCRB, ATT, TMO, VZW
      • LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 42, 43, 48, 66, 71
    • WLAN Specifications
      • Data rates: 2.4GHz: 802.11b/g/ax – 20MHz up to 286.8Mbps; 5GHz: 802.1/n/ac/ax -20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps; 802.11ax- 20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps.
      • IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO; Triband (2.4GHz, 5GHz, 6GHz); Wi-Fi 6E (801.11ax); Dual Band Simultaneous (DBS); IPv4, IPv6
      • Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible.
      • WLAN Security: Enhanced open (OWE), WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
      • Wi-Fi certified; Wi-Fi 6E certified.
    • RFID Specifications
      • Integrated NFC reader, compliant with ISO/IEC 1443A, ISO/IEC 1443 B, ISO/IEC 15693 (ICode), MIFARE 1K/4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F), Contactless payment support, ECP 1.0 and ECP 2.0.
    • GPS Specifications
      • GPS, GLONASS, Galileo, Beidou, QZSS, NavIC, Dual band GNSS-Concurrent L1/G1/E1/B1 with L5/E5a/BDSB2a, a-GPS, Supports XTRA
    • Computer Wireless Communication
      • 5G , WiFi 6E, BT5.3, NFC
    • Bluetooth Specifications
      • V5.3 Bluetooth and BLE; 2nd BLE

    Software & Firmware

    • Platform
      • Mobility Edge
    • Operating System Type
      • Android
    • Operating System
      • Each Android version guaranteed from Android 14 to 18, subject to technical feasibility confirmed by Qualcomm

    Memory & Data

    • Memory
      • 8GB DDR5 RAM, 128GB UFS 3.1 Flash

    Hardware

    • Scan Engine Type
      • Laser aimer
    • Scan Engine Range
      • Standard Range and FlexRange
    • Scan Engine Model
      • Honeywell FlexRange™ FR S0803
      • Honeywell S0703 Slim Imager
    • Scan Distance
      • Mid Range (0-5m)
      • No Scanner
      • Standard Range (0-1m)
    • Processor
      • Qualcomm QCS4490 or QCM4490 octa-core, up to 2.4GHz
    • Keypad
      • Full Touchscreen
    • Display Size
      • Gorilla Glass™ Victus™ , 6-inch
    • Display Resolution
      • Full High-Definition (2280 x 1080)

    Electrical

    • Battery Types
      • Hot-swappable
      • Replaceable
    • Battery Type
      • Li-ion
    • Battery Capacity
      • 3846mAh and 5550mAh

    Environmental

    • Storage Temperature Range
      • -30° to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -20°C to 50°C (-4°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 1,500, 0.5m (1.6 ft) tumbles
      • 750, 1.0m (3.3 ft) tumbles with protective boot
    • Protection Ratings
      • IP68/IP65
    • Drop Specifications
      • Multiple 1.8m (6ft) drops to concrete at room temperature per MIL-STD-810H
      • Multiple 2.1m (7ft) drops to concrete at room temperature with boot per MIL-STD-810H

    Service Terms

    • Warranty Duration
      • 1 year

    Others

    • Industry
      • Logistics & Warehouses
      • Retail

    Features

    • Application
      • Retail, Transportation & Logistics, Field Operations and Healthcare
    • Housing Grade
      • Disinfectant Ready Housing
    • For Use With
      • Android
    • Features
      • Compatible with Universal Dock
    • Environment
      • Healthcare
      • Standard
    • Connectivity
      • Wi-Fi
    • Camera Position
      • Rear and Front
    • Camera
      • 13-megapixel color rear camera
      • 8-megapixel color front camera

    Dimensions

    • Overall Dimensions
      • 167.4 mm x 76.0mm x 12.6mm (6.6 in x 3.0 in x 0.5 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell FlexRange™ FR S0803
      • Standard Range Engine S0703 (1D/2D barcode symbologies)

    Network

    • WWAN Specifications
      • 4G-LTE DL CAT-18: ~800 Mbps
      • 4G-LTE UL CAT-15: ~200 Mbps
      • 5G FR1: Bands 1, 2, 3, 5, 7, 8, 12, 13, 14, 20, 25, 26, 28, 29, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79
      • 5G NSA-DL: ~2500 Mbps, UL: ~1050 Mbps
      • 5G SA-DL: ~2300 Mbps, UL: ~1050 Mbps
      • AT&T FirstNet Compliant
      • Global bands support, device certified with GCF-PTCRB, ATT, TMO, VZW
      • LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 42, 43, 48, 66, 71
    • WLAN Specifications
      • Data rates: 2.4GHz: 802.11b/g/ax – 20MHz up to 286.8Mbps; 5GHz: 802.1/n/ac/ax -20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps; 802.11ax- 20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps.
      • IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO; Triband (2.4GHz, 5GHz, 6GHz); Wi-Fi 6E (801.11ax); Dual Band Simultaneous (DBS); IPv4, IPv6
      • Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible.
      • WLAN Security: Enhanced open (OWE), WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
      • Wi-Fi certified; Wi-Fi 6E certified.
    • RFID Specifications
      • Integrated NFC reader, compliant with ISO/IEC 1443A, ISO/IEC 1443 B, ISO/IEC 15693 (ICode), MIFARE 1K/4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F), Contactless payment support, ECP 1.0 and ECP 2.0.
    • GPS Specifications
      • GPS, GLONASS, Galileo, Beidou, QZSS, NavIC, Dual band GNSS-Concurrent L1/G1/E1/B1 with L5/E5a/BDSB2a, a-GPS, Supports XTRA
    • Computer Wireless Communication
      • 5G , WiFi 6E, BT5.3, NFC
    • Bluetooth Specifications
      • V5.3 Bluetooth and BLE; 2nd BLE

    Software & Firmware

    • Platform
      • Mobility Edge
    • Operating System Type
      • Android
    • Operating System
      • Each Android version guaranteed from Android 14 to 18, subject to technical feasibility confirmed by Qualcomm

    Memory & Data

    • Memory
      • 8GB DDR5 RAM, 128GB UFS 3.1 Flash

    Hardware

    • Scan Engine Type
      • Laser aimer
    • Scan Engine Range
      • Standard Range and FlexRange
    • Scan Engine Model
      • Honeywell FlexRange™ FR S0803
      • Honeywell S0703 Slim Imager
    • Scan Distance
      • Mid Range (0-5m)
      • No Scanner
      • Standard Range (0-1m)
    • Processor
      • Qualcomm QCS4490 or QCM4490 octa-core, up to 2.4GHz
    • Keypad
      • Full Touchscreen
    • Display Size
      • Gorilla Glass™ Victus™ , 6-inch
    • Display Resolution
      • Full High-Definition (2280 x 1080)

    Electrical

    • Battery Types
      • Hot-swappable
      • Replaceable
    • Battery Type
      • Li-ion
    • Battery Capacity
      • 3846mAh and 5550mAh

    Environmental

    • Storage Temperature Range
      • -30° to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -20°C to 50°C (-4°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 1,500, 0.5m (1.6 ft) tumbles
      • 750, 1.0m (3.3 ft) tumbles with protective boot
    • Protection Ratings
      • IP68/IP65
    • Drop Specifications
      • Multiple 1.8m (6ft) drops to concrete at room temperature per MIL-STD-810H
      • Multiple 2.1m (7ft) drops to concrete at room temperature with boot per MIL-STD-810H

    Service Terms

    • Warranty Duration
      • 1 year

    Others

    • Industry
      • Logistics & Warehouses
      • Retail
    • Application : Retail, Transportation & Logistics, Field Operations and Healthcare
    • Housing Grade : Disinfectant Ready Housing
    • For Use With : Android
    • Features : Compatible with Universal Dock
    • Environment : Healthcare|Standard
    • Connectivity : Wi-Fi
    • Camera Position : Rear and Front
    • Camera : 13-megapixel color rear camera|8-megapixel color front camera
    • Overall Dimensions : 167.4 mm x 76.0mm x 12.6mm (6.6 in x 3.0 in x 0.5 in)
    • Decode Capability : Honeywell FlexRange™ FR S0803|Standard Range Engine S0703 (1D/2D barcode symbologies)
    • WWAN Specifications : 4G-LTE DL CAT-18: ~800 Mbps|4G-LTE UL CAT-15: ~200 Mbps|5G FR1: Bands 1, 2, 3, 5, 7, 8, 12, 13, 14, 20, 25, 26, 28, 29, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79|5G NSA-DL: ~2500 Mbps, UL: ~1050 Mbps|5G SA-DL: ~2300 Mbps, UL: ~1050 Mbps|AT&T FirstNet Compliant|Global bands support, device certified with GCF-PTCRB, ATT, TMO, VZW|LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 42, 43, 48, 66, 71
    • WLAN Specifications : Data rates: 2.4GHz: 802.11b/g/ax – 20MHz up to 286.8Mbps; 5GHz: 802.1/n/ac/ax -20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps; 802.11ax- 20MHz, 40MHz, 80MHz, 160MHz up to 2882Mbps.|IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO; Triband (2.4GHz, 5GHz, 6GHz); Wi-Fi 6E (801.11ax); Dual Band Simultaneous (DBS); IPv4, IPv6|Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible.|WLAN Security: Enhanced open (OWE), WEP, WPA/WPA2/WPA3 (Personal and Enterprise)|Wi-Fi certified; Wi-Fi 6E certified.
    • RFID Specifications : Integrated NFC reader, compliant with ISO/IEC 1443A, ISO/IEC 1443 B, ISO/IEC 15693 (ICode), MIFARE 1K/4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F), Contactless payment support, ECP 1.0 and ECP 2.0.
    • GPS Specifications : GPS, GLONASS, Galileo, Beidou, QZSS, NavIC, Dual band GNSS-Concurrent L1/G1/E1/B1 with L5/E5a/BDSB2a, a-GPS, Supports XTRA
    • Computer Wireless Communication : 5G , WiFi 6E, BT5.3, NFC
    • Bluetooth Specifications : V5.3 Bluetooth and BLE; 2nd BLE
    • Platform : Mobility Edge
    • Operating System Type : Android
    • Operating System : Each Android version guaranteed from Android 14 to 18, subject to technical feasibility confirmed by Qualcomm
    • Memory : 8GB DDR5 RAM, 128GB UFS 3.1 Flash
    • Scan Engine Type : Laser aimer
    • Scan Engine Range : Standard Range and FlexRange
    • Scan Engine Model : Honeywell FlexRange™ FR S0803|Honeywell S0703 Slim Imager
    • Scan Distance : Mid Range (0-5m)|No Scanner|Standard Range (0-1m)
    • Processor : Qualcomm QCS4490 or QCM4490 octa-core, up to 2.4GHz
    • Keypad : Full Touchscreen
    • Display Size : Gorilla Glass™ Victus™ , 6-inch
    • Display Resolution : Full High-Definition (2280 x 1080)
    • Battery Types : Hot-swappable|Replaceable
    • Battery Type : Li-ion
    • Battery Capacity : 3846mAh and 5550mAh
    • Storage Temperature Range : -30° to 70°C (-22°F to 158°F)
    • Operating Temperature : -20°C to 50°C (-4°F to 122°F)
    • Operating Humidity : 5% to 95% (non-condensing)
    • Tumble Specifications : 1,500, 0.5m (1.6 ft) tumbles|750, 1.0m (3.3 ft) tumbles with protective boot
    • Protection Ratings : IP68/IP65
    • Drop Specifications : Multiple 1.8m (6ft) drops to concrete at room temperature per MIL-STD-810H|Multiple 2.1m (7ft) drops to concrete at room temperature with boot per MIL-STD-810H
    • Warranty Duration : 1 year
    • Industry : Logistics & Warehouses|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CT37 Mobile Computer Datasheet - Turkish
    application/pdf 431.6 KB
    1/18/2026
    431.6 KB
    CT37 Mobile Computer Datasheet - Arabic
    application/pdf 515.44 KB
    1/18/2026
    515.44 KB
    CT37 Mobile Computer - Datasheet Honeywell
    application/pdf 238.34 KB
    2/2/2026
    238.34 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    application/pdf 2.09 MB
    10/15/2025
    2.09 MB
    Carrying Clip Information: CT30 XP/CT37 WLAN Models (CT30-CLIP-IN-02 Rev A)
    application/pdf 112.82 KB
    9/3/2024
    112.82 KB
    Quick Start Guide: CT37 Series Mobile Computer – English (CT37-A-EN-QS-01 Rev C)
    application/pdf 1.03 MB
    12/8/2025
    1.03 MB
    User Guide: CT37 Series Mobile Computer – English (CT37-A-EN-UG-01 Rev F)
    application/pdf 2.21 MB
    3/17/2026
    2.21 MB
    Quick Start Guide: CT37 Series Mobile Computer - Arabic (CT37-A-AR-QS-01 Rev A)
    application/pdf 1.06 MB
    3/21/2025
    1.06 MB
    Quick Start Guide: CT37 Series Mobile Computer - Hebrew (CT37-A-HE-QS-01 Rev A)
    application/pdf 1.16 MB
    3/21/2025
    1.16 MB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    7/15/2025
    323.54 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide for Honeywell eSIM Provisioning 26-11-25
    application/pdf 217.89 KB
    11/26/2025
    217.89 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    CT37 Mobile Computer - Accessories Guide
    application/pdf 11.45 MB
    12/5/2024
    11.45 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Battery Pack Information: Model CT37-BTXC (CT37-BTXC-ML-IN-03 Rev A)
    application/pdf 484.83 KB
    10/15/2025
    484.83 KB
    Regulatory Sheet: CT37 Series Mobile Computer (CT37-ML-RS-09 Rev A)
    application/pdf 1.81 MB
    12/8/2025
    1.81 MB
    Hearing Aid Compatibility (HAC) Consumer Information
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    Regulatory Sheet: Headset With Push-To-Talk Microphone (CT40-HDST-ML-RS-04 Rev A) 30-10-25
    application/pdf 1 MB
    10/30/2025
    1 MB
    Name
    Description
    File Size
    Date
    Size
    Battery Pack Information: Model CT37-BTXC (CT37-BTXC-ML-IN-03 Rev A)
    application/pdf 484.83 KB
    10/15/2025
    484.83 KB
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    application/pdf 2.09 MB
    10/15/2025
    2.09 MB
    Carrying Clip Information: CT30 XP/CT37 WLAN Models (CT30-CLIP-IN-02 Rev A)
    application/pdf 112.82 KB
    9/3/2024
    112.82 KB
    Quick Start Guide: CT37 Series Mobile Computer – English (CT37-A-EN-QS-01 Rev C)
    application/pdf 1.03 MB
    12/8/2025
    1.03 MB
    Regulatory Sheet: CT37 Series Mobile Computer (CT37-ML-RS-09 Rev A)
    application/pdf 1.81 MB
    12/8/2025
    1.81 MB
    User Guide: CT37 Series Mobile Computer – English (CT37-A-EN-UG-01 Rev F)
    application/pdf 2.21 MB
    3/17/2026
    2.21 MB
    Quick Start Guide: CT37 Series Mobile Computer - Arabic (CT37-A-AR-QS-01 Rev A)
    application/pdf 1.06 MB
    3/21/2025
    1.06 MB
    Quick Start Guide: CT37 Series Mobile Computer - Hebrew (CT37-A-HE-QS-01 Rev A)
    application/pdf 1.16 MB
    3/21/2025
    1.16 MB
    CT37 Mobile Computer Datasheet - Turkish
    application/pdf 431.6 KB
    1/18/2026
    431.6 KB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    7/15/2025
    323.54 KB
    Hearing Aid Compatibility (HAC) Consumer Information
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    CT37 Mobile Computer Datasheet - Arabic
    application/pdf 515.44 KB
    1/18/2026
    515.44 KB
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    application/pdf 53.74 KB
    8/12/2026
    53.74 KB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide for Honeywell eSIM Provisioning 26-11-25
    application/pdf 217.89 KB
    11/26/2025
    217.89 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    Regulatory Sheet: Headset With Push-To-Talk Microphone (CT40-HDST-ML-RS-04 Rev A) 30-10-25
    application/pdf 1 MB
    10/30/2025
    1 MB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    CT37 Mobile Computer - Datasheet Honeywell
    application/pdf 238.34 KB
    2/2/2026
    238.34 KB
    CT37 Mobile Computer - Accessories Guide
    application/pdf 11.45 MB
    12/5/2024
    11.45 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Name
    Description
    File Size
    Date
    Size
    CT37 Mobile Computer Datasheet - Turkish
    431.6 KB
    1/18/2026
    CT37 Mobile Computer Datasheet - Arabic
    515.44 KB
    1/18/2026
    CT37 Mobile Computer - Datasheet Honeywell
    238.34 KB
    2/2/2026
    User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev H)
    2.09 MB
    10/15/2025
    Carrying Clip Information: CT30 XP/CT37 WLAN Models (CT30-CLIP-IN-02 Rev A)
    112.82 KB
    9/3/2024
    Quick Start Guide: CT37 Series Mobile Computer – English (CT37-A-EN-QS-01 Rev C)
    1.03 MB
    12/8/2025
    User Guide: CT37 Series Mobile Computer – English (CT37-A-EN-UG-01 Rev F)
    2.21 MB
    3/17/2026
    Quick Start Guide: CT37 Series Mobile Computer - Arabic (CT37-A-AR-QS-01 Rev A)
    1.06 MB
    3/21/2025
    Quick Start Guide: CT37 Series Mobile Computer - Hebrew (CT37-A-HE-QS-01 Rev A)
    1.16 MB
    3/21/2025
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    323.54 KB
    7/15/2025
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    1.76 MB
    3/9/2026
    User Guide for Honeywell eSIM Provisioning 26-11-25
    217.89 KB
    11/26/2025
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    656.87 KB
    10/22/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    1 MB
    8/17/2026
    CT37 Mobile Computer - Accessories Guide
    11.45 MB
    12/5/2024
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    3.14 MB
    3/9/2026
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    Battery Pack Information: Model CT37-BTXC (CT37-BTXC-ML-IN-03 Rev A)
    484.83 KB
    10/15/2025
    Regulatory Sheet: CT37 Series Mobile Computer (CT37-ML-RS-09 Rev A)
    1.81 MB
    12/8/2025
    Hearing Aid Compatibility (HAC) Consumer Information
    53.74 KB
    8/12/2026
    Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC-01 Rev A) 12-august 26
    53.74 KB
    8/12/2026
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    1.64 MB
    12/16/2025
    Regulatory Sheet: Headset With Push-To-Talk Microphone (CT40-HDST-ML-RS-04 Rev A) 30-10-25
    1 MB
    10/30/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CT37-5CB-UVB-BAT-0
    CT37 BOOTED 5BAY CHARGER, STD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVB-BAT-0
    CT37 BOOTED 5BAY CHARGER, STD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVB-BAT-1
    CT37 BOOTED 5BAY CHARGER, US
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVB-BAT-1
    CT37 BOOTED 5BAY CHARGER, US
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVB-HC0
    CT37 BOOTED 5BAY CHARGER, STD, HC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVB-HC0
    CT37 BOOTED 5BAY CHARGER, STD, HC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVN-0
    CT37 NON BOOTED 5BAY CHARGER, STD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVN-0
    CT37 NON BOOTED 5BAY CHARGER, STD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVN-1
    CT37 NON BOOTED 5BAY CHARGER, US
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVN-1
    CT37 NON BOOTED 5BAY CHARGER, US
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVN-BAT-0
    CT37 NON BOOTED 5BAY CHARGER, STD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVN-BAT-0
    CT37 NON BOOTED 5BAY CHARGER, STD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVN-BAT-1
    CT37 NON BOOTED 5BAY CHARGER, US
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-5CB-UVN-BAT-1
    CT37 NON BOOTED 5BAY CHARGER, US
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-BTEC-001
    CT37 EXTENDED BATT,5550 MAH, DRH
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-BTEC-001
    CT37 EXTENDED BATT,5550 MAH, DRH
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-CB-UVB-CP
    4-BAY CHARGEBASE BOOTED CUPS,NO PSCORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-CB-UVB-CP
    4-BAY CHARGEBASE BOOTED CUPS,NO PSCORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-CB-UVN-0
    CT37 NON BOOTED 4BAY CHARGER, STD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500
    CT37-CB-UVN-0
    CT37 NON BOOTED 4BAY CHARGER, STD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ct37-dualdown-primary-1500x1500