/content/sps/au/en/search-results.html

    handheld computers

    CN75e Handheld Computer

    CN75e Handheld-Computer

    Overview
    This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
    Product Discontinuation Date:2021-01-31T00:00:00Z
    Service & Support Discontinuation Date: 2026-12-31T00:00:00Z

    The Honeywell CN75e mobile computers offer the versatility companies demand, providing the choice of a Windows®: or Android™: operating system on a single device to meet changing enterprise business demands. The no-compromise design is powered by a 1.5 GHz dual-core, multi-engine processor with 2 GB RAM for the highest degree of future-proofing.

    • Flexible radio technology provides optimal network coverage and a superior solution for implementing least-cost routing strategies.
    • Advanced barcode imaging technology with motion tolerance for snappy scanning and white illumination with laser aiming for high read rates.
    • Supports Windows Embedded Handheld 6.5 and Android 6.0 Marshmallow operating systems for flexible application support and migration.
    • Full compatibility with printers, application software, communications and a complete set of peripherals and accessories, enabling a comprehensive enterprise business solution.
    • Withstands 2.4 m (8 ft) drops to concrete, 2,000 (1 m) tumbles and has an IP67 seal rating against rain and dust.

    The Honeywell CN75e mobile computers offer the versatility customers demand, providing the choice of a Windows®: or Android™: operating system on a single device to meet changing enterprise business demands. The no-compromise design is powered by a 1.5 GHz dual-core, multi-engine processor with 2 GB RAM and 16 GB Flash, offering the highest degree of future-proofing capability.Specifically designed for mobile field service workers who need power and performance in a compact form factor, the Honeywell CN75e mobile computer offers the perfect balance of ruggedness, duty cycle and ergonomics while providing unparalleled versatility. The CN75e device offers a larger keypad design, making it ideal for delivery environments where workers may be wearing gloves or have more data input–:intensive applications. The CN75e mobile computers deliver unparalleled reliability with smart battery technology that provides enough power to last a full work shift, eliminating dead batteries and downtime. The CN75e mobile computers are also equipped with a high-performance imager that provides fast and accurate barcode scanning capabilities even in low-light scanning environments, with unmatched motion tolerance to eliminate costly delays in scan-intensive applications. The no-compromise design extends to radio connectivity, as well. The wide-area solutions feature a Flexible Network voice and data WWAN radio that operates on networks worldwide, offering switch-on-the-fly network selection capability and eliminating the need for multiple pools of devices dedicated to one network.

    Specifications

    Features

    • Housing Grade
      • Standard
    • Features
      • Compact
      • Rugged

    Dimensions

    • Overall Dimensions
      • 19.5 x 8.0 x 3.4 cm
      • 7.66 x 3.15 x 1.34 in

    Software & Firmware

    • Operating System
      • Android 6.0 Marshmallow
      • Windows Embedded Handheld 6.5

    Hardware

    • Display Resolution
      • 480 x 640
    • Display Size
      • 3.5 in
      • 8.9 cm
    • Processor
      • Texas Instruments 1.5 GHz OMAP 4470 dual-core

    Environmental

    • Minimum Operating Temperature
      • -20 °C
      • -4 °F
    • Storage Temperature Range
      • - 22 - 158 °F
      • - 30 - 70 °C
    • Operating Temperature
      • - 20 - 60 °C
      • - 4 - 140 °F

    Standards & Approvals

    • Tumble Specifications
      • 2000 1.0 m tumbles
    • Drop Specifications
      • 2.4 m (8 ft) to concrete, 1.8 m (6 ft) to concrete across operating temperature range

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses

    Features

    • Housing Grade
      • Standard
    • Features
      • Compact
      • Rugged

    Dimensions

    • Overall Dimensions
      • 19.5 x 8.0 x 3.4 cm
      • 7.66 x 3.15 x 1.34 in

    Software & Firmware

    • Operating System
      • Android 6.0 Marshmallow
      • Windows Embedded Handheld 6.5

    Hardware

    • Display Resolution
      • 480 x 640
    • Display Size
      • 3.5 in
      • 8.9 cm
    • Processor
      • Texas Instruments 1.5 GHz OMAP 4470 dual-core

    Environmental

    • Minimum Operating Temperature
      • -20 °C
      • -4 °F
    • Storage Temperature Range
      • - 22 - 158 °F
      • - 30 - 70 °C
    • Operating Temperature
      • - 20 - 60 °C
      • - 4 - 140 °F

    Standards & Approvals

    • Tumble Specifications
      • 2000 1.0 m tumbles
    • Drop Specifications
      • 2.4 m (8 ft) to concrete, 1.8 m (6 ft) to concrete across operating temperature range

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Housing Grade : Standard
    • Features : Compact|Rugged
    • Overall Dimensions : 19.5 x 8.0 x 3.4 cm|7.66 x 3.15 x 1.34 in
    • Operating System : Android 6.0 Marshmallow|Windows Embedded Handheld 6.5
    • Display Resolution : 480 x 640
    • Display Size : 3.5 in|8.9 cm
    • Processor : Texas Instruments 1.5 GHz OMAP 4470 dual-core
    • Minimum Operating Temperature : -20 °C|-4 °F
    • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
    • Operating Temperature : - 20 - 60 °C|- 4 - 140 °F
    • Tumble Specifications : 2000 1.0 m tumbles
    • Drop Specifications : 2.4 m (8 ft) to concrete, 1.8 m (6 ft) to concrete across operating temperature range
    • Brand : Honeywell
    • Industry : Aerospace|Logistics & Warehouses
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CN75-CN75e Handheld Computer Data Sheet
    application/pdf 229.57 KB
    8/19/2021
    229.57 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    75 Series User Guide: Windows Embedded Handheld 6.5 OS - English (Cx75-W65-EN-UG Rev A)
    application/pdf 7.38 MB
    8/18/2025
    7.38 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
    application/pdf 1.56 MB
    7/14/2021
    1.56 MB
    Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
    application/pdf 5.09 MB
    8/18/2025
    5.09 MB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
    application/pdf 1.55 MB
    7/14/2021
    1.55 MB
    DX4 Quad Dock Quick Start Guide (930-250-005 REV A)
    application/pdf 1.69 MB
    7/14/2021
    1.69 MB
    DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
    application/pdf 879.29 KB
    8/18/2025
    879.29 KB
    End User License Agreement
    application/pdf 46.07 KB
    8/18/2025
    46.07 KB
    CN75 and CN75e Non-Incendive Models Quick Start Guide: Android 6 OS - English (CN75NI-A6-EN-QS-01 Rev A)
    application/pdf 1.67 MB
    7/14/2021
    1.67 MB
    Reliable Access Client User Guide (P/N RAC-EN-UG-01)
    application/zip 582.69 KB
    8/18/2025
    582.69 KB
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/18/2025
    407.77 KB
    CN75 and CN75e Non-Incendive Models Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75NI-W65-EN-QS-0 Rev A)
    application/pdf 1.34 MB
    7/14/2021
    1.34 MB
    CN75 and CN75e Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75-W65-EN-QS Rev A)
    application/pdf 1.06 MB
    7/14/2021
    1.06 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    75 Series User Guide: Android 6 OS - English (Cx75-A6-EN-UG Rev A)
    application/pdf 7.06 MB
    8/18/2025
    7.06 MB
    CN75 and CN75e Quick Start Guide: Android 6 OS - English (CN75-A6-EN-QS Rev A)
    application/pdf 1.38 MB
    7/14/2021
    1.38 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Model 1000AB02 Battery Information (943-256-006 Rev A)
    application/pdf 474.19 KB
    7/14/2021
    474.19 KB
    CN75 and CN75e Non-Incendive Mobile Computer Regulatory Sheet (CN75NI-ML-RS-01 Rev A)
    application/pdf 2.5 MB
    7/14/2021
    2.5 MB
    Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
    application/pdf 471.09 KB
    4/7/2022
    471.09 KB
    Regulatory Sheet: CN75 Mobile Computer (CN75-ML-RS-02 Rev A)
    application/pdf 1.74 MB
    2/9/2022
    1.74 MB
    Name
    Description
    File Size
    Date
    Size
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    75 Series User Guide: Windows Embedded Handheld 6.5 OS - English (Cx75-W65-EN-UG Rev A)
    application/pdf 7.38 MB
    8/18/2025
    7.38 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
    application/pdf 1.56 MB
    7/14/2021
    1.56 MB
    Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
    application/pdf 5.09 MB
    8/18/2025
    5.09 MB
    Model 1000AB02 Battery Information (943-256-006 Rev A)
    application/pdf 474.19 KB
    7/14/2021
    474.19 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
    application/pdf 1.55 MB
    7/14/2021
    1.55 MB
    DX4 Quad Dock Quick Start Guide (930-250-005 REV A)
    application/pdf 1.69 MB
    7/14/2021
    1.69 MB
    CN75 and CN75e Non-Incendive Mobile Computer Regulatory Sheet (CN75NI-ML-RS-01 Rev A)
    application/pdf 2.5 MB
    7/14/2021
    2.5 MB
    DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
    application/pdf 879.29 KB
    8/18/2025
    879.29 KB
    End User License Agreement
    application/pdf 46.07 KB
    8/18/2025
    46.07 KB
    CN75 and CN75e Non-Incendive Models Quick Start Guide: Android 6 OS - English (CN75NI-A6-EN-QS-01 Rev A)
    application/pdf 1.67 MB
    7/14/2021
    1.67 MB
    Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
    application/pdf 471.09 KB
    4/7/2022
    471.09 KB
    Reliable Access Client User Guide (P/N RAC-EN-UG-01)
    application/zip 582.69 KB
    8/18/2025
    582.69 KB
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/18/2025
    407.77 KB
    CN75 and CN75e Non-Incendive Models Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75NI-W65-EN-QS-0 Rev A)
    application/pdf 1.34 MB
    7/14/2021
    1.34 MB
    CN75-CN75e Handheld Computer Data Sheet
    application/pdf 229.57 KB
    8/19/2021
    229.57 KB
    CN75 and CN75e Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75-W65-EN-QS Rev A)
    application/pdf 1.06 MB
    7/14/2021
    1.06 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Regulatory Sheet: CN75 Mobile Computer (CN75-ML-RS-02 Rev A)
    application/pdf 1.74 MB
    2/9/2022
    1.74 MB
    75 Series User Guide: Android 6 OS - English (Cx75-A6-EN-UG Rev A)
    application/pdf 7.06 MB
    8/18/2025
    7.06 MB
    CN75 and CN75e Quick Start Guide: Android 6 OS - English (CN75-A6-EN-QS Rev A)
    application/pdf 1.38 MB
    7/14/2021
    1.38 MB
    Name
    Description
    File Size
    Date
    Size
    CN75-CN75e Handheld Computer Data Sheet
    229.57 KB
    8/19/2021
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    656.87 KB
    10/22/2025
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    75 Series User Guide: Windows Embedded Handheld 6.5 OS - English (Cx75-W65-EN-UG Rev A)
    7.38 MB
    8/18/2025
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
    1.56 MB
    7/14/2021
    Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
    5.09 MB
    8/18/2025
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    1.76 MB
    3/9/2026
    DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
    1.55 MB
    7/14/2021
    DX4 Quad Dock Quick Start Guide (930-250-005 REV A)
    1.69 MB
    7/14/2021
    DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
    879.29 KB
    8/18/2025
    End User License Agreement
    46.07 KB
    8/18/2025
    CN75 and CN75e Non-Incendive Models Quick Start Guide: Android 6 OS - English (CN75NI-A6-EN-QS-01 Rev A)
    1.67 MB
    7/14/2021
    Reliable Access Client User Guide (P/N RAC-EN-UG-01)
    582.69 KB
    8/18/2025
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    407.77 KB
    8/18/2025
    CN75 and CN75e Non-Incendive Models Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75NI-W65-EN-QS-0 Rev A)
    1.34 MB
    7/14/2021
    CN75 and CN75e Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75-W65-EN-QS Rev A)
    1.06 MB
    7/14/2021
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    3.14 MB
    3/9/2026
    75 Series User Guide: Android 6 OS - English (Cx75-A6-EN-UG Rev A)
    7.06 MB
    8/18/2025
    CN75 and CN75e Quick Start Guide: Android 6 OS - English (CN75-A6-EN-QS Rev A)
    1.38 MB
    7/14/2021
    Model 1000AB02 Battery Information (943-256-006 Rev A)
    474.19 KB
    7/14/2021
    CN75 and CN75e Non-Incendive Mobile Computer Regulatory Sheet (CN75NI-ML-RS-01 Rev A)
    2.5 MB
    7/14/2021
    Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
    471.09 KB
    4/7/2022
    Regulatory Sheet: CN75 Mobile Computer (CN75-ML-RS-02 Rev A)
    1.74 MB
    2/9/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    203-931-001
    Kit, Handstrap, CN70e75e (5pk) (Contains five (5) replacement handstraps for CN70e)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    203-931-001
    Kit, Handstrap, CN70e75e (5pk) (Contains five (5) replacement handstraps for CN70e)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    203-932-002
    Kit,Tethered Stylus, Blue,CN7070e7575e(5pk)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    203-932-002
    Kit,Tethered Stylus, Blue,CN7070e7575e(5pk)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    454-087-001
    LICENSE, ANDROID6 CX75, CONVERSION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    454-087-001
    LICENSE, ANDROID6 CX75, CONVERSION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    805-638-001
    Vehicle Dock Mounting Kit, one pivot and two mounting bases with 1.5´ ball. Requires customer-supplied hardware to secure mount to vehicle
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    805-638-001
    Vehicle Dock Mounting Kit, one pivot and two mounting bases with 1.5´ ball. Requires customer-supplied hardware to secure mount to vehicle
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    850-566-001
    Snap-on Adapter, RS232, 7075 Series (Provides DB9M receptacle. Uses optional 851-094-011 AC Power Supply andor 852-071-001 Vehicle Power Adapter. Not compatible with SR61TXR scanner.)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mobile-computers-snap-on-adapter
    850-566-001
    Snap-on Adapter, RS232, 7075 Series (Provides DB9M receptacle. Uses optional 851-094-011 AC Power Supply andor 852-071-001 Vehicle Power Adapter. Not compatible with SR61TXR scanner.)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mobile-computers-snap-on-adapter
    850-567-001
    Snap-on Adapter, USB, 7075 Series (Provides USB Host on D15 receptacle)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mobile-computers-snap-on-adapter
    850-567-001
    Snap-on Adapter, USB, 7075 Series (Provides USB Host on D15 receptacle)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mobile-computers-snap-on-adapter
    850-568-001
    Snap-on Adapter, DEX, 7075 Series (Terminates in DEX 14´ plug. Uses optional 851-094-011 AC Power Supply andor 852-071-001 Vehicle Power Adapter.)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mobile-computers-snap-on-adapter
    850-568-001
    Snap-on Adapter, DEX, 7075 Series (Terminates in DEX 14´ plug. Uses optional 851-094-011 AC Power Supply andor 852-071-001 Vehicle Power Adapter.)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mobile-computers-snap-on-adapter
    852-057-005
    Auto Adapter, V-Docks, 3S Circular, RoHS (Power Option: Connects Vehicle Dock to vehicle accessory port cigarette lighter port)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    852-057-005
    Auto Adapter, V-Docks, 3S Circular, RoHS (Power Option: Connects Vehicle Dock to vehicle accessory port cigarette lighter port)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    852-071-001
    Vehicle Power Adapter, 7075 Series 3-pin (3-pin connector for use with 7075 Series Snap-on Adapters)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    852-071-001
    Vehicle Power Adapter, 7075 Series 3-pin (3-pin connector for use with 7075 Series Snap-on Adapters)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    856-065-004
    MICRO-SD CARD, 1GB, AF1GUDI, ROHS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer
    856-065-004
    MICRO-SD CARD, 1GB, AF1GUDI, ROHS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cn75e-mobile-computer