/content/sps/au/en/search-results.html

    handheld computers

    CK75 Handheld Computer

    CK75 Handheld-Computer

    Overview
    This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
    Product Discontinuation Date:2021-01-31T00:00:00Z
    Service & Support Discontinuation Date: 2026-12-31T00:00:00Z

    A true no-compromise solution! In addition to being smaller and lighter than others in its ultra-rugged class, the CK75 mobile computer is optimized for warehouse and distribution environments with premium, industrial-grade materials for the perfect balance of ruggedness and duty cycle.

    • Optional Cold Storage version includes touch screen and scan window heaters to support use for extended periods in freezers as well as transitions into and out of freezer areas.
    • 31% smaller and lighter than leading devices in the ultra-rugged class.
    • Industry’:s fastest and farthest imaging engines deliver superior motion tolerance and barcode read performance.
    • Withstands 2.4 m (8 ft) drops to concrete, 2000 (1 m) tumbles and has an IP67 seal rating against water and dust.
    • Supports Windows Embedded Handheld 6.5 and Android 6.0 Marshmallow operating systems for flexible application support and migration.

    In addition to being 31% smaller and lighter than any other form factors in its class, the CK75 mobile computer is optimized for warehouse and distribution environments with premium, industrial-grade materials for the perfect balance of ruggedness and duty cycle, along with features that enable flexibility and agility, even in the most extreme conditions. Extend the use of the CK75 mobile computer into cold storage and freezer environments with the heater-equipped Cold Storage CK75 Mobile Computer. When workload demands shift unexpectedly, the CK75 mobile computer gives workers the flexibility to quickly transition to tasks that require near or far scanning, speech, voice and image capture, without wasting time reorienting themselves on unfamiliar devices. Because the CK75 mobile computer supports Honeywell headsets and voice software, customers have the option of traditional or voice-enabled workflows. With a dual-band 802.11 a/b/g/n WLAN radio, the CK75 mobile computer delivers rock-solid performance and consistently fast response times, even in areas with low signal levels or intermittent connections. The CK75 mobile computer also offers unparalleled deployment flexibility, allowing the choice of Windows Embedded Handheld 6.5 or Android 6 operating systems on a single device. Today’:s Windows users can continue to deploy CK75 mobile computers into their existing applications running existing software. When the time comes for a transition to new applications based on Android, the CK75 units can be converted to Android 6, saving the investment in computers and peripherals.

    Specifications

    Features

    • Housing Grade
      • Standard
    • Application
      • Distribution
    • Features
      • Compact
      • Rugged
    • Camera
      • Yes

    Dimensions

    • Overall Dimensions
      • 23.7 x 8.0 x 5.0 cm
      • 9.33 x 3.16 x 1.98 in

    Software & Firmware

    • Operating System
      • Android
      • Windows Embedded Handheld 6.5

    Hardware

    • Display Resolution
      • 480 x 640
    • Display Size
      • 3.5 in
      • 8.9 cm
    • Processor
      • Texas Instruments 1.5 GHz OMAP 4470 dual-core

    Environmental

    • Minimum Operating Temperature
      • -20 °C
      • -4 °F
    • Storage Temperature Range
      • -22 °F - 60 °C
      • -30 °C - 140 °F
    • Operating Temperature
      • - 20 - 60 °C
      • - 4 - 140 °F

    Standards & Approvals

    • Tumble Specifications
      • 2000 1.0 m tumbles
    • Drop Specifications
      • 2.4 m (8 ft) to concrete, 1.8 m (6 ft) to concrete across operating temperature range

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Logistics & Warehouses

    Features

    • Housing Grade
      • Standard
    • Application
      • Distribution
    • Features
      • Compact
      • Rugged
    • Camera
      • Yes

    Dimensions

    • Overall Dimensions
      • 23.7 x 8.0 x 5.0 cm
      • 9.33 x 3.16 x 1.98 in

    Software & Firmware

    • Operating System
      • Android
      • Windows Embedded Handheld 6.5

    Hardware

    • Display Resolution
      • 480 x 640
    • Display Size
      • 3.5 in
      • 8.9 cm
    • Processor
      • Texas Instruments 1.5 GHz OMAP 4470 dual-core

    Environmental

    • Minimum Operating Temperature
      • -20 °C
      • -4 °F
    • Storage Temperature Range
      • -22 °F - 60 °C
      • -30 °C - 140 °F
    • Operating Temperature
      • - 20 - 60 °C
      • - 4 - 140 °F

    Standards & Approvals

    • Tumble Specifications
      • 2000 1.0 m tumbles
    • Drop Specifications
      • 2.4 m (8 ft) to concrete, 1.8 m (6 ft) to concrete across operating temperature range

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Logistics & Warehouses
    • Housing Grade : Standard
    • Application : Distribution
    • Features : Compact|Rugged
    • Camera : Yes
    • Overall Dimensions : 23.7 x 8.0 x 5.0 cm|9.33 x 3.16 x 1.98 in
    • Operating System : Android|Windows Embedded Handheld 6.5
    • Display Resolution : 480 x 640
    • Display Size : 3.5 in|8.9 cm
    • Processor : Texas Instruments 1.5 GHz OMAP 4470 dual-core
    • Minimum Operating Temperature : -20 °C|-4 °F
    • Storage Temperature Range : -22 °F - 60 °C|-30 °C - 140 °F
    • Operating Temperature : - 20 - 60 °C|- 4 - 140 °F
    • Tumble Specifications : 2000 1.0 m tumbles
    • Drop Specifications : 2.4 m (8 ft) to concrete, 1.8 m (6 ft) to concrete across operating temperature range
    • Brand : Honeywell
    • Industry : Logistics & Warehouses
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CK75 Handheld Computer Data Sheet
    application/pdf 719.9 KB
    7/14/2021
    719.9 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    70 Series Mobile Computer User Manual (P/N 935-038-007)
    application/pdf 8.1 MB
    8/18/2025
    8.1 MB
    Reliable Access Client User Guide (P/N RAC-EN-UG-01)
    application/zip 582.69 KB
    8/18/2025
    582.69 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    75 Series User Guide: Windows Embedded Handheld 6.5 OS - English (Cx75-W65-EN-UG Rev A)
    application/pdf 7.38 MB
    8/18/2025
    7.38 MB
    CK75 Quick Start Guide: Android 6 OS - English (CK75-A6-EN-QS Rev A)
    application/pdf 1.35 MB
    7/14/2021
    1.35 MB
    DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
    application/pdf 879.29 KB
    8/18/2025
    879.29 KB
    CK75 Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CK75-W65-EN-QS Rev A)
    application/pdf 1.02 MB
    7/14/2021
    1.02 MB
    Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
    application/pdf 5.09 MB
    8/18/2025
    5.09 MB
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/18/2025
    407.77 KB
    DX4 Quad Dock Quick Start Guide (930-250-005 REV A)
    application/pdf 1.69 MB
    7/14/2021
    1.69 MB
    DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
    application/pdf 1.56 MB
    7/14/2021
    1.56 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    75 Series User Guide: Android 6 OS - English (Cx75-A6-EN-UG Rev A)
    application/pdf 7.06 MB
    8/18/2025
    7.06 MB
    DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
    application/pdf 1.55 MB
    7/14/2021
    1.55 MB
    End User License Agreement
    application/pdf 46.07 KB
    8/18/2025
    46.07 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
    application/pdf 471.09 KB
    4/7/2022
    471.09 KB
    CK75 Mobile Computer Regulatory Sheet (CK75-ML-RS-01 Rev D)
    application/pdf 1.84 MB
    11/1/2021
    1.84 MB
    Model 1000AB02 Battery Information (943-256-006 Rev A)
    application/pdf 474.19 KB
    7/14/2021
    474.19 KB
    Name
    Description
    File Size
    Date
    Size
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
    application/pdf 471.09 KB
    4/7/2022
    471.09 KB
    70 Series Mobile Computer User Manual (P/N 935-038-007)
    application/pdf 8.1 MB
    8/18/2025
    8.1 MB
    Reliable Access Client User Guide (P/N RAC-EN-UG-01)
    application/zip 582.69 KB
    8/18/2025
    582.69 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    75 Series User Guide: Windows Embedded Handheld 6.5 OS - English (Cx75-W65-EN-UG Rev A)
    application/pdf 7.38 MB
    8/18/2025
    7.38 MB
    CK75 Quick Start Guide: Android 6 OS - English (CK75-A6-EN-QS Rev A)
    application/pdf 1.35 MB
    7/14/2021
    1.35 MB
    DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
    application/pdf 879.29 KB
    8/18/2025
    879.29 KB
    CK75 Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CK75-W65-EN-QS Rev A)
    application/pdf 1.02 MB
    7/14/2021
    1.02 MB
    Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
    application/pdf 5.09 MB
    8/18/2025
    5.09 MB
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/18/2025
    407.77 KB
    DX4 Quad Dock Quick Start Guide (930-250-005 REV A)
    application/pdf 1.69 MB
    7/14/2021
    1.69 MB
    DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
    application/pdf 1.56 MB
    7/14/2021
    1.56 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    75 Series User Guide: Android 6 OS - English (Cx75-A6-EN-UG Rev A)
    application/pdf 7.06 MB
    8/18/2025
    7.06 MB
    CK75 Mobile Computer Regulatory Sheet (CK75-ML-RS-01 Rev D)
    application/pdf 1.84 MB
    11/1/2021
    1.84 MB
    DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
    application/pdf 1.55 MB
    7/14/2021
    1.55 MB
    Model 1000AB02 Battery Information (943-256-006 Rev A)
    application/pdf 474.19 KB
    7/14/2021
    474.19 KB
    End User License Agreement
    application/pdf 46.07 KB
    8/18/2025
    46.07 KB
    CK75 Handheld Computer Data Sheet
    application/pdf 719.9 KB
    7/14/2021
    719.9 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    Name
    Description
    File Size
    Date
    Size
    CK75 Handheld Computer Data Sheet
    719.9 KB
    7/14/2021
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    70 Series Mobile Computer User Manual (P/N 935-038-007)
    8.1 MB
    8/18/2025
    Reliable Access Client User Guide (P/N RAC-EN-UG-01)
    582.69 KB
    8/18/2025
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    656.87 KB
    10/22/2025
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    3.14 MB
    3/9/2026
    75 Series User Guide: Windows Embedded Handheld 6.5 OS - English (Cx75-W65-EN-UG Rev A)
    7.38 MB
    8/18/2025
    CK75 Quick Start Guide: Android 6 OS - English (CK75-A6-EN-QS Rev A)
    1.35 MB
    7/14/2021
    DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
    879.29 KB
    8/18/2025
    CK75 Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CK75-W65-EN-QS Rev A)
    1.02 MB
    7/14/2021
    Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
    5.09 MB
    8/18/2025
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    407.77 KB
    8/18/2025
    DX4 Quad Dock Quick Start Guide (930-250-005 REV A)
    1.69 MB
    7/14/2021
    DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
    1.56 MB
    7/14/2021
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    75 Series User Guide: Android 6 OS - English (Cx75-A6-EN-UG Rev A)
    7.06 MB
    8/18/2025
    DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
    1.55 MB
    7/14/2021
    End User License Agreement
    46.07 KB
    8/18/2025
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    1.76 MB
    3/9/2026
    Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
    471.09 KB
    4/7/2022
    CK75 Mobile Computer Regulatory Sheet (CK75-ML-RS-01 Rev D)
    1.84 MB
    11/1/2021
    Model 1000AB02 Battery Information (943-256-006 Rev A)
    474.19 KB
    7/14/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    203-928-001
    Kit, Tethered Stylus, CK707175 (5pk) (Contains five (5) replacement styluses for CK7071)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    203-928-001
    Kit, Tethered Stylus, CK707175 (5pk) (Contains five (5) replacement styluses for CK7071)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    203-929-001
    Kit, Handstrap, CK707175 (5pk) (Contains five (5) replacement handstraps for CK7071)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    203-929-001
    Kit, Handstrap, CK707175 (5pk) (Contains five (5) replacement handstraps for CK7071)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    203-948-001
    KIT, SHORT HANDSTRAP CK7071, 5PK
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    203-948-001
    KIT, SHORT HANDSTRAP CK7071, 5PK
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    203-961-001
    Protective Boot, CK7175 (Use with or without handle, Not compatible with holster or vehicle dock)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mobile-computers-boots-and-cases
    203-961-001
    Protective Boot, CK7175 (Use with or without handle, Not compatible with holster or vehicle dock)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mobile-computers-boots-and-cases
    32-2541-01
    CABLE ASSEMBLY, RIBBON SAVER-ROHS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    32-2541-01
    CABLE ASSEMBLY, RIBBON SAVER-ROHS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    340-053-003-DB9
    KEYBD,101 KEY,SLK-102, DB9
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    340-053-003-DB9
    KEYBD,101 KEY,SLK-102, DB9
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    340-053-003-DB9P
    KEYBD,101 KEY,SLK-102,POINTER,DB9
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    340-053-003-DB9P
    KEYBD,101 KEY,SLK-102,POINTER,DB9
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    355-467-001
    Overlay,graphic,numeric fkey,CN70E
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    355-467-001
    Overlay,graphic,numeric fkey,CN70E
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    805-673-001
    Vehicle Holder, CK707175 ( Requires 805-638-001 Mounting Kit.)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    805-673-001
    Vehicle Holder, CK707175 ( Requires 805-638-001 Mounting Kit.)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    805-836-001
    Scan Handle, CK7175
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer
    805-836-001
    Scan Handle, CK7175
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck75-mobile-computer