/content/sps/au/en/search-results.html

    handheld computers

    CK62 Rugged Mobile Computer

    The CK62 is a lightweight rugged mobile computer, built on the Mobility Edge platform, designed for warehouse and distribution centers. CK62 provides reliable and fast data access with Wi-Fi 6E for handling different workflows and applications.

    Overview
    The Honeywell CK62 ia a purpose built device ideal for the warehouse space, specifically for customers who demand ruggedness but value a lighterweight design. It is a long lifecycle product with a committed upgrade schedule, supporting Android versions 14, 16 and 18.  With pre-committed operating system support, customers can develop long-term business solutions on a stable platform, making deployment and management easier for increased ROI. 

    Rugged and Reliable
    The CK62 is a warehouse solution equipped with Wi-Fi 6E capabilities. Built for challenging environments, it features a rugged design, an IP65 rating for dust and water resistance, and withstands drops from 1.8 meters and 3000 tumbles, ensuring durability in demanding situations.

    Efficient Productivity 
    Powered by the Mobility Edge™ platform, the CK62 delivers durability, security, and a long lifespan. Compatible with Android versions 14 to 18*, it provides a platform for long-term business planning needs. When paired with Honeywell’s Operational Intelligence, it offers critical analytics for efficient device management and productivity.

    User-Centric Design
    Weighing less than one pound and measuring 27mm at its thinnest point, the CK62 is portable and user-friendly. Its ergonomic keyboard, featuring 47 alpha-numeric keys and 38 function keys, optimizes usability while minimizing user fatigue, making it ideal for fast-paced tasks in warehouses.

    Enhanced Scanning Performance
    The included FlexRange™ XLR scan engine provides fast and effective scanning tailored for industrial settings. A 13-megapixel camera ensures high-quality pictures for documenting damaged goods in the warehouse.

    Comprehensive Accessories
    To support diverse operational needs, the CK62 offers a variety of accessories, including a universal dock and cup, scan handles, charging bases, and battery chargers, enhancing its functionality and versatility.

    *Confirmations from Qualcomm® & Google pending for Android versions.
    Specifications

    Features

    • Camera
      • Yes
    • Camera Position
      • Rear
    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard
    • Application
      • Manufacturing
      • Warehouse/ DC
    • Durability
      • Vibration: MIL-STD-810H, Method 514.6, Procedure I
    • Features
      • Lightweight and rugged
      • Wi-Fi 6E

    Dimensions

    • Overall Dimensions
      • 206 mm L x 78 mm W x 27mm H (8.11 in x 3.07 in x 1.06 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell Flex RangeTM XLR
      • Honeywell S0703 Slim Imager (1D/2D barcode symbologies)

    Network

    • Computer Wireless Communication
      • WLAN; Bluetooth; GPS
    • Bluetooth Specifications
      • Bluetooth 5.2/2.1 + EDR Class 1
    • WLAN Specifications
      • Additional WLAN Features: 802.11 d/e/h/i/k/r/v/w/u, 2X2 MU-MIMO
      • WLAN (Wi-Fi Alliance certified): IEEE 802.11 a/b/g/n/ac/ax (2.4GHz, 5GHz, 6GHz3)
      • WLAN Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)
      • WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compliant

    Software & Firmware

    • Operating System
      • Android
    • Platform
      • Mobility Edge

    Memory & Data

    • Memory
      • 4GB RAM/ 64GB Flash
      • 8GB RAM/ 128GB Flash

    Hardware

    • Display Resolution
      • 480 x 800
    • Scan Engine Model
      • Honeywell Flex RangeTM XLR, Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
    • Scan Distance
      • Long Range (0-20m)
      • Standard Range (0-1m)
    • Display Size
      • 4 inch
    • Processor
      • Qualcomm 4490 octa-core: 2.4 GHz
    • Network
      • WLAN
    • Keypad
      • Alphanumeric
      • Numeric

    Electrical

    • Battery Capacity
      • 7000mAh
    • Battery Types
      • Li-Ion, 7000mAh, 3.6V
    • Battery Type
      • Standard, removable, hot-swappable

    Environmental

    • Storage Temperature Range
      • -30°C to +70°C (-22°F to 158°F)
    • Operating Temperature
      • -20°C to +50°C (-4°F to +122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 3000 1.0m (3.3 ft) per IEC 60068-2-32 specification
    • Drop Specifications
      • Multiple 1.8 m (6 ft) drop to concrete per MIL-STD-810H crossing temperature (-10°C to +50°C/ 14°F to +122°F)
    • Protection Ratings
      • IP65

    Service Terms

    • Warranty Duration
      • One-year factory warranty

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • Camera
      • Yes
    • Camera Position
      • Rear
    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard
    • Application
      • Manufacturing
      • Warehouse/ DC
    • Durability
      • Vibration: MIL-STD-810H, Method 514.6, Procedure I
    • Features
      • Lightweight and rugged
      • Wi-Fi 6E

    Dimensions

    • Overall Dimensions
      • 206 mm L x 78 mm W x 27mm H (8.11 in x 3.07 in x 1.06 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell Flex RangeTM XLR
      • Honeywell S0703 Slim Imager (1D/2D barcode symbologies)

    Network

    • Computer Wireless Communication
      • WLAN; Bluetooth; GPS
    • Bluetooth Specifications
      • Bluetooth 5.2/2.1 + EDR Class 1
    • WLAN Specifications
      • Additional WLAN Features: 802.11 d/e/h/i/k/r/v/w/u, 2X2 MU-MIMO
      • WLAN (Wi-Fi Alliance certified): IEEE 802.11 a/b/g/n/ac/ax (2.4GHz, 5GHz, 6GHz3)
      • WLAN Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)
      • WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compliant

    Software & Firmware

    • Operating System
      • Android
    • Platform
      • Mobility Edge

    Memory & Data

    • Memory
      • 4GB RAM/ 64GB Flash
      • 8GB RAM/ 128GB Flash

    Hardware

    • Display Resolution
      • 480 x 800
    • Scan Engine Model
      • Honeywell Flex RangeTM XLR, Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
    • Scan Distance
      • Long Range (0-20m)
      • Standard Range (0-1m)
    • Display Size
      • 4 inch
    • Processor
      • Qualcomm 4490 octa-core: 2.4 GHz
    • Network
      • WLAN
    • Keypad
      • Alphanumeric
      • Numeric

    Electrical

    • Battery Capacity
      • 7000mAh
    • Battery Types
      • Li-Ion, 7000mAh, 3.6V
    • Battery Type
      • Standard, removable, hot-swappable

    Environmental

    • Storage Temperature Range
      • -30°C to +70°C (-22°F to 158°F)
    • Operating Temperature
      • -20°C to +50°C (-4°F to +122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 3000 1.0m (3.3 ft) per IEC 60068-2-32 specification
    • Drop Specifications
      • Multiple 1.8 m (6 ft) drop to concrete per MIL-STD-810H crossing temperature (-10°C to +50°C/ 14°F to +122°F)
    • Protection Ratings
      • IP65

    Service Terms

    • Warranty Duration
      • One-year factory warranty

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Camera : Yes
    • Camera Position : Rear
    • Connectivity : Wi-Fi|Wi-Fi & Cellular
    • Environment : Standard
    • Application : Manufacturing|Warehouse/ DC
    • Durability : Vibration: MIL-STD-810H, Method 514.6, Procedure I
    • Features : Lightweight and rugged|Wi-Fi 6E
    • Overall Dimensions : 206 mm L x 78 mm W x 27mm H (8.11 in x 3.07 in x 1.06 in)
    • Decode Capability : Honeywell Flex RangeTM XLR|Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
    • Computer Wireless Communication : WLAN; Bluetooth; GPS
    • Bluetooth Specifications : Bluetooth 5.2/2.1 + EDR Class 1
    • WLAN Specifications : Additional WLAN Features: 802.11 d/e/h/i/k/r/v/w/u, 2X2 MU-MIMO|WLAN (Wi-Fi Alliance certified): IEEE 802.11 a/b/g/n/ac/ax (2.4GHz, 5GHz, 6GHz3)|WLAN Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)|WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compliant
    • Operating System : Android
    • Platform : Mobility Edge
    • Memory : 4GB RAM/ 64GB Flash|8GB RAM/ 128GB Flash
    • Display Resolution : 480 x 800
    • Scan Engine Model : Honeywell Flex RangeTM XLR, Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
    • Scan Distance : Long Range (0-20m)|Standard Range (0-1m)
    • Display Size : 4 inch
    • Processor : Qualcomm 4490 octa-core: 2.4 GHz
    • Network : WLAN
    • Keypad : Alphanumeric|Numeric
    • Battery Capacity : 7000mAh
    • Battery Types : Li-Ion, 7000mAh, 3.6V
    • Battery Type : Standard, removable, hot-swappable
    • Storage Temperature Range : -30°C to +70°C (-22°F to 158°F)
    • Operating Temperature : -20°C to +50°C (-4°F to +122°F)
    • Operating Humidity : 5% to 95% (non-condensing)
    • Tumble Specifications : 3000 1.0m (3.3 ft) per IEC 60068-2-32 specification
    • Drop Specifications : Multiple 1.8 m (6 ft) drop to concrete per MIL-STD-810H crossing temperature (-10°C to +50°C/ 14°F to +122°F)
    • Protection Ratings : IP65
    • Warranty Duration : One-year factory warranty
    • Industry : Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CK62 Rugged Mobile Computer Datasheet
    application/pdf 283.75 KB
    8/27/2025
    283.75 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    Quick Start Guide: CK62 Series Mobile Computer – English (CK62-A-EN-QS-01 Rev B) 11-19-25
    application/pdf 1.31 MB
    11/19/2025
    1.31 MB
    User Guide: CK62/EDA61K Series Mobile Computer Accessories – English (CK62-ACC-EN-UG-01 Rev C)
    application/pdf 2.27 MB
    7/21/2025
    2.27 MB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    CK62 Mobile Computer Accessories Guide
    application/pdf 3.64 MB
    10/1/2024
    3.64 MB
    Quick Start Guide: CK62 Series Mobile Computer – Arabic (CK62-A-AR-QS-01 Rev A)
    application/pdf 1.32 MB
    11/29/2024
    1.32 MB
    Quick Start Guide: CK62 Series Mobile Computer – Thai (CK62-A-TH-QS-01 Rev A)
    application/pdf 1.36 MB
    11/29/2024
    1.36 MB
    Quick Start Guide: CK62 Series Mobile Computer – Turkish (CK62-A-TR-QS-01 Rev A)
    application/pdf 1.26 MB
    11/29/2024
    1.26 MB
    Quick Start Guide: CK62 Series Mobile Computer – Czech (CK62-A-CZ-QS-01 Rev A)
    application/pdf 1.26 MB
    11/29/2024
    1.26 MB
    CK62 Mobile Computer Quick Start Guide - Hebrew
    application/pdf 1.4 MB
    12/30/2024
    1.4 MB
    User Guide: CK62 Series Mobile Computer – English (CK62-A-EN-UG-01 Rev E) 19-11-25
    application/pdf 5.1 MB
    11/19/2025
    5.1 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    application/pdf 1.01 MB
    8/18/2025
    1.01 MB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    User Guide: CK6X Battery Chargers (CK6X-BC-EN-UG-01 Rev A)
    application/pdf 588.6 KB
    8/18/2025
    588.6 KB
    Quick Start Guide: CK62 Series Mobile Computer – Russian (CK62-A-RU-QS-01 Rev A)
    application/pdf 1.27 MB
    11/29/2024
    1.27 MB
    Quick Start Guide: CK62 Series Mobile Computer – Slovak (CK62-A-SK-QS-01 Rev A)
    application/pdf 1.27 MB
    11/29/2024
    1.27 MB
    Quick Start Guide: CK62 Series Mobile Computer – Traditional Chinese (CK62-A-TC-QS-01 Rev A)
    application/pdf 1.43 MB
    11/29/2024
    1.43 MB
    Quick Start Guide: CK62 Series Mobile Computer – Romanian (CK62-A-RO-QS-01 Rev A)
    application/pdf 1.41 MB
    11/29/2024
    1.41 MB
    Quick Start Guide: CK62 Series Mobile Computer – Polish (CK62-A-PL-QS-01 Rev A)
    application/pdf 1.27 MB
    1/3/2025
    1.27 MB
    Quick Start Guide: CK62 Series Mobile Computer – Serbian (CK62-A-SR-QS-01 Rev A)
    application/pdf 1.26 MB
    1/3/2025
    1.26 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Battery Pack Information: Model CK65-BTSC/CK65-BTCS (CK65-BTSC-ML-IN-06 Rev A)
    application/pdf 484.81 KB
    11/25/2025
    484.81 KB
    Compliance Insert: AC20, CK3/CK65 Battery Quad Charger (933-157-008 Rev A)
    application/pdf 1.68 MB
    11/22/2024
    1.68 MB
    Regulatory Sheet: CK62 Series Mobile Computer (CK62-ML-RS-10 Rev A)
    application/pdf 1.58 MB
    3/30/2026
    1.58 MB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Battery Pack Information: Model CK65-BTSC/CK65-BTCS (CK65-BTSC-ML-IN-06 Rev A)
    application/pdf 484.81 KB
    11/25/2025
    484.81 KB
    Compliance Insert: AC20, CK3/CK65 Battery Quad Charger (933-157-008 Rev A)
    application/pdf 1.68 MB
    11/22/2024
    1.68 MB
    CK62 Rugged Mobile Computer Datasheet
    application/pdf 283.75 KB
    8/27/2025
    283.75 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Quick Start Guide: CK62 Series Mobile Computer – English (CK62-A-EN-QS-01 Rev B) 11-19-25
    application/pdf 1.31 MB
    11/19/2025
    1.31 MB
    Regulatory Sheet: CK62 Series Mobile Computer (CK62-ML-RS-10 Rev A)
    application/pdf 1.58 MB
    3/30/2026
    1.58 MB
    User Guide: CK62/EDA61K Series Mobile Computer Accessories – English (CK62-ACC-EN-UG-01 Rev C)
    application/pdf 2.27 MB
    7/21/2025
    2.27 MB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    CK62 Mobile Computer Accessories Guide
    application/pdf 3.64 MB
    10/1/2024
    3.64 MB
    Quick Start Guide: CK62 Series Mobile Computer – Arabic (CK62-A-AR-QS-01 Rev A)
    application/pdf 1.32 MB
    11/29/2024
    1.32 MB
    Quick Start Guide: CK62 Series Mobile Computer – Thai (CK62-A-TH-QS-01 Rev A)
    application/pdf 1.36 MB
    11/29/2024
    1.36 MB
    Quick Start Guide: CK62 Series Mobile Computer – Turkish (CK62-A-TR-QS-01 Rev A)
    application/pdf 1.26 MB
    11/29/2024
    1.26 MB
    Quick Start Guide: CK62 Series Mobile Computer – Czech (CK62-A-CZ-QS-01 Rev A)
    application/pdf 1.26 MB
    11/29/2024
    1.26 MB
    CK62 Mobile Computer Quick Start Guide - Hebrew
    application/pdf 1.4 MB
    12/30/2024
    1.4 MB
    User Guide: CK62 Series Mobile Computer – English (CK62-A-EN-UG-01 Rev E) 19-11-25
    application/pdf 5.1 MB
    11/19/2025
    5.1 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    application/pdf 1.01 MB
    8/18/2025
    1.01 MB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    User Guide: CK6X Battery Chargers (CK6X-BC-EN-UG-01 Rev A)
    application/pdf 588.6 KB
    8/18/2025
    588.6 KB
    Quick Start Guide: CK62 Series Mobile Computer – Russian (CK62-A-RU-QS-01 Rev A)
    application/pdf 1.27 MB
    11/29/2024
    1.27 MB
    Quick Start Guide: CK62 Series Mobile Computer – Slovak (CK62-A-SK-QS-01 Rev A)
    application/pdf 1.27 MB
    11/29/2024
    1.27 MB
    Quick Start Guide: CK62 Series Mobile Computer – Traditional Chinese (CK62-A-TC-QS-01 Rev A)
    application/pdf 1.43 MB
    11/29/2024
    1.43 MB
    Quick Start Guide: CK62 Series Mobile Computer – Romanian (CK62-A-RO-QS-01 Rev A)
    application/pdf 1.41 MB
    11/29/2024
    1.41 MB
    Quick Start Guide: CK62 Series Mobile Computer – Polish (CK62-A-PL-QS-01 Rev A)
    application/pdf 1.27 MB
    1/3/2025
    1.27 MB
    Quick Start Guide: CK62 Series Mobile Computer – Serbian (CK62-A-SR-QS-01 Rev A)
    application/pdf 1.26 MB
    1/3/2025
    1.26 MB
    Name
    Description
    File Size
    Date
    Size
    CK62 Rugged Mobile Computer Datasheet
    283.75 KB
    8/27/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    3.14 MB
    3/9/2026
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    1 MB
    8/17/2026
    Quick Start Guide: CK62 Series Mobile Computer – English (CK62-A-EN-QS-01 Rev B) 11-19-25
    1.31 MB
    11/19/2025
    User Guide: CK62/EDA61K Series Mobile Computer Accessories – English (CK62-ACC-EN-UG-01 Rev C)
    2.27 MB
    7/21/2025
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    656.87 KB
    10/22/2025
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    105.91 KB
    8/26/2026
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    CK62 Mobile Computer Accessories Guide
    3.64 MB
    10/1/2024
    Quick Start Guide: CK62 Series Mobile Computer – Arabic (CK62-A-AR-QS-01 Rev A)
    1.32 MB
    11/29/2024
    Quick Start Guide: CK62 Series Mobile Computer – Thai (CK62-A-TH-QS-01 Rev A)
    1.36 MB
    11/29/2024
    Quick Start Guide: CK62 Series Mobile Computer – Turkish (CK62-A-TR-QS-01 Rev A)
    1.26 MB
    11/29/2024
    Quick Start Guide: CK62 Series Mobile Computer – Czech (CK62-A-CZ-QS-01 Rev A)
    1.26 MB
    11/29/2024
    CK62 Mobile Computer Quick Start Guide - Hebrew
    1.4 MB
    12/30/2024
    User Guide: CK62 Series Mobile Computer – English (CK62-A-EN-UG-01 Rev E) 19-11-25
    5.1 MB
    11/19/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    1.76 MB
    3/9/2026
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    1.01 MB
    8/18/2025
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    323.54 KB
    9/17/2025
    User Guide: CK6X Battery Chargers (CK6X-BC-EN-UG-01 Rev A)
    588.6 KB
    8/18/2025
    Quick Start Guide: CK62 Series Mobile Computer – Russian (CK62-A-RU-QS-01 Rev A)
    1.27 MB
    11/29/2024
    Quick Start Guide: CK62 Series Mobile Computer – Slovak (CK62-A-SK-QS-01 Rev A)
    1.27 MB
    11/29/2024
    Quick Start Guide: CK62 Series Mobile Computer – Traditional Chinese (CK62-A-TC-QS-01 Rev A)
    1.43 MB
    11/29/2024
    Quick Start Guide: CK62 Series Mobile Computer – Romanian (CK62-A-RO-QS-01 Rev A)
    1.41 MB
    11/29/2024
    Quick Start Guide: CK62 Series Mobile Computer – Polish (CK62-A-PL-QS-01 Rev A)
    1.27 MB
    1/3/2025
    Quick Start Guide: CK62 Series Mobile Computer – Serbian (CK62-A-SR-QS-01 Rev A)
    1.26 MB
    1/3/2025
    Battery Pack Information: Model CK65-BTSC/CK65-BTCS (CK65-BTSC-ML-IN-06 Rev A)
    484.81 KB
    11/25/2025
    Compliance Insert: AC20, CK3/CK65 Battery Quad Charger (933-157-008 Rev A)
    1.68 MB
    11/22/2024
    Regulatory Sheet: CK62 Series Mobile Computer (CK62-ML-RS-10 Rev A)
    1.58 MB
    3/30/2026
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    1.64 MB
    12/16/2025
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CK62-5CB-UVB-BAT-0
    CK62 5-BAY CB,BOOTED,NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-5CB-UVB-BAT-0
    CK62 5-BAY CB,BOOTED,NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-5CB-UVN-BAT-0
    CK62 5-BAY CB,NON-BOOT,NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-5CB-UVN-BAT-0
    CK62 5-BAY CB,NON-BOOT,NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-CB-UVB-0
    CK62 4-BAY CB, BOOTED, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-CB-UVB-0
    CK62 4-BAY CB, BOOTED, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-CB-UVN-0
    CK62 QUAD BAY CHARGE BASE,NO CRD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-CB-UVN-0
    CK62 QUAD BAY CHARGE BASE,NO CRD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-H00-57S1ACG
    CK62,LAN,8128,ANUM,S0703,C,GUN,ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-H00-57S1ACG
    CK62,LAN,8128,ANUM,S0703,C,GUN,ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-H00-57S1BCG
    CK62,LAN,8128,NUM,S0703,C,GUN,ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-H00-57S1BCG
    CK62,LAN,8128,NUM,S0703,C,GUN,ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-H00-57S1CCG
    CK62,LAN,8128,LNUM,S0703,C,GUN,ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-H00-57S1CCG
    CK62,LAN,8128,LNUM,S0703,C,GUN,ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-H00-5ES1ACG
    CK62,LAN,8128,ANUM,S0803,C,GUN,ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-H00-5ES1ACG
    CK62,LAN,8128,ANUM,S0803,C,GUN,ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-HB-UVB-0
    CK62 HOMEBASE, BOOTED, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-HB-UVB-0
    CK62 HOMEBASE, BOOTED, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-HB-UVN-0
    CK62 HOME BASE,NO CRD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2
    CK62-HB-UVN-0
    CK62 HOME BASE,NO CRD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck62-keyboard2