/content/sps/au/en/search-results.html

    handheld computers

    CK3R Handheld Computer

    CK3R Handheld-Computer

    Overview
    This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
    Product Discontinuation Date:2021-01-31T00:00:00Z
    Service & Support Discontinuation Date: 2026-12-31T00:00:00Z
    Product Replacement: EDA61K Handheld Computer

    Easy to use. Easy to implement. The CK3R mobile computer helps your business capture all the benefits of automation with a rugged, power-efficient design and quick, accurate scanning.

    • Equipped with a power-efficient 1 GHz multi-engine Texas Instruments processor, 256 MB RAM and 512 MB Flash.
    • Supports industry standard 802.11 b/g/n and Bluetooth®: wireless technology radio for adaptable communications.
    • Industry-leading battery performance will last a full shift and beyond –: no more interruptions to replace or recharge batteries.
    • Withstands multiple 1.2 m (4 ft) drops to concrete across all operating temperatures: IP54 seal rating against rain, moisture and dust: rugged, laser-etched keypad.
    • Integrated, high motion tolerance 2D area imager supports high-performance, omnidirectional scanning of 1D and 2D barcodes that’:s quick and accurate.

    Optimize your operations into an efficient, automated and high-performing work environment with the CK3R Mobile Computer. You can count on it to keep your workers running productively at full speed. Enhancing your workflow performance is what we’:re all about.Thanks to a state-of-the-art power efficient design, the CK3R delivers full-shift battery life –: even when running scan- and network-intensive applications. And its slim, lightweight design makes the CK3R comfortable and easy to use.Then there’:s CloneNGo, our breakthrough device provisioning technology. Use it to simplify and expedite configuring and deploying your CK3R devices from a single master unit. No sophisticated IT support required.Running the Microsoft®: Windows Embedded Handheld operating system, the CK3R computer supports the wide range of enterprise software applications. You’:ll also benefit from the optional Honeywell Client Pack. It includes full Terminal Emulation and a lockdown web browser that supports emerging industry standards like HTML5. The result: a consistent user interface and common menu structure to ensure that workflow is directed and web access is limited.Combine the CK3R mobile computer with our printers, scanners and service. You’:ll benefit from a proven enterprise business solution that automates your data collection tasks without introducing IT complexity.

    Specifications

    Features

    • Housing Grade
      • Standard
    • Features
      • CloneNGo
      • Rugged

    Dimensions

    • Overall Dimensions
      • 21.6 x 8.3 x 2.8 cm
      • 8.53 x 3.29 x 1.12 in

    Software & Firmware

    • Operating System
      • Windows Embedded Handheld 6.5

    Hardware

    • Display Resolution
      • 240 x 320
    • Display Size
      • 3.5 in
      • 8.9 cm
    • Processor
      • Texas Instruments 1 GHz

    Environmental

    • Minimum Operating Temperature
      • -10 °C
      • 14 °F
    • Storage Temperature Range
      • - 20 - 70 °C
      • - 4 - 158 °F
    • Operating Temperature
      • - 10 - 50 °C
      • 14 - 122 °F

    Standards & Approvals

    • Tumble Specifications
      • 1000 0.5 m tumbles
    • Drop Specifications
      • Multiple 1.5 m (5 ft) drop to concrete at ambient; multiple 1.2 m (4 ft) to concrete across the operating temperature

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Logistics & Warehouses

    Features

    • Housing Grade
      • Standard
    • Features
      • CloneNGo
      • Rugged

    Dimensions

    • Overall Dimensions
      • 21.6 x 8.3 x 2.8 cm
      • 8.53 x 3.29 x 1.12 in

    Software & Firmware

    • Operating System
      • Windows Embedded Handheld 6.5

    Hardware

    • Display Resolution
      • 240 x 320
    • Display Size
      • 3.5 in
      • 8.9 cm
    • Processor
      • Texas Instruments 1 GHz

    Environmental

    • Minimum Operating Temperature
      • -10 °C
      • 14 °F
    • Storage Temperature Range
      • - 20 - 70 °C
      • - 4 - 158 °F
    • Operating Temperature
      • - 10 - 50 °C
      • 14 - 122 °F

    Standards & Approvals

    • Tumble Specifications
      • 1000 0.5 m tumbles
    • Drop Specifications
      • Multiple 1.5 m (5 ft) drop to concrete at ambient; multiple 1.2 m (4 ft) to concrete across the operating temperature

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Logistics & Warehouses
    • Housing Grade : Standard
    • Features : CloneNGo|Rugged
    • Overall Dimensions : 21.6 x 8.3 x 2.8 cm|8.53 x 3.29 x 1.12 in
    • Operating System : Windows Embedded Handheld 6.5
    • Display Resolution : 240 x 320
    • Display Size : 3.5 in|8.9 cm
    • Processor : Texas Instruments 1 GHz
    • Minimum Operating Temperature : -10 °C|14 °F
    • Storage Temperature Range : - 20 - 70 °C|- 4 - 158 °F
    • Operating Temperature : - 10 - 50 °C|14 - 122 °F
    • Tumble Specifications : 1000 0.5 m tumbles
    • Drop Specifications : Multiple 1.5 m (5 ft) drop to concrete at ambient; multiple 1.2 m (4 ft) to concrete across the operating temperature
    • Brand : Honeywell
    • Industry : Logistics & Warehouses
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CK3R Handheld Computer Data Sheet
    application/pdf 188.66 KB
    7/14/2021
    188.66 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Intermec Settings Command Reference Manual (P/N 937-016-003)
    application/zip 2.49 MB
    8/18/2025
    2.49 MB
    CK3R and CK3X Mobile Computer User Manual (935-075-003)
    application/pdf 5.21 MB
    8/18/2025
    5.21 MB
    Reliable Access Client User Guide (P/N RAC-EN-UG-01)
    application/zip 582.69 KB
    8/18/2025
    582.69 KB
    CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
    application/pdf 525.05 KB
    8/18/2025
    525.05 KB
    CK3 Series RS-232 Snap-On Adapter (AA21) Instructions
    application/pdf 655.3 KB
    8/18/2025
    655.3 KB
    CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
    application/pdf 389.99 KB
    8/18/2025
    389.99 KB
    CK3 Series Vehicle Battery Adapter (AE33) Instructions
    application/pdf 2.34 MB
    8/18/2025
    2.34 MB
    Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
    application/pdf 697.16 KB
    8/18/2025
    697.16 KB
    PSA10F-050Q Charger Instructions
    application/pdf 446.22 KB
    8/18/2025
    446.22 KB
    Ethernet Adapter (1004UA01) Instructions (P/N 943-288-004)
    application/pdf 851.94 KB
    8/18/2025
    851.94 KB
    Modem Adapter Instructions (P/N 943-308-003)
    application/pdf 416.59 KB
    8/18/2025
    416.59 KB
    DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
    application/pdf 1.55 MB
    7/14/2021
    1.55 MB
    CK3 Series Power Snap-On Adapter (AA23) Instructions
    application/pdf 653 KB
    8/18/2025
    653 KB
    DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
    application/pdf 1.56 MB
    7/14/2021
    1.56 MB
    Intermec Features Demo User Guide (P/N 934-056-009)
    application/pdf 1.15 MB
    8/18/2025
    1.15 MB
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    application/pdf 1.01 MB
    8/18/2025
    1.01 MB
    HTML5 Browser User Guide (P/N 934-069-005)
    application/zip 2.16 MB
    8/18/2025
    2.16 MB
    CK3R/CK3X With Scan Handle Holster Instructions
    application/pdf 478.84 KB
    8/18/2025
    478.84 KB
    CK3 Series Vehicle Holder Instructions
    application/pdf 462.83 KB
    8/18/2025
    462.83 KB
    CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev B)
    application/pdf 1.13 MB
    8/18/2025
    1.13 MB
    CK3R/CK3X Mobile Computer Quick Start Guide
    application/pdf 880.07 KB
    7/14/2021
    880.07 KB
    CK3R/CK3X Protective Boot Instructions
    application/pdf 556.22 KB
    8/18/2025
    556.22 KB
    Intermec RFID Demo User Guide (P/N 934-068-001)
    application/pdf 4.31 MB
    8/18/2025
    4.31 MB
    CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
    application/pdf 503.62 KB
    8/18/2025
    503.62 KB
    Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
    application/pdf 5.09 MB
    8/18/2025
    5.09 MB
    CK3R/CK3X Holster Instructions
    application/pdf 451.93 KB
    8/18/2025
    451.93 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    CK3 Series Snap-On Adapters (AA20/AA21/AA22/AA23) Compliance Insert
    application/pdf 1.11 MB
    7/14/2021
    1.11 MB
    AC20 Declaration of Conformity
    application/pdf 836.95 KB
    7/14/2021
    836.95 KB
    Intermec End User License Agreement
    application/pdf 104.06 KB
    7/14/2021
    104.06 KB
    AV10 Declaration of Conformity
    application/pdf 750.18 KB
    7/14/2021
    750.18 KB
    Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
    application/pdf 471.09 KB
    4/7/2022
    471.09 KB
    Ethernet Adapter (1004UA01) Compliance Insert (P/N 933-243-005)
    application/pdf 1.15 MB
    7/14/2021
    1.15 MB
    AB17/AB18 Battery Information (943-175-009 Rev A)
    application/pdf 438.59 KB
    7/14/2021
    438.59 KB
    CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
    application/pdf 1.86 MB
    7/14/2021
    1.86 MB
    CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
    application/pdf 1.71 MB
    7/14/2021
    1.71 MB
    CK3R/CK3X Mobile Computer RF Exposure Information
    application/pdf 143.22 KB
    7/14/2021
    143.22 KB
    AD21 and AD22 Declaration of Conformity
    application/pdf 434.19 KB
    7/14/2021
    434.19 KB
    Quad Base Compliance Insert (933-238-011 Rev A)
    application/pdf 1.35 MB
    7/14/2021
    1.35 MB
    CK3R/CK3X Mobile Computer Compliance Insert (933-287-007)
    application/pdf 1.58 MB
    7/14/2021
    1.58 MB
    CK3R Declaration of Conformity
    application/pdf 497.53 KB
    7/14/2021
    497.53 KB
    AD20 Declaration of Conformity
    application/pdf 833.8 KB
    7/14/2021
    833.8 KB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Name
    Description
    File Size
    Date
    Size
    Intermec Settings Command Reference Manual (P/N 937-016-003)
    application/zip 2.49 MB
    8/18/2025
    2.49 MB
    CK3R and CK3X Mobile Computer User Manual (935-075-003)
    application/pdf 5.21 MB
    8/18/2025
    5.21 MB
    Reliable Access Client User Guide (P/N RAC-EN-UG-01)
    application/zip 582.69 KB
    8/18/2025
    582.69 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    CK3 Series Snap-On Adapters (AA20/AA21/AA22/AA23) Compliance Insert
    application/pdf 1.11 MB
    7/14/2021
    1.11 MB
    CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
    application/pdf 525.05 KB
    8/18/2025
    525.05 KB
    CK3 Series RS-232 Snap-On Adapter (AA21) Instructions
    application/pdf 655.3 KB
    8/18/2025
    655.3 KB
    CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
    application/pdf 389.99 KB
    8/18/2025
    389.99 KB
    AC20 Declaration of Conformity
    application/pdf 836.95 KB
    7/14/2021
    836.95 KB
    CK3 Series Vehicle Battery Adapter (AE33) Instructions
    application/pdf 2.34 MB
    8/18/2025
    2.34 MB
    Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
    application/pdf 697.16 KB
    8/18/2025
    697.16 KB
    PSA10F-050Q Charger Instructions
    application/pdf 446.22 KB
    8/18/2025
    446.22 KB
    Ethernet Adapter (1004UA01) Instructions (P/N 943-288-004)
    application/pdf 851.94 KB
    8/18/2025
    851.94 KB
    Intermec End User License Agreement
    application/pdf 104.06 KB
    7/14/2021
    104.06 KB
    AV10 Declaration of Conformity
    application/pdf 750.18 KB
    7/14/2021
    750.18 KB
    Modem Adapter Instructions (P/N 943-308-003)
    application/pdf 416.59 KB
    8/18/2025
    416.59 KB
    Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
    application/pdf 471.09 KB
    4/7/2022
    471.09 KB
    DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
    application/pdf 1.55 MB
    7/14/2021
    1.55 MB
    CK3 Series Power Snap-On Adapter (AA23) Instructions
    application/pdf 653 KB
    8/18/2025
    653 KB
    Ethernet Adapter (1004UA01) Compliance Insert (P/N 933-243-005)
    application/pdf 1.15 MB
    7/14/2021
    1.15 MB
    AB17/AB18 Battery Information (943-175-009 Rev A)
    application/pdf 438.59 KB
    7/14/2021
    438.59 KB
    DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
    application/pdf 1.56 MB
    7/14/2021
    1.56 MB
    CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
    application/pdf 1.86 MB
    7/14/2021
    1.86 MB
    Intermec Features Demo User Guide (P/N 934-056-009)
    application/pdf 1.15 MB
    8/18/2025
    1.15 MB
    CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
    application/pdf 1.71 MB
    7/14/2021
    1.71 MB
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    application/pdf 1.01 MB
    8/18/2025
    1.01 MB
    HTML5 Browser User Guide (P/N 934-069-005)
    application/zip 2.16 MB
    8/18/2025
    2.16 MB
    CK3R/CK3X With Scan Handle Holster Instructions
    application/pdf 478.84 KB
    8/18/2025
    478.84 KB
    CK3 Series Vehicle Holder Instructions
    application/pdf 462.83 KB
    8/18/2025
    462.83 KB
    CK3R/CK3X Mobile Computer RF Exposure Information
    application/pdf 143.22 KB
    7/14/2021
    143.22 KB
    AD21 and AD22 Declaration of Conformity
    application/pdf 434.19 KB
    7/14/2021
    434.19 KB
    CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev B)
    application/pdf 1.13 MB
    8/18/2025
    1.13 MB
    Quad Base Compliance Insert (933-238-011 Rev A)
    application/pdf 1.35 MB
    7/14/2021
    1.35 MB
    CK3R/CK3X Mobile Computer Quick Start Guide
    application/pdf 880.07 KB
    7/14/2021
    880.07 KB
    CK3R/CK3X Protective Boot Instructions
    application/pdf 556.22 KB
    8/18/2025
    556.22 KB
    Intermec RFID Demo User Guide (P/N 934-068-001)
    application/pdf 4.31 MB
    8/18/2025
    4.31 MB
    CK3R/CK3X Mobile Computer Compliance Insert (933-287-007)
    application/pdf 1.58 MB
    7/14/2021
    1.58 MB
    CK3R Declaration of Conformity
    application/pdf 497.53 KB
    7/14/2021
    497.53 KB
    CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
    application/pdf 503.62 KB
    8/18/2025
    503.62 KB
    AD20 Declaration of Conformity
    application/pdf 833.8 KB
    7/14/2021
    833.8 KB
    Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
    application/pdf 5.09 MB
    8/18/2025
    5.09 MB
    CK3R/CK3X Holster Instructions
    application/pdf 451.93 KB
    8/18/2025
    451.93 KB
    CK3R Handheld Computer Data Sheet
    application/pdf 188.66 KB
    7/14/2021
    188.66 KB
    Name
    Description
    File Size
    Date
    Size
    CK3R Handheld Computer Data Sheet
    188.66 KB
    7/14/2021
    Intermec Settings Command Reference Manual (P/N 937-016-003)
    2.49 MB
    8/18/2025
    CK3R and CK3X Mobile Computer User Manual (935-075-003)
    5.21 MB
    8/18/2025
    Reliable Access Client User Guide (P/N RAC-EN-UG-01)
    582.69 KB
    8/18/2025
    CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
    525.05 KB
    8/18/2025
    CK3 Series RS-232 Snap-On Adapter (AA21) Instructions
    655.3 KB
    8/18/2025
    CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
    389.99 KB
    8/18/2025
    CK3 Series Vehicle Battery Adapter (AE33) Instructions
    2.34 MB
    8/18/2025
    Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
    697.16 KB
    8/18/2025
    PSA10F-050Q Charger Instructions
    446.22 KB
    8/18/2025
    Ethernet Adapter (1004UA01) Instructions (P/N 943-288-004)
    851.94 KB
    8/18/2025
    Modem Adapter Instructions (P/N 943-308-003)
    416.59 KB
    8/18/2025
    DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
    1.55 MB
    7/14/2021
    CK3 Series Power Snap-On Adapter (AA23) Instructions
    653 KB
    8/18/2025
    DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
    1.56 MB
    7/14/2021
    Intermec Features Demo User Guide (P/N 934-056-009)
    1.15 MB
    8/18/2025
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    1.01 MB
    8/18/2025
    HTML5 Browser User Guide (P/N 934-069-005)
    2.16 MB
    8/18/2025
    CK3R/CK3X With Scan Handle Holster Instructions
    478.84 KB
    8/18/2025
    CK3 Series Vehicle Holder Instructions
    462.83 KB
    8/18/2025
    CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev B)
    1.13 MB
    8/18/2025
    CK3R/CK3X Mobile Computer Quick Start Guide
    880.07 KB
    7/14/2021
    CK3R/CK3X Protective Boot Instructions
    556.22 KB
    8/18/2025
    Intermec RFID Demo User Guide (P/N 934-068-001)
    4.31 MB
    8/18/2025
    CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
    503.62 KB
    8/18/2025
    Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
    5.09 MB
    8/18/2025
    CK3R/CK3X Holster Instructions
    451.93 KB
    8/18/2025
    CK3 Series Snap-On Adapters (AA20/AA21/AA22/AA23) Compliance Insert
    1.11 MB
    7/14/2021
    AC20 Declaration of Conformity
    836.95 KB
    7/14/2021
    Intermec End User License Agreement
    104.06 KB
    7/14/2021
    AV10 Declaration of Conformity
    750.18 KB
    7/14/2021
    Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
    471.09 KB
    4/7/2022
    Ethernet Adapter (1004UA01) Compliance Insert (P/N 933-243-005)
    1.15 MB
    7/14/2021
    AB17/AB18 Battery Information (943-175-009 Rev A)
    438.59 KB
    7/14/2021
    CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
    1.86 MB
    7/14/2021
    CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
    1.71 MB
    7/14/2021
    CK3R/CK3X Mobile Computer RF Exposure Information
    143.22 KB
    7/14/2021
    AD21 and AD22 Declaration of Conformity
    434.19 KB
    7/14/2021
    Quad Base Compliance Insert (933-238-011 Rev A)
    1.35 MB
    7/14/2021
    CK3R/CK3X Mobile Computer Compliance Insert (933-287-007)
    1.58 MB
    7/14/2021
    CK3R Declaration of Conformity
    497.53 KB
    7/14/2021
    AD20 Declaration of Conformity
    833.8 KB
    7/14/2021
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    203-802-001
    Vehicle Dock Installation Kit (Power Option: For connection of Vehicle Dock directly to vehicle battery. Includes power cables and cable mounting hardware. Alternate to 7075 Series Vehicle Dock Power Cable.)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck3r-mobile-computer-8
    203-802-001
    Vehicle Dock Installation Kit (Power Option: For connection of Vehicle Dock directly to vehicle battery. Includes power cables and cable mounting hardware. Alternate to 7075 Series Vehicle Dock Power Cable.)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck3r-mobile-computer-8
    203-803-001
    Vehicle Dock Fuse Block Power Kit RoHS (Provides connection to vehicle fuse block. Requires Power Cable (226-109-003). Order instructions (962-040-004) separately.)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck3r-mobile-computer-8
    203-803-001
    Vehicle Dock Fuse Block Power Kit RoHS (Provides connection to vehicle fuse block. Requires Power Cable (226-109-003). Order instructions (962-040-004) separately.)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck3r-mobile-computer-8
    203-988-001
    Kit, Protection Boot, CK3R ((Rubber boot for CK3R model), charcoal color. Use with or without handle (Not compatible with holster, vehicle dock, or snap-on adapters).)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck3r-mobile-computer-8
    203-988-001
    Kit, Protection Boot, CK3R ((Rubber boot for CK3R model), charcoal color. Use with or without handle (Not compatible with holster, vehicle dock, or snap-on adapters).)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck3r-mobile-computer-8
    454-055-001
    License, Direct Part Marking. Single device license for enabling enhanced DPM functionality on handheld computers using the EA30, N5603, N6603, N6703, S0703 and N6803 scan engine. This license is no longer supported for OCR applications
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck3r-mobile-computer-8
    454-055-001
    License, Direct Part Marking. Single device license for enabling enhanced DPM functionality on handheld computers using the EA30, N5603, N6603, N6703, S0703 and N6803 scan engine. This license is no longer supported for OCR applications
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck3r-mobile-computer-8