/content/sps/au/en/search-results.html

    rugged handheld

    Granit™ XP 1991iXLR Scanner

    Following a legacy of successful deployments, the next series of Granit™ XP scanners offers enhanced depth of field range

    Overview
    The Granit™ XP 1991iXLR is designed to offer full-range scanning performance to drive efficiency and reliability in mission-critical applications. Its high durability supports low TCO. The new Granit™ XLR is form-fit for a variety of workflow applications from no-sacrifice close-range scanning to extreme long range scanning operations enhancing workflow productivity.

    Long-Range Scanning: Engineered for exceptional long-range and reliable scanning performance for enhanced efficiency in mission-critical applications. It excels in both near-field and extreme long-range operations, with UPC code scanning capabilities reaching up to 2 m (6.6 ft) and 100 mil codes up to 24 m (79 ft). This versatility enhances workflow productivity across various applications, ensuring high-quality barcodes are scanned and transmitted swiftly, even if damaged.

    Rock-Solid Durability: The Granit XP 1991iXLR is built to withstand harsh environments, featuring a drop resistance of 3 m (10 ft) and the ability to endure 7,000 tumbles from 1 m (3.3 ft). Engineered for operating temperatures ranging from -20°C to 50°C (-4°F to 122°F) and boasting an IP67 rating for dust and moisture sealing, this scanner reduces service costs and increases uptime.

    Designed for Warehouse Efficiency: The Granit XP 1990iXLR performs in both indoor and outdoor conditions with superior aiming visibility, thanks to its brighter aimer and daylight aiming system that enables precise targeting even in bright sunlight. Designed for high-speed, long-range scanning, it supports productivity while ensuring a low total cost of ownership.
    Specifications

    Features

    • Connectivity
      • Bluetooth
    • Application
      • Industrial Scanner

    Dimensions

    • Overall Dimensions
      • 192 mm x 76 mm x 100 mm
      • 7.6 in x 3.0 in x 3.9 in

    Scanning Specifications

    • Decode Capability
      • 1D
      • 2D
    • Motion Tolerance
      • Up to 4500 mm/s (177 in/s)
    • Number of Scans
      • Up to 50,000 scans per charge
    • Depth of Field
      • XLR Range
    • Scan Distance
      • Long Range (0-20m)
    • Scan Pattern
      • Area Imager Far 1920 x 1080 pixel array
      • Area Imager Near 1280 x 800 pixel array
    • Brightness
      • 0 to 100,000 lux

    Network

    • Bluetooth Specifications
      • 2.4 GHz ISM Band Adaptive Frequency Hopping Bluetooth® v4.2
    • Bluetooth
      • Yes

    Hardware

    • Charging
      • Contact Charging
    • Host System Interface
      • Keyboard Wedge
      • RS-232 TTL
      • USB
    • Power Connector Type
      • Cordless
    • Aimer Type
      • Laser
    • Wireless
      • Yes

    Electrical

    • Operating Power
      • 5 W 1000 mA @ 5 VDC
    • Smart Battery
      • Yes
    • Input Voltage
      • 4.0 VDC to 5.5 VDC
    • Battery Types
      • Lithium-ion
    • Battery Type
      • Li-ion Battery

    Environmental

    • Storage Temperature Range
      • -40°C to 70°C
      • -40°F to 158°F
    • Operating Temperature
      • -20°C to 50°C
      • -4°F to 122°F
    • Operating Humidity
      • Up to 95% relative humidity (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 7,000 1 m (3.3 ft) tumbles
    • Drop Specifications
      • 2 m (6.5 ft): 50 dops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
      • 2.4 m (8 ft): 20 drops at 25°C to 77°C (32°F to 122°F), 55% RH
      • 3 m (10ft): MIL-STD-810G, 25°C (77°F), 55% RH
    • Protection Ratings
      • IP65
      • IP67
    • IP Rating
      • IP65 / IP67

    Service Terms

    • Warranty Duration
      • Three-year factory warranty

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • Connectivity
      • Bluetooth
    • Application
      • Industrial Scanner

    Dimensions

    • Overall Dimensions
      • 192 mm x 76 mm x 100 mm
      • 7.6 in x 3.0 in x 3.9 in

    Scanning Specifications

    • Decode Capability
      • 1D
      • 2D
    • Motion Tolerance
      • Up to 4500 mm/s (177 in/s)
    • Number of Scans
      • Up to 50,000 scans per charge
    • Depth of Field
      • XLR Range
    • Scan Distance
      • Long Range (0-20m)
    • Scan Pattern
      • Area Imager Far 1920 x 1080 pixel array
      • Area Imager Near 1280 x 800 pixel array
    • Brightness
      • 0 to 100,000 lux

    Network

    • Bluetooth Specifications
      • 2.4 GHz ISM Band Adaptive Frequency Hopping Bluetooth® v4.2
    • Bluetooth
      • Yes

    Hardware

    • Charging
      • Contact Charging
    • Host System Interface
      • Keyboard Wedge
      • RS-232 TTL
      • USB
    • Power Connector Type
      • Cordless
    • Aimer Type
      • Laser
    • Wireless
      • Yes

    Electrical

    • Operating Power
      • 5 W 1000 mA @ 5 VDC
    • Smart Battery
      • Yes
    • Input Voltage
      • 4.0 VDC to 5.5 VDC
    • Battery Types
      • Lithium-ion
    • Battery Type
      • Li-ion Battery

    Environmental

    • Storage Temperature Range
      • -40°C to 70°C
      • -40°F to 158°F
    • Operating Temperature
      • -20°C to 50°C
      • -4°F to 122°F
    • Operating Humidity
      • Up to 95% relative humidity (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 7,000 1 m (3.3 ft) tumbles
    • Drop Specifications
      • 2 m (6.5 ft): 50 dops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
      • 2.4 m (8 ft): 20 drops at 25°C to 77°C (32°F to 122°F), 55% RH
      • 3 m (10ft): MIL-STD-810G, 25°C (77°F), 55% RH
    • Protection Ratings
      • IP65
      • IP67
    • IP Rating
      • IP65 / IP67

    Service Terms

    • Warranty Duration
      • Three-year factory warranty

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Connectivity : Bluetooth
    • Application : Industrial Scanner
    • Overall Dimensions : 192 mm x 76 mm x 100 mm|7.6 in x 3.0 in x 3.9 in
    • Decode Capability : 1D|2D
    • Motion Tolerance : Up to 4500 mm/s (177 in/s)
    • Number of Scans : Up to 50,000 scans per charge
    • Depth of Field : XLR Range
    • Scan Distance : Long Range (0-20m)
    • Scan Pattern : Area Imager Far 1920 x 1080 pixel array|Area Imager Near 1280 x 800 pixel array
    • Brightness : 0 to 100,000 lux
    • Bluetooth Specifications : 2.4 GHz ISM Band Adaptive Frequency Hopping Bluetooth® v4.2
    • Bluetooth : Yes
    • Charging : Contact Charging
    • Host System Interface : Keyboard Wedge|RS-232 TTL|USB
    • Power Connector Type : Cordless
    • Aimer Type : Laser
    • Wireless : Yes
    • Operating Power : 5 W 1000 mA @ 5 VDC
    • Smart Battery : Yes
    • Input Voltage : 4.0 VDC to 5.5 VDC
    • Battery Types : Lithium-ion
    • Battery Type : Li-ion Battery
    • Storage Temperature Range : -40°C to 70°C|-40°F to 158°F
    • Operating Temperature : -20°C to 50°C|-4°F to 122°F
    • Operating Humidity : Up to 95% relative humidity (non-condensing)
    • Tumble Specifications : 7,000 1 m (3.3 ft) tumbles
    • Drop Specifications : 2 m (6.5 ft): 50 dops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH|2.4 m (8 ft): 20 drops at 25°C to 77°C (32°F to 122°F), 55% RH|3 m (10ft): MIL-STD-810G, 25°C (77°F), 55% RH
    • Protection Ratings : IP65|IP67
    • IP Rating : IP65 / IP67
    • Warranty Duration : Three-year factory warranty
    • Industry : Aerospace|Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Granit XP 1991iXLR Scanner Datasheet
    application/pdf 77.13 KB
    3/6/2023
    77.13 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Hebrew (GRNTBASE-HEBR-INST Rev B)
    application/pdf 610.23 KB
    4/24/2025
    610.23 KB
    Quick Start Guide: Granit XP 1991 Series - Turkish (1991-TR-QS-01 Rev B)
    application/pdf 254.75 KB
    4/16/2025
    254.75 KB
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
    application/pdf 508.08 KB
    3/7/2024
    508.08 KB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    4/18/2025
    171.01 KB
    User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev H)
    application/pdf 6.47 MB
    3/9/2026
    6.47 MB
    Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
    application/pdf 889.83 KB
    11/15/2022
    889.83 KB
    Granit XP 1991i Cordless Industrial Area-Imaging Scanner Quick Start Guide
    application/pdf 456.21 KB
    11/15/2022
    456.21 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Quick Start Guide: Granit XP 1991 Series - Arabic (1991-AR-QS-01 Rev C)
    application/pdf 284.47 KB
    4/16/2025
    284.47 KB
    Quick Start Guide: Access Point (ACC-PT-QS Rev E)
    application/pdf 654.1 KB
    3/15/2024
    654.1 KB
    Quick Start Guide: Granit XP 1991 Series - Hebrew (1991-HE-QS-01 Rev B)
    application/pdf 339.79 KB
    4/16/2025
    339.79 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Granit XP 1991i Series (1991-ML-RS-05 Rev B)
    application/pdf 4.88 MB
    11/15/2022
    4.88 MB
    Battery Pack Information: Model BAT-SCN05 (BAT-SCN05-ML-IN-03 Rev A)
    application/pdf 512.41 KB
    10/16/2025
    512.41 KB
    Battery Insert: BAT-SCN01 (BAT-SCN01-INSERT-2 Rev A)
    application/pdf 484.51 KB
    12/15/2025
    484.51 KB
    Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-05 Rev B)
    application/pdf 1.64 MB
    2/18/2025
    1.64 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Granit XP Scanner Accessories Guide
    application/pdf 418.78 KB
    11/8/2022
    418.78 KB
    Name
    Description
    File Size
    Date
    Size
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Hebrew (GRNTBASE-HEBR-INST Rev B)
    application/pdf 610.23 KB
    4/24/2025
    610.23 KB
    Quick Start Guide: Granit XP 1991 Series - Turkish (1991-TR-QS-01 Rev B)
    application/pdf 254.75 KB
    4/16/2025
    254.75 KB
    Regulatory Sheet: Granit XP 1991i Series (1991-ML-RS-05 Rev B)
    application/pdf 4.88 MB
    11/15/2022
    4.88 MB
    Battery Pack Information: Model BAT-SCN05 (BAT-SCN05-ML-IN-03 Rev A)
    application/pdf 512.41 KB
    10/16/2025
    512.41 KB
    Battery Insert: BAT-SCN01 (BAT-SCN01-INSERT-2 Rev A)
    application/pdf 484.51 KB
    12/15/2025
    484.51 KB
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
    application/pdf 508.08 KB
    3/7/2024
    508.08 KB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    4/18/2025
    171.01 KB
    User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev H)
    application/pdf 6.47 MB
    3/9/2026
    6.47 MB
    Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-05 Rev B)
    application/pdf 1.64 MB
    2/18/2025
    1.64 MB
    Granit XP Scanner Accessories Guide
    application/pdf 418.78 KB
    11/8/2022
    418.78 KB
    Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
    application/pdf 889.83 KB
    11/15/2022
    889.83 KB
    Granit XP 1991i Cordless Industrial Area-Imaging Scanner Quick Start Guide
    application/pdf 456.21 KB
    11/15/2022
    456.21 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Quick Start Guide: Granit XP 1991 Series - Arabic (1991-AR-QS-01 Rev C)
    application/pdf 284.47 KB
    4/16/2025
    284.47 KB
    Granit XP 1991iXLR Scanner Datasheet
    application/pdf 77.13 KB
    3/6/2023
    77.13 KB
    Quick Start Guide: Access Point (ACC-PT-QS Rev E)
    application/pdf 654.1 KB
    3/15/2024
    654.1 KB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Quick Start Guide: Granit XP 1991 Series - Hebrew (1991-HE-QS-01 Rev B)
    application/pdf 339.79 KB
    4/16/2025
    339.79 KB
    Name
    Description
    File Size
    Date
    Size
    Granit XP 1991iXLR Scanner Datasheet
    77.13 KB
    3/6/2023
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Hebrew (GRNTBASE-HEBR-INST Rev B)
    610.23 KB
    4/24/2025
    Quick Start Guide: Granit XP 1991 Series - Turkish (1991-TR-QS-01 Rev B)
    254.75 KB
    4/16/2025
    Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
    508.08 KB
    3/7/2024
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    171.01 KB
    4/18/2025
    User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev H)
    6.47 MB
    3/9/2026
    Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
    889.83 KB
    11/15/2022
    Granit XP 1991i Cordless Industrial Area-Imaging Scanner Quick Start Guide
    456.21 KB
    11/15/2022
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    Quick Start Guide: Granit XP 1991 Series - Arabic (1991-AR-QS-01 Rev C)
    284.47 KB
    4/16/2025
    Quick Start Guide: Access Point (ACC-PT-QS Rev E)
    654.1 KB
    3/15/2024
    Quick Start Guide: Granit XP 1991 Series - Hebrew (1991-HE-QS-01 Rev B)
    339.79 KB
    4/16/2025
    Regulatory Sheet: Granit XP 1991i Series (1991-ML-RS-05 Rev B)
    4.88 MB
    11/15/2022
    Battery Pack Information: Model BAT-SCN05 (BAT-SCN05-ML-IN-03 Rev A)
    512.41 KB
    10/16/2025
    Battery Insert: BAT-SCN01 (BAT-SCN01-INSERT-2 Rev A)
    484.51 KB
    12/15/2025
    Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-05 Rev B)
    1.64 MB
    2/18/2025
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    Granit XP Scanner Accessories Guide
    418.78 KB
    11/8/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1991IXLR-3-A
    Cordless Granit XP end cap (battery door) for 1991i models
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left
    1991IXLR-3-A
    Cordless Granit XP end cap (battery door) for 1991i models
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left
    1991IXLR-3-N
    Scanner only. Wireless. 1D2D, XLR focus. Bluetooth Class 1, with vibrator, and smart battery (BAT-SCN05).
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left
    1991IXLR-3-N
    Scanner only. Wireless. 1D2D, XLR focus. Bluetooth Class 1, with vibrator, and smart battery (BAT-SCN05).
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left
    1991IXLR-3-R
    1991IXLR-3, SCANNER, CORDLESS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1991IXLR-3-R
    1991IXLR-3, SCANNER, CORDLESS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1991IXLR-3SER-5-A
    Scanner only. Wireless. 1D2D, XLR focus. Bluetooth Class 1, with vibrator, and smart battery (BAT-SCN05).
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left
    1991IXLR-3SER-5-A
    Scanner only. Wireless. 1D2D, XLR focus. Bluetooth Class 1, with vibrator, and smart battery (BAT-SCN05).
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left
    1991IXLR-3SER-5-N
    SER Kit: Wireless. 1D2D, XLR focus., Bluetooth Class 1 (1991iXLR-3), smart batt (BAT-SCN05), charge & communication base (CCB22-100BT-03N), RS232 Industrial Grade cable.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1991IXLR-3SER-5-N
    SER Kit: Wireless. 1D2D, XLR focus., Bluetooth Class 1 (1991iXLR-3), smart batt (BAT-SCN05), charge & communication base (CCB22-100BT-03N), RS232 Industrial Grade cable.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1991IXLR-3SER-5-R
    KIT, 1991IXLR-3, RS232
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1991IXLR-3SER-5-R
    KIT, 1991IXLR-3, RS232
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1991IXLR-3USB-5-A
    SER Kit: Wireless. 1D2D, XLR focus., Bluetooth Class 1 (1991iXLR-3), smart batt (BAT-SCN05), charge & communication base (CCB22-100BT-03N), RS232 Industrial Grade cable.
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left
    1991IXLR-3USB-5-A
    SER Kit: Wireless. 1D2D, XLR focus., Bluetooth Class 1 (1991iXLR-3), smart batt (BAT-SCN05), charge & communication base (CCB22-100BT-03N), RS232 Industrial Grade cable.
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left
    1991IXLR-3USB-5-N
    USB Kit: Wireless. 1D2D, XLR focus, Bluetooth Class 1 (1991iXLR-3), charge & communication base (CCB22-100BT-03N), USB, black, Type A, 3m (9.8), straight, 5v host power, industrial grade (CBL-500-300-S00), with vibrator,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1991IXLR-3USB-5-N
    USB Kit: Wireless. 1D2D, XLR focus, Bluetooth Class 1 (1991iXLR-3), charge & communication base (CCB22-100BT-03N), USB, black, Type A, 3m (9.8), straight, 5v host power, industrial grade (CBL-500-300-S00), with vibrator,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-granit1990iXR-primary
    1991IXLR-3USB-5-R
    KIT, 1991IXLR-3, USB
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left
    1991IXLR-3USB-5-R
    KIT, 1991IXLR-3, USB
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left
    SVC1991XLR-SG1R
    1991XLR, EDGE GOLD, 5-DAY TAT, 1 YR R
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left
    SVC1991XLR-SG1R
    1991XLR, EDGE GOLD, 5-DAY TAT, 1 YR R
    https://honeywell.scene7.com/is/image/Honeywell65/granit-xp-1991i-xlr-and-cordless-base-left