/content/sps/au/en/search-results.html

    rugged handheld

    Granit™ Ultra 2100i Scanner

    Granit Ultra scanners offer ultra scan performance, ultra durability, and ultra ease of use in rugged scanning applications across High-Density (HD) close range, Standard Range (SR), Expanded Range (XR) and ultra Long Range (XLR).

    Overview
    The 2025 Red Dot Award-winning Granit Ultra scanners expand capabilities and define the next generation of ultra-rugged scanning.   

    Ultra Scan Performance
    For a scanner to optimize productivity, it should read and transmit common barcodes nearly as fast as the user can pull the trigger, and Granit Ultra is engineered to do just that. Granit Ultra with AI drives 45% faster scanning* for improved productivity.

    Ultra Durability
    In modern warehouse, distribution center, and manufacturing environments, any scanner must be durable enough to survive harsh operating conditions. Under exactly that kind of rough treatment, Honeywell Granit Ultra is ready to deliver.

    Ultra Ease of Use
    Ready to operate right out of the box for many applications, Granit offers easy custom configuration in the time it takes to scan a barcode. For further workflow improvement, Granit can also read multiple codes in the field of view, organizing and outputting the data in a predefined order using Honeywell’s Data Format Editor. 
     
    Specifications

    Features

    • Connectivity
      • Corded
    • Form Factor
      • Handheld scanner
    • Application
      • Manufacturing: Assembly, Picking, Packing, Stocking
      • Transportation & Logistics: Vehicle loading/unloading, Sortation
      • Warehouse / DC eCommerce: Picking, Packing, Shipping, Receiving, Putaway, Replenishment

    Dimensions

    • Overall Dimensions
      • 194.8mm x 75.8mm x 139.5mm (7.7 in x 3.0 in x 5.5 in)

    Scanning Specifications

    • Decode Capability
      • 1D, 2D, Digimarc, OCR
      • Printed and Direct Part Mark (DPM) codes
    • Motion Tolerance
      • Up to 4m/s (157in/s)
    • Depth of Field
      • HD:10mil C128: 0 to 147mm / 0 to 5.79in
      • SR: 20mil C128 - 0 to 1.0m / 0 to 3.4ft
      • XLR: 20mil C128 - up to 7.5m / 0 to 24.6ft
      • XR: 20mil C128 - 0 to 2.8m / 0 to 9.2ft
    • Scan Distance
      • High-Density close range (0-0.3m)
      • Long Range (0-20m)
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Scan Pattern
      • Area imager
    • Brightness
      • 0 to 100,000 lux (9,290 foot-candles

    Hardware

    • Charging
      • N/A
    • Host System Interface
      • USB, Serial, KBW
    • Engine Type
      • Area imager
    • Aimer Type
      • SR/HD: Green 525nm LED
      • XR/XLR: Green 520nm laser
    • Wireless
      • No

    Electrical

    • Operating Power
      • USB 2.0: 2.15W (430mA), other interfaces 2.75W (550mA)
    • Input Voltage
      • 4 to 5.5VDC
    • Battery Type
      • N/A

    Environmental

    • Storage Temperature Range
      • -40°C to 70°C (-40°F to 158°F)
    • Operating Temperature
      • -30°C to 50°C (-22°F to 122°F)
    • Operating Humidity
      • Up to 95% RH, non-condensing

    Standards & Approvals

    • Tumble Specifications
      • 7500 at 1m (3')
    • Drop Specifications
      • 3m (10ft) MIL-STD-810G, 25C (77F), 55% RH
    • IP Rating
      • IP65 / IP68

    Service Terms

    • Warranty Duration
      • 3 years

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing

    Features

    • Connectivity
      • Corded
    • Form Factor
      • Handheld scanner
    • Application
      • Manufacturing: Assembly, Picking, Packing, Stocking
      • Transportation & Logistics: Vehicle loading/unloading, Sortation
      • Warehouse / DC eCommerce: Picking, Packing, Shipping, Receiving, Putaway, Replenishment

    Dimensions

    • Overall Dimensions
      • 194.8mm x 75.8mm x 139.5mm (7.7 in x 3.0 in x 5.5 in)

    Scanning Specifications

    • Decode Capability
      • 1D, 2D, Digimarc, OCR
      • Printed and Direct Part Mark (DPM) codes
    • Motion Tolerance
      • Up to 4m/s (157in/s)
    • Depth of Field
      • HD:10mil C128: 0 to 147mm / 0 to 5.79in
      • SR: 20mil C128 - 0 to 1.0m / 0 to 3.4ft
      • XLR: 20mil C128 - up to 7.5m / 0 to 24.6ft
      • XR: 20mil C128 - 0 to 2.8m / 0 to 9.2ft
    • Scan Distance
      • High-Density close range (0-0.3m)
      • Long Range (0-20m)
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Scan Pattern
      • Area imager
    • Brightness
      • 0 to 100,000 lux (9,290 foot-candles

    Hardware

    • Charging
      • N/A
    • Host System Interface
      • USB, Serial, KBW
    • Engine Type
      • Area imager
    • Aimer Type
      • SR/HD: Green 525nm LED
      • XR/XLR: Green 520nm laser
    • Wireless
      • No

    Electrical

    • Operating Power
      • USB 2.0: 2.15W (430mA), other interfaces 2.75W (550mA)
    • Input Voltage
      • 4 to 5.5VDC
    • Battery Type
      • N/A

    Environmental

    • Storage Temperature Range
      • -40°C to 70°C (-40°F to 158°F)
    • Operating Temperature
      • -30°C to 50°C (-22°F to 122°F)
    • Operating Humidity
      • Up to 95% RH, non-condensing

    Standards & Approvals

    • Tumble Specifications
      • 7500 at 1m (3')
    • Drop Specifications
      • 3m (10ft) MIL-STD-810G, 25C (77F), 55% RH
    • IP Rating
      • IP65 / IP68

    Service Terms

    • Warranty Duration
      • 3 years

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing
    • Connectivity : Corded
    • Form Factor : Handheld scanner
    • Application : Manufacturing: Assembly, Picking, Packing, Stocking|Transportation & Logistics: Vehicle loading/unloading, Sortation|Warehouse / DC eCommerce: Picking, Packing, Shipping, Receiving, Putaway, Replenishment
    • Overall Dimensions : 194.8mm x 75.8mm x 139.5mm (7.7 in x 3.0 in x 5.5 in)
    • Decode Capability : 1D, 2D, Digimarc, OCR|Printed and Direct Part Mark (DPM) codes
    • Motion Tolerance : Up to 4m/s (157in/s)
    • Depth of Field : HD:10mil C128: 0 to 147mm / 0 to 5.79in|SR: 20mil C128 - 0 to 1.0m / 0 to 3.4ft|XLR: 20mil C128 - up to 7.5m / 0 to 24.6ft|XR: 20mil C128 - 0 to 2.8m / 0 to 9.2ft
    • Scan Distance : High-Density close range (0-0.3m)|Long Range (0-20m)|Mid Range (0-5m)|Standard Range (0-1m)
    • Scan Pattern : Area imager
    • Brightness : 0 to 100,000 lux (9,290 foot-candles
    • Charging : N/A
    • Host System Interface : USB, Serial, KBW
    • Engine Type : Area imager
    • Aimer Type : SR/HD: Green 525nm LED|XR/XLR: Green 520nm laser
    • Wireless : No
    • Operating Power : USB 2.0: 2.15W (430mA), other interfaces 2.75W (550mA)
    • Input Voltage : 4 to 5.5VDC
    • Battery Type : N/A
    • Storage Temperature Range : -40°C to 70°C (-40°F to 158°F)
    • Operating Temperature : -30°C to 50°C (-22°F to 122°F)
    • Operating Humidity : Up to 95% RH, non-condensing
    • Tumble Specifications : 7500 at 1m (3')
    • Drop Specifications : 3m (10ft) MIL-STD-810G, 25C (77F), 55% RH
    • IP Rating : IP65 / IP68
    • Warranty Duration : 3 years
    • Industry : Aerospace|Logistics & Warehouses|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra 2100i Datasheet Feb 2026
    application/pdf 583.63 KB
    2/24/2026
    583.63 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra Accessories Guide
    application/pdf 1.35 MB
    9/29/2025
    1.35 MB
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev E)
    application/pdf 6 MB
    3/9/2026
    6 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Quick Start Guide: Granit Ultra 2100 Series (2100-EN-QS-01 Rev B)
    application/pdf 264.32 KB
    7/30/2025
    264.32 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    8/18/2025
    171.01 KB
    Configuration Guide: Granit Ultra Industrial Handheld Scanner 17-april-26
    application/pdf 13.04 MB
    4/27/2026
    13.04 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: 4 Bay Battery Charger (MB4SCN11-ML-RS-01 Rev B)
    application/pdf 996.87 KB
    10/16/2025
    996.87 KB
    Regulatory Sheet: Granit Ultra 210X Series (210X-ML-RS-05 Rev A)
    application/pdf 3.34 MB
    9/23/2025
    3.34 MB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: 4 Bay Battery Charger (MB4SCN11-ML-RS-01 Rev B)
    application/pdf 996.87 KB
    10/16/2025
    996.87 KB
    Granit Ultra 2100i Datasheet Feb 2026
    application/pdf 583.63 KB
    2/24/2026
    583.63 KB
    Regulatory Sheet: Granit Ultra 210X Series (210X-ML-RS-05 Rev A)
    application/pdf 3.34 MB
    9/23/2025
    3.34 MB
    Granit Ultra Accessories Guide
    application/pdf 1.35 MB
    9/29/2025
    1.35 MB
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev E)
    application/pdf 6 MB
    3/9/2026
    6 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Quick Start Guide: Granit Ultra 2100 Series (2100-EN-QS-01 Rev B)
    application/pdf 264.32 KB
    7/30/2025
    264.32 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    8/18/2025
    171.01 KB
    Configuration Guide: Granit Ultra Industrial Handheld Scanner 17-april-26
    application/pdf 13.04 MB
    4/27/2026
    13.04 MB
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra 2100i Datasheet Feb 2026
    583.63 KB
    2/24/2026
    Granit Ultra Accessories Guide
    1.35 MB
    9/29/2025
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev E)
    6 MB
    3/9/2026
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    105.91 KB
    8/26/2026
    Quick Start Guide: Granit Ultra 2100 Series (2100-EN-QS-01 Rev B)
    264.32 KB
    7/30/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    8/18/2025
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    171.01 KB
    8/18/2025
    Configuration Guide: Granit Ultra Industrial Handheld Scanner 17-april-26
    13.04 MB
    4/27/2026
    Regulatory Sheet: 4 Bay Battery Charger (MB4SCN11-ML-RS-01 Rev B)
    996.87 KB
    10/16/2025
    Regulatory Sheet: Granit Ultra 210X Series (210X-ML-RS-05 Rev A)
    3.34 MB
    9/23/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2100IHD-3
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, High Density, Vibrator, Red Scanner, Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, High Density, Vibrator, Red Scanner, Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3N
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, High Density, Vibrator, Red Scanner, NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3N
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, High Density, Vibrator, Red Scanner, NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USB
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, High Density, Vibrator, Red Scanner(2100IHD-3), USB Cable (CBL-500-300-S00), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USB
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, High Density, Vibrator, Red Scanner(2100IHD-3), USB Cable (CBL-500-300-S00), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USBA
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, High Density, Vibrator Red Scanner(2100IHD-3), USB Cable (CBL-500-300-S00), APAC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USBA
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, High Density, Vibrator Red Scanner(2100IHD-3), USB Cable (CBL-500-300-S00), APAC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USBI
    2100IHD KIT CORDED,HD,USB,IND
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USBI
    2100IHD KIT CORDED,HD,USB,IND
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USBJ
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, High Density, Vibrator Red Scanner(2100IHD-3), USB Cable (CBL-500-300-S00), Japan
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USBJ
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, High Density, Vibrator Red Scanner(2100IHD-3), USB Cable (CBL-500-300-S00), Japan
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USBN
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, High Density, Vibrator Red Scanner(2100IHD-3), USB Cable (CBL-500-300-S00), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USBN
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, High Density, Vibrator Red Scanner(2100IHD-3), USB Cable (CBL-500-300-S00), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USBR
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, High Density, Vibrator, Red Scanner(2100IHD-3), USB Cable (CBL-500-300-S00), ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100IHD-3USBR
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, High Density, Vibrator, Red Scanner(2100IHD-3), USB Cable (CBL-500-300-S00), ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-is-pss-granit-xr-corded-back-profile-2100i
    2100ISR-3
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, Standard Range, Vibrator, Red Scanner, Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, Standard Range, Vibrator, Red Scanner, Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3N
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, Standard Range, Vibrator, Red Scanner, NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3N
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, Standard Range, Vibrator, Red Scanner, NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary