/content/sps/au/en/search-results.html

    Presentation Scanners

    Solaris XP 7990G Vertical Slot Scanner

    The Solaris 7990g fits easily into enclosures commonly used in high-volume retail checkout environments, offering 1D/2D scanning performance and reliablity.

    Overview
    With its compact, modern design and powerful imaging capabilities built on Honeywell’s extreme performance (XP) platform, the Solaris 7990g fits easily into existing enclosures used in high-volume retail checkout environments such as convenience, drug, specialty, liquor and grocery stores. The Solaris XP features 20% faster scanning speed, up to 5 m/s motion tolerance, and a wider field of view than previous Solaris models. Honeywell’s field proven XP technology handles poorly printed and damaged barcodes with ease. The Solaris XP is backwards compatible with previous models, making upgrades fast and simple.
    Specifications

    Features

    • Application
      • Retail
    • Form Factor
      • Slot Scanner
    • For Use With
      • Auxiliary handheld scanners
    • Connectivity
      • Corded

    Dimensions

    • Overall Dimensions
      • (H x W x D): 148 mm x 152 mm x 85 mm (5.83 in x 5.98 in x 3.35 in)

    Scanning Specifications

    • Scan Pattern
      • 2D imager
    • Scan Distance
      • Standard Range (0-1m)
    • Motion Tolerance
      • 6 m/s
    • Decode Capability
      • 1D, 2D, PDF, Postal, OCR
    • Brightness
      • 0-100k lux

    Hardware

    • Wireless
      • No
    • Host System Interface
      • USB, RS232, Keyboard Wedge, IBM 46xx (RS485)
    • Engine Type
      • XP
    • Charging
      • N/A

    Electrical

    • Input Voltage
      • 5.2 volts
    • Battery Type
      • N/A

    Environmental

    • Storage Temperature Range
      • -20C to 60C / -4F to 140F
    • Operating Temperature
      • 0°C to 40°C (32°F to 104°F)
    • Operating Humidity
      • 0 to 95% relative humidity non-condensing

    Standards & Approvals

    • Protection Ratings
      • IP53
    • IP Rating
      • IP53

    Service Terms

    • Warranty Duration
      • 3 years

    Others

    • Industry
      • Logistics & Warehouses
      • Retail

    Features

    • Application
      • Retail
    • Form Factor
      • Slot Scanner
    • For Use With
      • Auxiliary handheld scanners
    • Connectivity
      • Corded

    Dimensions

    • Overall Dimensions
      • (H x W x D): 148 mm x 152 mm x 85 mm (5.83 in x 5.98 in x 3.35 in)

    Scanning Specifications

    • Scan Pattern
      • 2D imager
    • Scan Distance
      • Standard Range (0-1m)
    • Motion Tolerance
      • 6 m/s
    • Decode Capability
      • 1D, 2D, PDF, Postal, OCR
    • Brightness
      • 0-100k lux

    Hardware

    • Wireless
      • No
    • Host System Interface
      • USB, RS232, Keyboard Wedge, IBM 46xx (RS485)
    • Engine Type
      • XP
    • Charging
      • N/A

    Electrical

    • Input Voltage
      • 5.2 volts
    • Battery Type
      • N/A

    Environmental

    • Storage Temperature Range
      • -20C to 60C / -4F to 140F
    • Operating Temperature
      • 0°C to 40°C (32°F to 104°F)
    • Operating Humidity
      • 0 to 95% relative humidity non-condensing

    Standards & Approvals

    • Protection Ratings
      • IP53
    • IP Rating
      • IP53

    Service Terms

    • Warranty Duration
      • 3 years

    Others

    • Industry
      • Logistics & Warehouses
      • Retail
    • Application : Retail
    • Form Factor : Slot Scanner
    • For Use With : Auxiliary handheld scanners
    • Connectivity : Corded
    • Overall Dimensions : (H x W x D): 148 mm x 152 mm x 85 mm (5.83 in x 5.98 in x 3.35 in)
    • Scan Pattern : 2D imager
    • Scan Distance : Standard Range (0-1m)
    • Motion Tolerance : 6 m/s
    • Decode Capability : 1D, 2D, PDF, Postal, OCR
    • Brightness : 0-100k lux
    • Wireless : No
    • Host System Interface : USB, RS232, Keyboard Wedge, IBM 46xx (RS485)
    • Engine Type : XP
    • Charging : N/A
    • Input Voltage : 5.2 volts
    • Battery Type : N/A
    • Storage Temperature Range : -20C to 60C / -4F to 140F
    • Operating Temperature : 0°C to 40°C (32°F to 104°F)
    • Operating Humidity : 0 to 95% relative humidity non-condensing
    • Protection Ratings : IP53
    • IP Rating : IP53
    • Warranty Duration : 3 years
    • Industry : Logistics & Warehouses|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    application/pdf 67.53 KB
    2/22/2023
    67.53 KB
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    application/pdf 67.46 KB
    2/22/2023
    67.46 KB
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    application/pdf 67.46 KB
    2/22/2023
    67.46 KB
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    application/pdf 67.46 KB
    2/22/2023
    67.46 KB
    Solaris XP 7990g 产品彩页
    application/pdf 222.16 KB
    4/7/2023
    222.16 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - French (7980-7990-FR-QS-01 Rev A)
    application/pdf 524.27 KB
    9/4/2023
    524.27 KB
    Quick Start Guide: Solaris 7980g/7990g - German (7980-7990-DE-QS-01 Rev A)
    application/pdf 528.52 KB
    9/4/2023
    528.52 KB
    Quick Start Guide: Solaris 7980g/7990g - Italian (7980-7990-IT-QS-01 Rev A)
    application/pdf 532.33 KB
    9/4/2023
    532.33 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - Slovak (7980-7990-SK-QS-01 Rev A)
    application/pdf 527.08 KB
    8/24/2023
    527.08 KB
    Quick Start Guide: Solaris 7980g/7990g - Arabic (7980-7990-AR-QS-01 Rev A)
    application/pdf 616.89 KB
    8/24/2023
    616.89 KB
    Quick Start Guide: Solaris 7980g/7990g - Hebrew (7980-7990-HE-QS-01 Rev A)
    application/pdf 667.23 KB
    8/24/2023
    667.23 KB
    Quick Start Guide: Solaris 7980g/7990g - LA Spanish (7980-7990-LS-QS-01 Rev A)
    application/pdf 523.37 KB
    8/24/2023
    523.37 KB
    Quick Start Guide: Solaris 7980g/7990g - Brazilian Portuguese (7980-7990-BR-QS-01 Rev A)
    application/pdf 524.74 KB
    8/24/2023
    524.74 KB
    Quick Start Guide: Solaris 7980g/7990g - Spanish (7980-7990-ES-QS-01 Rev A)
    application/pdf 524.22 KB
    8/24/2023
    524.22 KB
    Quick Start Guide: Solaris 7980g/7990g - Czech (7980-7990-CZ-QS-01 Rev A)
    application/pdf 534.67 KB
    8/24/2023
    534.67 KB
    Quick Start Guide: Solaris 7980g/7990g - Serbian (7980-7990-SR-QS-01 Rev A)
    application/pdf 530.42 KB
    8/24/2023
    530.42 KB
    Quick Start Guide: Solaris 7980g/7990g - Traditional Chinese (7980-7990-TC-QS-01 Rev A)
    application/pdf 628.94 KB
    8/24/2023
    628.94 KB
    Quick Start Guide: Solaris 7980g/7990g - Turkish (7980-7990-TR-QS-01 Rev A)
    application/pdf 524.79 KB
    8/24/2023
    524.79 KB
    Quick Start Guide: Solaris 7980g/7990g - Simplified Chinese (7980-7990-SC-QS-01 Rev A)
    application/pdf 600.84 KB
    8/24/2023
    600.84 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    监管信息表: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    12/28/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Name
    Description
    File Size
    Date
    Size
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - French (7980-7990-FR-QS-01 Rev A)
    application/pdf 524.27 KB
    9/4/2023
    524.27 KB
    Quick Start Guide: Solaris 7980g/7990g - German (7980-7990-DE-QS-01 Rev A)
    application/pdf 528.52 KB
    9/4/2023
    528.52 KB
    Quick Start Guide: Solaris 7980g/7990g - Italian (7980-7990-IT-QS-01 Rev A)
    application/pdf 532.33 KB
    9/4/2023
    532.33 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    监管信息表: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    12/28/2022
    958.08 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    application/pdf 67.53 KB
    2/22/2023
    67.53 KB
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    application/pdf 67.46 KB
    2/22/2023
    67.46 KB
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    application/pdf 67.46 KB
    2/22/2023
    67.46 KB
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    application/pdf 67.46 KB
    2/22/2023
    67.46 KB
    Quick Start Guide: Solaris 7980g/7990g - Slovak (7980-7990-SK-QS-01 Rev A)
    application/pdf 527.08 KB
    8/24/2023
    527.08 KB
    Quick Start Guide: Solaris 7980g/7990g - Arabic (7980-7990-AR-QS-01 Rev A)
    application/pdf 616.89 KB
    8/24/2023
    616.89 KB
    Quick Start Guide: Solaris 7980g/7990g - Hebrew (7980-7990-HE-QS-01 Rev A)
    application/pdf 667.23 KB
    8/24/2023
    667.23 KB
    Quick Start Guide: Solaris 7980g/7990g - LA Spanish (7980-7990-LS-QS-01 Rev A)
    application/pdf 523.37 KB
    8/24/2023
    523.37 KB
    Quick Start Guide: Solaris 7980g/7990g - Brazilian Portuguese (7980-7990-BR-QS-01 Rev A)
    application/pdf 524.74 KB
    8/24/2023
    524.74 KB
    Quick Start Guide: Solaris 7980g/7990g - Spanish (7980-7990-ES-QS-01 Rev A)
    application/pdf 524.22 KB
    8/24/2023
    524.22 KB
    Quick Start Guide: Solaris 7980g/7990g - Czech (7980-7990-CZ-QS-01 Rev A)
    application/pdf 534.67 KB
    8/24/2023
    534.67 KB
    Quick Start Guide: Solaris 7980g/7990g - Serbian (7980-7990-SR-QS-01 Rev A)
    application/pdf 530.42 KB
    8/24/2023
    530.42 KB
    Quick Start Guide: Solaris 7980g/7990g - Traditional Chinese (7980-7990-TC-QS-01 Rev A)
    application/pdf 628.94 KB
    8/24/2023
    628.94 KB
    Quick Start Guide: Solaris 7980g/7990g - Turkish (7980-7990-TR-QS-01 Rev A)
    application/pdf 524.79 KB
    8/24/2023
    524.79 KB
    Quick Start Guide: Solaris 7980g/7990g - Simplified Chinese (7980-7990-SC-QS-01 Rev A)
    application/pdf 600.84 KB
    8/24/2023
    600.84 KB
    Solaris XP 7990g 产品彩页
    application/pdf 222.16 KB
    4/7/2023
    222.16 KB
    Name
    Description
    File Size
    Date
    Size
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    67.53 KB
    2/22/2023
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    67.46 KB
    2/22/2023
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    67.46 KB
    2/22/2023
    Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
    67.46 KB
    2/22/2023
    Solaris XP 7990g 产品彩页
    222.16 KB
    4/7/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - French (7980-7990-FR-QS-01 Rev A)
    524.27 KB
    9/4/2023
    Quick Start Guide: Solaris 7980g/7990g - German (7980-7990-DE-QS-01 Rev A)
    528.52 KB
    9/4/2023
    Quick Start Guide: Solaris 7980g/7990g - Italian (7980-7990-IT-QS-01 Rev A)
    532.33 KB
    9/4/2023
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    8/18/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    8/18/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    8/18/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    8/18/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    8/18/2025
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    8/18/2025
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    8/18/2025
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    8/18/2025
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Slovak (7980-7990-SK-QS-01 Rev A)
    527.08 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Arabic (7980-7990-AR-QS-01 Rev A)
    616.89 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Hebrew (7980-7990-HE-QS-01 Rev A)
    667.23 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - LA Spanish (7980-7990-LS-QS-01 Rev A)
    523.37 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Brazilian Portuguese (7980-7990-BR-QS-01 Rev A)
    524.74 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Spanish (7980-7990-ES-QS-01 Rev A)
    524.22 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Czech (7980-7990-CZ-QS-01 Rev A)
    534.67 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Serbian (7980-7990-SR-QS-01 Rev A)
    530.42 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Traditional Chinese (7980-7990-TC-QS-01 Rev A)
    628.94 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Turkish (7980-7990-TR-QS-01 Rev A)
    524.79 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Simplified Chinese (7980-7990-SC-QS-01 Rev A)
    600.84 KB
    8/24/2023
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    监管信息表: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    12/28/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    7990G-2SERA-1
    SOLARIS XP 7990G 2D RS232 KIT, US POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2SERA-1
    SOLARIS XP 7990G 2D RS232 KIT, US POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2SERC-1
    RS232 KIT, 7990G 2D, EU POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2SERC-1
    RS232 KIT, 7990G 2D, EU POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2SERI-1
    RS232 KIT, 7990G 2D, INDIA POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2SERI-1
    RS232 KIT, 7990G 2D, INDIA POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2USBA-1
    SOLARIS XP 7990G 2D USB KIT, US POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2USBA-1
    SOLARIS XP 7990G 2D USB KIT, US POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2USBA-1-6
    SOLARIS XP 7990G 2D USB KIT, US POWER SUPPLY, LV6 POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2USBA-1-6
    SOLARIS XP 7990G 2D USB KIT, US POWER SUPPLY, LV6 POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2USBC-1
    USB KIT, 7990G 2D, EU POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2USBC-1
    USB KIT, 7990G 2D, EU POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2USBI-1
    USB KIT, 7990G 2D, INDIA POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2USBI-1
    USB KIT, 7990G 2D, INDIA POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2USBX-1
    USB KIT, 7990G 2D, NO POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990G-2USBX-1
    USB KIT, 7990G 2D, NO POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990GEL-2USBC-1
    USB KIT, 7990GEL 2D, EU POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    7990GEL-2USBC-1
    USB KIT, 7990GEL 2D, EU POWER SUPPLY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    SVC7990G-EXW1R
    7990G, BASIC, 1 YR RENEW (20 UNIT MIN)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798
    SVC7990G-EXW1R
    7990G, BASIC, 1 YR RENEW (20 UNIT MIN)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7990-r1-1200x798