/content/sps/au/en/search-results.html

    presentation scanners

    Genesis™ XP 7680g Flexible Presentation Scanner

    Genesis™ 7680g offers scanning performance and reliability in a small footprint with flexible mounting solutions to optimally accommodate varied deployments.

    Overview
    The Honeywell Genesis™ XP 7680g is a hands-free presentation scanner that delivers an impactful customer experience while increasing business productivity. This productivity tool features extreme performance “XP” scanning technology in a flexible design that fits multiple workflows. The compact, modern design features clean lines and warm, white illumination, disinfectant ready housing, and a small footprint that is ideal for contemporary retail and healthcare environments.

    Increased Productivity: The Honeywell Genesis™ XP 7680g is a hands-free presentation scanner designed to deliver an exceptional experience while driving increased productivity. Featuring advanced “XP” scanning technology, it offers a 20% faster scanning speed, and a larger scanning area compared to previous models. Its robust technology easily scans poorly printed or damaged barcodes, enhancing efficiency by reducing the need for repeat scans.

    Enhanced User Experience: The scanner’s compact, modern design requires minimal counter space. The 360-degree color LED ring provides visual feedback, guiding employees and customers intuitively during scanning. The warm, white illumination is easy on the eyes, and the automatic object detection feature turns off the light between scans, preventing distractions in busy environments.

    Flexibility and Adaptability: The Genesis XP is suitable for various workflows. It includes an adjustable stand and smart placement accessories for wall mounts, point-of-sale installations, and more. Additionally, its disinfectant-ready housing comes in black or white, ensuring it meets the cleanliness standards required in retail and healthcare settings. Overall, the Genesis XP scanner is an ideal choice for enhancing productivity and user satisfaction.
    Specifications

    Features

    • Form Factor
      • Hands Free
    • Application
      • Hands-Free, Presentation Scanning
    • Features
      • Fantastic User Experience
      • Flexibility and Adaptability
      • Increased Productivity

    Dimensions

    • Overall Dimensions
      • 3.2 in x 1.6 in x 4.1 in (no stand); 3.2 in x 1.6 in x 5.7 in (with stand)
      • 80 mm x 40 mm x 105 mm (no stand); 80 mm x 40 mm x 145 mm (with stand)
    • Overall Height
      • 145 mm (with stand) inch
      • 5.7 in (with stand) inch
    • Overall Width
      • 3.2 in
      • 80 mm
    • Overall Depth
      • 1.6 in inch
    • Weight range
      • 12 oz keg
      • 340 g keg

    Scanning Specifications

    • Skew
      • 65°
    • Maximum Brightness
      • 100,000 Lux
    • Decode Capability
      • 1D/2D
    • Motion Tolerance
      • 400 cm/s for 13 mil UPC at optimal focus
    • Scanning Range
      • Standard range (SR)
    • Print Contrast
      • 20% minimum reflectance difference
    • Scan Distance
      • Standard Range (0-1m)
    • Scan Pattern
      • Area Image, 1,280 x 800 pixel
    • Pitch
      • 65°

    Hardware

    • Host System Interface
      • USB, RS-232, Keyboard Wedge, IBM 46xx (RS-485)
    • Power Connector Type
      • Corded
    • Connectivity
      • Corded
    • Battery Type
      • N/A
    • Engine Type
      • 1D/2D
    • Charging
      • N/A

    Electrical

    • Operating Current
      • 2.0 W (400 mA @ 5V)
    • Input Voltage
      • 5.0V DC Typical

    Environmental

    • Minimum Operating Temperature
      • 0°C
      • 32° F
    • Storage Temperature Range
      • -40° F - 158° F
      • -40°C to 70°C
    • Operating Temperature
      • 0°C to 50°C
      • 32° F - 122° F
    • Operating Humidity
      • 0% to 95% relative humidity, non-condensing

    Standards & Approvals

    • IP Rating
      • IP52

    Service Terms

    • Warranty Duration
      • 3 Years

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Retail

    Features

    • Form Factor
      • Hands Free
    • Application
      • Hands-Free, Presentation Scanning
    • Features
      • Fantastic User Experience
      • Flexibility and Adaptability
      • Increased Productivity

    Dimensions

    • Overall Dimensions
      • 3.2 in x 1.6 in x 4.1 in (no stand); 3.2 in x 1.6 in x 5.7 in (with stand)
      • 80 mm x 40 mm x 105 mm (no stand); 80 mm x 40 mm x 145 mm (with stand)
    • Overall Height
      • 145 mm (with stand) inch
      • 5.7 in (with stand) inch
    • Overall Width
      • 3.2 in
      • 80 mm
    • Overall Depth
      • 1.6 in inch
    • Weight range
      • 12 oz keg
      • 340 g keg

    Scanning Specifications

    • Skew
      • 65°
    • Maximum Brightness
      • 100,000 Lux
    • Decode Capability
      • 1D/2D
    • Motion Tolerance
      • 400 cm/s for 13 mil UPC at optimal focus
    • Scanning Range
      • Standard range (SR)
    • Print Contrast
      • 20% minimum reflectance difference
    • Scan Distance
      • Standard Range (0-1m)
    • Scan Pattern
      • Area Image, 1,280 x 800 pixel
    • Pitch
      • 65°

    Hardware

    • Host System Interface
      • USB, RS-232, Keyboard Wedge, IBM 46xx (RS-485)
    • Power Connector Type
      • Corded
    • Connectivity
      • Corded
    • Battery Type
      • N/A
    • Engine Type
      • 1D/2D
    • Charging
      • N/A

    Electrical

    • Operating Current
      • 2.0 W (400 mA @ 5V)
    • Input Voltage
      • 5.0V DC Typical

    Environmental

    • Minimum Operating Temperature
      • 0°C
      • 32° F
    • Storage Temperature Range
      • -40° F - 158° F
      • -40°C to 70°C
    • Operating Temperature
      • 0°C to 50°C
      • 32° F - 122° F
    • Operating Humidity
      • 0% to 95% relative humidity, non-condensing

    Standards & Approvals

    • IP Rating
      • IP52

    Service Terms

    • Warranty Duration
      • 3 Years

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Retail
    • Form Factor : Hands Free
    • Application : Hands-Free, Presentation Scanning
    • Features : Fantastic User Experience|Flexibility and Adaptability|Increased Productivity
    • Overall Dimensions : 3.2 in x 1.6 in x 4.1 in (no stand); 3.2 in x 1.6 in x 5.7 in (with stand)|80 mm x 40 mm x 105 mm (no stand); 80 mm x 40 mm x 145 mm (with stand)
    • Overall Height : 145 mm (with stand) inch|5.7 in (with stand) inch
    • Overall Width : 3.2 in|80 mm
    • Overall Depth : 1.6 in inch
    • Weight range : 12 oz keg|340 g keg
    • Skew : 65°
    • Maximum Brightness : 100,000 Lux
    • Decode Capability : 1D/2D
    • Motion Tolerance : 400 cm/s for 13 mil UPC at optimal focus
    • Scanning Range : Standard range (SR)
    • Print Contrast : 20% minimum reflectance difference
    • Scan Distance : Standard Range (0-1m)
    • Scan Pattern : Area Image, 1,280 x 800 pixel
    • Pitch : 65°
    • Host System Interface : USB, RS-232, Keyboard Wedge, IBM 46xx (RS-485)
    • Power Connector Type : Corded
    • Connectivity : Corded
    • Battery Type : N/A
    • Engine Type : 1D/2D
    • Charging : N/A
    • Operating Current : 2.0 W (400 mA @ 5V)
    • Input Voltage : 5.0V DC Typical
    • Minimum Operating Temperature : 0°C|32° F
    • Storage Temperature Range : -40° F - 158° F|-40°C to 70°C
    • Operating Temperature : 0°C to 50°C|32° F - 122° F
    • Operating Humidity : 0% to 95% relative humidity, non-condensing
    • IP Rating : IP52
    • Warranty Duration : 3 Years
    • Brand : Honeywell
    • Industry : Healthcare|Logistics & Warehouses|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Genesis XP 7680g Scanner Datasheet
    application/pdf 1.74 MB
    8/18/2026
    1.74 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Genesis XP 7680g Accessories User Guide (7680-ACC-EN-UG-01 Rev A)
    application/pdf 977.58 KB
    8/10/2021
    977.58 KB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    4/18/2025
    171.01 KB
    User Guide: Genesis XP 7680g (7680-EN-UG-01 Rev C)
    application/pdf 7.69 MB
    11/29/2022
    7.69 MB
    Genesis XP 7680g Quick Start Guide (7680-EN-QS-01 Rev C)
    application/pdf 635.41 KB
    7/14/2021
    635.41 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Open Source Licensing Information: Genesis XP 7680g (7680-EN-OSL-01 Rev A)
    application/pdf 408.03 KB
    7/14/2021
    408.03 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Genesis XP 7680g (7680-ML-RS-03 Rev A)
    application/pdf 1.06 MB
    12/10/2025
    1.06 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    GENESIS XP 7680G Barcode Scanner Accessories Guide (Rev A)
    application/pdf 379.69 KB
    7/3/2023
    379.69 KB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Genesis XP 7680g (7680-ML-RS-03 Rev A)
    application/pdf 1.06 MB
    12/10/2025
    1.06 MB
    Genesis XP 7680g Accessories User Guide (7680-ACC-EN-UG-01 Rev A)
    application/pdf 977.58 KB
    8/10/2021
    977.58 KB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    4/18/2025
    171.01 KB
    User Guide: Genesis XP 7680g (7680-EN-UG-01 Rev C)
    application/pdf 7.69 MB
    11/29/2022
    7.69 MB
    GENESIS XP 7680G Barcode Scanner Accessories Guide (Rev A)
    application/pdf 379.69 KB
    7/3/2023
    379.69 KB
    Genesis XP 7680g Quick Start Guide (7680-EN-QS-01 Rev C)
    application/pdf 635.41 KB
    7/14/2021
    635.41 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Genesis XP 7680g Scanner Datasheet
    application/pdf 1.74 MB
    8/18/2026
    1.74 MB
    Open Source Licensing Information: Genesis XP 7680g (7680-EN-OSL-01 Rev A)
    application/pdf 408.03 KB
    7/14/2021
    408.03 KB
    Name
    Description
    File Size
    Date
    Size
    Genesis XP 7680g Scanner Datasheet
    1.74 MB
    8/18/2026
    Genesis XP 7680g Accessories User Guide (7680-ACC-EN-UG-01 Rev A)
    977.58 KB
    8/10/2021
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    171.01 KB
    4/18/2025
    User Guide: Genesis XP 7680g (7680-EN-UG-01 Rev C)
    7.69 MB
    11/29/2022
    Genesis XP 7680g Quick Start Guide (7680-EN-QS-01 Rev C)
    635.41 KB
    7/14/2021
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    Open Source Licensing Information: Genesis XP 7680g (7680-EN-OSL-01 Rev A)
    408.03 KB
    7/14/2021
    Regulatory Sheet: Genesis XP 7680g (7680-ML-RS-03 Rev A)
    1.06 MB
    12/10/2025
    GENESIS XP 7680G Barcode Scanner Accessories Guide (Rev A)
    379.69 KB
    7/3/2023

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    7680G-40-MCD
    KIT, 7680G, CUSTOM
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680G-40-MCD
    KIT, 7680G, CUSTOM
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-1-A
    GENESIS XP 7680G, CUSTOM USB KIT FOR MCDONALDS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-1-A
    GENESIS XP 7680G, CUSTOM USB KIT FOR MCDONALDS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-1-I
    Genesis XP Presentation Scanner with Stand: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner, Stand. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-1-I
    Genesis XP Presentation Scanner with Stand: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner, Stand. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-1-J
    Genesis XP Presentation Scanner with Stand: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner, Stand. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-1-J
    Genesis XP Presentation Scanner with Stand: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner, Stand. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-1-N
    Genesis XP Presentation Scanner with Stand: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner, Stand. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-1-N
    Genesis XP Presentation Scanner with Stand: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner, Stand. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-1-R
    SCANNER 7680G, BLACK, STAND, ROW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-1-R
    SCANNER 7680G, BLACK, STAND, ROW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-J
    Genesis XP Presentation Scanner: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner without stand. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-J
    Genesis XP Presentation Scanner: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner without stand. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-N
    Genesis XP Presentation Scanner: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner without stand. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-N
    Genesis XP Presentation Scanner: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner without stand. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-R
    SCANNER 7680G, BLACK, ROW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2-R
    SCANNER 7680G, BLACK, ROW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2USB-1-A
    Genesis XP Presentation Scanner: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image
    7680GSR-2USB-1-A
    Genesis XP Presentation Scanner: Tethered. 1D, PDF417, 2D, SR focus, DRH. Black Scanner. Compatible with RS232USBKBW cables (not included)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7680g-primary-image