/content/sps/au/en/search-results.html

    General Purpose Handheld

    HH492 Cordless Scanner

    HH490 is designed for commercial environments requiring high speed 1D/2D scanning operations at an affordable price point, and offers wireless workflow flexibility.

    Overview
    Specifications

    Features

    • Connectivity
      • Bluetooth

    Scanning Specifications

    • Scan Distance
      • Standard Range (0-1m)

    Hardware

    • Charging
      • Contact Charging

    Electrical

    • Battery Type
      • Li-ion Battery

    Standards & Approvals

    • IP Rating
      • IP40

    Others

    • Industry
      • Retail

    Features

    • Connectivity
      • Bluetooth

    Scanning Specifications

    • Scan Distance
      • Standard Range (0-1m)

    Hardware

    • Charging
      • Contact Charging

    Electrical

    • Battery Type
      • Li-ion Battery

    Standards & Approvals

    • IP Rating
      • IP40

    Others

    • Industry
      • Retail
    • Connectivity : Bluetooth
    • Scan Distance : Standard Range (0-1m)
    • Charging : Contact Charging
    • Battery Type : Li-ion Battery
    • IP Rating : IP40
    • Industry : Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    HH492 Scanner Data Sheet - EN
    application/pdf 64.13 KB
    4/13/2023
    64.13 KB
    HH492 高性能二维影像无线扫描枪产品彩页
    application/pdf 296.27 KB
    12/15/2022
    296.27 KB
    HH492 Scanner Data Sheet - EN
    application/pdf 64.13 KB
    8/7/2023
    64.13 KB
    HH492 Scanner Data Sheet - ES
    application/pdf 257.27 KB
    12/7/2023
    257.27 KB
    HH492 Scanner Data Sheet - PT
    application/pdf 229.17 KB
    12/7/2023
    229.17 KB
    HH492 Plus Data Sheet - CN
    application/pdf 302.54 KB
    12/12/2023
    302.54 KB
    HH492 Scanner Data Sheet - EN
    application/pdf 64.13 KB
    8/3/2023
    64.13 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: HH492 - English (HH492-EN-UG-01 Rev B)
    application/pdf 1.57 MB
    8/18/2025
    1.57 MB
    Quick Start Guide: HH492 (HH492-EN-QS-01 Rev B)
    application/pdf 202.1 KB
    9/27/2023
    202.1 KB
    User Guide: HH492 - English (HH492-EN-UG-01 Rev B)
    application/pdf 1.57 MB
    8/18/2025
    1.57 MB
    Quick Start Guide: HH492 (HH492-EN-QS-01 Rev B)
    application/pdf 202.1 KB
    2/15/2023
    202.1 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: HH492 Accessories (HH492-ACC-ML-RS-01 Rev A)
    application/pdf 586.57 KB
    1/12/2023
    586.57 KB
    Regulatory Sheet: HH492 (HH492-ML-RS-01 Rev A)
    application/pdf 622.99 KB
    1/12/2023
    622.99 KB
    HH492VGA OSS License
    application/pdf 8.39 MB
    10/18/2023
    8.39 MB
    HH492VGA OSS License
    application/pdf 8.39 MB
    10/18/2023
    8.39 MB
    Name
    Description
    File Size
    Date
    Size
    User Guide: HH492 - English (HH492-EN-UG-01 Rev B)
    application/pdf 1.57 MB
    8/18/2025
    1.57 MB
    Quick Start Guide: HH492 (HH492-EN-QS-01 Rev B)
    application/pdf 202.1 KB
    9/27/2023
    202.1 KB
    Regulatory Sheet: HH492 Accessories (HH492-ACC-ML-RS-01 Rev A)
    application/pdf 586.57 KB
    1/12/2023
    586.57 KB
    User Guide: HH492 - English (HH492-EN-UG-01 Rev B)
    application/pdf 1.57 MB
    8/18/2025
    1.57 MB
    Regulatory Sheet: HH492 (HH492-ML-RS-01 Rev A)
    application/pdf 622.99 KB
    1/12/2023
    622.99 KB
    HH492 Scanner Data Sheet - EN
    application/pdf 64.13 KB
    4/13/2023
    64.13 KB
    HH492 高性能二维影像无线扫描枪产品彩页
    application/pdf 296.27 KB
    12/15/2022
    296.27 KB
    HH492 Scanner Data Sheet - EN
    application/pdf 64.13 KB
    8/7/2023
    64.13 KB
    HH492 Scanner Data Sheet - ES
    application/pdf 257.27 KB
    12/7/2023
    257.27 KB
    HH492 Scanner Data Sheet - PT
    application/pdf 229.17 KB
    12/7/2023
    229.17 KB
    HH492VGA OSS License
    application/pdf 8.39 MB
    10/18/2023
    8.39 MB
    HH492VGA OSS License
    application/pdf 8.39 MB
    10/18/2023
    8.39 MB
    Quick Start Guide: HH492 (HH492-EN-QS-01 Rev B)
    application/pdf 202.1 KB
    2/15/2023
    202.1 KB
    HH492 Plus Data Sheet - CN
    application/pdf 302.54 KB
    12/12/2023
    302.54 KB
    HH492 Scanner Data Sheet - EN
    application/pdf 64.13 KB
    8/3/2023
    64.13 KB
    Name
    Description
    File Size
    Date
    Size
    HH492 Scanner Data Sheet - EN
    64.13 KB
    4/13/2023
    HH492 高性能二维影像无线扫描枪产品彩页
    296.27 KB
    12/15/2022
    HH492 Scanner Data Sheet - EN
    64.13 KB
    8/7/2023
    HH492 Scanner Data Sheet - ES
    257.27 KB
    12/7/2023
    HH492 Scanner Data Sheet - PT
    229.17 KB
    12/7/2023
    HH492 Plus Data Sheet - CN
    302.54 KB
    12/12/2023
    HH492 Scanner Data Sheet - EN
    64.13 KB
    8/3/2023
    User Guide: HH492 - English (HH492-EN-UG-01 Rev B)
    1.57 MB
    8/18/2025
    Quick Start Guide: HH492 (HH492-EN-QS-01 Rev B)
    202.1 KB
    9/27/2023
    User Guide: HH492 - English (HH492-EN-UG-01 Rev B)
    1.57 MB
    8/18/2025
    Quick Start Guide: HH492 (HH492-EN-QS-01 Rev B)
    202.1 KB
    2/15/2023
    Regulatory Sheet: HH492 Accessories (HH492-ACC-ML-RS-01 Rev A)
    586.57 KB
    1/12/2023
    Regulatory Sheet: HH492 (HH492-ML-RS-01 Rev A)
    622.99 KB
    1/12/2023
    HH492VGA OSS License
    8.39 MB
    10/18/2023
    HH492VGA OSS License
    8.39 MB
    10/18/2023

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    50177360-001
    CBL,USB TYPE A 1.5M HH492
    50177360-001
    CBL,USB TYPE A 1.5M HH492
    AP-100-492
    WIRELESS DONGLE, HH492
    AP-100-492
    WIRELESS DONGLE, HH492
    HH492-2USB-5
    KIT,2D,BLACK SCANNER,CHARGE&COM BASE,CN
    HH492-2USB-5
    KIT,2D,BLACK SCANNER,CHARGE&COM BASE,CN
    HH492-R1-1USB
    Scanner KIT,HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001),India
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH492-R1-1USB
    Scanner KIT,HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001),India
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH492-R1-1USB-5
    Scanner KIT,HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001)
    HH492-R1-1USB-5
    Scanner KIT,HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001)
    HH492-R1-1USB-5-I
    HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001),India
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH492-R1-1USB-5-I
    HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001),India
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH492-R1-1USB-I
    Scanner KIT,HH492,Wireless, 2D,BLK,DONGLE, 1.5m USB CBL(50177348-001) for Charging, India
    HH492-R1-1USB-I
    Scanner KIT,HH492,Wireless, 2D,BLK,DONGLE, 1.5m USB CBL(50177348-001) for Charging, India
    SVCHH492-EXW1R
    HH492, Basic, 10-15 Day Depot, 1-Year Re
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    SVCHH492-EXW1R
    HH492, Basic, 10-15 Day Depot, 1-Year Re
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    SVCHH492-EXW4
    HH492, Basic, 10-15 Day Depot, New 4-Yea
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    SVCHH492-EXW4
    HH492, Basic, 10-15 Day Depot, New 4-Yea
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    SVCHH492-EXW5
    HH492, Basic, 10-15 Day Depot, New 5-Yea
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image
    SVCHH492-EXW5
    HH492, Basic, 10-15 Day Depot, New 5-Yea
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1200g-primary-image