/content/sps/au/en/search-results.html

    general purpose handheld

    HH490 Handheld Scanner

    HH490 is designed for commercial environments requiring high speed 1D/2D scanning operations at an affordable price point.

    Overview
    The HH490 is a new generation of handheld 2D area-imaging scanner, designed to fulfill a wide variety of customers’ scanning needs in various applications and scenarios. Examples include membership identification, payment at shopping malls and supermarkets, hotel registration, applications at hospitals and schools, or any place where data needs to be read and identified quickly. HH490 offers excellent 1D and 2D barcode scanning performance at an affordable price. It provides fast scanning for a variety of scanning needs, helps customers quickly obtain data, simplifies operational procedures, and greatly improves the management efficiency of your business. Put simply, the HH490 makes scanning easier and faster! To handle today’s commercial deployment challenges and large-scale infrastructures, the HH490 is equipped with Honeywell’s advanced EZ Config and POS drivers, which greatly simplify the configuration process and saves time. HH490 is fully backward-compatible with existing HH400 accessories, it helps original customers greatly reduce cost and protect original investment.
    Specifications

    Features

    • Features
      • Honeywell Operational Intelligence
    • For Use With
      • EZ Config Tool
    • Connectivity
      • Corded
    • Form Factor
      • Gun shape
    • Application
      • Point of Sale, Retail

    Dimensions

    • Overall Dimensions
      • 72.5mm×125mm×154mm (2.85 in *4.92 in *6.06 in)

    Scanning Specifications

    • Decode Capability
      • 1D/2D
    • Motion Tolerance
      • 75 cm/s
    • Scanning Range
      • 35mm-430mm(13mil UPC-A)
    • Depth of Field
      • 35mm-430mm(13mil UPC-A)
    • Scan Distance
      • Standard Range (0-1m)
    • Scan Pattern
      • Array
    • Brightness
      • 0 - 100000 lux

    Hardware

    • Host System Interface
      • USB, RS-232
    • Power Connector Type
      • usb
    • Engine Type
      • 2D
    • Aimer Type
      • Area Image
    • Wireless
      • Corded

    Electrical

    • Operating Power
      • 2 W
    • Smart Battery
      • N/A
    • Input Voltage
      • 4 - 5.5 V DC

    Environmental

    • Storage Temperature Range
      • -40°C to 60°C (-40°F to 140°F)
    • Operating Temperature
      • 0 - 50 °C32 - 122 °F
    • Operating Humidity
      • 0% to 95% relative humidity

    Standards & Approvals

    • Tumble Specifications
      • 250, 0.5 m (1.6 ft tumbles)
    • Drop Specifications
      • 1.2m
    • Protection Ratings
      • IP40
    • IP Rating
      • IP40

    Service Terms

    • Warranty Duration
      • 3 years

    Others

    • Industry
      • Retail

    Features

    • Features
      • Honeywell Operational Intelligence
    • For Use With
      • EZ Config Tool
    • Connectivity
      • Corded
    • Form Factor
      • Gun shape
    • Application
      • Point of Sale, Retail

    Dimensions

    • Overall Dimensions
      • 72.5mm×125mm×154mm (2.85 in *4.92 in *6.06 in)

    Scanning Specifications

    • Decode Capability
      • 1D/2D
    • Motion Tolerance
      • 75 cm/s
    • Scanning Range
      • 35mm-430mm(13mil UPC-A)
    • Depth of Field
      • 35mm-430mm(13mil UPC-A)
    • Scan Distance
      • Standard Range (0-1m)
    • Scan Pattern
      • Array
    • Brightness
      • 0 - 100000 lux

    Hardware

    • Host System Interface
      • USB, RS-232
    • Power Connector Type
      • usb
    • Engine Type
      • 2D
    • Aimer Type
      • Area Image
    • Wireless
      • Corded

    Electrical

    • Operating Power
      • 2 W
    • Smart Battery
      • N/A
    • Input Voltage
      • 4 - 5.5 V DC

    Environmental

    • Storage Temperature Range
      • -40°C to 60°C (-40°F to 140°F)
    • Operating Temperature
      • 0 - 50 °C32 - 122 °F
    • Operating Humidity
      • 0% to 95% relative humidity

    Standards & Approvals

    • Tumble Specifications
      • 250, 0.5 m (1.6 ft tumbles)
    • Drop Specifications
      • 1.2m
    • Protection Ratings
      • IP40
    • IP Rating
      • IP40

    Service Terms

    • Warranty Duration
      • 3 years

    Others

    • Industry
      • Retail
    • Features : Honeywell Operational Intelligence
    • For Use With : EZ Config Tool
    • Connectivity : Corded
    • Form Factor : Gun shape
    • Application : Point of Sale, Retail
    • Overall Dimensions : 72.5mm×125mm×154mm (2.85 in *4.92 in *6.06 in)
    • Decode Capability : 1D/2D
    • Motion Tolerance : 75 cm/s
    • Scanning Range : 35mm-430mm(13mil UPC-A)
    • Depth of Field : 35mm-430mm(13mil UPC-A)
    • Scan Distance : Standard Range (0-1m)
    • Scan Pattern : Array
    • Brightness : 0 - 100000 lux
    • Host System Interface : USB, RS-232
    • Power Connector Type : usb
    • Engine Type : 2D
    • Aimer Type : Area Image
    • Wireless : Corded
    • Operating Power : 2 W
    • Smart Battery : N/A
    • Input Voltage : 4 - 5.5 V DC
    • Storage Temperature Range : -40°C to 60°C (-40°F to 140°F)
    • Operating Temperature : 0 - 50 °C32 - 122 °F
    • Operating Humidity : 0% to 95% relative humidity
    • Tumble Specifications : 250, 0.5 m (1.6 ft tumbles)
    • Drop Specifications : 1.2m
    • Protection Ratings : IP40
    • IP Rating : IP40
    • Warranty Duration : 3 years
    • Industry : Retail
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CBL-020-150-S00
    CABLE, RS232 5V, 1.5M, YJ HF600
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    CBL-020-150-S00
    CABLE, RS232 5V, 1.5M, YJ HF600
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0
    KIT,SCANNER ONLY,WHITE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0
    KIT,SCANNER ONLY,WHITE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1RS232
    KIT,RS232,WHITE,1.5M CBL
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1RS232
    KIT,RS232,WHITE,1.5M CBL
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1RS232-PS
    KIT,RS232,WHITE,1.5M,MULTI COUNTRIES PS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1RS232-PS
    KIT,RS232,WHITE,1.5M,MULTI COUNTRIES PS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1USB-1-J
    RS232 Kit with Power Supply&65306;Omni-directional, 1D, PDF, 2D, white scanner (HH490-R0), RS232 1.5m straight cable (CBL-020-150-S00)&65292;Multi Countries Power Supply
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1USB-1-J
    RS232 Kit with Power Supply&65306;Omni-directional, 1D, PDF, 2D, white scanner (HH490-R0), RS232 1.5m straight cable (CBL-020-150-S00)&65292;Multi Countries Power Supply
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1USB-1-N
    Japan USB Kit with Stand&65306;Omni-directional, 1D, PDF, 2D, white scanner (HH490-R0), USB 1.5m straight cable (CBL-500-150-S00-02), flexible presentation stand (STND-15F03-101-4)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1USB-1-N
    Japan USB Kit with Stand&65306;Omni-directional, 1D, PDF, 2D, white scanner (HH490-R0), USB 1.5m straight cable (CBL-500-150-S00-02), flexible presentation stand (STND-15F03-101-4)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1USB-J
    Russia Custom USB Kit: Omni-directional, 1D, PDF, 2D, white scanner (HH490-R0), USB 1.5m straight cable (CBL-500-150-S00-02), Dot DM Reading
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1USB-J
    Russia Custom USB Kit: Omni-directional, 1D, PDF, 2D, white scanner (HH490-R0), USB 1.5m straight cable (CBL-500-150-S00-02), Dot DM Reading
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1USB-N
    Japan USB Kit&65306;Omni-directional, 1D, PDF, 2D, white scanner (HH490-R0), USB 1.5m straight cable (CBL-500-150-S00-02)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-1USB-N
    Japan USB Kit&65306;Omni-directional, 1D, PDF, 2D, white scanner (HH490-R0), USB 1.5m straight cable (CBL-500-150-S00-02)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-N
    LA USB Kit&65306;Omni-directional, 1D, PDF, 2D, white scanner (HH490-R0), USB 1.5m straight cable (CBL-500-150-S00-02)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R0-N
    LA USB Kit&65306;Omni-directional, 1D, PDF, 2D, white scanner (HH490-R0), USB 1.5m straight cable (CBL-500-150-S00-02)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R1
    KIT,SCANNER ONLY,BLACK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2
    HH490-R1
    KIT,SCANNER ONLY,BLACK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-hh490-primary-en-2