/content/sps/au/en/search-results.html

    supplied air systems

    Clearflow 3

    Filtration units for air supply: light and easy to use

    Overview
    • very strong structure: for an increased product lifetime.
    • high filtration capacity: for optimal protection.
    • can be used by up to four people or two people when using sprayguns.
    • new single unit design.

    Technical description
    Material Body in aluminum, plastic and brass regulators
    Air flow Up to 1,600 l or 422.67 US gal/min
    Protection against particles High efficiency coalescing filter - filtration to 0.01 micron
    Odour absorption Large capacity activated carbon filter
    Securing Portable or wall-mounted version available
    complete ready to use filtration stations with a total flow of 1600 l (352 uS gallons)/min
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1763903
    Clearflow 3, filtration unit, three elements, wall-mounted, two CEJN connections
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1763903
    1763903
    Clearflow 3, filtration unit, three elements, wall-mounted, two CEJN connections
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1763903
    1763904
    Clearflow 3, filtration unit, three elements, portable, two CEJN connections
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-clearflow-3-filter-system-image-2
    1763904
    Clearflow 3, filtration unit, three elements, portable, two CEJN connections
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-clearflow-3-filter-system-image-2
    1763907
    CLEARFLOW 3 CARBON ABSORBER FILTER ELEME
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-clearflow-3-filter-system-image-2
    1763907
    CLEARFLOW 3 CARBON ABSORBER FILTER ELEME
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-clearflow-3-filter-system-image-2
    1763908
    CLEARFLOW 3 COALESCING FILTER ELEMENT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-clearflow-3-filter-system-image-2
    1763908
    CLEARFLOW 3 COALESCING FILTER ELEMENT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-clearflow-3-filter-system-image-2
    DCFS-2163
    COALESCING FILTER ELEMENT SUIT CLEARFLOW
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-clearflow-3-filter-system-image-2
    DCFS-2163
    COALESCING FILTER ELEMENT SUIT CLEARFLOW
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-clearflow-3-filter-system-image-2
    DCFS-2165
    REPLACEMENT CARBON ELEMENT SUIT CLEARFLO
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-clearflow-3-filter-system-image-2
    DCFS-2165
    REPLACEMENT CARBON ELEMENT SUIT CLEARFLO
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-clearflow-3-filter-system-image-2