/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    supplied air respirators sar

    Airvisor 2

    Supplied air respirator with loose-fitting visor

    Overview
    • compact visor.
    • ultra light: and easy to use.
    • optimum field of view: with a large visor.
    • total inward leakage less than 0.05%: for improved user safety.
    • optimal flow regulation to the visor.
    • low flow alarm.
    • active carbon filter: to retain odours.

    Technical description
    Headgear Wide range of specific visors
    Screen Available in polycarbonate or acetate
    Output Minimum flow 260 l/mn
    Standards EN14594 Class 4A (except welding version 3A)
    Connections CEJN
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1001669
    DAVS-1401 AIRVISOR SPARE BROWGUARD
    1001669
    DAVS-1401 AIRVISOR SPARE BROWGUARD
    1001670
    STD PBONATE VISOR (SINGLE)
    1001670
    STD PBONATE VISOR (SINGLE)
    1001671
    DAVS-1403 AV ACETATE VISOR
    1001671
    DAVS-1403 AV ACETATE VISOR
    1001673-A9
    REPL. WAISTBELT REGULATOR
    1001673-A9
    REPL. WAISTBELT REGULATOR
    1001676
    DAVS-1408 AIRVISOR SPARE NECK COVER
    1001676
    DAVS-1408 AIRVISOR SPARE NECK COVER
    1001731
    Disposable visor covers (X50)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1001731
    1001731
    Disposable visor covers (X50)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1001731
    1001732
    DISPOSABLE VISOR COVERS 10PK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1001732
    1001732
    DISPOSABLE VISOR COVERS 10PK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1001732
    1001779-H5
    DTVS-1508 AVRTVRTBP MV VISOR COVER
    1001779-H5
    DTVS-1508 AVRTVRTBP MV VISOR COVER
    1005261
    AIRVICOR Y PIECE
    1005261
    AIRVICOR Y PIECE
    1007972-A9
    Honeywell Airvisor Refinishers Kit DMAK-
    1007972-A9
    Honeywell Airvisor Refinishers Kit DMAK-