/content/sps/au/en/search-results.html

    half masks

    North 7700 series OV/R95 Half Mask Respirator Retail

    Honeywell Paint Spray & Pesticide OV/R95 7700 Half Mask Respirator: Size Medium: Large

    Overview

    7700 Respirator convenience pack Replacement | Accessories

    Specifications

    Technical Specifications

    • Cartridge Type
      • N-Series
    • Filtration Type
      • Pancake Filter
    • Valve Type
      • Exhalation Valve

    Features

    • Strap Style
      • Adjustable Strap
    • Features & Benefits
      • Dual Elasticity Headstraps Provide a Secure and Flexible Fit. Medical-Grade Silicone Facepiece Provides a Soft-Comfortable Fit. Wide Contoured Sealing Area Fits a Wide Variety of Facial Types. Variable Thickness In Sealing Area Provides The Optimal Amount of Seal On Each Area of The Face for Superior Comfort Without Sacrificing Fit. Niosh Approved with Backpack Adapter-Ideal for Welding and Painting. Niosh Approved with Papr and Supplied Air To Offer Flexibility In The Workplace. Only 9 Replacement Parts-for Quick and Easy Strip Down and Clean. Both Masks Are Latex Free-No Need To Be Concerned About Latex Allergens. Strategically Engineered Exhalation Valve Placement Allows More Breath To Be Exhaled Faster-Making The Mask More Comfortable and Cooler To Wear. Made From 100% Medical Grade Silicone-The Wide Sealing Area Provides Exceptional Fit and Comfort. Cradle Suspension Features Woven Straps That Provide for Maximum Mobility Without Sacrificing Support.

    Material Specifications

    • Facepiece Material
      • Silicone

    Applications & Compatibility

    • Latex free
      • Yes

    Standards & Certifications

    • Standards
      • NIOSH

    Dimensions & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Overview

    • Brand
      • Honeywell North
    • Product Series
      • 7700 Series OV/R95

    Technical Specifications

    • Cartridge Type
      • N-Series
    • Filtration Type
      • Pancake Filter
    • Valve Type
      • Exhalation Valve

    Features

    • Strap Style
      • Adjustable Strap
    • Features & Benefits
      • Dual Elasticity Headstraps Provide a Secure and Flexible Fit. Medical-Grade Silicone Facepiece Provides a Soft-Comfortable Fit. Wide Contoured Sealing Area Fits a Wide Variety of Facial Types. Variable Thickness In Sealing Area Provides The Optimal Amount of Seal On Each Area of The Face for Superior Comfort Without Sacrificing Fit. Niosh Approved with Backpack Adapter-Ideal for Welding and Painting. Niosh Approved with Papr and Supplied Air To Offer Flexibility In The Workplace. Only 9 Replacement Parts-for Quick and Easy Strip Down and Clean. Both Masks Are Latex Free-No Need To Be Concerned About Latex Allergens. Strategically Engineered Exhalation Valve Placement Allows More Breath To Be Exhaled Faster-Making The Mask More Comfortable and Cooler To Wear. Made From 100% Medical Grade Silicone-The Wide Sealing Area Provides Exceptional Fit and Comfort. Cradle Suspension Features Woven Straps That Provide for Maximum Mobility Without Sacrificing Support.

    Material Specifications

    • Facepiece Material
      • Silicone

    Applications & Compatibility

    • Latex free
      • Yes

    Standards & Certifications

    • Standards
      • NIOSH

    Dimensions & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Overview

    • Brand
      • Honeywell North
    • Product Series
      • 7700 Series OV/R95
    • Filtration Type : Pancake Filter
    • Cartridge Type : N-Series
    • Strap Style : Adjustable Strap
    • Valve Type : Exhalation Valve
    • Facepiece Material : Silicone
    • Latex free : Yes
    • Standards : NIOSH
    • Mask Size : Large|Medium|Small
    • Brand : Honeywell North
    • Product Series : 7700 Series OV/R95
    • Features & Benefits : Dual Elasticity Headstraps Provide a Secure and Flexible Fit. Medical-Grade Silicone Facepiece Provides a Soft-Comfortable Fit. Wide Contoured Sealing Area Fits a Wide Variety of Facial Types. Variable Thickness In Sealing Area Provides The Optimal Amount of Seal On Each Area of The Face for Superior Comfort Without Sacrificing Fit. Niosh Approved with Backpack Adapter-Ideal for Welding and Painting. Niosh Approved with Papr and Supplied Air To Offer Flexibility In The Workplace. Only 9 Replacement Parts-for Quick and Easy Strip Down and Clean. Both Masks Are Latex Free-No Need To Be Concerned About Latex Allergens. Strategically Engineered Exhalation Valve Placement Allows More Breath To Be Exhaled Faster-Making The Mask More Comfortable and Cooler To Wear. Made From 100% Medical Grade Silicone-The Wide Sealing Area Provides Exceptional Fit and Comfort. Cradle Suspension Features Woven Straps That Provide for Maximum Mobility Without Sacrificing Support.
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    RHSP-7700P2
    7700 HF ASBESTOS SILICA LUNCHBOX KIT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700P2
    7700 HF ASBESTOS SILICA LUNCHBOX KIT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700P2L
    7700 HF ASBESTOS SILICA KIT LARGE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700P2L
    7700 HF ASBESTOS SILICA KIT LARGE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700P2S
    7700 HF ASBESTOS SILICA KIT SMALL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700P2S
    7700 HF ASBESTOS SILICA KIT SMALL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700SL
    7700 Series Spray Kit box LARGE A2P2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700SL
    7700 Series Spray Kit box LARGE A2P2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700SM
    7700 Series Spray Kit box Med A2P2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rap-74033-main
    RHSP-7700SM
    7700 Series Spray Kit box Med A2P2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rap-74033-main
    RHSP-7700SS
    7700 Series Spray Kit box Small A2P2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700SS
    7700 Series Spray Kit box Small A2P2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700WL
    Honeywell Welders Kit Lunchbox LARGE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700WL
    Honeywell Welders Kit Lunchbox LARGE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700WM
    Honeywell Welders Kit Lunchbox Medium
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700WM
    Honeywell Welders Kit Lunchbox Medium
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700WS
    Honeywell Welders Kit Lunchbox SMALL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main
    RHSP-7700WS
    Honeywell Welders Kit Lunchbox SMALL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54033-main