half masks
North 5500 series MC/P100 Half Mask Respirator Retail
Honeywell MC/P100 Reusable Multi-Purpose Respirator Convenience Pack Medium or Large Elastomer Half Mask Respirator: MC/P100 Cartridge/Filters
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This versatile respirator mask is a great option for both professional contractors and DIYers.
It features a contoured sealing flange to help eliminate pressure points on the face: and it is made with a soft: non-allergenic elastomer / silicone blend for comfortable all-day wear. The new low-profile cartridge provides a wider field of vision: which is especially helpful for close up detail work. This convenience pack comes with multi-contaminant cartridges and P100 filters. The cartridges and filters are replaceable: making this P100 respirator easy to reuse over and over again.
- Elastomer Half Mask - RWS-54032 (Large Size): RWS-54031 (Medium Size)
- READY TO WEAR CONVENIENCE: Includes 2 multi-contaminant P100 cartridge/filter combos for excellent protection against gases: vapors and particulates: economical safe breathing solution that does not compromise on features
- COST-EFFECTIVE REUSABILITY: Cartridges and filters are easily replaced so the facepiece can be reused: compatible with all of our N-Series cartridge types for other uses around the home: latex-free mask is non-allergenic: tough and long-lasting
- SECURE FIT: Contoured face seal with variable thickness for optimal seal in all facial areas: fits most face shapes & sizes: threaded cartridge connectors prevent accidental disconnection: low-profile cartridge allows increased field of vision
- LONGWEARING COMFORT:. Strategically placed exhalation valve keeps mask cool and comfortable: strong support around the chin area and good flexibility on the nose bridge: upper strap features minimum give for strong support through extended wear on the job
Technical Specifications
- Cartridge Type
- N-Series
- Filtration Type
- MC/P100
- Assigned Protection Factor
- 10: In Air Purifying Respirator (APR) Mode
- Valve Type
- Exhalation Valve
Features
- Strap Style
- Adjustable Strap
- Features & Benefits
- Converts To Papr Or Supplied Air Respirator. Latex Free. Lower Headstraps Stretch and Move with The Worker for More Comfort Without Pulling On The Facepiece.; The North 5500 Series Half Mask Is The Economical Option That Still Provides Many of The Same Features Found In Premium Masks; Upper Headstraps Have Minimum Give To Provide Secure Support; Various Thickness In Sealing Area for Improved Comfort and Support -More Support Around The Chin Area and More Flexibility On The Nose Bridge; Wide: Contoured Sealing Area for Great Fit.
Material Specifications
- Facepiece Material
- Elastomeric
Applications & Compatibility
- Disposable/Reusable
- Reusable
- Latex free
- Yes
Standards & Certifications
- Standards
- NIOSH
- Cartridge/Filter Rating
- P100
Dimensions & Weight
- Mask Size
- Large
- Medium
- Small
Overview
- Brand
- Honeywell North
- Product Series
- 5500 Series MC/P100
Technical Specifications
- Cartridge Type
- N-Series
- Filtration Type
- MC/P100
- Assigned Protection Factor
- 10: In Air Purifying Respirator (APR) Mode
- Valve Type
- Exhalation Valve
Features
- Strap Style
- Adjustable Strap
- Features & Benefits
- Converts To Papr Or Supplied Air Respirator. Latex Free. Lower Headstraps Stretch and Move with The Worker for More Comfort Without Pulling On The Facepiece.; The North 5500 Series Half Mask Is The Economical Option That Still Provides Many of The Same Features Found In Premium Masks; Upper Headstraps Have Minimum Give To Provide Secure Support; Various Thickness In Sealing Area for Improved Comfort and Support -More Support Around The Chin Area and More Flexibility On The Nose Bridge; Wide: Contoured Sealing Area for Great Fit.
Material Specifications
- Facepiece Material
- Elastomeric
Applications & Compatibility
- Disposable/Reusable
- Reusable
- Latex free
- Yes
Standards & Certifications
- Standards
- NIOSH
- Cartridge/Filter Rating
- P100
Dimensions & Weight
- Mask Size
- Large
- Medium
- Small
Overview
- Brand
- Honeywell North
- Product Series
- 5500 Series MC/P100
- Filtration Type : MC/P100
- Cartridge Type : N-Series
- Strap Style : Adjustable Strap
- Valve Type : Exhalation Valve
- Facepiece Material : Elastomeric
- Latex free : Yes
- Cartridge/Filter Rating : P100
- Standards : NIOSH
- Assigned Protection Factor : 10: In Air Purifying Respirator (APR) Mode
- Mask Size : Large|Medium|Small
- Brand : Honeywell North
- Disposable/Reusable : Reusable
- Product Series : 5500 Series MC/P100
- Features & Benefits : Converts To Papr Or Supplied Air Respirator. Latex Free. Lower Headstraps Stretch and Move with The Worker for More Comfort Without Pulling On The Facepiece.; The North 5500 Series Half Mask Is The Economical Option That Still Provides Many of The Same Features Found In Premium Masks; Upper Headstraps Have Minimum Give To Provide Secure Support; Various Thickness In Sealing Area for Improved Comfort and Support -More Support Around The Chin Area and More Flexibility On The Nose Bridge; Wide: Contoured Sealing Area for Great Fit.
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In