/content/sps/au/en/search-results.html

    Half Masks

    HONEYWELL NORTH® HM500 SERIES Half mask (SELF-SERVICE PPE)

    HONEYWELL NORTH® HM500 SERIES Half mask (SELF-SERVICE PPE)

    Overview

    • Welcome the new Honeywell North® Half Mask 500 (HM500) Series, which is engineered as a lightweight, durably soft half mask with easy operation features.
    • The PSS format is available in non-drop-down version (HM501), it replaces the N5500 Series Half Mask to ensure better comfort and convenience for extended wear.
    • Replacement bayonet filters are also available in PSS packaging.
    • Fully compatible with the HM500, Honeywell North bayonet filters are quick and easy to attach and lock.
    • A quarter-turn click will give you the confidence that the cartridges are locked securely, and the job will be done safely and productively.

    Specifications

    Features

    • Strap Style
      • Threaded Fixed
      • Threaded Fixed Drop Down
    • Color
      • Black
    • Features & Benefits
      • Increased Comfort, Clear Line of Sight, Suited for Many Environments, Easy Fit Checking, Drop-down Function Replaces Need to off Hardhat or Earmuff for Quick Work Break

    Technical Specifications

    • Filter System
      • Double Filter
    • Cartridge Type
      • Bayonet N-Series Filter
    • Filtration Type
      • N-Series Particulate Filters, Combination Filters
    • Gas/Vapor Protection Type
      • Gas, Vapor
    • Connection
      • Bayonet

    Material Specifications

    • Facepiece Material
      • Elastomeric

    Standards & Certifications

    • Cartridge/Filter Rating
      • P3

    Dimensions & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Applications & Compatibility

    • For Use With
      • Compatible With N-Series Filters & Cartridges
    • Recommended Industry
      • Oil & Gas: Chemical Processing, Pharmaceutical: Maintenance, Laboratories, General Manufacturing: Assembling, Painting, Metal Industry: Welding Applications, Construction: Respirable Crystalline Silica
    • Disposable/Reusable
      • Reusable

    Overview

    • Brand
      • Honeywell North
    • Product Series
      • HM500 Series

    Features

    • Strap Style
      • Threaded Fixed
      • Threaded Fixed Drop Down
    • Color
      • Black
    • Features & Benefits
      • Increased Comfort, Clear Line of Sight, Suited for Many Environments, Easy Fit Checking, Drop-down Function Replaces Need to off Hardhat or Earmuff for Quick Work Break

    Technical Specifications

    • Filter System
      • Double Filter
    • Cartridge Type
      • Bayonet N-Series Filter
    • Filtration Type
      • N-Series Particulate Filters, Combination Filters
    • Gas/Vapor Protection Type
      • Gas, Vapor
    • Connection
      • Bayonet

    Material Specifications

    • Facepiece Material
      • Elastomeric

    Standards & Certifications

    • Cartridge/Filter Rating
      • P3

    Dimensions & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Applications & Compatibility

    • For Use With
      • Compatible With N-Series Filters & Cartridges
    • Recommended Industry
      • Oil & Gas: Chemical Processing, Pharmaceutical: Maintenance, Laboratories, General Manufacturing: Assembling, Painting, Metal Industry: Welding Applications, Construction: Respirable Crystalline Silica
    • Disposable/Reusable
      • Reusable

    Overview

    • Brand
      • Honeywell North
    • Product Series
      • HM500 Series
    • Strap Style : Threaded Fixed|Threaded Fixed Drop Down
    • Filtration Type : N-Series Particulate Filters, Combination Filters
    • Filter System : Double Filter
    • Connection : Bayonet
    • Cartridge Type : Bayonet N-Series Filter
    • Facepiece Material : Elastomeric
    • Cartridge/Filter Rating : P3
    • Gas/Vapor Protection Type : Gas, Vapor
    • Mask Size : Large|Medium|Small
    • Recommended Industry : Oil & Gas: Chemical Processing, Pharmaceutical: Maintenance, Laboratories, General Manufacturing: Assembling, Painting, Metal Industry: Welding Applications, Construction: Respirable Crystalline Silica
    • For Use With : Compatible With N-Series Filters & Cartridges
    • Brand : Honeywell North
    • Product Series : HM500 Series
    • Disposable/Reusable : Reusable
    • Color : Black
    • Features & Benefits : Increased Comfort, Clear Line of Sight, Suited for Many Environments, Easy Fit Checking, Drop-down Function Replaces Need to off Hardhat or Earmuff for Quick Work Break

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list