Half Masks
APR 6
APR 6
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Technical Specifications
- Valve Type
- Exhalation Valve
Features
- Strap Style
- Adjustable Strap
- Color
- Light Green
Material Specifications
- Facepiece Material
- Silicone
Standards & Certifications
- Standards
- NIOSH 42 CFR 84
Dimensions & Weight
- Mask Size
- Medium
- Small
Overview
- Brand
- Honeywell North
Technical Specifications
- Valve Type
- Exhalation Valve
Features
- Strap Style
- Adjustable Strap
- Color
- Light Green
Material Specifications
- Facepiece Material
- Silicone
Standards & Certifications
- Standards
- NIOSH 42 CFR 84
Dimensions & Weight
- Mask Size
- Medium
- Small
Overview
- Brand
- Honeywell North
- Valve Type : Exhalation Valve
- Strap Style : Adjustable Strap
- Facepiece Material : Silicone
- Standards : NIOSH 42 CFR 84
- Mask Size : Medium|Small
- Brand : Honeywell North
- Color : Light Green
Please sign in to view part numbers available for purchase based on your account Sign In