/content/sps/au/en/search-results.html

    Half Masks

    APR 4

    APR 4

    Overview

    PROMO PKG, BLUE2000+OV/N95, SURV

    Lightweight silicone half mask, with large pliable sealing area, providing excellent wearer fit
    • An angled, self adjusting nose bridge fits a variety of nose shapes and sizes comfortably and accommodates safety or prescription eyewear.
    • An improved yoke design gives a snug, secure fit, and reduces facepiece slippage, yet permits easy donning and doffing.
    • A computer-designed facepiece allows optimal speech communication without the aid of a speaking diaphragm.

    Specifications

    Material

    • Facepiece Material
      • Elastomeric

    Standards & Certifications

    • Standards
      • NIOSH 42 CFR 84

    Other

    • Brand
      • Honeywell North

    Material

    • Facepiece Material
      • Elastomeric

    Standards & Certifications

    • Standards
      • NIOSH 42 CFR 84

    Other

    • Brand
      • Honeywell North
    • Facepiece Material : Elastomeric
    • Standards : NIOSH 42 CFR 84
    • Brand : Honeywell North
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    500030L
    HALF MASK RESP ASSY
    500030L
    HALF MASK RESP ASSY
    500030M
    HALF MASK RESP ASSY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-500030m
    500030M
    HALF MASK RESP ASSY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-500030m