/content/sps/au/en/search-results.html

    Full Facepieces

    RU6500 KIT

    To be used with full facepieces that can be configured to APR: PAPR: and CF-Sar respirators

    Overview
    Features & Benefits:
    • Full facepieces offer superior fit: comfort: and reliability
    • Used one cartridge to fit – N Series
    • No need for additional eye protection
    • Wide Sealing area and TPE nose cup
    Specifications

    Configuration

    • Strap Style
      • 5 Point HeadStrap
      • Mesh Headnet
    • Cartridge Type
      • N-Series
    • Speech Diaphragm
      • No

    Material

    • Facepiece Material
      • Silicone
    • Lens Material
      • Polycarbonate

    Standards & Certifications

    • Standards
      • NIOSH

    Dimension & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Applicability

    • For Use With
      • Front Mount Paper-Belt Mount Paper-Front Port & Side Port CF-SAR

    Other

    • Brand
      • Honeywell
    • Product Series
      • RU6500

    Configuration

    • Strap Style
      • 5 Point HeadStrap
      • Mesh Headnet
    • Cartridge Type
      • N-Series
    • Speech Diaphragm
      • No

    Material

    • Facepiece Material
      • Silicone
    • Lens Material
      • Polycarbonate

    Standards & Certifications

    • Standards
      • NIOSH

    Dimension & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Applicability

    • For Use With
      • Front Mount Paper-Belt Mount Paper-Front Port & Side Port CF-SAR

    Other

    • Brand
      • Honeywell
    • Product Series
      • RU6500
    • Strap Style : 5 Point HeadStrap|Mesh Headnet
    • Speech Diaphragm : No
    • Cartridge Type : N-Series
    • Lens Material : Polycarbonate
    • Facepiece Material : Silicone
    • Standards : NIOSH
    • Mask Size : Large|Medium|Small
    • For Use With : Front Mount Paper-Belt Mount Paper-Front Port & Side Port CF-SAR
    • Brand : Honeywell
    • Product Series : RU6500

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list