/content/sps/au/en/search-results.html

    respiratory protection accessories

    APR 9

    APR 9

    Overview

    Because your protection matters! Honeywell Safety Products offers a complete range of respiratory protection, half mask and full face masks. Made of silicone or elastomer, comfortable and easy to use, they are suitable for many types of applications.

    Honeywell offers the most extensive range of single-use masks, reusable facepieces elements, powered air purifying respirators and air supply equipment as well as self-contained breathing apparatus for a wide range of applications. With 100 years of experience in respiratory protection, Honeywell concentrates its efforts on eveloping efficient and comfortable equipment in collaboration with actual users to continuously better meet their needs.

    Specifications

    Technical Specifications

    • Valve Type
      • Exhalation Valve
      • Inhalation Valve

    Dimensions & Weight

    • Mask Size
      • Small

    Applications & Compatibility

    • For Use With
      • Blue 1 Half Mask, JUNIOR A VL, Survivair Blue 1

    Overview

    • Brand
      • Honeywell North

    Features

    • Color
      • Black

    Technical Specifications

    • Valve Type
      • Exhalation Valve
      • Inhalation Valve

    Dimensions & Weight

    • Mask Size
      • Small

    Applications & Compatibility

    • For Use With
      • Blue 1 Half Mask, JUNIOR A VL, Survivair Blue 1

    Overview

    • Brand
      • Honeywell North

    Features

    • Color
      • Black
    • Valve Type : Exhalation Valve|Inhalation Valve
    • Mask Size : Small
    • For Use With : Blue 1 Half Mask, JUNIOR A VL, Survivair Blue 1
    • Brand : Honeywell North
    • Color : Black
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    A161472
    10 headbands with sweat band
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-a161472
    A161472
    10 headbands with sweat band
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-a161472
    B140003
    Exhalation Valve (1 Pkg of 4)
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-respiratory-apr-9
    B140003
    Exhalation Valve (1 Pkg of 4)
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-respiratory-apr-9