/content/sps/au/en/search-results.html

    disposable respirators

    Honeywell 2100

    Honeywell 2100

    Overview

    • Low-profile shape: perfect vision and ease of use in combination with protective eyewear.
    • Wraparound shape: large surface area for reduced breathing resistance and increased comfort.
    • No staples: no risk of irritation to the skin.
    • Coloured nose-bridge: easy adjustment and instant identification of the classification/level of protection.
    • Willtech seal: hypoallergenic, absorption of perspiration and an increased comfort.
    • Individual reusable bag: protects the mask before use and during breaks in intermittent use.
    • No PVC, Silicone, Latex and Staples: more environmentally friendly and hypoallergenic.

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1000599
    2100 ETA
    1000599
    2100 ETA